REFERENCE SCHEMATIC 4538

HFRD-29.11: Dual-Rate (1.25Gbps/10.3125Gbps) VCSEL Small Form-Factor Pluggable (SFP+) Transceiver


Abstract: High-Frequency Reference Design (HFRD-29.11) is a complete optical transceiver targeted for the small form-factor pluggable (SFP+) Multisource Agreement (MSA) market and other high-speed optical-transceiver applications. The MAX3799 is a cost-effective solution for an SFP+ dual-rate transceiver. Combining the VCSEL driver and limiting amplifier into a single, 5mm x 5mm package reduces cost without compromising performance. Mask margins in excess of 40% at 10.3125Gbps are achievable. The HFRD-29.11 transceiver reduces design time for SFP+ and other optical transmitters by providing the schematics, PC-board layout, Gerber files, and bill of materials. The module is provided with some basic firmware and a graphical user interface (GUI) to demonstrate the operation of the MAX3799. Test data and typical performance from an assembled board also aid in evaluating this reference design.

Please fill out the form below for immediate access to: HFRD-29.11: Dual-Rate (1.25Gbps/10.3125Gbps) VCSEL Small Form-Factor Pluggable (SFP+) Transceiver

Contact Information



Name: *
Company: *
Company division
Title/Position: *
Address: *
City: *
State:
Postal Code: *
Country: *
Email Address: *
Email Address (Confirm): *
Phone Number: *


Your Project

Project Name: *
Project Description and Application: *
Projected Volume: *
Estimated Design Freeze Date: (optional)
Estimated Product Start Date: (optional)
Comments:
* = Required



REFERENCE SCHEMATIC 4538, AN4538, AN 4538, APP4538, Appnote4538, Appnote 4538