REFERENCE SCHEMATIC 4094

HFRD-30.1: SFP+ Host Board


Abstract: High-Frequency Reference Design (HFRD)-30.1 is a high-speed Small Form Factor Pluggable (SFP+) host board designed for evaluating SFP and SFP+ modules operating at data rates up to 12Gbps. The host board can be used to test a variety of difference modules, and includes additional features for testing, monitoring, and programming Maxim SFP+ reference design boards. HFRD-30.1 provides micro-strip transmission lines and SMA connectors for transmitted data and received data. Supply current monitors, voltage monitors, and digital I/O control/monitoring are provided through the graphical user interface. Signal connections from the host board to the module board are made through a 20-pin SFP connector.

Please fill out the form below for immediate access to: HFRD-30.1: SFP+ Host Board

Contact Information



Name: *
Company: *
Company division
Title/Position: *
Address: *
City: *
State:
Postal Code: *
Country: *
Email Address: *
Email Address (Confirm): *
Phone Number: *


Your Project

Project Name: *
Project Description and Application: *
Projected Volume: *
Estimated Design Freeze Date: (optional)
Estimated Product Start Date: (optional)
Comments:
* = Required



REFERENCE SCHEMATIC 4094, AN4094, AN 4094, APP4094, Appnote4094, Appnote 4094