REFERENCE SCHEMATIC 3985

HFRD-25.2: Low-Cost GEPON SFF ONT with µC


Abstract: High-Frequency Reference Design (HFRD) 25.2 is a low-cost GEPON SFF ONT module design that provides excellent performance, features and manufacturability. Material cost is minimized by using low-cost components (laser driver, limiting amplifier, microcontroller and optical subassembly). To reduce assembly costs, all of the components are placed on the top side of the PCB. This low-cost design provides excellent high-speed performance and a rich set of features for laser driver control and system monitoring. The complete and fully documented firmware for the µC is also provided to simplify integration and custom modifications. Gerber files and schematics may be provided, however reference design boards are no longer available.

Please fill out the form below for immediate access to: HFRD-25.2: Low-Cost GEPON SFF ONT with µC

Contact Information



Name: *
Company: *
Company division
Title/Position: *
Address: *
City: *
State:
Postal Code: *
Country: *
Email Address: *
Email Address (Confirm): *
Phone Number: *


Your Project

Project Name: *
Project Description and Application: *
Projected Volume: *
Estimated Design Freeze Date: (optional)
Estimated Product Start Date: (optional)
Comments:
* = Required



REFERENCE SCHEMATIC 3985, AN3985, AN 3985, APP3985, Appnote3985, Appnote 3985