REFERENCE SCHEMATIC 3600

HFRD-21.0: 2.5Gbps Cooled TOSA Evaluation Board (Includes MAX3735A Laser Driver and MAX8521 TEC Controller)


Abstract: High Frequency Reference Design (HFRD) 21.0 is designed to evaluate laser assemblies that conform to the 2.5Gbps cooled TOSA MSA. The MSA sets guidelines for the package outline, pin function and other aspects of the TOSA design. By complying with the standard, the laser assemblies are mechanically and functionally interchangeable. The evaluation board includes the MAX3735A laser driver and the MAX8521 TEC controller. By integrating both devices on one PCB the evaluation of the cooled TOSA is greatly simplified.

Please fill out the form below for immediate access to: HFRD-21.0: 2.5Gbps Cooled TOSA Evaluation Board (Includes MAX3735A Laser Driver and MAX8521 TEC Controller)

Contact Information



Name: *
Company: *
Company division
Title/Position: *
Address: *
City: *
State:
Postal Code: *
Country: *
Email Address: *
Email Address (Confirm): *
Phone Number: *


Your Project

Project Name: *
Project Description and Application: *
Projected Volume: *
Estimated Design Freeze Date: (optional)
Estimated Product Start Date: (optional)
Comments:
* = Required



REFERENCE SCHEMATIC 3600, AN3600, AN 3600, APP3600, Appnote3600, Appnote 3600