REFERENCE SCHEMATIC 3540

HFRD-18.0: High-Frequency XFP Host Board


Abstract: High Frequency Reference Design (HFRD) 18.0 is an XFP host board designed on Rogers 3003 material. The host board can be used to test XFP fiber optic/ copper transceiver modules in a clean test environment to more accurately define the modules' performance. The host board also includes an RS-232 to 12C conversion controller to simplify communication and control of the XFP modules from a computer.

Please fill out the form below for immediate access to: HFRD-18.0: High-Frequency XFP Host Board

Contact Information



Name: *
Company: *
Company division
Title/Position: *
Address: *
City: *
State:
Postal Code: *
Country: *
Email Address: *
Email Address (Confirm): *
Phone Number: *


Your Project

Project Name: *
Project Description and Application: *
Projected Volume: *
Estimated Design Freeze Date: (optional)
Estimated Product Start Date: (optional)
Comments:
* = Required



REFERENCE SCHEMATIC 3540, AN3540, AN 3540, APP3540, Appnote3540, Appnote 3540