REFERENCE SCHEMATIC 3376

HFRD-15.3: High-Frequency SFP Host Board (Includes Integrated RS-232 to I²C Conversion)


Abstract: High Frequency Reference Design (HFRD) 15.3 is a Small Form Factor Pluggable (SFP) host board designed on Rogers 4350 material. The host board can be used to test SFP fiber optic/copper transceiver modules in a clean test environment to more accurately define the modules' performance. The host board also includes an RS-232 to I²C conversion controller to simplify communication and control of the SFP modules from a computer.

Please fill out the form below for immediate access to: HFRD-15.3: High-Frequency SFP Host Board (Includes Integrated RS-232 to I²C Conversion)

Contact Information



Name: *
Company: *
Company division
Title/Position: *
Address: *
City: *
State:
Postal Code: *
Country: *
Email Address: *
Email Address (Confirm): *
Phone Number: *


Your Project

Project Name: *
Project Description and Application: *
Projected Volume: *
Estimated Design Freeze Date: (optional)
Estimated Product Start Date: (optional)
Comments:
* = Required



REFERENCE SCHEMATIC 3376, AN3376, AN 3376, APP3376, Appnote3376, Appnote 3376