APPLICATION NOTE 3190

Coherent Sampling Calculator (CSC)


Abstract: This calculator provides a quick and easy way to select sinusoidal input test tones for the test of analog-to-digital (ADC) converters. Based on the theory of coherent sampling, the calculator allows a user to chose input and sampling frequencies as well as number of integer cycles within the sampling window and the resolution (number of data point) of the FFT.

When evaluating the dynamic performance of analog-to-digital converters (ADCs) using Fast Fourier Transforms (FFTs), one must decide whether to use coherent sampling or window sampling. Maxim's application note "Coherent Sampling vs. Window Sampling" details the advantages and disadvantages of each sampling technique, but, in general, coherent sampling produces the best quality in high-resolution FFTs.

The purpose of coherent sampling is to force an integer number of input cycles within the sampling window. Figure 1 shows several examples of coherent sampling in the time domain.

Figure 1a. Coherently sampled data contains an integer number of cycles within the sampling window.  These figures show four sets of coherently sampled data.  Each data set has 13 cycles within the sampling window and contains 64 data points. NWINDOW=13, NRECORD=64
Figure 1a.

Figure 1b. Coherently sampled data contains an integer number of cycles within the sampling window.  These figures show four sets of coherently sampled data.  Each data set has 13 cycles within the sampling window and contains 64 data points. NWINDOW=13, NRECORD=64
Figure 1b.

Figure 1c. Coherently sampled data contains an integer number of cycles within the sampling window.  These figures show four sets of coherently sampled data.  Each data set has 13 cycles within the sampling window and contains 64 data points. NWINDOW=13, NRECORD=64
Figure 1c.

Figure 1d. Coherently sampled data contains an integer number of cycles within the sampling window.  These figures show four sets of coherently sampled data.  Each data set has 13 cycles within the sampling window and contains 64 data points. NWINDOW=13, NRECORD=64
Figure 1d.

Figure 1a-d. Coherently sampled data contains an integer number of cycles within the sampling window. These figures show four sets of coherently sampled data. Each data set has 13 cycles within the sampling window and contains 64 data points. NWINDOW=13, NRECORD=64

Mathematically, coherent sampling is expressed as:
where:
  • fIN is the input frequency of the ADC under test.
  • fSAMPLE is the sampling frequency of the ADC under test.
  • NWINDOW is the integer number of cycles within the sampling window. This value must be an odd or prime number.
  • NRECORD is the number of data points used to create your FFT. This value must be a power of 2.
Finding an fIN and an fSAMPLE that satisfy the above relationship is an iterative process. An Excel spreadsheet titled "Coherent Sampling Calculator" is available for download to simplify the process. Alternatively, a simplified web-based version of the Coherent Sampling Calculator is available.

The "Coherent Sampling Calculator" requires four input variables:
  • fDSAMPLE is the desired sampling frequency of the ADC under test.
  • fDIN is the desired input frequency of the ADC under test.
  • NRECORD is the number of data points used to create your FFTs. This value must be a power of 2.
  • SIGFIG is the desired number of significant figures after MHz in the coherent sampling results.
From the four variables listed above the "Coherent Sampling Calculator" will provide a coherent sampling frequency (fCSAMPLE) and input frequency (fCIN).

The Coherent Sampling Calculator includes a macro that allows the user to view the detailed intermediate steps of the calculation process. By default, the spreadsheet is set to hide these detailed calculations, however by clicking the "Show_Detailed_Calculations" button the user can get additional information such as the size of the coherent sampling window (tCWINDOW) and the number of input cycles in the coherent sampling window (NCWINDOW).

Figures 2-3 show examples of coherently sampled FFTs taken using the coherent sampling calculator and the MAX1211EVKIT.

Figure 2.  Coherently sampled FFT from the MAX1211EVKIT.
fCIN=20.0031266MHz
fCSAMPLE=65.0002432MHz
NCWINDOW=2521
NRECORD=8192
Figure 2. Coherently sampled FFT from the MAX1211EVKIT.
fCIN=20.0031266MHz
fCSAMPLE=65.0002432MHz
NCWINDOW=2521
NRECORD=8192


Figure 3.  Coherently sampled FFT from the MAX1211EVKIT.
fCIN=32.1271954MHz
fCSAMPLE=65.0002432MHz
NCWINDOW=4049
NRECORD=8192
Figure 3. Coherently sampled FFT from the MAX1211EVKIT.
fCIN=32.1271954MHz
fCSAMPLE=65.0002432MHz
NCWINDOW=4049
NRECORD=8192




Related Parts
MAX1121 1.8V, 8-Bit, 250Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications  
MAX1124 1.8V, 10-Bit, 250Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications Samples  
MAX1127 Quad, 12-Bit, 65Msps, 1.8V ADC with Serial LVDS Outputs Samples  
MAX1190 Dual 10-Bit, 120Msps, 3.3V, Low-Power ADC with Internal Reference and Parallel Outputs Samples  
MAX1193 Ultra-Low-Power, 45Msps, Dual 8-Bit ADC Samples  
MAX1198 Dual, 8-Bit, 100Msps, 3.3V, Low-Power ADC with Internal Reference and Parallel Outputs Samples  
MAX1208 12-Bit, 80Msps, 3.3V ADC  
MAX1215N 1.8V, 12-Bit, 250Msps ADC for Broadband Applications  
MAX12529 Dual, 96Msps, 12-Bit, IF/Baseband ADC  
MAX12555 14-Bit, 95Msps, 3.3V ADC  
MAX12559 Dual, 96Msps, 14-Bit, IF/Baseband ADC  
MAX1430 15-Bit, 100Msps ADC with -76.8dBFS Noise Floor for IF Applications  
MAX1434 Octal, 10-Bit, 50Msps, 1.8V ADC with Serial LVDS Outputs Samples  
MAX1438 Octal, 12-Bit, 65Msps, 1.8V ADC with Serial LVDS Outputs Samples  
MAX1449 10-Bit, 105Msps, Single +3.3V, Low-Power ADC with Internal Reference Samples  
MAX19588 High-Dynamic-Range, 16-Bit, 100Msps ADC with -82dBFS Noise Floor  


Next Steps
EE-Mail Subscribe to EE-Mail and receive automatic notice of new documents in your areas of interest.
Download Download, PDF Format (97kB)  

© Jun 25, 2004, Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.

APP 3190: Jun 25, 2004
APPLICATION NOTE 3190, AN3190, AN 3190, APP3190, Appnote3190, Appnote 3190