TransMissing[maxim] > Maxim Alternatives > Maxim Alternatives for the TEXAS INSTRUMENTS SN75176

Maxim Alternatives for the TEXAS INSTRUMENTS SN75176

TEXAS INSTRUMENTS SN75176

The Maxim/Dallas alternative to the SN75176 is the MAX485 Low-Power, Slew-Rate-Limited RS-485/RS-422 Transceivers.

Benefits of the MAX485 transceiver over the SN75176:

  • 1mA supply current

Benefits of the SN75176 transceiver over the MAX485:

  • 5Mbps data rate


Maxim Alternative(s) Description Order
MAX1487, MAX481, MAX483, MAX485, MAX487, MAX488, MAX489, MAX490, MAX491 Low-Power, Slew-Rate-Limited RS-485/RS-422 Transceivers Sample

Buy