NEWS RELEASE

Maxim Integrated's 1-Wire Thermocouple-to-Digital Converters Simplify Multisensor Industrial and Medical Designs

Maxim's converters integrate all the functions required for a complete and highly accurate thermocouple-to-digital solution.

San Jose, CA—July 10, 2013—Maxim Integrated Products, Inc. (NASDAQ: MXIM) today announced that it is now sampling the MAX31850/MAX31851, cold-junction-compensated, 1-Wire® thermocouple-to-digital converters. The devices achieve ±2.0°C accuracy (not including sensor nonlinearity) while integrating all of the functions required for a complete (thermocouple-to-digital solution). Additionally, the MAX31850/MAX31851's 1-Wire interface allows multiple sensor locations to communicate and draw power over a single data line, greatly simplifying wiring requirements. Designers can use the MAX31850 or MAX31851 instead of multiple discrete components for accurate temperature measurement in medical, industrial, and solar applications.

Because thermocouple output voltages are small and cold-junction compensation is needed to achieve accurate results, the digitization of thermocouple signals can be a challenge. The MAX31850/MAX31851 are the industry's first solution to integrate a discrete analog-to-digital converter (ADC), a highly accurate reference, a temperature sensor for cold-junction compensation, and a 1-Wire bus interface into a single chip. The versatile converters operate with several types of thermocouples, speeding system design, lowering system cost, and reducing the bill of materials (BOM). The MAX31850/MAX31851 also identify open or shorted thermocouples that could result in erroneous temperature readings or system faults. A microcontroller can read the fault status at any time to help ensure uptime and prevent costly repairs.

Key Advantages
  • High integration and accuracy: converters achieve ±2.0°C accuracy while combining multiple discrete component functions into a single chip.
  • Simplified designs: the devices' 1-Wire interface allows for a large number of devices on the same communication bus. Their four dedicated address pins uniquely identify up to 16 sensor locations.
  • Versatility: the MAX31850 is available for K, J, N, T, and E thermocouple types and the MAX31851 is available for R and S thermocouple types.
Industry Commentary
  • "The digitization of thermocouple signals poses a unique design challenge, especially when a large number of thermocouples are involved," said Amy Gebrian, Senior Business Manager of Thermal Management Products at Maxim Integrated. "The MAX31850/MAX31851 greatly ease design effort and minimize system wiring by integrating a complete thermocouple digitizer circuit and a single wire interface into one IC."
  • "Accurate temperature measurement is critical in industrial and medical equipment," said Susie Inouye, Research Director at Databeans. "Products that enable high accuracy temperature sensing will become increasingly important for these industries."
Availability, Temperature, and Pricing
  • Available in a 10-pin, exposed-pad TDFN package (3mm x 4mm x 0.75mm).
  • Specified over the -40°C to +125°C temperature range.
  • Pricing starts at $3.10 (1000-up, FOB USA).
Download a hi-res image of the MAX31850 thermocouple-to-digital converter.

About Maxim Integrated
At Maxim Integrated, we put analog together in a way that sets our customers apart. In Fiscal 2012, we reported revenues of $2.4 billion.

Follow Maxim Integrated on Twitter and on Facebook.

The MAX31850/1 cold-junction-compensated thermocouple-to-digital converters speed designs.
Download: RGB  |  CMYK

Related Resources
MAX31850
MAX31850 Cold-Junction Compensated, 1-Wire Thermocouple-to-Digital Converters
MAX31851
MAX31851 Cold-Junction Compensated, 1-Wire Thermocouple-to-Digital Converters

News Contact
Ferda Millan
408-601-5429
Ferda.Millan@maximintegrated.com