NEWS RELEASE

Maxim Integrated's Digital Class D Speaker Amplifiers Significantly Simplify Design and Provide Unmatched Audio Performance

Maxim's digital-input Class D audio amps offer best-in-class clock jitter tolerance for superior audio quality.
San Jose, CA—September 25, 2012—Maxim Integrated Products, Inc. (NASDAQ: MXIM) introduces two digital-input Class D power amplifiers that simplify designs, eliminate complicated programming, reduce noise, and hasten time to market. The MAX98355A (pulse-code modulation, PCM) and MAX98356 (pulse-density modulation, PDM) offer best-in-class clock jitter tolerance in Class D audio amplifiers and deliver superior audio quality.
Audio devices can now be simplified because unique internal circuitry in the MAX98355/MAX98356 detects the input clock and automatically calculates the sample rate. This reduces complicated programming and the need for system software support. With a digital input for noise immunity, and highest jitter tolerance, the parts provide superior audio quality while eliminating the need for programming for a faster time to market.

Key Advantages

  • Improved audio quality from exceptionally high jitter tolerance: low 0.013% THD+N at 1kHz and 99dB dynamic range
  • Lower power consumption: 92% efficiency (RL = 8ohms, POUT = 900mW, VDD = 3.7V)
  • Smaller solution size and simplified design: 2.5V to 5.5V single-supply operation

Industry Commentary

  • "These digital-input Class D amplifiers make system design nearly plug and play," said Robert Nicoletti, Applications Manager at Maxim Integrated. "This convenience reduces design complexity for the user."
  • "Market analysis firm Databeans projects that the Class D audio amplifier market is growing at a compound annual growth rate of 12 percent each year, well above the overall consumer semiconductor market. By integrating digital DACs into the Class D audio amps, Maxim allows users to reduce solution size while still reaping all the benefits of a digital input," said Susie Inouye, Research Director at Databeans.

Availability and Pricing

  • Available in a 9-pin WLP package (1.345mm x 1.435mm x 0.64mm).
  • Specified for the -40°C to +85°C temperature range.
  • Pricing starts at $0.82 (1000-up, FOB USA).
For more details, please click here.

About Maxim Integrated

At Maxim Integrated, we put analog together in a way that sets our customers apart. In Fiscal 2012, we reported revenues of $2.4 billion.
Digital Class D speaker amplifiers offer superior audio quality.
Download: RGB  |  CMYK

Related Resources
MAX98355A
MAX98355A PCM Input Class D Audio Power Amplifiers
MAX98355B
MAX98355B PCM Input Class D Audio Power Amplifiers
MAX98356
MAX98356 PDM Input Class D Audio Power Amplifier

News Contact
Ferda Millan
408-601-5429
Ferda.Millan@maximintegrated.com