NEWS RELEASE

INDUSTRY'S FIRST 300MHz TO 450MHz SUPERHETERODYNE RECEIVER WITH AGC AND INTEGRATED IMAGE REJECTION OPERATES FROM 3V OR 5V SUPPLIES

SUNNYVALE, CA-February 4, 2003-Maxim Integrated (NASDAQ:MXIM) introduces the MAX1473, the industry's first 300MHz to 450MHz superheterodyne ASK receiver, featuring -114dBm sensitivity, >50dB user-selectable center frequency image rejection, and the option of running from either a 3V or 5V supply. The MAX1473 includes a one-step AGC circuit that drops the LNA gain by 35dB when the RF input signal is greater than -57dBm. The receiver uses a 10.7MHz IF filter with received signal strength indicator (RSSI) and has an on-chip PLL with VCO and analog baseband data recovery circuitry.

The MAX1473 operates in a wide variety of power-sensitive applications such as remote-keyless entry (RKE) systems, car alarms, home security systems, remote controls, and garage-door openers. The device draws less than 1.5µA in shutdown mode and only 5.2mA in receive mode. The center frequency of the fully differential image-rejection mixer can be selected by the user at 315MHz, 375MHz, or 433MHz. Depending on the components selected, the MAX1473 can receive data rates up to 100kbps and transitions from shutdown to valid data out in less than 250µs. In power-cycled applications, this quick transition minimizes the time the system is in receive mode.

The MAX1473's integrated PLL is a fully self-contained, requiring no external components. The PLL block contains a phase detector, charge pump/integrated loop filter, VCO, asynchronous 32x or 64x clock divider, and crystal oscillator. For an input RF frequency of 315MHz, the quadrature VCO is centered at the nominal LO frequency of 304.3MHz. A reference frequency of 9.5194MHz or 4.7547MHz is needed for a 10.7MHz IF frequency (low-side injection is required).

The MAX1473 is packaged in a 28-pin SSOP. Prices start at $2.75 (1000-up, FOB USA).


Related Resources
MAX1473
MAX1473 315MHz/433MHz ASK Superheterodyne Receiver with Extended Dynamic Range