Analog Integration for Manufacturing
embedded world 2015
We appreciate your interest in Integrated Manufacturing solutions—including our 10x smaller, fully-functional Micro PLC. (Watch demo highlights from electronica 2014.)
Learn more about our solutions featured at embedded world:
Micro PLC
Put the power of Industry 4.0 in the palm of your hand.
Learn more ›
IO-Link Master
Four IO-Link compliant master ports and complete software stacks.
Learn more ›
Analog I/O
Micro PLC Single-Channel Analog Output
MAXREFDES60 Buy ›
Micro PLC 4-Channel Analog Input
MAXREFDES61 Buy ›
4–20mA Loop-Powered Temperature Sensor with HART
MAXREFDES16 Buy ›
24-Bit High-Precision Weigh Scale
MAXREFDES75 Buy ›
Digital I/O
Micro PLC 8-Channel Digital Output
MAXREFDES63 Buy ›
Micro PLC 8-Channel Digital Input
MAXREFDES64 Buy ›
I/O Link
IO-Link Light Sensor
MAXREFDES23 Buy ›
IO-Link 16 Channel Digital Input Hub
MAXREFDES36 Buy ›
Quad IO-Link Master
Contact us ›
IO-Link Optical Proximity Sensor
MAXREFDES27 Buy ›
IO-Link RTD Temp Sensor
MAXREFDES42 Buy ›
Industrial Power
60V Synchronous, High-Efficiency, Step-Down DC-DC Converters | |||
---|---|---|---|
Evaluation Kit | IOUT (max) | VOUT | |
MAX17552ATBEVKIT | 100mA | 5V | Buy |
MAX15062BEVKIT | 300mA | 5V | Buy |
MAX15062C12EVKIT | 300mA | 12V | Buy |
MAX17501BTEVKIT | 500mA | 5V | Buy |
MAX17501GTEVKIT | 500mA | 12V | Buy |
MAX17502FTEVKIT | 1A | 5V | Buy |
MAX17502GTEVKIT | 1A | 12V | Buy |
MAX17505EVKITB | 1.7A | 5V | Buy |
MAX17503EVKITB | 2.5A | 5V | Buy |
MAX17504EVKITB | 3.5A | 5V | Buy |
Learn about our Design Partners
Ready to explore design opportunities now? Contact us.