Analog Integration for Manufacturing
electronica 2014
We appreciate your interest in Integrated Manufacturing solutions—including our 10x smaller, fully-functional Micro PLC. (Watch demo highlights from the show.)
Now, discover how you can squeeze more performance and functionality into your next design—starting with the very timely white paper, "Meeting the Integration Challenge in Programmable Logic Controllers."
Learn more about our solutions featured at electronica:
Micro PLC
Put the power of Industry 4.0 in the palm of your hand.
Learn more ›
Analog I/O
Micro PLC Single-Channel Analog Output
MAXREFDES60 Buy ›
Micro PLC 4-Channel Analog Input
MAXREFDES61 Buy ›
4–20mA Loop-Powered Temperature Sensor with HART
MAXREFDES16 Buy ›
24-Bit High-Precision Weigh Scale
MAXREFDES75 Buy ›
Digital I/O
Micro PLC 8-Channel Digital Output
MAXREFDES63 Buy ›
Micro PLC 8-Channel Digital Input
MAXREFDES64 Buy ›
I/O Link
IO-Link Light Sensor
MAXREFDES23 Buy ›
IO-Link Optical Proximity Sensor
MAXREFDES27 Buy ›
Industrial Power
60V Synchronous, High-Efficiency, Step-Down DC-DC Converters | |||
---|---|---|---|
Evaluation Kit | IOUT (max) | VOUT | |
MAX17552ATBEVKIT | 100mA | 5V | Buy |
MAX15062BEVKIT | 300mA | 5V | Buy |
MAX15062C12EVKIT | 300mA | 12V | Buy |
MAX17501BTEVKIT | 500mA | 5V | Buy |
MAX17501GTEVKIT | 500mA | 12V | Buy |
MAX17502FTEVKIT | 1A | 5V | Buy |
MAX17502GTEVKIT | 1A | 12V | Buy |
MAX17505EVKITB | 1.7A | 5V | Buy |
MAX17503EVKITB | 2.5A | 5V | Buy |
MAX17504EVKITB | 3.5A | 5V | Buy |
Learn about our Design Partners
Ready to explore design opportunities now? Contact us.
White Paper
Meeting the Integration Challenge in Programmable Logic Controllers
Driven by big data and revolutionary new sensors and control architectures, Industry 4.0 presents an opportunity for a quantum leap in efficiency. But what’s the best way to implement it?
In the white paper, learn:
- The single biggest bottleneck in I/O card design, and how to clear it
- How to avoid thermal problems in small enclosures
- How one bold move can cut size, power consumption, and costs all at once