At the third Video Communications Expo (VCOM) 2019, you’ll be able to experience the latest in ExtremeUSB® 3-2-1 extension technology from Icron, now with enhanced support for high-bandwidth, high-quality isochronous USB 3.1 video streaming.
Icron, a Maxim Integrated brand and provider of the only USB 3-2-1 extension technology over Category cable, will be at booth #2-30 at Aomi Hall A, Tokyo Big Sight, Japan. Meet with technical experts and see use-case demos featuring the USB 3-2-1 Raven 3104 extender showcasing interoperability with leading USB 3.1 conference camera manufacturers. The Raven 3104:
- Includes a new isochronous capability that enables support for higher bandwidth and higher quality 4K video streaming
- Supports 100m extension over Cat6a/7 cables
- Provides 6W per USB port of power—35% more than standard 4.5W
- Is backwards compatible to USB 2.0 and 1.1
Schedule a time to meet with us at the show by sending an email to icronjapan@maximintegrated.com.
See you at VCOM!
Video Communications Expo 2019
07/17/2019 - 07/19/2019Aomi Hall, Japan
Watch our latest USB Extension and ExtremeUSB video