PNG
IHDR ; a0 UiTXtXML:com.adobe.xmp
xmlns:tiff="http://ns.adobe.com/tiff/1.0/"
xmlns:xmp="http://ns.adobe.com/xap/1.0/"
xmlns:dc="http://purl.org/dc/elements/1.1/"
xmlns:xmpMM="http://ns.adobe.com/xap/1.0/mm/"
xmlns:stRef="http://ns.adobe.com/xap/1.0/sType/ResourceRef#"
xmlns:cq="http://www.day.com/jcr/cq/1.0"
dam:Physicalheightininches="-1.0"
dam:Physicalwidthininches="-1.0"
dam:Fileformat="PNG"
dam:Progressive="no"
dam:extracted="2019-09-04T18:16:37.908Z"
dam:Bitsperpixel="32"
dam:MIMEtype="image/png"
dam:Comments="Software: Adobe ImageReady
XML:com.adobe.xmp: <?xpacket begin="" id="W5M0MpCehiHzreSzNTczkc9d"?> <x:xmpmeta xmlns:x="adobe:ns:meta/" x:xmptk="Adobe XMP Core 5.6-c111 79.158325, 2015/09/10-01:10:20 "> <rdf:RDF xmlns:rdf="http://www.w3.org/1999/02/22-rdf-syntax-ns#"> <rdf:Description rdf:about="" xmlns:xmpMM="http://ns.adobe.com/xap/1.0/mm/" xmlns:stRef="http://ns.adobe.com/xap/1.0/sType/ResourceRef#" xmlns:xmp="http://ns.adobe.com/xap/1.0/" xmpMM:OriginalDocumentID="xmp.did:A85AD0247DD5DF119075E9259B1D7AA8" xmpMM:DocumentID="xmp.did:B81050C1853D11E792998D389098B9F6" xmpMM:InstanceID="xmp.iid:B81050C0853D11E792998D389098B9F6" xmp:CreatorTool="Adobe InDesign CS6 (Windows)"> <xmpMM:DerivedFrom stRef:instanceID="xmp.iid:37E3695216F311E6836EDFC71C833DA3" stRef:documentID="xmp.did:0563BB90179C11E6836EDFC71C833DA3"/> </rdf:Description> </rdf:RDF> </x:xmpmeta> <?xpacket end="r"?>
"
dam:Physicalwidthindpi="-1"
dam:Physicalheightindpi="-1"
dam:Numberofimages="1"
dam:Numberoftextualcomments="2"
dam:sha1="a911c267ed752056261a0048e2539d7f528efb12"
dam:size="1189375"
tiff:ImageLength="827"
tiff:ImageWidth="800"
xmp:CreatorTool="Adobe InDesign CS6 (Windows)"
dc:format="image/png"
dc:modified="2017-08-30T16:06:19.437Z"
xmpMM:DocumentID="xmp.did:B81050C1853D11E792998D389098B9F6"
xmpMM:OriginalDocumentID="xmp.did:A85AD0247DD5DF119075E9259B1D7AA8"
xmpMM:InstanceID="xmp.iid:B81050C0853D11E792998D389098B9F6">
Power-optimized Arm Cortex-M4F. Optimal peripheral mix provides platform scalability. On-board Bluetooth 4.0 BLE transceiver with chip antenna.<br><br>
<a href="/en/products/MAX32630-EVKIT">Learn more ›</a>
MAX32630-EVKIT
maxim_web:en/design/ref-design/system-board
maxim_web:languages/english
maxim_web:en/products/microcontrollers
maxim_web:en/markets/consumer
maxim_web:assets/featured
maxim_web:en/markets/healthcare
maxim_web:en/products/microcontrollers/low-power
maxim_web:en/markets/consumer/wearables
maxim_web:en/products/embedded-security/deepcover
maxim_web:en/design/ref-design
maxim_web:en/products
U tEXtSoftware Adobe ImageReadyqe<