PNG
IHDR . nO pHYs 9iTXtXML:com.adobe.xmp
.com/xap/1.0/mm/"
xmlns:stRef="http://ns.adobe.com/xap/1.0/sType/ResourceRef#"
xmlns:stEvt="http://ns.adobe.com/xap/1.0/sType/ResourceEvent#"
xmlns:xmp="http://ns.adobe.com/xap/1.0/"
xmlns:dc="http://purl.org/dc/elements/1.1/"
xmlns:photoshop="http://ns.adobe.com/photoshop/1.0/"
xmlns:tiff="http://ns.adobe.com/tiff/1.0/"
xmlns:exif="http://ns.adobe.com/exif/1.0/">
4B1D40AEB902BC5BE8857031FCCF1556
xmp.did:4839DA7A3A8211E78995A9DF43A9BF2C
xmp.iid:e5daec3e-77fa-45e3-8541-021b4790244d
xmp.iid:6E833B07195811E7B7C5FB6B91C7A424
xmp.did:6E833B08195811E7B7C5FB6B91C7A424
saved
xmp.iid:e5daec3e-77fa-45e3-8541-021b4790244d
2018-02-07T13:34:47-08:00
Adobe Photoshop CC 2017 (Macintosh)
/
Adobe Photoshop CC 2017 (Macintosh)
2018-02-07T13:34:19-08:00
2018-02-07T13:34:47-08:00
2018-02-07T13:34:47-08:00
image/png
3
1
720000/10000
720000/10000
2
65535
800
814
"Ӑ cHRM z% u0 ` : o_F UuIDATx$ו&{3s:"##3" !HP*Ktw>Q{fVUDF*"t+3s737w]~cc@ A$// H_ @$ybW@d~% .
E 0{\W2I%o.RSg]OF ds$*{MG͞=yޙ_a1faGz=3M%}ג\9y/*z?=re?y+\˖S/ނzYxٛ<0xr^qPJN("<.cŋhtErO ſ̿c+z[1d{OKȬH?`2][(.k(;] ??(~