PNG
IHDR X V n iTXtXML:com.adobe.xmp
xmlns:tiff="http://ns.adobe.com/tiff/1.0/"
xmlns:dc="http://purl.org/dc/elements/1.1/"
xmlns:cq="http://www.day.com/jcr/cq/1.0"
dam:Physicalheightininches="-1.0"
dam:Physicalwidthininches="-1.0"
dam:Fileformat="PNG"
dam:Progressive="no"
dam:extracted="2020-08-10T22:10:18.885Z"
dam:Bitsperpixel="24"
dam:MIMEtype="image/png"
dam:Comments="Software: Adobe ImageReady
"
dam:Physicalwidthindpi="-1"
dam:Physicalheightindpi="-1"
dam:Numberofimages="1"
dam:Numberoftextualcomments="1"
dam:sha1="575b5ef1c7363d7e1a9a94ea5e5efef35c4eeb56"
dam:size="29752"
tiff:ImageLength="598"
tiff:ImageWidth="600"
dc:format="image/png"
dc:modified="2020-08-10T22:12:28.458Z">
Highly integrated USB-C buck charger reduces solution size by 30 percent.<br><br>
<a href="/products/MAX77860">Learn more ›</a>
MAX77860
maxim_web:assets/featured
maxim_web:languages/english
maxim_web:en/products/interface/usb
tF tEXtSoftware Adobe ImageReadyqe<