PNG
IHDR C
GK pHYs 8*iTXtXML:com.adobe.xmp
om/xap/1.0/"
xmlns:dc="http://purl.org/dc/elements/1.1/"
xmlns:photoshop="http://ns.adobe.com/photoshop/1.0/"
xmlns:xmpMM="http://ns.adobe.com/xap/1.0/mm/"
xmlns:stEvt="http://ns.adobe.com/xap/1.0/sType/ResourceEvent#"
xmlns:tiff="http://ns.adobe.com/tiff/1.0/"
xmlns:exif="http://ns.adobe.com/exif/1.0/">
Adobe Photoshop CC 2017 (Macintosh)
2018-09-12T14:53:16-07:00
2018-09-12T14:53:35-07:00
2018-09-12T14:53:35-07:00
image/png
3
xmp.iid:31808cdc-a8a9-464f-8cd1-cfc82d30f7bc
xmp.did:31808cdc-a8a9-464f-8cd1-cfc82d30f7bc
xmp.did:31808cdc-a8a9-464f-8cd1-cfc82d30f7bc
created
xmp.iid:31808cdc-a8a9-464f-8cd1-cfc82d30f7bc
2018-09-12T14:53:16-07:00
Adobe Photoshop CC 2017 (Macintosh)
1
720000/10000
720000/10000
2
65535
835
778
n cHRM z% u0 ` : o_F DIDATxol/z~'by b:'rLZ$XӢ]+ @&iX8{I!8Z齢$\5:9VNzpg\lMN3x_T="Y#HbXy߳ŋ """""j7_! """""!""""""!""""""!""""""!""""""!""""""!""""""!""""""!""""""!""""""!""""""!""""""!""""""!"""""r#6o>ID P8hHL/^ DL[IT%"j0Ԩm?0^\\c^!WY [;F!""!/r<+D#"ZwTay\!"b"azqT
䶿JX[#BQ)3DDCD;/m!?#QiS3@57_%͗FDTX3-wA+m,߿RNU#"b"JH;uoc0_hN\ ʷ0% %3g)[/NJCIWe}(%[eh+9pWr,]|KQ(jO^\c >+""jIWYduȏiƱ-XoJ[c߿(Z\]3GyU0Q3O%T4n&>HIrF"[~);V|Pq]cye6i?_6;~F>Xr]?ِPۇ1X)zex|$?.h]2ڑu B[0
ml:!m1\`a"j!lf
>zru_l$ڛ@.lln!ݜc~uZ[@6?1h]uۆ6hENzZc݀