* MAX9916 MACROMODEL * ---------------------------- * Revision 1. 07/2009 * ---------------------------- * The MAX9916 ultra low supply current opamp operates from a single * +1.8 to +5.5V supply and features 1MHz GBW and Rail-to-Rail output * and is unity gain stable. * ---------------------------- * Connections * 1 = OUTA * 2 = INA- * 3 = INA+ * 4 = VSS * 5 = INB+ * 6 = INB- * 7 = OUTB * 8 = VDD *----------------------------- *Note: ** Macro model is developed using the typical device parameters given in the data sheet with 5 volts power supply. Model does not take care of the device non-linearity with temperature variations. Model characteristics may not match actual device behavior at abnormal operating conditions. ** Parameters which are not modeled: * 1. Noise parameters * ********************************** .SUBCKT MAX9916 1 2 3 4 5 6 7 8 XAMP9916A 8 4 3 2 1 MAX9916_S XAMP9916B 8 4 5 6 7 MAX9916_S .ENDS MAX9916 ********************************** .SUBCKT MAX9916_S Vdd Vss IN+ IN- OUT ********************************** V_MAX9916_VicH MAX9916_N98872511 VINT 0.1V L_MAX9916_Lps MAX9916_N9886079 VSS 5.252113mH G_MAX9916_Gps1 MAX9916_N9885719 VSS MAX9916_N9886785 VSS -1 E_MAX9916_Ecm1 MAX9916_N99093890 VSS MAX9916_VCM VSS 1 E_MAX9916_Est1 MAX9916_N9887855 VSS VDD VSS 1 D_MAX9916_D7 MAX9916_N9885999 MAX9916_N9887367 diodemacro_ideal V_MAX9916_Vs2 MAX9916_N9886307 VSS -51.0725uV E_MAX9916_EicL MAX9916_N9887143 VSS MAX9916_VCM MAX9916_N98870651 -1E3 V_MAX9916_VL MAX9916_N98866591 VSS 1.8V I_MAX9916_Isr MAX9916_N9886605 MAX9916_N9886497 DC 4.420971e-002 D_MAX9916_D8 MAX9916_N9887211 MAX9916_N9885999 diodemacro_ideal G_MAX9916_Gst MAX9916_N9886851 VSS VDD VSS -0.5E-3 R_MAX9916_Rcm2 MAX9916_N9909625 MAX9916_N9909589 1 D_MAX9916_D10 MAX9916_N9888485 MAX9916_VO diodemacro_ideal C_MAX9916_Cps VINT MAX9916_N9886785 16m G_MAX9916_Gg MAX9916_VM VSS IN+ MAX9916_N9885953 -1E-2 G_MAX9916_Go MAX9916_VO VSS MAX9916_N9887809 VSS -2.857E-2 R_MAX9916_Rcm3 VSS MAX9916_N9909625 499 R_MAX9916_Rps VSS MAX9916_N9886785 1k R_MAX9916_Rg VSS MAX9916_VM 1.128419Meg M_MAX9916_M4 MAX9916_VO MAX9916_N9885907 VSS VSS NJNT L=1u W=2u R_MAX9916_Ri+ MAX9916_VCM IN+ 5G L_MAX9916_Lcm MAX9916_N9909625 VSS 79.41832uH C_MAX9916_Cgbw VSS MAX9916_VGBW 8.841941e-008 V_MAX9916_Vs1 MAX9916_N98861730 MAX9916_N9888535 -51.0725uV R_MAX9916_Ri- IN- MAX9916_VCM 5G E_MAX9916_EL MAX9916_N9885891 VSS VINT MAX9916_N98866591 -1E2 D_MAX9916_D1 MAX9916_VM MAX9916_N9886605 diodemacro_ideal I_MAX9916_Ib- IN- VSS DC 0.5pA V_MAX9916_VicL MAX9916_N98870651 VSS -0.1V D_MAX9916_Ds3 MAX9916_VGBW VINT diodemacro_ideal G_MAX9916_Gpm MAX9916_N9887809 VSS MAX9916_VGBW VSS -1 G_MAX9916_Gcm1 MAX9916_N9909589 VSS MAX9916_N9909577 VSS -1 X_MAX9916_Hs1 MAX9916_N9886257 MAX9916_VSH VINT MAX9916_N98861730 + MAX9916_MAX9916_Hs1 D_MAX9916_D2 MAX9916_N9886497 MAX9916_VM diodemacro_ideal C_MAX9916_Cpm VSS MAX9916_N9887809 130n D_MAX9916_D3 MAX9916_VGBW MAX9916_N9886605 diodemacro_ideal V_MAX9916_VH MAX9916_N98867131 VSS 5.5V D_MAX9916_D5 MAX9916_VSH MAX9916_N9887367 diodemacro_ideal D_MAX9916_Ds4 VSS MAX9916_VGBW diodemacro_ideal E_MAX9916_EH MAX9916_N9885907 VSS VINT MAX9916_N98867131 1E2 X_MAX9916_FLq MAX9916_N9885999 OUT VSS VDD MAX9916_MAX9916_FLq I_MAX9916_I1 MAX9916_N9887367 MAX9916_N9887211 DC 15mA E_MAX9916_Est2 VINT VSS MAX9916_N9886851 VSS 1 D_MAX9916_D4 MAX9916_N9886497 MAX9916_VGBW diodemacro_ideal X_MAX9916_Hs2 MAX9916_N9886257 MAX9916_VO MAX9916_N9888485 MAX9916_N9886307 + MAX9916_MAX9916_Hs2 D_MAX9916_D6 MAX9916_N9887211 MAX9916_VSH diodemacro_ideal C_MAX9916_Ccm1 MAX9916_N99093890 MAX9916_N9909577 16m I_MAX9916_Iq VDD VSS DC 20uA V_MAX9916_Voff MAX9916_N9885953 IN- -0.2mV M_MAX9916_M5 MAX9916_VO MAX9916_N9887143 VSS VSS NJNT L=1u W=2u M_MAX9916_M3 MAX9916_VO MAX9916_N9885891 VSS VSS NJNT L=1u W=2u R_MAX9916_Rpm VSS MAX9916_N9887809 1 D_MAX9916_D9 MAX9916_VO MAX9916_N9888535 diodemacro_ideal R_MAX9916_Rcm1 VSS MAX9916_N9909577 1Meg C_MAX9916_Cst VSS MAX9916_N9886851 1n R_MAX9916_Rps2 VSS MAX9916_N9886079 99 G_MAX9916_Gps2 MAX9916_VM VSS MAX9916_N9885719 VSS -56.23413E-8 M_MAX9916_M6 MAX9916_VO MAX9916_N9887179 VSS VSS NJNT L=1u W=2u E_MAX9916_EicH MAX9916_N9887179 VSS MAX9916_VCM MAX9916_N98872511 1E3 I_MAX9916_Ib+ IN+ VSS DC 1.5pA R_MAX9916_Ro VSS MAX9916_VO 3.5k D_MAX9916_Dst MAX9916_N9886851 MAX9916_N9887855 diodemacro_ideal R_MAX9916_Rps1 MAX9916_N9886079 MAX9916_N9885719 1 G_MAX9916_Gcm3 MAX9916_VM VSS MAX9916_N9909589 VSS -100E-8 ************************************************** .model diodemacro_ideal d(n=0.001) .model NJNT nmos(VTO=0.5 KP=50E-2) .ENDS MAX9916_S **************************** .subckt MAX9916_MAX9916_Hs1 1 2 3 4 H_MAX9916_Hs1 3 4 VH_MAX9916_Hs1 102.145046 VH_MAX9916_Hs1 1 2 0V .ends MAX9916_MAX9916_Hs1 **************************** .subckt MAX9916_MAX9916_FLq 1 2 3 4 F_MAX9916_FLq 3 4 VF_MAX9916_FLq -1 VF_MAX9916_FLq 1 2 0V .ends MAX9916_MAX9916_FLq **************************** .subckt MAX9916_MAX9916_Hs2 1 2 3 4 H_MAX9916_Hs2 3 4 VH_MAX9916_Hs2 102.145046 VH_MAX9916_Hs2 1 2 0V .ends MAX9916_MAX9916_Hs2 **************************** * Copyright (c) 2003-2012 Maxim Integrated Products. All Rights Reserved.