* MAX9650 MACROMODEL * ------------------------------ * Revision 0, 10/2008 * ------------------------------ * The MAX9650 is a single-channel VCOM amplifier with rail-to-rail inputs & outputs. It can drive upto 1.3A of peak current & operate upto 20V. * ------------------------------ *Note: ** Macro model is developed using the typical device parameters given in the data sheet with 19 volts power supply. Model does not take care of the device non-linearity with temperature variations. Model characteristics may not match actual device behavior at abnormal operating conditions. * ------------------------------ * Connections * 1 = OUTA * 2 = GND * 3 = INA+ * 4 = INA- * 5 = VDD **************** .subckt MAX9650 1 2 3 4 5 V_MAX9650_VicL MAX9650_N98023131 2 0.5V I_MAX9650_Ib+ 3 2 DC 0.01uA M_MAX9650_M1 MAX9650_VSH MAX9650_N9802431 2 2 NJNT L=1u W=2u G_MAX9650_Gcm1 MAX9650_VM 2 MAX9650_N9802395 2 -100E-6 G_MAX9650_Gpm MAX9650_N9800753 2 MAX9650_VGBW 2 -1 R_MAX9650_Rpm 2 MAX9650_N9800753 1 D_MAX9650_Ds2 MAX9650_N98015250 MAX9650_VSH diodemacro_ideal E_MAX9650_Est2 VINT 2 5 2 1 V_MAX9650_VH MAX9650_N98018911 2 20V D_MAX9650_D5 MAX9650_VSH MAX9650_N9802533 diodemacro_ideal G_MAX9650_Gps1 MAX9650_VM 2 MAX9650_N9801981 2 -17.7828E-6 D_MAX9650_D6 MAX9650_N9802467 MAX9650_VSH diodemacro_ideal V_MAX9650_Vs2 MAX9650_N98015250 2 0.05V I_MAX9650_Iq 5 2 DC 3.7mA E_MAX9650_EicH MAX9650_N9802431 2 MAX9650_VCM MAX9650_N98025031 1E5 I_MAX9650_Isr MAX9650_N9801795 MAX9650_N9801687 DC 181.892mA V_MAX9650_Voff MAX9650_N9800741 4 -3.5mV V_MAX9650_VicH MAX9650_N98025031 VINT -0.5V G_MAX9650_Gg MAX9650_VM 2 3 MAX9650_N9800741 -1 R_MAX9650_Rg 2 MAX9650_VM 100k D_MAX9650_D7 MAX9650_N9801189 MAX9650_N9802533 diodemacro_ideal M_MAX9650_M2 MAX9650_VSH MAX9650_N9802391 2 2 NJNT L=1u W=2u E_MAX9650_EicL MAX9650_N9802391 2 MAX9650_VCM MAX9650_N98023131 -1E5 C_MAX9650_Cgbw 2 MAX9650_VGBW 4.5473n V_MAX9650_Vs1 VINT MAX9650_N98013631 0.05V D_MAX9650_D8 MAX9650_N9802467 MAX9650_N9801189 diodemacro_ideal R_MAX9650_Ri- 4 MAX9650_VCM 100Meg E_MAX9650_EL MAX9650_N9801097 2 VINT MAX9650_N98018491 -1E5 C_MAX9650_Cps VINT MAX9650_N9801981 16m D_MAX9650_D1 MAX9650_VM MAX9650_N9801795 diodemacro_ideal M_MAX9650_M3 MAX9650_VSH MAX9650_N9801097 2 2 NJNT L=1u W=2u E_MAX9650_Ecm MAX9650_N98011550 2 MAX9650_VCM 2 1 M_MAX9650_M4 MAX9650_VSH MAX9650_N9801113 2 2 NJNT L=1u W=2u R_MAX9650_Rps 2 MAX9650_N9801981 1k D_MAX9650_D2 MAX9650_N9801687 MAX9650_VM diodemacro_ideal C_MAX9650_Ccm MAX9650_N98011550 MAX9650_N9802395 16m E_MAX9650_EH MAX9650_N9801113 2 VINT MAX9650_N98018911 1E5 V_MAX9650_VL MAX9650_N98018491 2 6V D_MAX9650_D3 MAX9650_VGBW MAX9650_N9801795 diodemacro_ideal R_MAX9650_Ri+ MAX9650_VCM 3 100Meg R_MAX9650_Rcm 2 MAX9650_N9802395 1Meg R_MAX9650_Ro MAX9650_VSH MAX9650_N9802211 10 E_MAX9650_E1 MAX9650_N9802211 2 MAX9650_N9800753 2 1 I_MAX9650_Ish MAX9650_N9802533 MAX9650_N9802467 DC 1.3A D_MAX9650_D4 MAX9650_N9801687 MAX9650_VGBW diodemacro_ideal C_MAX9650_Cpm 2 MAX9650_N9800753 7.87613n D_MAX9650_Ds1 MAX9650_VSH MAX9650_N98013631 diodemacro_ideal X_MAX9650_FLq MAX9650_N9801189 1 2 5 MAX9650_MAX9650_FLq I_MAX9650_Ib- 4 2 DC 0.01uA ****************** .model diodemacro_ideal d(n=0.001) .model NJNT nmos(VTO=0.5 KP=50E-2) .ends MAX9650 ****************** .subckt MAX9650_MAX9650_FLq 1 2 3 4 F_MAX9650_FLq 3 4 VF_MAX9650_FLq -1 VF_MAX9650_FLq 1 2 0V .ends MAX9650_MAX9650_FLq ****************** * Copyright (c) 2003-2012 Maxim Integrated Products. All Rights Reserved.