* MAX9621 MACROMODEL * ------------------------------ * Revision 0, 12/2009 * ------------------------------ * The MAX9621 provides a single chip solution to interface two 2-wire Hall-effect sensors to low-voltage microprocessors through either a digital output for Hall-effect switches or an analog output for linear information or both. * ------------------------------ *Note: ** Macro model is developed using the typical device parameters given in the data sheet with 13.6 volts power supply. Model does not take care of the device non-linearity with temperature variations. Model characteristics may not match actual device behavior at abnormal operating conditions. ** To improve Convergence in Transient simulation, attempt to increase ITL4 & RELTOL. **Parameters which are not modeled: * 1. Delay difference between two channels * 2. Channel-to-channel input threshold variation * 3. IN_ current ramp rate after turn-on. * ------------------------------ * Connections * 1 = BAT * 2 = ISET * 3 = IN1 * 4 = IN2 * 5 = GND * 6 = DOUT2 * 7 = AOUT2 * 8 = DOUT1 * 9 = AOUT1 * 10 = SLEEP_ **************** .subckt MAX9621 1 2 3 4 5 6 7 8 9 10 D_MAX9621_D3 5 MAX9621_N12581748 diodemacro_ideal I_MAX9621_I1 1 5 DC 1.001mA V_MAX9621_V11 MAX9621_N125838531 5 2V E_MAX9621_E20 MAX9621_HYST MAX9621_N125132183 MAX9621_REF 5 0.3651 E_MAX9621_Est1 MAX9621_N12581934 5 MAX9621_N12581740 5 1 D_MAX9621_CO4_D2 5 MAX9621_BATVN diodemacro_mostideal G_MAX9621_CO4_G1 MAX9621_BATVN 5 1 MAX9621_N125876961 -1E6 D_MAX9621_CO4_D1 MAX9621_BATVN VCC diodemacro_mostideal G_MAX9621_G1 1 5 MAX9621_SLPR 5 -0.2E-3 D_MAX9621_CO2_D2 5 MAX9621_SHGND diodemacro_mostideal G_MAX9621_CO2_G1 MAX9621_SHGND 5 MAX9621_N12581748 MAX9621_N125838531 + -1E6 D_MAX9621_CO2_D1 MAX9621_SHGND VCC diodemacro_mostideal D_MAX9621_CO1_D2 5 MAX9621_N12581740 diodemacro_mostideal G_MAX9621_CO1_G1 MAX9621_N12581740 5 MAX9621_N12500207 10 -1E6 D_MAX9621_CO1_D1 MAX9621_N12581740 VCC diodemacro_mostideal C_MAX9621_C1 5 MAX9621_SHGND 1u V_MAX9621_V5 MAX9621_N125876961 5 18Vdc E_MAX9621_E19 MAX9621_REF MAX9621_N125125543 2 1 -1 V_MAX9621_HallCh2_V14 MAX9621_HallCh2_N126700781 5 5V R_MAX9621_HallCh2_R5 MAX9621_HallCh2_N12875029 + MAX9621_HallCh2_N12790711 1 V_MAX9621_HallCh2_V8 MAX9621_HallCh2_N126455210 5 -0.1V G_MAX9621_HallCh2_G1 MAX9621_HallCh2_N12580401 + MAX9621_HallCh2_N12580417 MAX9621_HallCh2_N12582433 5 5E-3 D_MAX9621_HallCh2_D6 MAX9621_HallCh2_N12580417 + MAX9621_HallCh2_N12581475 diodemacro_ideal D_MAX9621_HallCh2_D21 MAX9621_HallCh2_ERH MAX9621_HallCh2_N129479861 + diodemacro_ideal I_MAX9621_HallCh2_I2 MAX9621_HallCh2_N13058137 7 DC -6uA D_MAX9621_HallCh2_CO5_D2 5 MAX9621_HallCh2_N128951361 + diodemacro_mostideal G_MAX9621_HallCh2_CO5_G1 MAX9621_HallCh2_N128951361 5 + MAX9621_HallCh2_N12580425 MAX9621_HallCh2_N128966651 -1E6 D_MAX9621_HallCh2_CO5_D1 MAX9621_HallCh2_N128951361 VCC + diodemacro_mostideal C_MAX9621_HallCh2_C5 5 MAX9621_HallCh2_N12875029 1n C_MAX9621_HallCh2_C12 5 MAX9621_HallCh2_N128951361 1n D_MAX9621_HallCh2_D7 4 MAX9621_HallCh2_N12580401 diodemacro_ideal E_MAX9621_HallCh2_E11 MAX9621_HallCh2_N126454991 + MAX9621_HallCh2_N126455210 1 5 1 C_MAX9621_HallCh2_C11 5 MAX9621_HallCh2_N12580425 1p E_MAX9621_HallCh2_E28 MAX9621_HallCh2_N126539912 + MAX9621_HallCh2_N12653975 MAX9621_SLPR 5 1 R_MAX9621_HallCh2_R17 MAX9621_HallCh2_N12641582 5 10Meg C_MAX9621_HallCh2_C7 MAX9621_HallCh2_EON 5 1u C_MAX9621_HallCh2_C17 5 MAX9621_HallCh2_ER 1p D_MAX9621_HallCh2_D16 MAX9621_HallCh2_N12762908 + MAX9621_HallCh2_N128224621 diodemacro_ideal E_MAX9621_HallCh2_E33 MAX9621_HallCh2_ERHO 5 MAX9621_HallCh2_N12692764 + 5 20 D_MAX9621_HallCh2_D8 MAX9621_HallCh2_N12580417 4 diodemacro_ideal R_MAX9621_HallCh2_R16 MAX9621_HallCh2_N129479861 + MAX9621_HallCh2_N12692764 1m E_MAX9621_HallCh2_E23 MAX9621_HallCh2_N12630260 5 MAX9621_HallCh2_EON 5 + 1 E_MAX9621_HallCh2_E29 MAX9621_HallCh2_ER MAX9621_HallCh2_ERH + MAX9621_HallCh2_ERL 5 1 C_MAX9621_HallCh2_C3 MAX9621_HallCh2_N12762908 5 1n E_MAX9621_HallCh2_E26 MAX9621_HallCh2_N125812432 5 + MAX9621_HallCh2_N12581271 5 1 E_MAX9621_HallCh2_E6 MAX9621_HallCh2_N13058137 5 1 5 1 M_MAX9621_HallCh2_M2 MAX9621_HallCh2_N12582433 MAX9621_HallCh2_ER 5 5 + NJNT L=1u W=2u E_MAX9621_HallCh2_E25 MAX9621_HallCh2_N12653975 5 + MAX9621_HallCh2_N12641582 5 1 R_MAX9621_HallCh2_R4 MAX9621_HallCh2_N12762908 MAX9621_HYST 1 G_MAX9621_HallCh2_G5 MAX9621_HallCh2_N12641582 5 MAX9621_HallCh2_EON 5 + 1E-3 C_MAX9621_HallCh2_C4 5 MAX9621_HallCh2_N12582581 1u V_MAX9621_HallCh2_V10 MAX9621_HallCh2_N12580395 5 1mV C_MAX9621_HallCh2_C8 MAX9621_HallCh2_N12692764 5 1u D_MAX9621_HallCh2_D13 MAX9621_HallCh2_ERL MAX9621_HallCh2_N126687571 + diodemacro_ideal I_MAX9621_HallCh2_I4 MAX9621_HallCh2_N12641582 5 DC 1.5nA R_MAX9621_HallCh2_R2 MAX9621_HallCh2_N12582303 + MAX9621_HallCh2_N12582743 42.5 E_MAX9621_HallCh2_E30 MAX9621_HallCh2_ERH 5 MAX9621_HallCh2_N12686849 5 + 1 V_MAX9621_HallCh2_V13 MAX9621_HallCh2_N126687571 5 5V G_MAX9621_HallCh2_G3 MAX9621_HallCh2_N12641582 5 + MAX9621_HallCh2_N12915355 5 -1E-3 E_MAX9621_HallCh2_E31 MAX9621_HallCh2_N12790711 5 + MAX9621_HallCh2_N12581271 5 1 C_MAX9621_HallCh2_C10 MAX9621_HallCh2_N12630041 5 1u E_MAX9621_HallCh2_E32 MAX9621_HallCh2_N128224621 5 + MAX9621_HallCh2_N12875029 5 1 C_MAX9621_HallCh2_C16 5 MAX9621_HallCh2_N12581271 1n R_MAX9621_HallCh2_R1 MAX9621_HallCh2_N125812432 + MAX9621_HallCh2_N12582581 16 D_MAX9621_HallCh2_Dst MAX9621_HallCh2_N12582433 VCC diodemacro_ideal D_MAX9621_HallCh2_CO1_D2 5 MAX9621_HallCh2_N12581271 + diodemacro_mostideal G_MAX9621_HallCh2_CO1_G1 MAX9621_HallCh2_N12581271 5 + MAX9621_HallCh2_N12582853 MAX9621_REF -1E6 D_MAX9621_HallCh2_CO1_D1 MAX9621_HallCh2_N12581271 VCC + diodemacro_mostideal M_MAX9621_HallCh2_M1 MAX9621_HallCh2_N13058197 + MAX9621_HallCh2_N13058197 MAX9621_HallCh2_N13058137 MAX9621_HallCh2_N13058137 + PMOS L=1u W=28u V_MAX9621_HallCh2_V15 MAX9621_HallCh2_N128966651 5 2.5V C_MAX9621_HallCh2_C2 5 MAX9621_HallCh2_N12641582 1n I_MAX9621_HallCh2_I1 MAX9621_HallCh2_N12580401 + MAX9621_HallCh2_N12580417 DC 50uA E_MAX9621_HallCh2_E5 MAX9621_HallCh2_N12582303 5 1 5 1 G_MAX9621_HallCh2_Gst MAX9621_HallCh2_N12582433 5 VCC 5 -8E-6 E_MAX9621_HallCh2_E3 MAX9621_HallCh2_IN 5 MAX9621_HallCh2_N12582303 + MAX9621_HallCh2_N12582743 1 M_MAX9621_HallCh2_M3 7 MAX9621_HallCh2_N13058197 + MAX9621_HallCh2_N13058137 MAX9621_HallCh2_N13058137 PMOS L=1u W=28u D_MAX9621_HallCh2_CO3_D2 5 MAX9621_HallCh2_N12915355 + diodemacro_mostideal G_MAX9621_HallCh2_CO3_G1 MAX9621_HallCh2_N12915355 5 MAX9621_HallCh2_IN + MAX9621_HallCh2_N12647435 -1E6 D_MAX9621_HallCh2_CO3_D1 MAX9621_HallCh2_N12915355 VCC + diodemacro_mostideal M_MAX9621_HallCh2_INV2_M1 MAX9621_HallCh2_N12580425 + MAX9621_HallCh2_N12582581 5 5 NMOS L=1u W=0.5m M_MAX9621_HallCh2_INV2_M2 MAX9621_HallCh2_N12580425 + MAX9621_HallCh2_N12582581 VCC VCC PMOS L=1u W=1m G_MAX9621_HallCh2_G4 MAX9621_HallCh2_N12641582 5 MAX9621_SHGND 5 1E-3 M_MAX9621_HallCh2_M11 6 MAX9621_HallCh2_N128951361 5 5 NMOS L=1u + W=5.814u C_MAX9621_HallCh2_Cst 5 MAX9621_HallCh2_N12582433 1n C_MAX9621_HallCh2_C18 5 MAX9621_HallCh2_ERHO 1p R_MAX9621_HallCh2_R14 MAX9621_HallCh2_N126539912 + MAX9621_HallCh2_N12686849 1k V_MAX9621_HallCh2_V9 MAX9621_HallCh2_N12647435 5 0.85V D_MAX9621_HallCh2_D3 5 MAX9621_HallCh2_N12582433 diodemacro_ideal D_MAX9621_HallCh2_D1 MAX9621_HallCh2_N12641582 VCC diodemacro_ideal E_MAX9621_HallCh2_E24 MAX9621_HallCh2_N12634882 + MAX9621_HallCh2_N12630260 MAX9621_HallCh2_N12630041 5 1 E_MAX9621_HallCh2_E27 MAX9621_HallCh2_N126365692 + MAX9621_HallCh2_N12634882 MAX9621_BATVN 5 1 E_MAX9621_HallCh2_E4 MAX9621_HallCh2_N12582853 MAX9621_HallCh2_IN + MAX9621_HallCh2_N12762908 5 1 D_MAX9621_HallCh2_D14 MAX9621_HallCh2_N12686849 + MAX9621_HallCh2_N126700781 diodemacro_ideal D_MAX9621_HallCh2_D2 5 MAX9621_HallCh2_N12641582 diodemacro_ideal D_MAX9621_HallCh2_CO2_D2 5 MAX9621_HallCh2_N12630041 + diodemacro_mostideal G_MAX9621_HallCh2_CO2_G1 MAX9621_HallCh2_N12630041 5 4 + MAX9621_HallCh2_N126454991 -1E6 D_MAX9621_HallCh2_CO2_D1 MAX9621_HallCh2_N12630041 VCC + diodemacro_mostideal C_MAX9621_HallCh2_C9 MAX9621_HallCh2_N12915355 5 1u R_MAX9621_HallCh2_R13 MAX9621_HallCh2_N126365692 MAX9621_HallCh2_ERL + 1k D_MAX9621_HallCh2_D5 MAX9621_HallCh2_N12581475 + MAX9621_HallCh2_N12580401 diodemacro_ideal M_MAX9621_HallCh2_M4 MAX9621_HallCh2_N12580425 MAX9621_HallCh2_ERHO 5 5 + NJNT L=1u W=2u R_MAX9621_HallCh2_R15 MAX9621_HallCh2_ERH MAX9621_HallCh2_N12692764 15 + X_MAX9621_HallCh2_F1 MAX9621_HallCh2_N12582743 MAX9621_HallCh2_N12581475 + MAX9621_HallCh2_N13058197 5 HALLch_MAX9621_HallCh2_F1 D_MAX9621_HallCh2_CO4_D2 5 MAX9621_HallCh2_EON diodemacro_mostideal G_MAX9621_HallCh2_CO4_G1 MAX9621_HallCh2_EON 5 + MAX9621_HallCh2_N12580395 MAX9621_HallCh2_IN -1E6 D_MAX9621_HallCh2_CO4_D1 MAX9621_HallCh2_EON VCC diodemacro_mostideal I_MAX9621_HallCh2_I3 6 5 DC 1uA E_MAX9621_E1 MAX9621_N124988332 5 1 MAX9621_N124988331 -100 I_MAX9621_I2 5 2 DC 6.2268uA V_MAX9621_V4 MAX9621_N124988331 5 5.5V M_MAX9621_M2 MAX9621_N12498679 MAX9621_N124988332 5 5 NJNT L=1u W=2u D_MAX9621_CO3_D2 5 MAX9621_SLPR diodemacro_mostideal G_MAX9621_CO3_G1 MAX9621_SLPR 5 MAX9621_N12581748 MAX9621_N125839331 + -1E6 D_MAX9621_CO3_D1 MAX9621_SLPR VCC diodemacro_mostideal V_MAX9621_V6 MAX9621_N124986611 5 5V R_MAX9621_R5 10 5 100k V_MAX9621_V9 MAX9621_N125132183 5 -4.722m R_MAX9621_R4 MAX9621_N124986611 MAX9621_N12498679 1k C_MAX9621_C2 5 MAX9621_SLPR 1u G_MAX9621_Gst MAX9621_N12581748 5 MAX9621_N12581740 5 -20E-6 V_MAX9621_V10 MAX9621_N125839331 5 4V E_MAX9621_E3 VCC 5 MAX9621_N12498679 5 1 V_MAX9621_HallCh1_V14 MAX9621_HallCh1_N126700781 5 5V R_MAX9621_HallCh1_R5 MAX9621_HallCh1_N12875029 + MAX9621_HallCh1_N12790711 1 V_MAX9621_HallCh1_V8 MAX9621_HallCh1_N126455210 5 -0.1V G_MAX9621_HallCh1_G1 MAX9621_HallCh1_N12580401 + MAX9621_HallCh1_N12580417 MAX9621_HallCh1_N12582433 5 5E-3 D_MAX9621_HallCh1_D6 MAX9621_HallCh1_N12580417 + MAX9621_HallCh1_N12581475 diodemacro_ideal D_MAX9621_HallCh1_D21 MAX9621_HallCh1_ERH MAX9621_HallCh1_N129479861 + diodemacro_ideal I_MAX9621_HallCh1_I2 MAX9621_HallCh1_N13058137 9 DC -6uA D_MAX9621_HallCh1_CO5_D2 5 MAX9621_HallCh1_N128951361 + diodemacro_mostideal G_MAX9621_HallCh1_CO5_G1 MAX9621_HallCh1_N128951361 5 + MAX9621_HallCh1_N12580425 MAX9621_HallCh1_N128966651 -1E6 D_MAX9621_HallCh1_CO5_D1 MAX9621_HallCh1_N128951361 VCC + diodemacro_mostideal C_MAX9621_HallCh1_C5 5 MAX9621_HallCh1_N12875029 1n C_MAX9621_HallCh1_C12 5 MAX9621_HallCh1_N128951361 1n D_MAX9621_HallCh1_D7 3 MAX9621_HallCh1_N12580401 diodemacro_ideal E_MAX9621_HallCh1_E11 MAX9621_HallCh1_N126454991 + MAX9621_HallCh1_N126455210 1 5 1 C_MAX9621_HallCh1_C11 5 MAX9621_HallCh1_N12580425 1p E_MAX9621_HallCh1_E28 MAX9621_HallCh1_N126539912 + MAX9621_HallCh1_N12653975 MAX9621_SLPR 5 1 R_MAX9621_HallCh1_R17 MAX9621_HallCh1_N12641582 5 10Meg C_MAX9621_HallCh1_C7 MAX9621_HallCh1_EON 5 1u C_MAX9621_HallCh1_C17 5 MAX9621_HallCh1_ER 1p D_MAX9621_HallCh1_D16 MAX9621_HallCh1_N12762908 + MAX9621_HallCh1_N128224621 diodemacro_ideal E_MAX9621_HallCh1_E33 MAX9621_HallCh1_ERHO 5 MAX9621_HallCh1_N12692764 + 5 20 D_MAX9621_HallCh1_D8 MAX9621_HallCh1_N12580417 3 diodemacro_ideal R_MAX9621_HallCh1_R16 MAX9621_HallCh1_N129479861 + MAX9621_HallCh1_N12692764 1m E_MAX9621_HallCh1_E23 MAX9621_HallCh1_N12630260 5 MAX9621_HallCh1_EON 5 + 1 E_MAX9621_HallCh1_E29 MAX9621_HallCh1_ER MAX9621_HallCh1_ERH + MAX9621_HallCh1_ERL 5 1 C_MAX9621_HallCh1_C3 MAX9621_HallCh1_N12762908 5 1n E_MAX9621_HallCh1_E26 MAX9621_HallCh1_N125812432 5 + MAX9621_HallCh1_N12581271 5 1 E_MAX9621_HallCh1_E6 MAX9621_HallCh1_N13058137 5 1 5 1 M_MAX9621_HallCh1_M2 MAX9621_HallCh1_N12582433 MAX9621_HallCh1_ER 5 5 + NJNT L=1u W=2u E_MAX9621_HallCh1_E25 MAX9621_HallCh1_N12653975 5 + MAX9621_HallCh1_N12641582 5 1 R_MAX9621_HallCh1_R4 MAX9621_HallCh1_N12762908 MAX9621_HYST 1 G_MAX9621_HallCh1_G5 MAX9621_HallCh1_N12641582 5 MAX9621_HallCh1_EON 5 + 1E-3 C_MAX9621_HallCh1_C4 5 MAX9621_HallCh1_N12582581 1u V_MAX9621_HallCh1_V10 MAX9621_HallCh1_N12580395 5 1mV C_MAX9621_HallCh1_C8 MAX9621_HallCh1_N12692764 5 1u D_MAX9621_HallCh1_D13 MAX9621_HallCh1_ERL MAX9621_HallCh1_N126687571 + diodemacro_ideal I_MAX9621_HallCh1_I4 MAX9621_HallCh1_N12641582 5 DC 1.5nA R_MAX9621_HallCh1_R2 MAX9621_HallCh1_N12582303 + MAX9621_HallCh1_N12582743 42.5 E_MAX9621_HallCh1_E30 MAX9621_HallCh1_ERH 5 MAX9621_HallCh1_N12686849 5 + 1 V_MAX9621_HallCh1_V13 MAX9621_HallCh1_N126687571 5 5V G_MAX9621_HallCh1_G3 MAX9621_HallCh1_N12641582 5 + MAX9621_HallCh1_N12915355 5 -1E-3 E_MAX9621_HallCh1_E31 MAX9621_HallCh1_N12790711 5 + MAX9621_HallCh1_N12581271 5 1 C_MAX9621_HallCh1_C10 MAX9621_HallCh1_N12630041 5 1u E_MAX9621_HallCh1_E32 MAX9621_HallCh1_N128224621 5 + MAX9621_HallCh1_N12875029 5 1 C_MAX9621_HallCh1_C16 5 MAX9621_HallCh1_N12581271 1n R_MAX9621_HallCh1_R1 MAX9621_HallCh1_N125812432 + MAX9621_HallCh1_N12582581 16 D_MAX9621_HallCh1_Dst MAX9621_HallCh1_N12582433 VCC diodemacro_ideal D_MAX9621_HallCh1_CO1_D2 5 MAX9621_HallCh1_N12581271 + diodemacro_mostideal G_MAX9621_HallCh1_CO1_G1 MAX9621_HallCh1_N12581271 5 + MAX9621_HallCh1_N12582853 MAX9621_REF -1E6 D_MAX9621_HallCh1_CO1_D1 MAX9621_HallCh1_N12581271 VCC + diodemacro_mostideal M_MAX9621_HallCh1_M1 MAX9621_HallCh1_N13058197 + MAX9621_HallCh1_N13058197 MAX9621_HallCh1_N13058137 MAX9621_HallCh1_N13058137 + PMOS L=1u W=28u V_MAX9621_HallCh1_V15 MAX9621_HallCh1_N128966651 5 2.5V C_MAX9621_HallCh1_C2 5 MAX9621_HallCh1_N12641582 1n I_MAX9621_HallCh1_I1 MAX9621_HallCh1_N12580401 + MAX9621_HallCh1_N12580417 DC 50uA E_MAX9621_HallCh1_E5 MAX9621_HallCh1_N12582303 5 1 5 1 G_MAX9621_HallCh1_Gst MAX9621_HallCh1_N12582433 5 VCC 5 -8E-6 E_MAX9621_HallCh1_E3 MAX9621_HallCh1_IN 5 MAX9621_HallCh1_N12582303 + MAX9621_HallCh1_N12582743 1 M_MAX9621_HallCh1_M3 9 MAX9621_HallCh1_N13058197 + MAX9621_HallCh1_N13058137 MAX9621_HallCh1_N13058137 PMOS L=1u W=28u D_MAX9621_HallCh1_CO3_D2 5 MAX9621_HallCh1_N12915355 + diodemacro_mostideal G_MAX9621_HallCh1_CO3_G1 MAX9621_HallCh1_N12915355 5 MAX9621_HallCh1_IN + MAX9621_HallCh1_N12647435 -1E6 D_MAX9621_HallCh1_CO3_D1 MAX9621_HallCh1_N12915355 VCC + diodemacro_mostideal M_MAX9621_HallCh1_INV2_M1 MAX9621_HallCh1_N12580425 + MAX9621_HallCh1_N12582581 5 5 NMOS L=1u W=0.5m M_MAX9621_HallCh1_INV2_M2 MAX9621_HallCh1_N12580425 + MAX9621_HallCh1_N12582581 VCC VCC PMOS L=1u W=1m G_MAX9621_HallCh1_G4 MAX9621_HallCh1_N12641582 5 MAX9621_SHGND 5 1E-3 M_MAX9621_HallCh1_M11 8 MAX9621_HallCh1_N128951361 5 5 NMOS L=1u + W=5.814u C_MAX9621_HallCh1_Cst 5 MAX9621_HallCh1_N12582433 1n C_MAX9621_HallCh1_C18 5 MAX9621_HallCh1_ERHO 1p R_MAX9621_HallCh1_R14 MAX9621_HallCh1_N126539912 + MAX9621_HallCh1_N12686849 1k V_MAX9621_HallCh1_V9 MAX9621_HallCh1_N12647435 5 0.85V D_MAX9621_HallCh1_D3 5 MAX9621_HallCh1_N12582433 diodemacro_ideal D_MAX9621_HallCh1_D1 MAX9621_HallCh1_N12641582 VCC diodemacro_ideal E_MAX9621_HallCh1_E24 MAX9621_HallCh1_N12634882 + MAX9621_HallCh1_N12630260 MAX9621_HallCh1_N12630041 5 1 E_MAX9621_HallCh1_E27 MAX9621_HallCh1_N126365692 + MAX9621_HallCh1_N12634882 MAX9621_BATVN 5 1 E_MAX9621_HallCh1_E4 MAX9621_HallCh1_N12582853 MAX9621_HallCh1_IN + MAX9621_HallCh1_N12762908 5 1 D_MAX9621_HallCh1_D14 MAX9621_HallCh1_N12686849 + MAX9621_HallCh1_N126700781 diodemacro_ideal D_MAX9621_HallCh1_D2 5 MAX9621_HallCh1_N12641582 diodemacro_ideal D_MAX9621_HallCh1_CO2_D2 5 MAX9621_HallCh1_N12630041 + diodemacro_mostideal G_MAX9621_HallCh1_CO2_G1 MAX9621_HallCh1_N12630041 5 3 + MAX9621_HallCh1_N126454991 -1E6 D_MAX9621_HallCh1_CO2_D1 MAX9621_HallCh1_N12630041 VCC + diodemacro_mostideal C_MAX9621_HallCh1_C9 MAX9621_HallCh1_N12915355 5 1u R_MAX9621_HallCh1_R13 MAX9621_HallCh1_N126365692 MAX9621_HallCh1_ERL + 1k D_MAX9621_HallCh1_D5 MAX9621_HallCh1_N12581475 + MAX9621_HallCh1_N12580401 diodemacro_ideal M_MAX9621_HallCh1_M4 MAX9621_HallCh1_N12580425 MAX9621_HallCh1_ERHO 5 5 + NJNT L=1u W=2u R_MAX9621_HallCh1_R15 MAX9621_HallCh1_ERH MAX9621_HallCh1_N12692764 15 + X_MAX9621_HallCh1_F1 MAX9621_HallCh1_N12582743 MAX9621_HallCh1_N12581475 + MAX9621_HallCh1_N13058197 5 HALLch_MAX9621_HallCh1_F1 D_MAX9621_HallCh1_CO4_D2 5 MAX9621_HallCh1_EON diodemacro_mostideal G_MAX9621_HallCh1_CO4_G1 MAX9621_HallCh1_EON 5 + MAX9621_HallCh1_N12580395 MAX9621_HallCh1_IN -1E6 D_MAX9621_HallCh1_CO4_D1 MAX9621_HallCh1_EON VCC diodemacro_mostideal I_MAX9621_HallCh1_I3 8 5 DC 1uA C_MAX9621_Cst 5 MAX9621_N12581748 1n V_MAX9621_V8 MAX9621_N125125543 5 0.9207 V_MAX9621_V7 MAX9621_N12500207 5 1.5V D_MAX9621_Dst MAX9621_N12581748 MAX9621_N12581934 diodemacro_ideal .IC V(MAX9621_HallCh2_N12641582 )=0 .IC V(MAX9621_HallCh2_N12630041 )=0 .IC V(MAX9621_HallCh2_ER )=0 .IC V(MAX9621_HallCh2_N12581271 )=0 .IC V(MAX9621_N12581748 )=0 .IC V(MAX9621_HallCh1_N12641582 )=0 .IC V(MAX9621_HallCh1_N12630041 )=0 .IC V(MAX9621_HallCh1_ER )=0 .IC V(MAX9621_HallCh1_N12581271 )=0 ****************** .model diodemacro_ideal d(n=0.001) .model diodemacro_mostideal d(IS=1E-12 N=0.000001 BV=42 IBV=1) .model NMOS nmos(VTO=0.5 KP=100E-6) .model PMOS pmos(VTO=-0.5 KP=50E-6) .model NJNT nmos(VTO=0.5 KP=50E-2) .ends MAX9621 ****************** .subckt HALLch_MAX9621_HallCh2_F1 1 2 3 4 F_MAX9621_HallCh2_F1 3 4 VF_MAX9621_HallCh2_F1 0.0501 VF_MAX9621_HallCh2_F1 1 2 0V .ends HALLch_MAX9621_HallCh2_F1 .subckt HALLch_MAX9621_HallCh1_F1 1 2 3 4 F_MAX9621_HallCh1_F1 3 4 VF_MAX9621_HallCh1_F1 0.0501 VF_MAX9621_HallCh1_F1 1 2 0V .ends HALLch_MAX9621_HallCh1_F1 ****************** * Copyright (c) 2003-2012 Maxim Integrated Products. All Rights Reserved.