* MAX9075 MACROMODEL * ------------------------------ * Revision 0, 8/2009 * ------------------------------ * MAX9075 is a single-comparator IC. * ------------------------------ *Note: ** Macro model is developed using the typical device parameters given in the data sheet with 5 volts power supply. Model does not take care of the device non-linearity with temperature variations. Model characteristics may not match actual device behavior at abnormal operating conditions. * Connections * 1 = OUT * 2 = GND * 3 = IN+ * 4 = IN- * 5 = VCC **************** .subckt MAX9075 1 2 3 4 5 E_MAX9075_E13 VINT 2 5 2 1 R_MAX9075_R10 MAX9075_N113900450 MAX9075_N11390167 825 I_MAX9075_I1 MAX9075_N10115557 MAX9075_N10115741 DC 22.76mA G_MAX9075_Gg MAX9075_N10115289 2 3 MAX9075_N10117265 -1 M_MAX9075_M14 MAX9075_N10115289 MAX9075_N10117711 2 2 NJNT L=1u W=2u V_MAX9075_VicL MAX9075_N101176911 2 -0.2V E_MAX9075_EicL MAX9075_N10117711 2 MAX9075_N10117655 MAX9075_N101176911 + -1E5 R_MAX9075_Rg 2 MAX9075_N10115289 50000 D_MAX9075_CO1_D2 2 MAX9075_N11406085 diodemacro_mostideal G_MAX9075_CO1_G1 MAX9075_N11406085 2 MAX9075_N11390167 + MAX9075_N11390031 -1E6 D_MAX9075_CO1_D1 MAX9075_N11406085 VINT diodemacro_mostideal C_MAX9075_Ccm MAX9075_N101295230 MAX9075_N10129635 16m E_MAX9075_E23 MAX9075_N101160292 2 MAX9075_N10115289 2 1 I_MAX9075_I3 5 2 DC 1.5uA R_MAX9075_Rcm 2 MAX9075_N10129635 1Meg E_MAX9075_E26 MAX9075_N114044382 2 MAX9075_N11406819 2 1 C_MAX9075_C5 2 MAX9075_N11390167 1n D_MAX9075_D13 MAX9075_N10115953 MAX9075_N10115741 diodemacro_ideal V_MAX9075_Voff MAX9075_N10117265 4 -1mV G_MAX9075_Gcm2 MAX9075_N10115289 2 MAX9075_N10129635 2 -79.433E-6 G_MAX9075_Gps1 MAX9075_N10115289 2 MAX9075_N10115423 2 -141.254E-6 E_MAX9075_E25 MAX9075_N11390031 2 VINT 2 0.5 E_MAX9075_EL MAX9075_N10117321 2 VINT MAX9075_N101175351 -1E2 C_MAX9075_C6 2 MAX9075_N11406819 1n E_MAX9075_Ecm MAX9075_N101295230 2 MAX9075_N10117655 2 1 D_MAX9075_D15 MAX9075_N10115557 MAX9075_N10115953 diodemacro_ideal E_MAX9075_EicH MAX9075_N10117719 2 MAX9075_N10117655 MAX9075_N101177871 + 1E5 X_MAX9075_FLq MAX9075_N10115953 1 5 2 MAX9075_MAX9075_FLq R_MAX9075_Ri+ MAX9075_N10117655 3 250Meg C_MAX9075_Ch VINT MAX9075_N10115423 16 V_MAX9075_VicH MAX9075_N101177871 VINT -1.2V X_MAX9075_H1 MAX9075_N11390411 MAX9075_N11390199 VINT MAX9075_N11390133 + MAX9075_MAX9075_H1 E_MAX9075_EH MAX9075_N10117341 2 VINT MAX9075_N101175631 1E3 D_MAX9075_D20 MAX9075_N113900450 MAX9075_N11390137 diodemacro_ideal G_MAX9075_G10 MAX9075_N10115741 MAX9075_N10115557 VINT 2 16.552E-3 D_MAX9075_D16 MAX9075_N11390199 MAX9075_N10115741 diodemacro_ideal R_MAX9075_Ri- 4 MAX9075_N10117655 250Meg R_MAX9075_Rh 2 MAX9075_N10115423 1 R_MAX9075_R11 MAX9075_N11406819 MAX9075_N11406085 1 V_MAX9075_VL MAX9075_N101175351 2 2.1V R_MAX9075_R12 MAX9075_N11390367 MAX9075_N114044382 1 D_MAX9075_D17 MAX9075_N10115557 MAX9075_N11390199 diodemacro_ideal I_MAX9075_Ib+ 3 2 DC 5.5nA E_MAX9075_E24 MAX9075_N11390137 2 MAX9075_N11393433 2 1 D_MAX9075_D18 MAX9075_N11393433 VINT diodemacro_ideal M_MAX9075_M12 MAX9075_N10115289 MAX9075_N10117321 2 2 NJNT L=1u W=2u I_MAX9075_Ib- 4 2 DC 4.5nA R_MAX9075_R9 MAX9075_N11390137 MAX9075_N11390167 825 V_MAX9075_VH MAX9075_N101175631 2 5.5V R_MAX9075_R8 MAX9075_N11393433 MAX9075_N101160292 10 D_MAX9075_D21 MAX9075_N11390367 MAX9075_N11390133 diodemacro_ideal X_MAX9075_H2 MAX9075_N11390411 MAX9075_N11390367 MAX9075_N11390141 2 + MAX9075_MAX9075_H2 D_MAX9075_D19 2 MAX9075_N11393433 diodemacro_ideal D_MAX9075_D22 MAX9075_N11390141 MAX9075_N11390367 diodemacro_ideal M_MAX9075_M13 MAX9075_N10115289 MAX9075_N10117341 2 2 NJNT L=1u W=2u M_MAX9075_M11 MAX9075_N10115289 MAX9075_N10117719 2 2 NJNT L=1u W=2u G_MAX9075_G15 5 2 5 2 0.3E-6 .IC V(MAX9075_N11406085 )=0 ****************** .model diodemacro_ideal d(n=0.001) .model diodemacro_mostideal d(IS=1E-12 N=0.000001 BV=35 IBV=1) .model NJNT nmos(VTO=0.5 KP=50E-2) .ends MAX9075 ****************** .subckt MAX9075_MAX9075_FLq 1 2 3 4 F_MAX9075_FLq 3 4 VF_MAX9075_FLq -1 VF_MAX9075_FLq 1 2 0V .ends MAX9075_MAX9075_FLq .subckt MAX9075_MAX9075_H1 1 2 3 4 H_MAX9075_H1 3 4 VH_MAX9075_H1 0.05E3 VH_MAX9075_H1 1 2 0V .ends MAX9075_MAX9075_H1 .subckt MAX9075_MAX9075_H2 1 2 3 4 H_MAX9075_H2 3 4 VH_MAX9075_H2 0.05E3 VH_MAX9075_H2 1 2 0V .ends MAX9075_MAX9075_H2 ****************** * Copyright (c) 2003-2012 Maxim Integrated Products. All Rights Reserved.