* MAX5048A MACROMODEL * ---------------------------- * Revision 1.0 3/2007 * ---------------------------- * The MAX5048A is a high speed MOSFET driver. * ---------------------------- * Connections * 1 = V+ * 2 = P_OUT * 3 = N_OUT * 4 = GND * 5 = IN- * 6 = IN+ *----------------------------- ************************************************** .SUBCKT MAX5048A 1 2 3 4 5 6 X1 2 3 5 6 1 4 MAX5048AD .ENDS MAX5048A ************************************************** ************************************************** .SUBCKT MAX5048AD 1 99 2 3 4 5 ************************************************** *UVLO(3.6V and 400mV hyst) VUV 11 5 3.6V GUV 5 12 POLY(2) 4 11 12 5 0 1M 400U DUV2 5 12 DA CUV 12 5 1P DUV1 12 13 DA VUV1 13 5 1V *************** *UVLO 300nS DELAY EUV 35 5 12 5 1 RUV 35 36 10K DUV3 36 35 DA CUV1 36 5 38.2P *************** CIN1 2 5 2.5P CIN2 3 5 2.5P VHYS 40 5 16 *IN+ (VDD/2 and 1.6V hyst) EVDD1 15 5 4 5 0.5 GINA 5 14 POLY(3) 3 15 14 5 40 5 0 1M 0 0 0 0 0 0 100U DINA1 5 14 DA CINA 14 5 0.1P DINA2 14 13 DA *************** *IN- (VDD/2 and 1.6V hyst) EVDD2 17 5 4 5 0.4 GINB 5 16 POLY(3) 17 2 16 5 40 5 0 1M 0 0 0 0 0 0 100U DINB1 5 16 DA CINB 16 5 0.1P DINB2 16 13 DA *************** *AND FUNC EAND1 18 5 14 5 1 EAND2 19 5 16 5 1 EAND3 23 5 36 5 1 DAND1 20 18 DA DAND2 20 19 DA DAND3 20 23 DA RAND1 13 20 1MEG *************** *PROP DELAY *PROP DELAY EPR 24 5 20 5 2 RTL1 24 25 1000 T1 25 5 26 5 ZO=1000 TD=9N RTL2 26 5 1000 VPR 21 5 0.50 GPR 5 22 POLY(2) 26 21 4 5 0 0 0 0 80U CPR 22 5 0.8P DPR1 5 22 DA DPR2 22 13 DA GPR1 5 27 POLY(2) 22 21 27 5 0 10 100M CPR2 27 5 0.1P DPR3 5 27 DA DPR4 27 13 DA *************** *ISUP RSUP 4 5 12.63K *************** *OUTPUT EMDR 28 5 POLY(2) 13 27 4 5 0 0 0 0 1 MP1 1 31 4 4 MP1 L=0.5U W=204U MN1 99 32 5 5 MN1 L=0.5U W=600U CGS1 31 5 10P CGS2 32 5 10P RG1 28 31 40 DG1 28 31 DB RD2 28 32 40 DG2 32 28 DB CL1 1 5 0.5P CL2 99 5 0.5P ************************************************** .MODEL MP1 PMOS(VTO=-0.7 KP=50E-6) .MODEL MN1 NMOS(VTO=0.7 KP=100E-6) .MODEL DA D(IS=100E-14 N=1M) .MODEL DB D(IS=100E-14) ************************************************** .ENDS MAX5048AD * Copyright (c) 2003-2012 Maxim Integrated Products. All Rights Reserved.