* MAX15024 MACROMODEL * ------------------------------ * Revision 0, 10/2008 * ------------------------------ * The MAX15024 high speed MOSFET gate drivers are capable of operating at frequencies upto 1MHz with large capacitive loads. An integrated adjustable LDO voltage regulator provides gate drive amplitude control and optimization. * ------------------------------ *Note: ** Macro model is developed using the typical device parameters given in the data sheet with 10 volts power supply. Model does not take care of the device non-linearity with temperature variations. Model characteristics may not match actual device behavior at abnormal operating conditions. **************** ** To avoid Convergence problems: * For Transient bias point : ".IC(Node_Name) = initial_guess ". * For Transient analysis : increase ITL4. * ------------------------------ * Connections * 1 = FB/SET * 2 = VCC * 3 = GND * 4 = IN+ * 5 = IN- * 6 = PGND * 7 = N_OUT * 8 = P_OUT * 9 = DRV * 10 = REG **************** .subckt MAX15024 1 2 3 4 5 6 7 8 9 10 D_MAX15024_D9 8 MAX15024_N11867862 diodemacro_ideal C_MAX15024_C11 3 MAX15024_N11776004 500f E_MAX15024_E10 MAX15024_N11723509 4 MAX15024_N11723713 3 0.08 G_MAX15024_G1 2 3 MAX15024_UVLO 3 -90E-6 M_MAX15024_M6 MAX15024_N11757528 VDD MAX15024_N11776004 3 NLVT L=1u + W=200u D_MAX15024_D10 MAX15024_N11867794 8 diodemacro_ideal R_MAX15024_R8 MAX15024_UVLO MAX15024_N11715845 0.01 E_MAX15024_E15 MAX15024_N11757528 3 MAX15024_N11738186 3 1 R_MAX15024_R12 MAX15024_N11911204 MAX15024_N11743942 1k D_MAX15024_CO10_D2 3 MAX15024_N11723709 diodemacro_mostideal G_MAX15024_CO10_G1 MAX15024_N11723709 3 MAX15024_N11723509 + MAX15024_N11723503 -1E6 D_MAX15024_CO10_D1 MAX15024_N11723709 VDD diodemacro_mostideal C_MAX15024_C5 MAX15024_N11715845 3 1p R_MAX15024_LDO_R1 MAX15024_LDO_N11295079 10 713.008k I_MAX15024_LDO_I1 1 3 DC 125nA V_MAX15024_LDO_V6 MAX15024_LDO_N11298030 3 0.22V V_MAX15024_LDO_V3 MAX15024_LDO_N112836390 3 28V M_MAX15024_LDO_M2 MAX15024_LDO_N11283563 MAX15024_LDO_N113171421 3 3 + NMOS L=1u W=2u R_MAX15024_LDO_R2 3 MAX15024_LDO_N11295079 100k E_MAX15024_LDO_E5 MAX15024_LDO_N112836812 3 2 MAX15024_LDO_N112836390 + 10000 E_MAX15024_LDO_E1 MAX15024_LDO_N112834412 3 MAX15024_LDO_N11283563 + MAX15024_LDO_N11294247 13000 E_MAX15024_LDO_E6 MAX15024_LDO_N113171421 3 2 MAX15024_LDO_N113171881 + -2000 M_MAX15024_LDO_M7 10 MAX15024_LDO_N112834412 2 2 PLDO L=1u W=4u E_MAX15024_LDO_E7 MAX15024_LDO_FBN 3 V+ MAX15024_LDO_FB 1 V_MAX15024_LDO_V4 MAX15024_LDO_N113171881 3 4.5V M_MAX15024_LDO_M4 MAX15024_LDO_N11283563 MAX15024_LDO_FBN + MAX15024_LDO_N11295079 3 NLVT L=1u W=2m M_MAX15024_LDO_M3 MAX15024_LDO_N11283563 MAX15024_LDO_FB 1 3 NLVT L=1u + W=2m M_MAX15024_LDO_M1 10 MAX15024_LDO_N112836812 3 3 NMOS L=1u W=2u V_MAX15024_LDO_V5 MAX15024_LDO_N11294247 3 1.23V V_MAX15024_LDO_V7 V+ 3 30V D_MAX15024_LDO_CO1_D2 3 MAX15024_LDO_FB diodemacro_mostideal G_MAX15024_LDO_CO1_G1 MAX15024_LDO_FB 3 1 MAX15024_LDO_N11298030 -1E6 D_MAX15024_LDO_CO1_D1 MAX15024_LDO_FB V+ diodemacro_mostideal E_MAX15024_E11 MAX15024_N11912446 MAX15024_N11742310 MAX15024_N11738186 + 3 1 T_MAX15024_T1 MAX15024_N118010252 3 MAX15024_N11738186 3 Z0=50 TD=14n D_MAX15024_D11 MAX15024_N11871202 MAX15024_N11867862 diodemacro_ideal E_MAX15024_E9 MAX15024_N117158032 2 VINT MAX15024_N11715845 0.06 D_MAX15024_D5 MAX15024_N11873681 MAX15024_N11284232 diodemacro_ideal D_MAX15024_CO11_D2 3 MAX15024_N11723621 diodemacro_mostideal G_MAX15024_CO11_G1 MAX15024_N11723621 3 MAX15024_N11723549 + MAX15024_N11723503 -1E6 D_MAX15024_CO11_D1 MAX15024_N11723621 VDD diodemacro_mostideal D_MAX15024_D12 MAX15024_N11867794 MAX15024_N11871202 diodemacro_ideal C_MAX15024_C7 5 3 10pF D_MAX15024_D6 MAX15024_N11721211 MAX15024_N11873681 diodemacro_ideal I_MAX15024_I1 2 3 DC 0.7mA D_MAX15024_CO9_D2 3 MAX15024_UVLO diodemacro_mostideal G_MAX15024_CO9_G1 MAX15024_UVLO 3 MAX15024_N11715859 + MAX15024_N117158032 -1E6 D_MAX15024_CO9_D1 MAX15024_UVLO VINT diodemacro_mostideal D_MAX15024_CO12_D2 3 MAX15024_N11862937 diodemacro_mostideal G_MAX15024_CO12_G1 MAX15024_N11862937 3 MAX15024_N11723555 + MAX15024_N11723709 -1E6 D_MAX15024_CO12_D1 MAX15024_N11862937 VDD diodemacro_mostideal E_MAX15024_E18 MAX15024_N11755315 3 VDD 3 6 I_MAX15024_Ish1 MAX15024_N11867862 MAX15024_N11867794 DC 4A R_MAX15024_R11 MAX15024_N11912446 MAX15024_N11911204 100k V_MAX15024_V7 VINT 3 5V V_MAX15024_V2 MAX15024_N11723503 3 2V E_MAX15024_E17 VDD 3 VINT MAX15024_UVLO 1 R_MAX15024_R7 MAX15024_N11723621 MAX15024_N11723631 0.01 D_MAX15024_D13 MAX15024_N11912446 MAX15024_N11911204 diodemacro_ideal I_MAX15024_I3 4 3 DC 10nA C_MAX15024_C10 3 MAX15024_N11743942 1f D_MAX15024_D7 7 MAX15024_N11284232 diodemacro_ideal I_MAX15024_I2 5 3 DC 10nA M_MAX15024_M1 MAX15024_N11873681 MAX15024_N11776004 6 6 NGDR L=1u + W=4.8m M_MAX15024_M4 MAX15024_N11743942 MAX15024_N11755315 9 9 PJNT L=1u W=4u C_MAX15024_C4 MAX15024_N11723631 3 0.1n D_MAX15024_D8 MAX15024_N11721211 7 diodemacro_ideal E_MAX15024_E8 MAX15024_N11723549 5 MAX15024_N11723631 3 0.08 M_MAX15024_M2 MAX15024_N11871202 MAX15024_N11743942 9 9 PGDR L=1u + W=3.5m I_MAX15024_Ish2 MAX15024_N11284232 MAX15024_N11721211 DC 8A E_MAX15024_E12 MAX15024_N11742310 3 9 VDD 1 C_MAX15024_C8 4 3 10pF M_MAX15024_M5 VINT MAX15024_UVLO MAX15024_N11776004 3 NLVT L=1u W=200u R_MAX15024_R9 MAX15024_N11723709 MAX15024_N11723713 0.01 E_MAX15024_E16 MAX15024_N118010252 3 MAX15024_N11862937 3 1 V_MAX15024_V5 MAX15024_N11723555 MAX15024_N11723621 0.1mV V_MAX15024_V1 MAX15024_N11715859 3 3.4V C_MAX15024_C6 MAX15024_N11723713 3 0.1n R_MAX15024_R14 3 MAX15024_N11738186 50 .IC V(MAX15024_N11862937 )=0 .IC V(MAX15024_LDO_FB )=0 .IC V(MAX15024_N11738186 )=0 ****************** .model diodemacro_ideal d(n=0.001) .model diodemacro_mostideal d(IS=1E-12 N=0.000001 BV=35 IBV=1) .model PJNT pmos(VTO=-0.2 KP=25E-2) .model PLDO pmos(VTO=-0.5 KP=75E-6) .model PGDR pmos(VTO=-0.5 KP=75E-6) .model NMOS nmos(VTO=0.5 KP=100E-6) .model NLVT nmos(VTO=0.2 KP=100E-6) .model NGDR nmos(VTO=0.5 KP=100E-6) .ends MAX15024 ****************** * Copyright (c) 2003-2012 Maxim Integrated Products. All Rights Reserved.