* MAX6460 MACROMODEL * ------------------------------ * Revision 0, 08/2007 * ------------------------------ * MAX6460 is a High-Voltage, Low-Current Voltage Monitor. * ------------------------------ * Connections * 1 = OUT * 2 = GND * 3 = IN+ * 4 = IN- * 5 = REF * 6 = VCC **************** .subckt MAX6460 1 2 3 4 5 6 X_Max6460_M10 Max6460_N1953570 Max6460_N171447 2 2 nmosmacro R_Max6460_R1 Max6460_N1794740 Max6460_N3730663 72.2Meg X_Max6460_M5 Max6460_N154888 Max6460_N155055 VDD VDD pmosmacro D_Max6460_D8 Max6460_N3714660 Max6460_N3717190 diodemacro_ideal E_Max6460_E2 Max6460_N223690 3 Max6460_N223827 2 1.2E-3 C_Max6460_C1 Max6460_N3730663 2 1p G_Max6460_G1 6 0 6 0 -236.842n X_Max6460_M3 Max6460_N171644 Max6460_N154888 VDD VDD pmosmacro I_Max6460_I1 0 6 DC 855.789nAdc G_Max6460_Comp6460_Gps Max6460_N171447 2 6 2 -1m D_Max6460_Comp6460_D21 Max6460_Comp6460_N6103989 + Max6460_Comp6460_N6150187 diodemacro_ideal D_Max6460_Comp6460_D22 2 Max6460_N171447 diodemacro_ideal G_Max6460_Comp6460_Ga Max6460_N171447 2 Max6460_Comp6460_N6150073 + Max6460_Comp6460_N6150115 -10 G_Max6460_Comp6460_Gcm Max6460_N171447 2 Max6460_Comp6460_N6103989 2 + -1m I_Max6460_Comp6460_I1 Max6460_Comp6460_N6103989 2 DC 0.50005mAdc R_Max6460_Comp6460_R4 2 Max6460_N171447 1k R_Max6460_Comp6460_R5 Max6460_Comp6460_N6150073 + Max6460_Comp6460_N6150197 105 V_Max6460_Comp6460_V2 Max6460_Comp6460_N61502350 Max6460_N223690 4.08mV R_Max6460_Comp6460_R6 Max6460_Comp6460_N6150115 + Max6460_Comp6460_N6150197 105 R_Max6460_Comp6460_R7 Max6460_Comp6460_N6103989 + Max6460_Comp6460_N61502112 1m V_Max6460_Comp6460_V1 Max6460_Comp6460_N6150187 2 0.4Vdc D_Max6460_Comp6460_D20 Max6460_N171447 VDD diodemacro_ideal Q_Max6460_Comp6460_Q1 Max6460_Comp6460_N6150073 4 + Max6460_Comp6460_N61502112 npnmacro1 Q_Max6460_Comp6460_Q2 Max6460_Comp6460_N6150115 + Max6460_Comp6460_N61502350 Max6460_Comp6460_N61502352 npnmacro2 R_Max6460_Comp6460_R8 Max6460_Comp6460_N6103989 + Max6460_Comp6460_N61502352 1m E_Max6460_Comp6460_E1 Max6460_Comp6460_N6150197 2 6 2 1 X_Max6460_M8 Max6460_N1949380 Max6460_N155055 2 2 nmosmacro D_Max6460_D2 Max6460_N171644 Max6460_N3730663 diodemacro_ideal R_Max6460_R4 0 5 50T R_Max6460_R2 Max6460_N171447 Max6460_N223827 1k V_Max6460_V5 VDD 0 5Vdc V_Max6460_V3 Max6460_N2292880 0 2.3Vdc V_Max6460_V1 Max6460_N1543370 0 1.5Vdc X_Max6460_M4 Max6460_N3733447 Max6460_N3730663 VDD VDD pmosmacro D_Max6460_CO8_D2 2 Max6460_N229344 diodemacro_mostideal G_Max6460_CO8_G1 Max6460_N229344 2 6 Max6460_N2292880 -1E-3 R_Max6460_CO8_R1 Max6460_N2292880 6 1G D_Max6460_CO8_D1 Max6460_N229344 VDD diodemacro_mostideal X_Max6460_M6 Max6460_N171644 Max6460_N171447 VDD VDD pmosmacro D_Max6460_D4 2 Max6460_N229374 diodemacro_ideal V_Max6460_V2 Max6460_N1543550 0 4Vdc X_Max6460_M13 Max6460_N3734790 Max6460_N3733993 2 2 nmosmacro G_Max6460_G2 Max6460_N229374 2 Max6460_N229344 2 -1 C_Max6460_C2 Max6460_N223827 2 1p X_Max6460_M9 Max6460_N171644 Max6460_N154888 Max6460_N1953570 2 + nmosmacro I_Max6460_I8 Max6460_N3714656 Max6460_N3714660 DC 7mAdc X_Max6460_M14 Max6460_N3734790 Max6460_N3733993 6 6 pmosmacro X_Max6460_M12 Max6460_N3760605 Max6460_N3734790 2 2 nmosmacro_str D_Max6460_CO6_D2 2 Max6460_N155003 diodemacro_mostideal G_Max6460_CO6_G1 Max6460_N155003 2 Max6460_N1543550 6 -1E-3 R_Max6460_CO6_R1 6 Max6460_N1543550 1G D_Max6460_CO6_D1 Max6460_N155003 VDD diodemacro_mostideal I_Max6460_I10 Max6460_N3759514 Max6460_N3759871 DC 10mAdc E_Max6460_E3 Max6460_N3717042 2 Max6460_N229374 2 1 C_Max6460_C3 2 Max6460_N229374 4.45m D_Max6460_D1 Max6460_N1794740 Max6460_N171644 diodemacro_ideal D_Max6460_D13 1 Max6460_N3759514 diodemacro_ideal R_Max6460_R3 Max6460_N3717190 5 50 D_Max6460_D5 Max6460_N3717042 Max6460_N3714656 diodemacro_ideal X_Max6460_M2 Max6460_N154888 Max6460_N155003 VDD VDD pmosmacro D_Max6460_D14 Max6460_N3759871 1 diodemacro_ideal X_Max6460_M11 Max6460_N3733447 Max6460_N3730663 2 2 nmosmacro D_Max6460_CO7_D2 2 Max6460_N155055 diodemacro_mostideal G_Max6460_CO7_G1 Max6460_N155055 2 6 Max6460_N1543370 -1E-3 R_Max6460_CO7_R1 Max6460_N1543370 6 1G D_Max6460_CO7_D1 Max6460_N155055 VDD diodemacro_mostideal D_Max6460_D3 Max6460_N229374 Max6460_N2293961 diodemacro_ideal D_Max6460_D6 Max6460_N3714660 Max6460_N3717042 diodemacro_ideal X_Max6460_M7 Max6460_N154888 Max6460_N155003 Max6460_N1949380 2 + nmosmacro D_Max6460_D15 Max6460_N3760605 Max6460_N3759514 diodemacro_ideal V_Max6460_V4 Max6460_N2293961 2 2.25Vdc D_Max6460_D7 Max6460_N3717190 Max6460_N3714656 diodemacro_ideal E_Max6460_EP1 Max6460_N3733993 2 POLY(2) Max6460_N3733447 2 6 2 0.0 0.0 + 0.0 0.0 0.2 D_Max6460_D16 Max6460_N3759871 Max6460_N3760605 diodemacro_ideal ****************** .model diodemacro_ideal d(n=0.001 BV=35 IBV=1) .model diodemacro_mostideal d(IS=0.0001 N=0.000001 BV=35 IBV=1) .model diodemacro_nonideal d(IS=1n RS=5 N=1.77 CJO=0.1p BV=35 IBV=1) .model npnmacro1 npn(Bf=9999.6) .model npnmacro2 npn(Bf=10000.4) .ends MAX6460 ****************** ****************** .subckt nmosmacro d g s b m1 d g s b nmos .model nmos nmos(VTO=0.5 KP=100E-6 w=2u l=1u) .ends ********* .subckt pmosmacro d g s b m1 d g s b pmos .model pmos pmos(VTO=-0.5 KP=50E-6 w=4u l=1u) .ends ********* .subckt nmosmacro_str d g s b m1 d g s b nmos .model nmos nmos(VTO=0.5 KP=50E-6 w=13.225u l=1u) .ends ****************** * Copyright (c) 2003-2012 Maxim Integrated Products. All Rights Reserved.