* MAX15025C MACROMODEL * ------------------------------ * Revision 0, 01/2009 * ------------------------------ * The MAX15025 high speed MOSFET gate drivers are capable of operating at frequencies upto 1MHz with large capacitive loads. An integrated adjustable LDO voltage regulator provides gate drive amplitude control and optimization. * ------------------------------ *Note: ** Macro model is developed using the typical device parameters given in the data sheet with 10 volts power supply. Model does not take care of the device non-linearity with temperature variations. Model characteristics may not match actual device behavior at abnormal operating conditions. * ------------------------------ * Connections * 1 = FB/SET * 2 = VCC * 3 = GND * 4 = IN1 * 5 = IN2_ * 6 = PGND * 7 = OUT2 * 8 = OUT1 * 9 = DRV * 10 = REG **************** .subckt MAX15025 1 2 3 4 5 6 7 8 9 10 I_MAX15025_LDO_I1 1 3 DC 125nA R_MAX15025_LDO_R1 MAX15025_LDO_N11318291 10 713.008k R_MAX15025_LDO_R2 3 MAX15025_LDO_N11318291 100k D_MAX15025_LDO_CO1_D2 3 MAX15025_LDO_FB diodemacro_mostideal G_MAX15025_LDO_CO1_G1 MAX15025_LDO_FB 3 1 MAX15025_LDO_N11318611 -1E6 D_MAX15025_LDO_CO1_D1 MAX15025_LDO_FB V+ diodemacro_mostideal M_MAX15025_LDO_M1 10 MAX15025_LDO_N113178991 3 3 NJNT L=1u W=2u E_MAX15025_LDO_E8 MAX15025_LDO_N11318431 3 2 3 1 V_MAX15025_LDO_V5 MAX15025_LDO_N11318277 3 1.23V E_MAX15025_LDO_E1 MAX15025_LDO_N113181911 3 MAX15025_LDO_N11318175 + MAX15025_LDO_N11318277 13000 V_MAX15025_LDO_V6 MAX15025_LDO_N11318611 3 0.22V M_MAX15025_LDO_M7 10 MAX15025_LDO_N113181911 MAX15025_LDO_N11318431 + MAX15025_LDO_N11318431 PLDO L=1u W=4u M_MAX15025_LDO_M3 MAX15025_LDO_N11318175 MAX15025_LDO_FB 1 3 NMOS L=1u + W=2m V_MAX15025_LDO_V3 MAX15025_LDO_N119216960 3 28V E_MAX15025_LDO_E7 MAX15025_LDO_FBN 3 V+ MAX15025_LDO_FB 1 M_MAX15025_LDO_M4 MAX15025_LDO_N11318175 MAX15025_LDO_FBN + MAX15025_LDO_N11318291 3 NMOS L=1u W=2m E_MAX15025_LDO_E5 MAX15025_LDO_N113178991 3 2 MAX15025_LDO_N119216960 + 10000 V_MAX15025_LDO_V7 V+ 3 30V M_MAX15025_M3 MAX15025_N11921133 MAX15025_N119215911 3 3 NMOS L=1u W=2u V_MAX15025_V7 VINT 3 5V V_MAX15025_V3 MAX15025_N119216210 3 28V E_MAX15025_E5 MAX15025_N119215911 3 2 MAX15025_N119216210 10000 E_MAX15025_Chnl2_E15 MAX15025_Chnl2_N12521155 3 + MAX15025_Chnl2_N12521811 3 1 D_MAX15025_Chnl2_CO10_D2 3 MAX15025_Chnl2_N12520639 + diodemacro_mostideal G_MAX15025_Chnl2_CO10_G1 MAX15025_Chnl2_N12520639 3 + MAX15025_Chnl2_N12520879 MAX15025_Chnl2_N12520937 -1E6 D_MAX15025_Chnl2_CO10_D1 MAX15025_Chnl2_N12520639 VDD + diodemacro_mostideal E_MAX15025_Chnl2_E11 MAX15025_Chnl2_N12521127 MAX15025_Chnl2_N12520759 + MAX15025_Chnl2_N12521785 3 1 D_MAX15025_Chnl2_D5 MAX15025_Chnl2_N12521123 MAX15025_Chnl2_N12520551 + diodemacro_ideal E_MAX15025_Chnl2_E17 MAX15025_Chnl2_N125213891 3 VINT VDD 1 R_MAX15025_Chnl2_R8 MAX15025_Chnl2_N12520639 MAX15025_Chnl2_N12521249 + 0.01 D_MAX15025_Chnl2_D6 MAX15025_Chnl2_N12520577 MAX15025_Chnl2_N12521123 + diodemacro_ideal I_MAX15025_Chnl2_I3 5 3 DC 10nA R_MAX15025_Chnl2_R12 MAX15025_Chnl2_N12520635 MAX15025_Chnl2_N12521481 + 1k E_MAX15025_Chnl2_E12 MAX15025_Chnl2_N12520759 3 9 VDD 1 C_MAX15025_Chnl2_C5 MAX15025_Chnl2_N12521249 3 1n D_MAX15025_Chnl2_D7 7 MAX15025_Chnl2_N12520551 diodemacro_ideal C_MAX15025_Chnl2_C8 5 3 10pF G_MAX15025_Chnl2_G1 MAX15025_Chnl2_N12520551 MAX15025_Chnl2_N12520577 + MAX15025_Chnl2_N12521155 3 0.4 C_MAX15025_Chnl2_C11 3 MAX15025_Chnl2_N12521481 15p R_MAX15025_Chnl2_R13 MAX15025_Chnl2_N12520635 MAX15025_Chnl2_N125212610 + 1 D_MAX15025_Chnl2_D8 MAX15025_Chnl2_N12520577 7 diodemacro_ideal M_MAX15025_Chnl2_M1 MAX15025_Chnl2_N12521123 MAX15025_Chnl2_N12521155 6 + 6 NMOS L=1u W=2.2m D_MAX15025_Chnl2_D10 MAX15025_Chnl2_N12521481 MAX15025_Chnl2_N125213130 + diodemacro_ideal I_MAX15025_Chnl2_Ish1 MAX15025_Chnl2_N12520551 MAX15025_Chnl2_N12520577 + DC 2A M_MAX15025_Chnl2_INV1_M1 MAX15025_Chnl2_N12521785 + MAX15025_Chnl2_N12521481 3 3 NMOS L=1u W=0.5m M_MAX15025_Chnl2_INV1_M2 MAX15025_Chnl2_N12521785 + MAX15025_Chnl2_N12521481 VINT VINT PMOS L=1u W=1m V_MAX15025_Chnl2_V2 MAX15025_Chnl2_N12520937 3 2V M_MAX15025_Chnl2_M2 MAX15025_Chnl2_N12521123 MAX15025_Chnl2_N12521127 9 + 9 PLDO L=1u W=1.7m R_MAX15025_Chnl2_R14 MAX15025_Chnl2_N12520635 MAX15025_Chnl2_N125213130 + 1 R_MAX15025_Chnl2_R11 MAX15025_Chnl2_N12520635 MAX15025_Chnl2_N12521361 + 1k C_MAX15025_Chnl2_C12 3 MAX15025_Chnl2_N12521785 1p E_MAX15025_Chnl2_E16 MAX15025_Chnl2_N125208572 3 VDD + MAX15025_Chnl2_N12520639 1 R_MAX15025_Chnl2_R10 MAX15025_Chnl2_N125208572 MAX15025_Chnl2_N12521159 + 1 C_MAX15025_Chnl2_C10 3 MAX15025_Chnl2_N12521361 15p M_MAX15025_Chnl2_INV2_M1 MAX15025_Chnl2_N12521811 + MAX15025_Chnl2_N12521361 3 3 NMOS L=1u W=0.5m M_MAX15025_Chnl2_INV2_M2 MAX15025_Chnl2_N12521811 + MAX15025_Chnl2_N12521361 VINT VINT PMOS L=1u W=1m E_MAX15025_Chnl2_E18 MAX15025_Chnl2_N12520635 3 + MAX15025_Chnl2_N12521159 3 1 D_MAX15025_Chnl2_D9 MAX15025_Chnl2_N125212610 MAX15025_Chnl2_N12521361 + diodemacro_ideal C_MAX15025_Chnl2_C9 3 MAX15025_Chnl2_N12521159 1n C_MAX15025_Chnl2_C13 3 MAX15025_Chnl2_N12521811 1p E_MAX15025_Chnl2_E10 MAX15025_Chnl2_N12520879 5 + MAX15025_Chnl2_N12521249 3 0.06 M_MAX15025_Chnl2_M3 MAX15025_Chnl2_N12521159 MAX15025_Chnl2_N125213891 + 3 3 NJNT L=1u W=2u C_MAX15025_Chnl1_C8 4 3 10pF C_MAX15025_Chnl1_C12 3 MAX15025_Chnl1_N12502491 1p M_MAX15025_Chnl1_INV1_M1 MAX15025_Chnl1_N12502491 + MAX15025_Chnl1_N12487879 3 3 NMOS L=1u W=0.5m M_MAX15025_Chnl1_INV1_M2 MAX15025_Chnl1_N12502491 + MAX15025_Chnl1_N12487879 VINT VINT PMOS L=1u W=1m D_MAX15025_Chnl1_D8 MAX15025_Chnl1_N12449742 8 diodemacro_ideal D_MAX15025_Chnl1_D10 MAX15025_Chnl1_N12487879 MAX15025_Chnl1_N124879231 + diodemacro_ideal D_MAX15025_Chnl1_CO10_D2 3 MAX15025_Chnl1_N12479077 + diodemacro_mostideal G_MAX15025_Chnl1_CO10_G1 MAX15025_Chnl1_N12479077 3 + MAX15025_Chnl1_N11935922 MAX15025_Chnl1_N11936050 -1E6 D_MAX15025_Chnl1_CO10_D1 MAX15025_Chnl1_N12479077 VDD + diodemacro_mostideal R_MAX15025_Chnl1_R10 MAX15025_Chnl1_N12466429 MAX15025_Chnl1_N12468072 + 1 I_MAX15025_Chnl1_Ish1 MAX15025_Chnl1_N12449786 MAX15025_Chnl1_N12449742 + DC 2A E_MAX15025_Chnl1_E15 MAX15025_Chnl1_N11942555 3 + MAX15025_Chnl1_N12502810 3 1 M_MAX15025_Chnl1_M1 MAX15025_Chnl1_N12449732 MAX15025_Chnl1_N11942555 6 + 6 NMOS L=1u W=2.2m E_MAX15025_Chnl1_E11 MAX15025_Chnl1_N11942457 MAX15025_Chnl1_N11935654 + MAX15025_Chnl1_N12502491 3 1 R_MAX15025_Chnl1_R13 MAX15025_Chnl1_N12489906 MAX15025_Chnl1_N124882760 + 1 R_MAX15025_Chnl1_R11 MAX15025_Chnl1_N12489906 MAX15025_Chnl1_N12499027 + 1k M_MAX15025_Chnl1_M2 MAX15025_Chnl1_N12449732 MAX15025_Chnl1_N11942457 9 + 9 PLDO L=1u W=1.7m R_MAX15025_Chnl1_R8 MAX15025_Chnl1_N12479077 MAX15025_Chnl1_N12482057 + 0.01 C_MAX15025_Chnl1_C10 3 MAX15025_Chnl1_N12499027 15p E_MAX15025_Chnl1_E12 MAX15025_Chnl1_N11935654 3 9 VDD 1 I_MAX15025_Chnl1_I3 4 3 DC 10nA C_MAX15025_Chnl1_C5 MAX15025_Chnl1_N12482057 3 1n E_MAX15025_Chnl1_E16 MAX15025_Chnl1_N12466429 3 + MAX15025_Chnl1_N12479077 3 1 D_MAX15025_Chnl1_D9 MAX15025_Chnl1_N124882760 MAX15025_Chnl1_N12499027 + diodemacro_ideal C_MAX15025_Chnl1_C9 3 MAX15025_Chnl1_N12468072 1n E_MAX15025_Chnl1_E18 MAX15025_Chnl1_N12489906 3 + MAX15025_Chnl1_N12468072 3 1 M_MAX15025_Chnl1_M3 MAX15025_Chnl1_N12468072 MAX15025_Chnl1_N124736101 + 3 3 NJNT L=1u W=2u G_MAX15025_Chnl1_G1 MAX15025_Chnl1_N12449786 MAX15025_Chnl1_N12449742 + MAX15025_Chnl1_N11942555 3 0.4 C_MAX15025_Chnl1_C13 3 MAX15025_Chnl1_N12502810 1p D_MAX15025_Chnl1_D5 MAX15025_Chnl1_N12449732 MAX15025_Chnl1_N12449786 + diodemacro_ideal R_MAX15025_Chnl1_R12 MAX15025_Chnl1_N12489906 MAX15025_Chnl1_N12487879 + 1k D_MAX15025_Chnl1_D6 MAX15025_Chnl1_N12449742 MAX15025_Chnl1_N12449732 + diodemacro_ideal R_MAX15025_Chnl1_R14 MAX15025_Chnl1_N12489906 MAX15025_Chnl1_N124879231 + 1 E_MAX15025_Chnl1_E10 MAX15025_Chnl1_N11935922 4 + MAX15025_Chnl1_N12482057 3 0.06 V_MAX15025_Chnl1_V2 MAX15025_Chnl1_N11936050 3 2V M_MAX15025_Chnl1_INV2_M1 MAX15025_Chnl1_N12502810 + MAX15025_Chnl1_N12499027 3 3 NMOS L=1u W=0.5m M_MAX15025_Chnl1_INV2_M2 MAX15025_Chnl1_N12502810 + MAX15025_Chnl1_N12499027 VINT VINT PMOS L=1u W=1m E_MAX15025_Chnl1_E17 MAX15025_Chnl1_N124736101 3 VINT VDD 1 C_MAX15025_Chnl1_C11 3 MAX15025_Chnl1_N12487879 15p D_MAX15025_Chnl1_D7 8 MAX15025_Chnl1_N12449786 diodemacro_ideal I_MAX15025_I1 2 3 DC 0.7mA R_MAX15025_R8 MAX15025_UVLO MAX15025_N11914293 0.01 R_MAX15025_R15 MAX15025_N119145252 MAX15025_N11921133 1k C_MAX15025_C5 MAX15025_N11914293 3 1n V_MAX15025_V1 MAX15025_N11914301 3 3.4V G_MAX15025_G1 2 3 MAX15025_UVLO 3 -90E-6 E_MAX15025_E19 VDD 3 MAX15025_N11921133 3 1 E_MAX15025_E9 MAX15025_N119142612 2 VINT MAX15025_N11914293 0.06 E_MAX15025_E17 MAX15025_N119145252 3 VINT MAX15025_UVLO 1 D_MAX15025_CO9_D2 3 MAX15025_UVLO diodemacro_mostideal G_MAX15025_CO9_G1 MAX15025_UVLO 3 MAX15025_N11914301 + MAX15025_N119142612 -1E6 D_MAX15025_CO9_D1 MAX15025_UVLO VINT diodemacro_mostideal R_R7 7 0 1Meg R_R8 8 0 1Meg .IC V(MAX15025_LDO_FB )=0 .IC V(MAX15025_N11921133 )=0 .IC V(MAX15025_Chnl2_N12520551 )=0 .IC V(MAX15025_Chnl2_N12521159 )=0 .IC V(MAX15025_Chnl1_N12468072 )=0 .IC V(MAX15025_Chnl1_N12449786 )=0 ****************** .model diodemacro_ideal d(n=0.001) .model diodemacro_mostideal d(IS=1E-12 N=0.000001 BV=35 IBV=1) .model PMOS pmos(VTO=-0.5 KP=50E-6) .model PLDO pmos(VTO=-0.5 KP=75E-6) .model NMOS nmos(VTO=0.5 KP=100E-6) .model NJNT nmos(VTO=0.5 KP=50E-2) .ends MAX15025 ****************** * Copyright (c) 2003-2012 Maxim Integrated Products. All Rights Reserved.