* MAX15006A MACROMODEL * ------------------------------ * Revision 0, 11/2007 * ------------------------------ * MAX15006A is an ultra-low quiescent-current linear regulator with an input voltage range 4V to 40V. * ------------------------------ * Connections * 1 = IN * 2 = NC * 3 = NC * 4 = NC * 5 = GND * 6 = NC * 7 = NC * 8 = OUT **************** .subckt MAX15006A 1 2 3 4 5 6 7 8 V_Max15006A_V11 Max15006A_N9380642 Max15006A_N9407721 3.3Vdc V_Max15006A_V8 Max15006A_N9381134 5 1.4Vdc G_Max15006A_G4 Max15006A_N9380206 5 Max15006A_N9380242 5 -1 X_Max15006A_M4 Max15006A_N9402937 Max15006A_N9388475 Max15006A_N9380362 + Max15006A_N9380362 pmosmacro_str D_Max15006A_D15 8 Max15006A_N9380438 diodemacro_ideal G_Max15006A_G5 1 5 Max15006A_N9407721 5 2.24485u G_Max15006A_G3 Max15006A_N9380242 5 Max15006A_N9380230 5 -1 R_Max15006A_R7 5 Max15006A_N9380206 1 C_Max15006A_C5 5 Max15006A_N94009661 1u E_Max15006A_E1 Max15006A_N9381374 5 Max15006A_N93812080 1 5000 D_Max15006A_D16 Max15006A_N9380502 8 diodemacro_ideal R_Max15006A_R10 Max15006A_N94009661 Max15006A_N9401315 0.1m C_Max15006A_C3 5 Max15006A_N9380242 450.886u E_Max15006A_E11 Max15006A_N9380230 5 Max15006A_N93802580 5 1 E_Max15006A_E2 Max15006A_N9381384 5 Max15006A_N93812280 1 -10 G_Max15006A_G8 Max15006A_N9423585 5 Max15006A_N9380230 5 -1 D_Max15006A_D3 Max15006A_N9380242 Max15006A_N93809961 diodemacro_ideal R_Max15006A_R11 Max15006A_N9401315 Max15006A_N9401152 1 V_Max15006A_V10 5 Max15006A_N93802761 1.4Vdc E_Max15006A_E12 Max15006A_N9388475 Max15006A_N9380230 1 5 1 E_Max15006A_E10 Max15006A_N9380362 5 1 5 1 V_Max15006A_V9 Max15006A_N93809961 5 1.2405Vdc V_Max15006A_V3 Max15006A_N93812280 5 40Vdc R_Max15006A_R1 Max15006A_N9380294 Max15006A_N9380642 6545 R_Max15006A_R8 Max15006A_N9381616 Max15006A_N9396132 10k E_Max15006A_E8 Max15006A_N9396132 5 Max15006A_N9380294 + Max15006A_N9380206 5300 X_Max15006A_F1 Max15006A_N9380642 Max15006A_N9380172 1 5 + Max15006_Max15006A_F1 R_Max15006A_R6 Max15006A_N9380230 Max15006A_N9380742 0.01 R_Max15006A_R2 5 Max15006A_N9380294 3955 V_Max15006A_V4 Max15006A_N93812080 5 4.0022Vdc D_Max15006A_CO8_D1 Max15006A_N93802580 Max15006A_N9381134 + diodemacro_mostideal G_Max15006A_CO8_G1 Max15006A_N93802580 Max15006A_N93802761 + Max15006A_N9381076 Max15006A_N9381134 -1E3 D_Max15006A_CO8_D2 Max15006A_N93802761 Max15006A_N93802580 + diodemacro_mostideal X_Max15006A_M1 Max15006A_N9380642 Max15006A_N9402937 Max15006A_N9380362 + Max15006A_N9380362 pmosmacro_reg R_Max15006A_R13 5 Max15006A_N9423585 1 G_Max15006A_G9 Max15006A_N9381172 5 Max15006A_N9423585 5 357.143n V_Max15006A_V12 Max15006A_N9381172 5 14Vdc C_Max15006A_C2 Max15006A_N9380742 5 0.1p G_Max15006A_G7 Max15006A_N9402937 5 Max15006A_N9401152 5 -0.1u X_Max15006A_M2 Max15006A_N9380206 Max15006A_N9381374 5 5 nmosmacro_str C_Max15006A_C4 5 Max15006A_N93974751 0.08u R_Max15006A_R9 Max15006A_N93974751 Max15006A_N9381616 50 I_Max15006A_I2 1 5 DC 10.408uAdc D_Max15006A_D18 5 Max15006A_N9423585 diodemacro_mostideal R_Max15006A_R12 5 Max15006A_N9402937 10Meg X_Max15006A_M3 Max15006A_N9380206 Max15006A_N9381384 5 5 nmosmacro_str I_Max15006A_I10 Max15006A_N9380438 Max15006A_N9380502 DC 80mAdc X_Max15006A_F2 Max15006A_N9380172 Max15006A_N9380178 1 5 + Max15006_Max15006A_F2 E_Max15006A_E7 Max15006A_N9381076 Max15006A_N9381172 Max15006A_N9380742 + 5 -79m E_Max15006A_E9 Max15006A_N9401152 5 Max15006A_N9381616 5 1 D_Max15006A_D17 5 Max15006A_N9380242 diodemacro_mostideal D_Max15006A_D13 Max15006A_N9380178 Max15006A_N9380438 diodemacro_ideal D_Max15006A_D14 Max15006A_N9380502 Max15006A_N9380178 diodemacro_ideal ****************** .model diodemacro_ideal d(n=0.001) .model diodemacro_mostideal d(IS=1E-12 N=0.000001 BV=35 IBV=1) .model diodemacro_nonideal d(IS=1n RS=0.001 N=1.77 CJO=0.1p BV=35 IBV=1) .ends MAX15006A ****************** .subckt Max15006_Max15006A_F1 1 2 3 4 F_Max15006A_F1 3 4 VF_Max15006A_F1 1.592m VF_Max15006A_F1 1 2 0V .ends Max15006_Max15006A_F1 .subckt Max15006_Max15006A_F2 1 2 3 4 F_Max15006A_F2 3 4 VF_Max15006A_F2 1 VF_Max15006A_F2 1 2 0V .ends Max15006_Max15006A_F2 ****************** .subckt pmosmacro_reg d g s b m1 d g s b pmos .model pmos pmos(VTO=-0.5 KP=0.12 w=1u l=1u) .ends *********** .subckt pmosmacro_str d g s b m1 d g s b pmos .model pmos pmos(VTO=-0.5 KP=50E-6 w=50u l=1u) .ends *********** .subckt nmosmacro_str d g s b m1 d g s b nmos .model nmos nmos(VTO=0.5 KP=100E-6 w=20u l=1u) .ends ****************** * Copyright (c) 2003-2012 Maxim Integrated Products. All Rights Reserved.