* MAX15004 MACROMODEL * ------------------------------ * Revision 0, 05/2009 * ------------------------------ * MAX15004 is a high-performance current-mode PWM controller operate at an automative input voltage range from 4.5V to 40V. * ------------------------------ *Note: ** Macro model is developed using the typical device parameters given in the data sheet with 5 volts power supply. Model does not take care of the device non-linearity with temperature variations. Model characteristics may not match actual device behavior at abnormal operating conditions. ** To improve Convergence in Transient simulation, attempt to increase ITL4 & RELTOL. * ------------------------------ * Connections * 1 = IN * 2 = ON/OFF_Bar * 3 = OVI * 4 = SLOPE * 5 = N.C * 6 = RTCT * 7 = SGND * 8 = SYNC * 9 = SS * 10 = FB * 11 = COMP * 12 = CS * 13 = REG5 * 14 = PGND * 15 = OUT * 16 = VCC **************** .subckt MAX15004 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 X_MAX15004_M12 9 MAX15004_OVC 7 7 nmosmacro_giant V_MAX15004_RefAmp_V18 MAX15004_RefAmp_N120107260 7 1.1V D_MAX15004_RefAmp_D25 MAX15004_RefAmp_N120109960 + MAX15004_RefAmp_N120109961 diodemacro_ideal I_MAX15004_RefAmp_I7 7 9 DC 15uA E_MAX15004_RefAmp_E19 MAX15004_RefAmp_N120109960 7 + MAX15004_RefAmp_N12011068 7 1 C_MAX15004_RefAmp_C13 7 MAX15004_RefAmp_N12013713 1n E_MAX15004_RefAmp_E18 MAX15004_N12134634 7 MAX15004_RefAmp_N12013713 + VCC5 -1 D_MAX15004_RefAmp_CO1_D2 7 MAX15004_RefAmp_N12011068 + diodemacro_mostideal G_MAX15004_RefAmp_CO1_G1 MAX15004_RefAmp_N12011068 7 9 + MAX15004_RefAmp_N120107260 -1E6 D_MAX15004_RefAmp_CO1_D1 MAX15004_RefAmp_N12011068 VCC5 + diodemacro_mostideal C_MAX15004_RefAmp_Css 7 9 1p D_MAX15004_RefAmp_D9 9 MAX15004_RefAmp_N120108541 diodemacro_ideal V_MAX15004_RefAmp_V17 MAX15004_RefAmp_N120108541 7 1.228V R_MAX15004_RefAmp_R1 MAX15004_RefAmp_N12013713 + MAX15004_RefAmp_N120109961 1 X_MAX15004_NAND2_M4 MAX15004_NAND2_N6953533 MAX15004_N11692761 7 7 + nmosmacro X_MAX15004_NAND2_M1 MAX15004_N12126774 MAX15004_ILIMIT VCC5 VCC5 + pmosmacro X_MAX15004_NAND2_M2 MAX15004_N12126774 MAX15004_N11692761 VCC5 VCC5 + pmosmacro X_MAX15004_NAND2_M3 MAX15004_N12126774 MAX15004_ILIMIT + MAX15004_NAND2_N6953533 7 nmosmacro V_MAX15004_V14 MAX15004_N116923650 7 0.305V R_MAX15004_R10 MAX15004_N11692843 7 100k R_MAX15004_SlopeComp_R9 7 4 1Meg D_MAX15004_SlopeComp_D2 4 VCC5 diodemacro_ideal D_MAX15004_SlopeComp_D3 7 4 diodemacro_ideal I_MAX15004_SlopeComp_I8 7 4 DC 2.5uA G_MAX15004_SlopeComp_G2 4 7 MAX15004_CLKSHOT 7 1 V_MAX15004_V10 VCC5 7 5V R_MAX15004_LDO7_4_R1 MAX15004_LDO7_4_N02006 16 6.172k E_MAX15004_LDO7_4_E6 MAX15004_LDO7_4_N94047521 14 1 + MAX15004_LDO7_4_N94048111 -2000 R_MAX15004_LDO7_4_R2 14 MAX15004_LDO7_4_N02006 1.228k E_MAX15004_LDO7_4_E4 MAX15004_LDO7_4_N02529 14 1 14 1 V_MAX15004_LDO7_4_V3 MAX15004_LDO7_4_N93928791 14 40V X_MAX15004_LDO7_4_M3 16 MAX15004_LDO7_4_N93918741 14 14 nmosmacro_str E_MAX15004_LDO7_4_E5 MAX15004_LDO7_4_N93918741 14 1 + MAX15004_LDO7_4_N93928791 1000 E_MAX15004_LDO7_4_E1 MAX15004_LDO7_4_N016601 14 MAX15004_LDO7_4_N02006 + MAX15004_N11693359 6000 V_MAX15004_LDO7_4_V4 MAX15004_LDO7_4_N94048111 14 4.5V X_MAX15004_LDO7_4_M4 16 MAX15004_LDO7_4_N94047521 14 14 nmosmacro_str X_MAX15004_LDO7_4_M1 16 MAX15004_LDO7_4_N016601 MAX15004_LDO7_4_N02529 + MAX15004_LDO7_4_N02529 pmosmacro_reg1 D_MAX15004_CO11_D2 7 MAX15004_ILIMIT diodemacro_mostideal G_MAX15004_CO11_G1 MAX15004_ILIMIT 7 MAX15004_N116923650 12 -1E6 D_MAX15004_CO11_D1 MAX15004_ILIMIT VCC5 diodemacro_mostideal E_MAX15004_Monoshot_E14 MAX15004_Monoshot_N120126141 7 MAX15004_CLK 7 1 C_MAX15004_Monoshot_C14 7 MAX15004_Monoshot_N120124221 100p C_MAX15004_Monoshot_C12 7 MAX15004_Monoshot_N12012670 1n X_MAX15004_Monoshot_NOR1_M3 MAX15004_Monoshot_NOR1_N6954955 + MAX15004_Monoshot_N12012670 VCC5 VCC5 pmosmacro_str X_MAX15004_Monoshot_NOR1_M2 MAX15004_Monoshot_N120124221 + MAX15004_CLKSHOT 7 7 nmosmacro_str X_MAX15004_Monoshot_NOR1_M4 MAX15004_Monoshot_N120124221 + MAX15004_CLKSHOT MAX15004_Monoshot_NOR1_N6954955 VCC5 pmosmacro_str X_MAX15004_Monoshot_NOR1_M1 MAX15004_Monoshot_N120124221 + MAX15004_Monoshot_N12012670 7 7 nmosmacro_str C_MAX15004_Monoshot_NOR1_C1 7 MAX15004_Monoshot_NOR1_N6954955 10p C_MAX15004_Monoshot_C1 MAX15004_Monoshot_N120124221 + MAX15004_Monoshot_N12012562 1n R_MAX15004_Monoshot_R4 MAX15004_Monoshot_N12012562 VCC5 200 D_MAX15004_Monoshot_D1 MAX15004_Monoshot_N12012562 VCC5 + diodemacro_ideal X_MAX15004_Monoshot_INV2_M1 MAX15004_CLKSHOT + MAX15004_Monoshot_N12012562 7 7 nmosmacro X_MAX15004_Monoshot_INV2_M2 MAX15004_CLKSHOT + MAX15004_Monoshot_N12012562 VCC5 VCC5 pmosmacro C_MAX15004_Monoshot_C11 7 MAX15004_CLKSHOT 1p R_MAX15004_Monoshot_R5 MAX15004_Monoshot_N120126141 + MAX15004_Monoshot_N12012670 1 D_MAX15004_CO12_D2 7 MAX15004_N11692761 diodemacro_mostideal G_MAX15004_CO12_G1 MAX15004_N11692761 7 MAX15004_N11692689 12 -1E6 D_MAX15004_CO12_D1 MAX15004_N11692761 VCC5 diodemacro_mostideal R_MAX15004_LDO5_R2 7 MAX15004_LDO5_N9401973 1.228k E_MAX15004_LDO5_E1 MAX15004_LDO5_N94018651 7 MAX15004_LDO5_N9401973 + MAX15004_N11694521 2000 E_MAX15004_LDO5_E4 MAX15004_LDO5_N9402035 7 16 7 1 X_MAX15004_LDO5_M1 13 MAX15004_LDO5_N94018651 MAX15004_LDO5_N9402035 + MAX15004_LDO5_N9402035 pmosmacro_reg2 R_MAX15004_LDO5_R1 MAX15004_LDO5_N9401973 13 3.722k E_MAX15004_E6 MAX15004_OFF 7 MAX15004_N11693481 7 100 E_MAX15004_E15 MAX15004_N12091323 7 MAX15004_UVB VCC5 -100 E_MAX15004_FFLogic_E12 MAX15004_FFLogic_N120415672 7 VCC5 7 1 E_MAX15004_FFLogic_E13 MAX15004_FFLogic_N120415311 7 VCC5 7 1 R_MAX15004_FFLogic_R3 MAX15004_FFLogic_N120415672 + MAX15004_FFLogic_N12041515 1 X_MAX15004_FFLogic_M9 MAX15004_FFLogic_N12041515 + MAX15004_FFLogic_N12041483 7 7 nmosmacro_giant X_MAX15004_FFLogic_M11 MAX15004_FFLogic_N12041483 + MAX15004_FFLogic_N12041515 7 7 nmosmacro_giant X_MAX15004_FFLogic_NAND1_M4 MAX15004_FFLogic_NAND1_N6953533 + MAX15004_FFLogic_N12041483 7 7 nmosmacro X_MAX15004_FFLogic_NAND1_M1 MAX15004_N12090903 MAX15004_CLK VCC5 VCC5 + pmosmacro X_MAX15004_FFLogic_NAND1_M2 MAX15004_N12090903 + MAX15004_FFLogic_N12041483 VCC5 VCC5 pmosmacro X_MAX15004_FFLogic_NAND1_M3 MAX15004_N12090903 MAX15004_CLK + MAX15004_FFLogic_NAND1_N6953533 7 nmosmacro X_MAX15004_FFLogic_M7 MAX15004_FFLogic_N12041483 MAX15004_N12126774 7 7 + nmosmacro_giant C_MAX15004_FFLogic_C8 7 MAX15004_FFLogic_N12041515 1p X_MAX15004_FFLogic_M8 MAX15004_FFLogic_N12041515 MAX15004_CLKSHOT 7 7 + nmosmacro_giant R_MAX15004_FFLogic_R2 MAX15004_FFLogic_N120415311 + MAX15004_FFLogic_N12041483 1 X_MAX15004_INV3_M1 MAX15004_N12120283 MAX15004_ILIMIT 7 7 nmosmacro X_MAX15004_INV3_M2 MAX15004_N12120283 MAX15004_ILIMIT VCC5 VCC5 + pmosmacro C_MAX15004_C9 7 MAX15004_N11692761 1n X_MAX15004_M13 9 MAX15004_N11960772 7 7 nmosmacro_giant E_MAX15004_E3 MAX15004_N12183400 7 MAX15004_CLKSHOT 7 1 R_MAX15004_R11 MAX15004_N12122585 MAX15004_N11692843 200k X_MAX15004_Hiccup_M3 MAX15004_Hiccup_N12247589 + MAX15004_Hiccup_N12247439 7 7 nmosmacro_str C_MAX15004_Hiccup_C1 MAX15004_Hiccup_N122478152 + MAX15004_Hiccup_N12247973 1n X_MAX15004_Hiccup_M11 MAX15004_Hiccup_N12247735 + MAX15004_Hiccup_N122476371 MAX15004_Hiccup_N12248311 MAX15004_Hiccup_N12248311 + pmosmacro D_MAX15004_Hiccup_CO3_D2 7 MAX15004_Hiccup_N12248119 + diodemacro_mostideal G_MAX15004_Hiccup_CO3_G1 MAX15004_Hiccup_N12248119 7 + MAX15004_Hiccup_N12247589 MAX15004_Hiccup_N12248167 -1E6 D_MAX15004_Hiccup_CO3_D1 MAX15004_Hiccup_N12248119 VCC5 + diodemacro_mostideal R_MAX15004_Hiccup_R1 MAX15004_Hiccup_N12247973 VCC5 50 D_MAX15004_Hiccup_D3 7 MAX15004_Hiccup_N12247283 diodemacro_ideal C_MAX15004_Hiccup_C10 7 MAX15004_Hiccup_N12247315 1p X_MAX15004_Hiccup_M2 MAX15004_Hiccup_N12247589 MAX15004_N12134634 7 7 + nmosmacro_giant D_MAX15004_Hiccup_D1 MAX15004_Hiccup_N12247973 VCC5 diodemacro_ideal X_MAX15004_Hiccup_M12 MAX15004_Hiccup_N12247735 MAX15004_N11960772 + MAX15004_Hiccup_N12248659 MAX15004_Hiccup_N12248659 pmosmacro E_MAX15004_Hiccup_E4 MAX15004_Hiccup_N12247439 7 + MAX15004_Hiccup_N12247315 7 100 E_MAX15004_Hiccup_E5 MAX15004_Hiccup_N12248659 7 MAX15004_N12120283 7 1 D_MAX15004_Hiccup_CO1_D2 7 MAX15004_Hiccup_N12248595 + diodemacro_mostideal G_MAX15004_Hiccup_CO1_G1 MAX15004_Hiccup_N12248595 7 + MAX15004_Hiccup_N12247589 MAX15004_Hiccup_N12248465 -1E6 D_MAX15004_Hiccup_CO1_D1 MAX15004_Hiccup_N12248595 VCC5 + diodemacro_mostideal X_MAX15004_Hiccup_INV1_M1 MAX15004_Hiccup_N12247477 + MAX15004_Hiccup_N12247973 7 7 nmosmacro X_MAX15004_Hiccup_INV1_M2 MAX15004_Hiccup_N12247477 + MAX15004_Hiccup_N12247973 VCC5 VCC5 pmosmacro C_MAX15004_Hiccup_C2 7 MAX15004_Hiccup_N122478152 10p E_MAX15004_Hiccup_E1 MAX15004_Hiccup_N12247789 7 + MAX15004_Hiccup_N12248595 7 104.1E-3 C_MAX15004_Hiccup_C6 MAX15004_N11960772 7 1u T_MAX15004_Hiccup_T1 MAX15004_N12183400 7 MAX15004_Hiccup_N12247515 7 + Z0=50 TD=50n E_MAX15004_Hiccup_E6 MAX15004_Hiccup_N12248311 7 MAX15004_CLK 7 1 G_MAX15004_Hiccup_G2 MAX15004_Hiccup_N12247283 7 + MAX15004_Hiccup_N12247515 7 -1 X_MAX15004_Hiccup_M4 MAX15004_Hiccup_N12247283 MAX15004_N12183400 + MAX15004_Hiccup_N12247315 7 nmosmacro_lvt V_MAX15004_Hiccup_V4 MAX15004_Hiccup_N122480793 7 520.6mV R_MAX15004_Hiccup_R7 7 MAX15004_Hiccup_N12247515 50 C_MAX15004_Hiccup_C4 7 MAX15004_Hiccup_N12248595 1n G_MAX15004_Hiccup_G1 MAX15004_Hiccup_N12247589 7 + MAX15004_Hiccup_N12247477 7 -7E-3 G_MAX15004_Hiccup_G3 MAX15004_Hiccup_N12247283 7 + MAX15004_Hiccup_N12247477 7 1 C_MAX15004_Hiccup_C3 7 MAX15004_Hiccup_N12247589 1u V_MAX15004_Hiccup_V3 MAX15004_Hiccup_N12248465 7 6.5mV X_MAX15004_Hiccup_INV2_M1 MAX15004_Hiccup_N122476371 MAX15004_N11960772 + 7 7 nmosmacro X_MAX15004_Hiccup_INV2_M2 MAX15004_Hiccup_N122476371 MAX15004_N11960772 + VCC5 VCC5 pmosmacro C_MAX15004_Hiccup_C8 7 MAX15004_Hiccup_N12247283 100p C_MAX15004_Hiccup_C9 7 MAX15004_Hiccup_N12247735 1p X_MAX15004_Hiccup_NOR1_M3 MAX15004_Hiccup_NOR1_N6954955 + MAX15004_Hiccup_N12247735 VCC5 VCC5 pmosmacro_str X_MAX15004_Hiccup_NOR1_M2 MAX15004_Hiccup_N122478152 + MAX15004_Hiccup_N12247477 7 7 nmosmacro_str X_MAX15004_Hiccup_NOR1_M4 MAX15004_Hiccup_N122478152 + MAX15004_Hiccup_N12247477 MAX15004_Hiccup_NOR1_N6954955 VCC5 pmosmacro_str X_MAX15004_Hiccup_NOR1_M1 MAX15004_Hiccup_N122478152 + MAX15004_Hiccup_N12247735 7 7 nmosmacro_str C_MAX15004_Hiccup_NOR1_C1 7 MAX15004_Hiccup_NOR1_N6954955 10p C_MAX15004_Hiccup_C5 7 MAX15004_Hiccup_N12248213 10p C_MAX15004_Hiccup_C7 7 MAX15004_Hiccup_N12247477 0.5p E_MAX15004_Hiccup_E2 MAX15004_Hiccup_N12248167 + MAX15004_Hiccup_N122480793 MAX15004_Hiccup_N12248213 7 -104.1E-3 D_MAX15004_Hiccup_D2 MAX15004_Hiccup_N12247283 VCC5 diodemacro_ideal X_MAX15004_Hiccup_M1 MAX15004_Hiccup_N12247589 + MAX15004_Hiccup_N12248119 7 7 nmosmacro_giant D_MAX15004_Hiccup_CO2_D2 7 MAX15004_N11960772 diodemacro_mostideal G_MAX15004_Hiccup_CO2_G1 MAX15004_N11960772 7 MAX15004_Hiccup_N12247789 + MAX15004_Hiccup_N12247589 -1E6 D_MAX15004_Hiccup_CO2_D1 MAX15004_N11960772 VCC5 diodemacro_mostideal R_MAX15004_Hiccup_R3 MAX15004_Hiccup_N12248119 + MAX15004_Hiccup_N12248213 200 V_MAX15004_UVLO_V8 MAX15004_UVLO_N118839491 14 3.5V C_MAX15004_UVLO_C6 MAX15004_UVB 14 10u R_MAX15004_UVLO_R6 MAX15004_UVB MAX15004_UVLO_N11883969 1 C_MAX15004_UVLO_C2 MAX15004_UVLO_N11883969 14 1p E_MAX15004_UVLO_E7 MAX15004_UVLO_N11883921 16 MAX15004_UVLO_N11883969 + 14 0.1 D_MAX15004_UVLO_CO8_D2 14 MAX15004_UVB diodemacro_mostideal G_MAX15004_UVLO_CO8_G1 MAX15004_UVB 14 MAX15004_UVLO_N11883921 + MAX15004_UVLO_N118839491 -1E6 D_MAX15004_UVLO_CO8_D1 MAX15004_UVB VCC5 diodemacro_mostideal D_MAX15004_D24 11 MAX15004_N12122585 diodemacro_ideal X_MAX15004_NOR4_M5 MAX15004_N12094848 MAX15004_N12091323 7 7 + nmosmacro_str X_MAX15004_NOR4_M6 MAX15004_N12094848 MAX15004_N12090903 7 7 + nmosmacro_str X_MAX15004_NOR4_M3 MAX15004_N12094848 MAX15004_OFF 7 7 nmosmacro_str X_MAX15004_NOR4_M4 MAX15004_N12094848 MAX15004_OVC 7 7 nmosmacro_str E_MAX15004_E17 MAX15004_N11692689 MAX15004_N11692843 4 7 -1 M_MAX15004_Oscillator_M28 MAX15004_Oscillator_N12515647 + MAX15004_Oscillator_N12515667 MAX15004_Oscillator_N12515395 7 NSWT L=1u W=2u D_MAX15004_Oscillator_D2 MAX15004_Oscillator_N12515769 + MAX15004_Oscillator_N12515907 diodemacro_ideal E_MAX15004_Oscillator_E5 MAX15004_Oscillator_N125155690 7 + MAX15004_Oscillator_N11270253 7 1 E_MAX15004_Oscillator_E4 MAX15004_Oscillator_N112777641 7 VCC5 7 1 M_MAX15004_Oscillator_M6 MAX15004_CLK MAX15004_Oscillator_N12515677 + MAX15004_Oscillator_N12515653 7 NSWT L=1u W=2u E_MAX15004_Oscillator_E1 MAX15004_Oscillator_N112290890 7 VCC5 7 0.1 C_MAX15004_Oscillator_C11 7 MAX15004_Oscillator_N12515395 1p C_MAX15004_Oscillator_C1 7 MAX15004_Oscillator_N11279412 1n R_MAX15004_Oscillator_R1 MAX15004_Oscillator_N112685221 + MAX15004_Oscillator_N11229001 1k X_MAX15004_Oscillator_M4 MAX15004_Oscillator_N11270253 + MAX15004_Oscillator_N11277938 7 7 nmosmacro_giant X_MAX15004_Oscillator_M3 MAX15004_Oscillator_N11270253 + MAX15004_Oscillator_N11229001 7 7 nmosmacro_giant C_MAX15004_Oscillator_C12 7 MAX15004_Oscillator_N12515653 1p X_MAX15004_Oscillator_M1 MAX15004_Oscillator_N11229001 + MAX15004_Oscillator_N11270253 7 7 nmosmacro_giant E_MAX15004_Oscillator_E2 MAX15004_Oscillator_N112291091 7 VCC5 7 0.55 X_MAX15004_Oscillator_M5 MAX15004_Oscillator_N11229001 + MAX15004_Oscillator_N11279412 7 7 nmosmacro_giant R_MAX15004_Oscillator_R5 MAX15004_Oscillator_N12515769 7 1k D_MAX15004_Oscillator_D1 MAX15004_Oscillator_N12515907 + MAX15004_Oscillator_N12515417 diodemacro_ideal C_MAX15004_Oscillator_C2 7 MAX15004_Oscillator_N11229001 1p R_MAX15004_Oscillator_R2 MAX15004_Oscillator_N112777641 + MAX15004_Oscillator_N11270253 1k D_MAX15004_Oscillator_CO1_D2 7 MAX15004_Oscillator_N11279412 + diodemacro_mostideal G_MAX15004_Oscillator_CO1_G1 MAX15004_Oscillator_N11279412 7 + MAX15004_Oscillator_N112290890 6 -1E6 D_MAX15004_Oscillator_CO1_D1 MAX15004_Oscillator_N11279412 VCC5 + diodemacro_mostideal E_MAX15004_Oscillator_E36 MAX15004_Oscillator_N12515647 7 VCC5 + MAX15004_Oscillator_N12515653 1 R_MAX15004_Oscillator_R3 MAX15004_Oscillator_N12515417 7 1k X_MAX15004_Oscillator_M2 MAX15004_Oscillator_N11270253 8 7 7 + nmosmacro_giant E_MAX15004_Oscillator_E29 MAX15004_Oscillator_N12515677 7 + MAX15004_Oscillator_N12515769 7 -1.2 E_MAX15004_Oscillator_E3 MAX15004_Oscillator_N112685221 7 VCC5 7 1 D_MAX15004_Oscillator_CO2_D2 7 MAX15004_Oscillator_N11277938 + diodemacro_mostideal G_MAX15004_Oscillator_CO2_G1 MAX15004_Oscillator_N11277938 7 6 + MAX15004_Oscillator_N112291091 -1E6 D_MAX15004_Oscillator_CO2_D1 MAX15004_Oscillator_N11277938 VCC5 + diodemacro_mostideal T_MAX15004_Oscillator_T1 MAX15004_Oscillator_N125155690 7 + MAX15004_Oscillator_N12515687 7 Z0=50 TD=50E-9 E_MAX15004_Oscillator_E28 MAX15004_Oscillator_N12515667 7 + MAX15004_Oscillator_N12515417 7 1.2 E_MAX15004_Oscillator_E34 MAX15004_CLK 7 MAX15004_Oscillator_N12515395 + 7 1 G_MAX15004_Oscillator_G1 6 7 MAX15004_Oscillator_N11229001 7 + 0.26666667E-3 C_MAX15004_Oscillator_C3 7 MAX15004_Oscillator_N11277938 1n R_MAX15004_Oscillator_R4 7 MAX15004_Oscillator_N12515687 50 E_MAX15004_Oscillator_E27 MAX15004_Oscillator_N12515907 7 + MAX15004_Oscillator_N11270253 MAX15004_Oscillator_N12515687 1 E_MAX15004_E5 MAX15004_N11693359 14 MAX15004_N11693481 VCC5 -0.2456 E_MAX15004_OPDriver_E1 MAX15004_OPDriver_N120145481 7 16 7 1 C_MAX15004_OPDriver_C7 14 15 1p X_MAX15004_OPDriver_M1 15 MAX15004_OPDriver_N12014468 14 14 + nmosmacro_op X_MAX15004_OPDriver_M2 15 MAX15004_OPDriver_N12014468 16 16 + pmosmacro_op D_MAX15004_OPDriver_Z1 14 16 Zener C_MAX15004_OPDriver_C3 14 MAX15004_OPDriver_N12014468 10p X_MAX15004_OPDriver_INV1_M1 MAX15004_OPDriver_N12014468 + MAX15004_N12094848 7 7 nmosmacro X_MAX15004_OPDriver_INV1_M2 MAX15004_OPDriver_N12014468 + MAX15004_N12094848 16 16 pmosmacro R_MAX15004_OPDriver_R1 MAX15004_OPDriver_N120145481 MAX15004_N12094848 + 1k C_MAX15004_C10 7 MAX15004_ILIMIT 1n X_MAX15004_M10 9 MAX15004_OFF 7 7 nmosmacro_giant D_MAX15004_ONOFFOVI_CO10_D2 7 MAX15004_N11694163 diodemacro_mostideal G_MAX15004_ONOFFOVI_CO10_G1 MAX15004_N11694163 7 + MAX15004_ONOFFOVI_N11695495 MAX15004_ONOFFOVI_N11695263 -1E6 D_MAX15004_ONOFFOVI_CO10_D1 MAX15004_N11694163 VCC5 + diodemacro_mostideal V_MAX15004_ONOFFOVI_V9 MAX15004_ONOFFOVI_N11695263 7 1.228V R_MAX15004_ONOFFOVI_R7 MAX15004_N11694163 MAX15004_ONOFFOVI_N11695591 + 0.01 C_MAX15004_ONOFFOVI_C4 MAX15004_ONOFFOVI_N11695591 7 0.1p E_MAX15004_ONOFFOVI_E8 MAX15004_ONOFFOVI_N11695495 3 + MAX15004_ONOFFOVI_N11695591 7 0.025 I_MAX15004_ONOFFOVI_I5 3 7 DC 0.5uA R_MAX15004_ONOFFOVI_R8 MAX15004_N11693481 MAX15004_ONOFFOVI_N11695713 + 0.01 I_MAX15004_ONOFFOVI_I6 2 7 DC 0.5uA C_MAX15004_ONOFFOVI_C5 MAX15004_ONOFFOVI_N11695713 VCC5 0.1p E_MAX15004_ONOFFOVI_E9 MAX15004_ONOFFOVI_N11695315 2 + MAX15004_ONOFFOVI_N11695713 VCC5 -0.015 D_MAX15004_ONOFFOVI_CO9_D2 7 MAX15004_N11693481 diodemacro_mostideal G_MAX15004_ONOFFOVI_CO9_G1 MAX15004_N11693481 7 + MAX15004_ONOFFOVI_N11695263 MAX15004_ONOFFOVI_N11695315 -1E6 D_MAX15004_ONOFFOVI_CO9_D1 MAX15004_N11693481 VCC5 diodemacro_mostideal + E_MAX15004_E4 MAX15004_N11694521 7 MAX15004_UVB 7 0.350857 D_MAX15004_EAMP_D3 MAX15004_EAMP_VGBW MAX15004_EAMP_N9799460 + diodemacro_ideal I_MAX15004_EAMP_Ish MAX15004_EAMP_N9815158 MAX15004_EAMP_N9815325 DC + 5.5mA D_MAX15004_EAMP_D4 MAX15004_EAMP_N9799352 MAX15004_EAMP_VGBW + diodemacro_ideal C_MAX15004_EAMP_Cpm 7 MAX15004_EAMP_N9798418 26.6534n D_MAX15004_EAMP_Ds1 MAX15004_EAMP_VSH MAX15004_EAMP_N97990281 + diodemacro_ideal I_MAX15004_EAMP_Ifb 10 7 DC 300nA G_MAX15004_EAMP_Gpm MAX15004_EAMP_N9798418 7 MAX15004_EAMP_VGBW 7 -1 R_MAX15004_EAMP_Rpm 7 MAX15004_EAMP_N9798418 1 D_MAX15004_EAMP_Ds2 MAX15004_EAMP_N97991900 MAX15004_EAMP_VSH + diodemacro_ideal D_MAX15004_EAMP_D5 MAX15004_EAMP_VSH MAX15004_EAMP_N9815158 + diodemacro_ideal D_MAX15004_EAMP_D6 MAX15004_EAMP_N9815325 MAX15004_EAMP_VSH + diodemacro_ideal V_MAX15004_EAMP_Vs2 MAX15004_EAMP_N97991900 7 0.1V I_MAX15004_EAMP_Isr MAX15004_EAMP_N9799460 MAX15004_EAMP_N9799352 DC + 49.736mA V_MAX15004_EAMP_Voff MAX15004_EAMP_N9798808 10 5mV G_MAX15004_EAMP_Gg MAX15004_EAMP_VM 7 9 MAX15004_EAMP_N9798808 -1 R_MAX15004_EAMP_Rg 7 MAX15004_EAMP_VM 100k D_MAX15004_EAMP_D7 11 MAX15004_EAMP_N9815158 diodemacro_ideal C_MAX15004_EAMP_Cgbw 7 MAX15004_EAMP_VGBW 99.472n V_MAX15004_EAMP_Vs1 VCC5 MAX15004_EAMP_N97990281 0.2V D_MAX15004_EAMP_D8 MAX15004_EAMP_N9815325 11 diodemacro_ideal E_MAX15004_EAMP_E1 MAX15004_EAMP_N98134950 7 MAX15004_EAMP_N9798418 7 1 D_MAX15004_EAMP_D1 MAX15004_EAMP_VM MAX15004_EAMP_N9799460 + diodemacro_ideal R_MAX15004_EAMP_Ro MAX15004_EAMP_VSH MAX15004_EAMP_N98134950 1 D_MAX15004_EAMP_D2 MAX15004_EAMP_N9799352 MAX15004_EAMP_VM + diodemacro_ideal E_MAX15004_E10 MAX15004_OVC 7 MAX15004_N11694163 7 100 .IC V(9 )=0 .IC V(MAX15004_FFLogic_N12041515 )=0 .IC V(MAX15004_N12091323 )=0 .IC V(4 )=0 .IC V(MAX15004_Hiccup_N12247589 )=0 .IC V(MAX15004_Hiccup_N12247283 )=0 .IC V(MAX15004_Hiccup_N12247735 )=0 .IC V(6 )=0 .IC V(MAX15004_Oscillator_N12515395 )=0 .IC V(MAX15004_Oscillator_N11229001 )=0 .NODESET V([MAX15004_Oscillator_N11270253 ])=5 .IC V(MAX15004_CLKSHOT )=0 .IC V(MAX15004_N12094848 )=0 ****************** .model diodemacro_ideal d(n=0.001) .model diodemacro_mostideal d(IS=1E-12 N=0.000001 BV=35 IBV=1) .model zener d(IS=0.5uA RS=0.001 BV=10 IBV=0.5UA) .model NSWT nmos(VTO=0.1 KP=100E-5) .ends MAX15004 ****************** .subckt pmosmacro d g s b m1 d g s b pmos .model pmos pmos(VTO=-0.5 KP=50E-6 w=4u l=1u) .ends *********** .subckt pmosmacro_str d g s b m1 d g s b pmos .model pmos pmos(VTO=-0.5 KP=50E-6 w=100u l=1u) .ends *********** .subckt pmosmacro_op d g s b m1 d g s b pmos .model pmos pmos(VTO=-0.5 KP=0.75E-3 w=100u l=1u) .ends *********** .subckt pmosmacro_reg1 d g s b m1 d g s b pmos .model pmos pmos(VTO=-0.5 KP=10m w=2u l=1u) .ends *********** .subckt pmosmacro_reg2 d g s b m1 d g s b pmos .model pmos pmos(VTO=-0.5 KP=7.5m w=2u l=1u) .ends *********** .subckt nmosmacro d g s b m1 d g s b nmos .model nmos nmos(VTO=0.5 KP=100E-6 w=2u l=1u) .ends *********** .subckt nmosmacro_str d g s b m1 d g s b nmos .model nmos nmos(VTO=0.5 KP=100E-6 w=100u l=1u) .ends *********** .subckt nmosmacro_giant d g s b m1 d g s b nmos .model nmos nmos(VTO=0.5 KP=50E-2 w=200u l=1u) .ends *********** .subckt nmosmacro_op d g s b m1 d g s b nmos .model nmos nmos(VTO=0.5 KP=1.975E-3 w=50u l=1u) .ends *********** .subckt nmosmacro_lvt d g s b m1 d g s b nmos .model nmos nmos(VTO=0.25 KP=100E-6 w=20u l=1u) .ends ****************** * Copyright (c) 2003-2012 Maxim Integrated Products. All Rights Reserved.