|************************************************************************** |IBIS File - Generated by MAXIM |************************************************************************** | [IBIS ver] 3.2 | [File name] max9932.ibs | [File Rev] 1.0 | [Date] 11-August-2016 | [Source] Maxim Integrated Labs. | [Notes] Data is measured from Maxim Integrated Labs. Data includes pin parasitic Due to hardware limitations, the 3V model can only go up to ~3.79V the 5V model can only go up to ~5.6V | [Disclaimer] This information is for modeling purposes only, and is not guaranteed. | [Copyright] All Rights Reserved |************************************************************************** | Component MAX9932 |************************************************************************** | [Component] MAX9932 | | [Manufacturer] Maxim Integrated. | | [Package] | variable typ min max R_pkg 0m 0m 0m L_pkg 0n 0n 0n C_pkg 0m 0m 0m | |-------------------------PIN------------------------------------------------ [Pin] signal_name model_name R_pin L_pin C_pin | 1 RFIN NC 2 SHDN Sel_SHDN 3 SET NC 4 CLPF NC 5 GND GND 6 NC NC 7 OUT NC 8 VCC POWER 0 0 0 | |---------------------------------------------------------------------- [Model Selector] Sel_SHDN SHDN_3v Vcc(typ)= 3V SHDN_5v Vcc(typ)= 5V | |*************************************************************************** [Model] SHDN_3v Model_type Input Vinl = 0.8 Vinh = 1.8 | | typ min max | C_comp 1.7e-12 1.7e-12 2.5e-12 [Voltage Range] 3.0 2.7 3.3 [Temperature Range] 25 85 -40 [Power Clamp Reference] 3.0 2.7 3.3 [GND Clamp Reference] 0 0 0 | |*************************************************************************** | | [GND Clamp] | | | Voltage I(typ) I(min) I(max) | -1.31593E+00 -1.70456E-01 -1.76534E-01 -1.60655E-01 -1.23684E+00 -1.29931E-01 -1.40398E-01 -1.15087E-01 -1.01482E+00 -3.39820E-02 -5.36374E-02 -1.46603E-02 -9.79077E-01 -2.19044E-02 -4.08045E-02 -7.45042E-03 -9.35851E-01 -1.17044E-02 -2.61222E-02 -3.20368E-03 -8.78654E-01 -3.78138E-03 -1.32699E-02 -3.95532E-04 -7.98044E-01 -3.95598E-04 -3.59875E-03 -5.64716E-06 -6.99474E-01 -1.52156E-05 -3.21835E-04 -1.61314E-07 -6.00353E-01 -4.12310E-06 -1.60008E-05 -4.62816E-08 -4.99609E-01 -3.91030E-06 -8.71651E-07 -1.07686E-07 -4.00429E-01 -3.94110E-06 -2.07694E-07 -9.48858E-08 -2.99594E-01 -3.94360E-06 -1.59007E-07 -7.95126E-08 -2.00370E-01 -3.95900E-06 -1.33298E-07 -9.99722E-08 -9.96544E-02 -3.90260E-06 -1.10299E-07 -6.91374E-08 4.09629E-04 -3.95900E-06 -1.05091E-07 1.01136E-08 9.88921E-02 -2.43600E-07 -6.15677E-08 -1.48675E-07 1.98811E-01 -2.33300E-07 -7.43808E-08 -2.46173E-07 2.99685E-01 -2.46200E-07 -7.68957E-08 -2.12824E-07 3.98896E-01 -2.18000E-07 -6.67151E-08 -1.79505E-07 4.99724E-01 -2.53800E-07 -7.68841E-08 -1.33315E-07 5.98935E-01 -2.64100E-07 -5.21349E-09 -1.38498E-07 6.99715E-01 -2.56400E-07 -4.35433E-08 -8.21057E-08 7.98922E-01 -2.41000E-07 3.31935E-08 -1.07692E-07 8.99523E-01 -2.25600E-07 5.17733E-11 -6.92272E-08 9.98730E-01 -2.25600E-07 5.09199E-09 -5.90032E-08 1.09951E+00 -2.23100E-07 3.58488E-08 -7.43946E-08 1.19872E+00 -2.30800E-07 1.15266E-07 -6.41044E-08 1.29956E+00 2.60000E-09 2.99697E-07 -6.15015E-08 1.39876E+00 2.82000E-08 5.79020E-07 5.06703E-09 1.49956E+00 1.05100E-07 9.35414E-07 5.10000E-09 1.59879E+00 3.30800E-07 1.27136E-06 3.32972E-08 1.69901E+00 5.87200E-07 1.62534E-06 1.03003E-08 1.79903E+00 8.56400E-07 2.06347E-06 3.84917E-08 1.89895E+00 1.29750E-06 2.42525E-06 2.25568E-07 1.99982E+00 1.70260E-06 2.91234E-06 4.48589E-07 2.09901E+00 2.12310E-06 3.30725E-06 7.05008E-07 2.19990E+00 2.50260E-06 3.80984E-06 1.05626E-06 2.29907E+00 2.88210E-06 4.24821E-06 1.35612E-06 2.39986E+00 3.39490E-06 4.70219E-06 1.67943E-06 2.49908E+00 3.90520E-06 5.17912E-06 2.09491E-06 2.59973E+00 4.28720E-06 5.63289E-06 2.41018E-06 2.69891E+00 4.76670E-06 6.11230E-06 2.81520E-06 2.79965E+00 5.22830E-06 6.56108E-06 3.27929E-06 2.89885E+00 5.67190E-06 7.05847E-06 3.58707E-06 2.99975E+00 6.18730E-06 7.51241E-06 3.93836E-06 3.09894E+00 6.63090E-06 8.06855E-06 4.39995E-06 3.19972E+00 7.11030E-06 8.66885E-06 4.77689E-06 3.29890E+00 7.56930E-06 1.22126E-05 5.15624E-06 3.39983E+00 8.05140E-06 9.08794E-05 5.55881E-06 3.49902E+00 8.56170E-06 1.80046E-03 5.86138E-06 3.59977E+00 9.13350E-06 1.29370E-02 6.33065E-06 3.69978E+00 1.27258E-05 3.65068E-02 6.73576E-06 3.79913E+00 1.40356E-04 6.72617E-02 7.15315E-06 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | 4.3159277V 0.00000 0.00000 0.00000 -0.7991294V 0.00000 0.00000 0.00000 | |*************************************************************************** [Model] SHDN_5v Model_type Input Vinl = 0.8 Vinh = 1.8 | | typ min max | C_comp 1.7e-12 1.7e-12 2.5e-12 [Voltage Range] 5 4.5 5.25 [Temperature Range] 25 85 -40 [Power Clamp Reference] 5 4.5 5.5 [GND Clamp Reference] 0 0 0 | |*************************************************************************** | | [GND Clamp] | | | Voltage I(typ) I(min) I(max) | -1.31609E+00 -1.70179E-01 -1.76535E-01 -1.65042E-01 -1.23702E+00 -1.29652E-01 -1.40511E-01 -1.18227E-01 -1.01472E+00 -3.40035E-02 -5.38049E-02 -1.48740E-02 -9.78899E-01 -2.19361E-02 -4.09679E-02 -7.52872E-03 -9.35655E-01 -1.17441E-02 -2.62772E-02 -3.22195E-03 -8.78495E-01 -3.81179E-03 -1.33908E-02 -3.99448E-04 -7.98041E-01 -4.02657E-04 -3.67120E-03 -5.67546E-06 -6.99527E-01 -1.39899E-05 -3.34028E-04 -1.40958E-07 -6.00445E-01 -2.34110E-06 -1.68888E-05 -9.74117E-08 -4.99661E-01 -2.17950E-06 -8.89181E-07 -1.05107E-07 -4.00487E-01 -2.18460E-06 -1.89803E-07 -1.17977E-07 -2.99582E-01 -2.20260E-06 -1.66667E-07 -4.36094E-08 -2.00434E-01 -2.28980E-06 -1.10302E-07 -5.64011E-08 -9.97018E-02 -2.32570E-06 -1.25598E-07 -7.94956E-08 3.51183E-04 -2.33340E-06 -6.41056E-08 -2.56329E-08 9.88888E-02 -3.23100E-07 -2.74413E-07 -1.87151E-07 1.98822E-01 -4.05100E-07 -3.74380E-07 -1.51306E-07 2.99694E-01 -4.92300E-07 -2.15420E-07 -1.20512E-07 3.98879E-01 -5.61500E-07 -2.38493E-07 -1.51286E-07 4.99742E-01 -6.00000E-07 -2.97392E-07 -8.46187E-08 5.98937E-01 -6.84600E-07 -2.64107E-07 -1.07686E-07 6.99704E-01 -6.97400E-07 -2.23119E-07 -1.25589E-07 7.98934E-01 -7.59000E-07 -1.48721E-07 -6.15192E-08 8.99551E-01 -7.43600E-07 -1.76887E-07 -1.20481E-07 9.98751E-01 -7.59000E-07 -1.51305E-07 7.65485E-09 1.09956E+00 -8.23100E-07 -1.15403E-07 -4.61947E-08 1.19873E+00 -7.82100E-07 -1.54225E-08 -5.11425E-09 1.29959E+00 -2.07700E-07 1.35872E-07 -7.94647E-08 1.39877E+00 -1.43600E-07 3.97306E-07 -2.82368E-08 1.49958E+00 -1.00000E-07 8.20484E-07 -3.58984E-08 1.59879E+00 8.72000E-08 1.15394E-06 4.61544E-08 1.69898E+00 3.74400E-07 1.56664E-06 2.62241E-09 1.79904E+00 7.38500E-07 1.97951E-06 8.96680E-08 1.89895E+00 1.13330E-06 2.41272E-06 2.17928E-07 1.99982E+00 1.54100E-06 2.84355E-06 4.07619E-07 2.09902E+00 1.96410E-06 3.29741E-06 7.76717E-07 2.19988E+00 2.39490E-06 3.83324E-06 1.07422E-06 2.29909E+00 2.81800E-06 4.23586E-06 1.38705E-06 2.39985E+00 3.29750E-06 4.80250E-06 1.76916E-06 2.49906E+00 3.71290E-06 5.20015E-06 2.16909E-06 2.59972E+00 4.19490E-06 5.71007E-06 2.53314E-06 2.69893E+00 4.59240E-06 6.08973E-06 2.84608E-06 2.79967E+00 5.07440E-06 6.63329E-06 3.27161E-06 2.89888E+00 5.55390E-06 7.17944E-06 3.64348E-06 2.99976E+00 6.03340E-06 7.65379E-06 4.11772E-06 3.09895E+00 6.52060E-06 8.06408E-06 4.44096E-06 3.19972E+00 7.05390E-06 8.71796E-06 4.83060E-06 3.29894E+00 7.45390E-06 9.09495E-06 5.22821E-06 3.39984E+00 7.96160E-06 9.57956E-06 5.58198E-06 3.49903E+00 8.43090E-06 1.00744E-05 5.99226E-06 3.59979E+00 8.94370E-06 1.05436E-05 6.34871E-06 3.69980E+00 9.44110E-06 1.10948E-05 6.80249E-06 3.79986E+00 9.99240E-06 1.15359E-05 7.19988E-06 3.89989E+00 1.03694E-05 1.20335E-05 7.59484E-06 3.99990E+00 1.08566E-05 1.25411E-05 8.05116E-06 4.09981E+00 1.13360E-05 1.30282E-05 8.35115E-06 4.19990E+00 1.18309E-05 1.35541E-05 8.78979E-06 4.29966E+00 1.23412E-05 1.40848E-05 9.12554E-06 4.39968E+00 1.28027E-05 1.45694E-05 9.56924E-06 4.49961E+00 1.32797E-05 1.50463E-05 9.94349E-06 4.59968E+00 1.38130E-05 1.56003E-05 1.03615E-05 4.69971E+00 1.42899E-05 1.60542E-05 1.07846E-05 4.79971E+00 1.47746E-05 1.65693E-05 1.12126E-05 4.89965E+00 1.52438E-05 1.71257E-05 1.15641E-05 4.99969E+00 1.57617E-05 1.77386E-05 1.19946E-05 5.09909E+00 1.62412E-05 2.17324E-05 1.23717E-05 5.19908E+00 1.67387E-05 1.05802E-04 1.28817E-05 5.29903E+00 1.72054E-05 1.91191E-03 1.31846E-05 5.39988E+00 1.77105E-05 1.34290E-02 1.36435E-05 5.49911E+00 1.82028E-05 3.74463E-02 1.40024E-05 5.59997E+00 1.87823E-05 6.88855E-02 1.44154E-05 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | 6.3160932V 0.00000A 0.00000A 0.00000A -0.5999718V 0.00000A 0.00000A 0.00000A | [End] | |***End Cadence Design Systems Modification*** | |***End Cadence Design Systems Modification*** |***End Cadence Design Systems Modification*** | |******Modified by Cadence Design Systems***** |[ibischk5 V5.0.3] | EXECUTED_AT= Fri August 12 10:12:07 2016 | FILE_MOD_TIME= Thu Aug 11 21:18:47 2016 | RESULT= 0 errors, 0 warnings |***End Cadence Design Systems Modification***