|************************************************************************** |IBIS File - Generated by MAXIM |************************************************************************** | [IBIS ver] 3.2 | [File name] max9931.ibs | [File Rev] 1.0 | [Date] 11-August-2016 | [Source] Maxim Integrated Labs. | [Notes] Data is measured from Maxim Integrated Labs. Data includes pin parasitic Due to hardware limitations, the 3V model can only go up to ~3.79V the 5V model can only go up to ~5.6V | [Disclaimer] This information is for modeling purposes only, and is not guaranteed. | [Copyright] All Rights Reserved |************************************************************************** | Component MAX9931 |************************************************************************** | [Component] MAX9931 | | [Manufacturer] Maxim Integrated. | | [Package] | variable typ min max R_pkg 0m 0m 0m L_pkg 0n 0n 0n C_pkg 0m 0m 0m | |-------------------------PIN------------------------------------------------ [Pin] signal_name model_name R_pin L_pin C_pin | 1 RFIN NC 2 SHDN Sel_SHDN 3 SET NC 4 CLPF NC 5 GND GND 6 NC NC 7 OUT NC 8 VCC POWER 0 0 0 | |---------------------------------------------------------------------- [Model Selector] Sel_SHDN SHDN_3v Vcc(typ)= 3V SHDN_5v Vcc(typ)= 5V | |*************************************************************************** [Model] SHDN_3v Model_type Input Vinl = 0.8 Vinh = 1.8 | | typ min max | C_comp 1.9e-12 1.7e-12 2.3e-12 [Voltage Range] 3.0 2.7 3.3 [Temperature Range] 25 85 -40 [Power Clamp Reference] 3.0 2.7 3.3 [GND Clamp Reference] 0 0 0 | |*************************************************************************** | | [GND Clamp] | | | Voltage I(typ) I(min) I(max) | -1.31086E+00 -1.80895E-01 -1.84089E-01 -1.72951E-01 -1.23307E+00 -1.37875E-01 -1.46491E-01 -1.23823E-01 -1.01178E+00 -3.46180E-02 -5.48638E-02 -1.42793E-02 -9.78435E-01 -2.20637E-02 -4.21808E-02 -7.07050E-03 -9.36679E-01 -1.15813E-02 -2.69313E-02 -3.06520E-03 -8.80379E-01 -3.49052E-03 -1.33780E-02 -3.11997E-04 -7.98809E-01 -2.81550E-04 -3.26548E-03 -3.87246E-06 -6.99675E-01 -7.26930E-06 -2.25232E-04 -1.94853E-07 -6.00526E-01 -3.61500E-07 -9.90470E-06 -1.33295E-07 -4.99761E-01 -1.87200E-07 -6.10913E-07 -1.20456E-07 -4.00588E-01 -1.30800E-07 -2.12813E-07 -6.15173E-08 -2.99730E-01 -1.53800E-07 -1.56406E-07 -8.45885E-08 -2.00535E-01 -1.38500E-07 -1.25598E-07 -6.66904E-08 -9.97879E-02 -1.61500E-07 -9.23044E-08 -5.37870E-08 2.67418E-04 -1.20500E-07 -1.51279E-07 -3.86100E-08 9.86873E-02 -1.56400E-07 -9.24363E-08 -1.61509E-07 1.98640E-01 -1.59000E-07 -1.15351E-07 -1.71741E-07 2.99525E-01 -1.15400E-07 -7.95763E-08 -1.07804E-07 3.98740E-01 -1.53800E-07 -4.87595E-08 -2.02502E-07 4.99576E-01 -6.67000E-08 -6.91686E-08 -1.10325E-07 5.98753E-01 -1.18000E-07 1.52147E-08 -1.46176E-07 6.99544E-01 -1.00000E-07 3.07690E-08 -9.99986E-08 7.98775E-01 -1.00000E-07 3.84867E-08 -9.73937E-08 8.99378E-01 -9.74000E-08 5.12746E-08 -8.97048E-08 9.98566E-01 -8.97000E-08 7.79435E-09 -9.99463E-08 1.09938E+00 -6.67000E-08 7.42919E-08 -2.82552E-08 1.19858E+00 -6.67000E-08 1.74235E-07 -9.22136E-08 1.29944E+00 -4.10000E-08 3.40733E-07 1.02946E-08 1.39863E+00 -3.08000E-08 5.71426E-07 5.09559E-09 1.49940E+00 3.08000E-08 9.27528E-07 1.99389E-11 1.59862E+00 2.12800E-07 1.20991E-06 3.59127E-08 1.69884E+00 5.38500E-07 1.67367E-06 5.38097E-08 1.79888E+00 8.79500E-07 2.04568E-06 7.19154E-08 1.89882E+00 1.15640E-06 2.51746E-06 2.10484E-07 1.99967E+00 1.53340E-06 2.91490E-06 4.46392E-07 2.09891E+00 2.05130E-06 3.37902E-06 7.23399E-07 2.19978E+00 2.31290E-06 3.83027E-06 1.09024E-06 2.29896E+00 2.76670E-06 4.29680E-06 1.47713E-06 2.39973E+00 3.21540E-06 4.76606E-06 1.80798E-06 2.49893E+00 3.63080E-06 5.19697E-06 2.15665E-06 2.59960E+00 4.05130E-06 5.72770E-06 2.49269E-06 2.69881E+00 4.45900E-06 6.19956E-06 2.87215E-06 2.79955E+00 4.96160E-06 6.64320E-06 3.26200E-06 2.89874E+00 5.40520E-06 7.18385E-06 3.66696E-06 2.99962E+00 5.82320E-06 7.67134E-06 4.04139E-06 3.09882E+00 6.26420E-06 8.16613E-06 4.41821E-06 3.19961E+00 6.71290E-06 8.81219E-06 4.78506E-06 3.29881E+00 7.15650E-06 1.25256E-05 5.24653E-06 3.39973E+00 7.59500E-06 9.49643E-05 5.62867E-06 3.49890E+00 8.05400E-06 1.85830E-03 5.97221E-06 3.59967E+00 8.50780E-06 1.32598E-02 6.44649E-06 3.69967E+00 1.22412E-05 3.75799E-02 6.78230E-06 3.79902E+00 1.41389E-04 6.93243E-02 7.19987E-06 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | 4.3108639V 0.00000 0.00000 0.00000 -0.7990178V 0.00000 0.00000 0.00000 | |*************************************************************************** [Model] SHDN_5v Model_type Input Vinl = 0.8 Vinh = 1.8 | | typ min max | C_comp 1.9e-12 1.7e-12 2.3e-12 [Voltage Range] 5 4.5 5.25 [Temperature Range] 25 85 -40 [Power Clamp Reference] 5 4.5 5.5 [GND Clamp Reference] 0 0 0 | |*************************************************************************** | | [GND Clamp] | | | Voltage I(typ) I(min) I(max) | -1.31074E+00 -1.81115E-01 -1.83977E-01 -1.73275E-01 -1.23294E+00 -1.38077E-01 -1.46484E-01 -1.24114E-01 -1.01138E+00 -3.46784E-02 -5.49046E-02 -1.42630E-02 -9.78044E-01 -2.21276E-02 -4.22447E-02 -7.04285E-03 -9.36341E-01 -1.16383E-02 -2.70260E-02 -3.06394E-03 -8.80134E-01 -3.53020E-03 -1.34720E-02 -3.16227E-04 -7.98721E-01 -2.89517E-04 -3.32150E-03 -3.96761E-06 -6.99639E-01 -7.77700E-06 -2.33274E-04 -1.79459E-07 -6.00520E-01 -6.51300E-07 -1.04493E-05 -1.51298E-07 -4.99769E-01 -4.64100E-07 -6.29674E-07 -1.46164E-07 -4.00572E-01 -4.87200E-07 -1.48693E-07 -7.17963E-08 -2.99689E-01 -4.56400E-07 -1.02603E-07 -6.14934E-08 -2.00525E-01 -4.87200E-07 -1.20500E-07 -5.37758E-08 -9.97886E-02 -5.20500E-07 -1.20500E-07 -2.56524E-08 2.46764E-04 -3.94900E-07 -4.62119E-08 -1.07715E-07 9.87619E-02 -1.64100E-07 -2.97392E-07 -1.30831E-07 1.98693E-01 -7.44000E-08 -2.69182E-07 -1.56378E-07 2.99613E-01 -1.89700E-07 -1.92327E-07 -1.41013E-07 3.98782E-01 -1.79500E-07 -2.25592E-07 -1.48619E-07 4.99621E-01 -1.61500E-07 -2.02613E-07 -8.72103E-08 5.98818E-01 -1.59000E-07 -2.61499E-07 -9.73405E-08 6.99607E-01 -1.38500E-07 -2.56379E-07 -5.12741E-08 7.98812E-01 -6.41000E-08 -1.71783E-07 -2.82060E-08 8.99448E-01 1.28000E-08 -9.74167E-08 -3.32864E-08 9.98648E-01 -4.87000E-08 -1.64096E-07 -2.31632E-08 1.09944E+00 -3.33000E-08 -1.53768E-07 -7.17583E-08 1.19862E+00 5.10000E-09 -6.40638E-08 -4.34893E-08 1.29950E+00 -5.90000E-08 1.74483E-07 5.37118E-08 1.39868E+00 5.38000E-08 4.23258E-07 -7.59288E-09 1.49948E+00 6.92000E-08 8.69403E-07 7.93889E-08 1.59866E+00 2.20500E-07 1.17954E-06 2.61480E-09 1.69888E+00 5.07700E-07 1.62833E-06 1.79598E-08 1.79892E+00 8.48700E-07 2.09998E-06 6.68201E-08 1.89886E+00 1.21800E-06 2.53860E-06 1.84893E-07 1.99972E+00 1.60510E-06 2.93603E-06 4.36299E-07 2.09892E+00 1.97440E-06 3.40014E-06 7.79868E-07 2.19981E+00 2.43340E-06 3.86691E-06 1.08248E-06 2.29900E+00 2.81030E-06 4.35660E-06 1.42618E-06 2.39977E+00 3.24620E-06 4.82852E-06 1.83126E-06 2.49899E+00 3.68720E-06 5.26955E-06 2.22102E-06 2.59963E+00 4.08470E-06 5.79515E-06 2.56210E-06 2.69884E+00 4.57700E-06 6.29530E-06 2.96977E-06 2.79961E+00 5.05650E-06 6.81326E-06 3.31611E-06 2.89880E+00 5.44370E-06 7.21592E-06 3.73131E-06 2.99969E+00 5.93340E-06 7.78767E-06 4.08533E-06 3.09888E+00 6.43340E-06 8.26456E-06 4.50844E-06 3.19965E+00 6.84880E-06 8.78761E-06 4.95702E-06 3.29885E+00 7.32570E-06 9.23381E-06 5.30573E-06 3.39974E+00 7.77190E-06 9.76956E-06 5.69530E-06 3.49895E+00 8.20520E-06 1.02798E-05 6.10821E-06 3.59970E+00 8.66420E-06 1.07875E-05 6.50058E-06 3.69973E+00 9.04880E-06 1.12362E-05 6.93143E-06 3.79976E+00 9.57190E-06 1.17465E-05 7.34934E-06 3.89979E+00 1.00540E-05 1.22619E-05 7.77221E-06 3.99983E+00 1.05258E-05 1.27440E-05 8.11854E-06 4.09975E+00 1.10053E-05 1.32311E-05 8.49786E-06 4.19979E+00 1.14078E-05 1.38568E-05 8.92620E-06 4.29958E+00 1.18950E-05 1.43312E-05 9.40302E-06 4.39959E+00 1.23643E-05 1.48439E-05 9.80559E-06 4.49951E+00 1.28079E-05 1.53413E-05 1.01467E-05 4.59958E+00 1.32694E-05 1.58849E-05 1.05568E-05 4.69963E+00 1.37027E-05 1.63826E-05 1.09877E-05 4.79966E+00 1.42515E-05 1.69209E-05 1.13954E-05 4.89958E+00 1.46592E-05 1.74390E-05 1.17980E-05 4.99963E+00 1.51130E-05 1.81042E-05 1.21955E-05 5.09903E+00 1.56053E-05 2.22825E-05 1.26929E-05 5.19904E+00 1.60797E-05 1.10836E-04 1.30825E-05 5.29896E+00 1.65489E-05 1.97423E-03 1.34824E-05 5.39984E+00 1.69900E-05 1.37820E-02 1.38519E-05 5.49905E+00 1.74259E-05 3.85894E-02 1.42466E-05 5.59990E+00 1.80361E-05 7.10620E-02 1.46800E-05 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | 6.3107437V 0.00000A 0.00000A 0.00000A -0.5998958V 0.00000A 0.00000A 0.00000A | [End] | |***End Cadence Design Systems Modification*** | |***End Cadence Design Systems Modification*** |***End Cadence Design Systems Modification*** | |******Modified by Cadence Design Systems***** |[ibischk5 V5.0.3] | EXECUTED_AT= Thu August 11 19:55:52 2016 | FILE_MOD_TIME= Thu Aug 11 19:55:49 2016 | RESULT= 0 errors, 0 warnings |***End Cadence Design Systems Modification***