|************************************************************************** |IBIS File - Generated by MAXIM |************************************************************************** | [IBIS ver] 3.2 | [File name] max9930.ibs | [File Rev] 1.0 | [Date] 11-August-2016 | [Source] Maxim Integrated Labs. | [Notes] Data is measured from Maxim Integrated Labs. Data includes pin parasitic Due to hardware limitations, the 3V model can only go up to ~3.79V, the 5V model can only go up to ~5.6V | [Disclaimer] This information is for modeling purposes only, and is not guaranteed. | [Copyright] All Rights Reserved |************************************************************************** | Component MAX9930 |************************************************************************** | [Component] MAX9930 | | [Manufacturer] Maxim Integrated. | | [Package] | variable typ min max R_pkg 0m 0m 0m L_pkg 0n 0n 0n C_pkg 0m 0m 0m | |-------------------------PIN------------------------------------------------ [Pin] signal_name model_name R_pin L_pin C_pin | 1 RFIN NC 2 SHDN Sel_SHDN 3 SET NC 4 CLPF NC 5 GND GND 6 NC NC 7 OUT NC 8 VCC POWER 0 0 0 | |---------------------------------------------------------------------- [Model Selector] Sel_SHDN SHDN_3v Vcc(typ)= 3V SHDN_5v Vcc(typ)= 5V | |*************************************************************************** [Model] SHDN_3v Model_type Input Vinl = 0.8 Vinh = 1.8 | | typ min max | C_comp 2.4e-12 1.9e-12 2.1e-12 [Voltage Range] 3.0 2.7 3.3 [Temperature Range] 25 85 -40 [Power Clamp Reference] 3.0 2.7 3.3 [GND Clamp Reference] 0 0 0 | |*************************************************************************** | | [GND Clamp] | | | Voltage I(typ) I(min) I(max) | -1.34977E+00 -2.02391E-01 -2.02262E-01 -2.01164E-01 -1.31104E+00 -1.80545E-01 -1.83303E-01 -1.75225E-01 -1.23331E+00 -1.37327E-01 -1.45761E-01 -1.25001E-01 -1.01219E+00 -3.45057E-02 -5.47587E-02 -1.45776E-02 -9.77930E-01 -2.21313E-02 -4.18254E-02 -7.31659E-03 -9.35634E-01 -1.17573E-02 -2.66501E-02 -3.18181E-03 -8.78958E-01 -3.74297E-03 -1.34552E-02 -3.82721E-04 -7.98241E-01 -3.75849E-04 -3.58478E-03 -5.33001E-06 -6.99591E-01 -1.10796E-05 -3.11719E-04 -2.38345E-07 -6.00476E-01 -4.12800E-07 -1.53025E-05 -6.67004E-08 -4.99755E-01 -1.38500E-07 -8.40280E-07 -6.91998E-08 -4.00538E-01 -5.38000E-08 -2.28172E-07 -8.46050E-08 -2.99689E-01 -1.10300E-07 -1.18017E-07 -1.05100E-07 -2.00500E-01 -9.23000E-08 -1.25842E-11 -1.05090E-07 -9.97712E-02 -6.92000E-08 -9.48923E-08 -7.68962E-08 2.61835E-04 -9.23000E-08 -1.15396E-07 -5.38683E-08 9.87700E-02 -2.38500E-07 -9.74338E-08 -2.02586E-07 1.98686E-01 -1.97400E-07 -6.67641E-08 -1.89690E-07 2.99574E-01 -2.05100E-07 -2.56802E-08 -1.74381E-07 3.98791E-01 -1.38500E-07 -1.03226E-08 -1.56396E-07 4.99617E-01 -2.02600E-07 -4.35394E-08 -1.51292E-07 5.98829E-01 -1.64100E-07 -4.86916E-08 -1.40969E-07 6.99632E-01 -1.28200E-07 -2.82343E-08 -1.07631E-07 7.98836E-01 -1.43600E-07 4.60850E-08 -5.90841E-08 8.99452E-01 -1.23100E-07 2.66439E-09 -1.25524E-07 9.98651E-01 -6.41000E-08 1.78746E-08 -5.89649E-08 1.09944E+00 -1.35900E-07 4.35602E-08 -2.31553E-08 1.19863E+00 -1.54000E-08 1.20372E-07 -6.92000E-08 1.29950E+00 -6.67000E-08 2.94610E-07 -6.91467E-08 1.39870E+00 -1.79000E-08 5.53500E-07 -1.78445E-08 1.49947E+00 5.13000E-08 8.02210E-07 2.81722E-08 1.59868E+00 2.15400E-07 1.24029E-06 2.67292E-09 1.69890E+00 4.38500E-07 1.67369E-06 6.66910E-08 1.79893E+00 7.48700E-07 2.06101E-06 5.91284E-08 1.89887E+00 1.13590E-06 2.48659E-06 2.13052E-07 1.99972E+00 1.53340E-06 3.00439E-06 4.31189E-07 2.09893E+00 1.98980E-06 3.39946E-06 7.49035E-07 2.19982E+00 2.38720E-06 3.92509E-06 1.04909E-06 2.29900E+00 2.82050E-06 4.36863E-06 1.42853E-06 2.39976E+00 3.23590E-06 4.84041E-06 1.78492E-06 2.49897E+00 3.70260E-06 5.30193E-06 2.16704E-06 2.59962E+00 4.11540E-06 5.83263E-06 2.55157E-06 2.69881E+00 4.53600E-06 6.28664E-06 2.93361E-06 2.79957E+00 4.98980E-06 6.81472E-06 3.38750E-06 2.89876E+00 5.44620E-06 7.35829E-06 3.77202E-06 2.99967E+00 5.92570E-06 7.78682E-06 4.13898E-06 3.09883E+00 6.42060E-06 8.26858E-06 4.56683E-06 3.19963E+00 6.86680E-06 8.91991E-06 4.93640E-06 3.29883E+00 7.29750E-06 1.25199E-05 5.34143E-06 3.39976E+00 7.79500E-06 9.06245E-05 5.72868E-06 3.49896E+00 8.19750E-06 1.80157E-03 6.13391E-06 3.59967E+00 8.75140E-06 1.30723E-02 6.59530E-06 3.69970E+00 1.22950E-05 3.73148E-02 7.02081E-06 3.79905E+00 1.37748E-04 6.91738E-02 7.37728E-06 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | 4.3497705V 0.00000 0.00000 0.00000 -0.7990522V 0.00000 0.00000 0.00000 | |*************************************************************************** [Model] SHDN_5v Model_type Input Vinl = 0.8 Vinh = 1.8 | | typ min max | C_comp 2.4e-12 1.9e-12 2.1e-12 [Voltage Range] 5 4.5 5.25 [Temperature Range] 25 85 -40 [Power Clamp Reference] 5 4.5 5.5 [GND Clamp Reference] 0 0 0 | |*************************************************************************** | | [GND Clamp] | | | Voltage I(typ) I(min) I(max) | -1.34964E+00 -2.02380E-01 -2.02201E-01 -2.01365E-01 -1.31103E+00 -1.80650E-01 -1.83332E-01 -1.75574E-01 -1.23323E+00 -1.37526E-01 -1.45831E-01 -1.25131E-01 -1.01190E+00 -3.45562E-02 -5.48999E-02 -1.45818E-02 -9.77649E-01 -2.21835E-02 -4.19901E-02 -7.31147E-03 -9.35381E-01 -1.18046E-02 -2.68105E-02 -3.18496E-03 -8.78745E-01 -3.77558E-03 -1.35714E-02 -3.86207E-04 -7.98178E-01 -3.83431E-04 -3.65197E-03 -5.40738E-06 -6.99580E-01 -1.13591E-05 -3.23368E-04 -1.53755E-07 -6.00443E-01 -4.00000E-07 -1.59313E-05 -9.23053E-08 -4.99681E-01 -1.41000E-07 -8.76715E-07 -1.10288E-07 -4.00536E-01 -9.49000E-08 -2.23362E-07 -7.95036E-08 -2.99660E-01 -9.74000E-08 -1.89708E-07 -1.15385E-07 -2.00472E-01 -9.74000E-08 -1.84601E-07 -4.87233E-08 -9.97360E-02 -3.08000E-08 -1.59006E-07 -1.61475E-07 2.66598E-04 -5.13000E-08 -1.76887E-07 -7.44092E-08 9.87483E-02 -1.69200E-07 -2.46172E-07 -1.69156E-07 1.98677E-01 -1.97400E-07 -3.30756E-07 -1.12835E-07 2.99556E-01 -1.71800E-07 -2.35924E-07 -1.61458E-07 3.98757E-01 -1.66700E-07 -2.53792E-07 -1.05104E-07 4.99609E-01 -1.76900E-07 -2.53800E-07 -1.12787E-07 5.98827E-01 -1.02600E-07 -2.43600E-07 -9.23393E-08 6.99587E-01 -5.64000E-08 -2.46199E-07 -1.35857E-07 7.98795E-01 -1.07700E-07 -2.38502E-07 -3.85066E-08 8.99427E-01 -8.72000E-08 -2.15408E-07 -4.87013E-08 9.98624E-01 -1.20500E-07 -1.97408E-07 -5.13011E-08 1.09941E+00 -5.13000E-08 -1.66707E-07 -5.37727E-08 1.19862E+00 -5.38000E-08 -5.90628E-08 -1.53643E-08 1.29949E+00 -5.10000E-09 1.25566E-07 2.81070E-08 1.39869E+00 2.56000E-08 3.71730E-07 -5.63445E-08 1.49947E+00 6.67000E-08 7.38447E-07 1.28232E-08 1.59870E+00 2.07700E-07 1.18977E-06 3.84936E-08 1.69889E+00 4.74400E-07 1.61267E-06 3.33139E-08 1.79893E+00 8.51300E-07 1.97425E-06 5.14408E-08 1.89886E+00 1.14360E-06 2.49208E-06 2.33435E-07 1.99973E+00 1.62050E-06 2.92049E-06 4.15624E-07 2.09893E+00 2.01540E-06 3.41020E-06 7.56698E-07 2.19980E+00 2.43850E-06 3.86925E-06 1.03882E-06 2.29901E+00 2.81030E-06 4.38206E-06 1.42867E-06 2.39976E+00 3.26670E-06 4.86152E-06 1.81312E-06 2.49895E+00 3.76930E-06 5.34101E-06 2.25409E-06 2.59960E+00 4.13850E-06 5.89472E-06 2.61819E-06 2.69882E+00 4.63080E-06 6.34855E-06 2.99253E-06 2.79956E+00 5.15130E-06 6.87156E-06 3.40792E-06 2.89878E+00 5.57190E-06 7.42034E-06 3.83873E-06 2.99964E+00 6.05650E-06 7.94080E-06 4.18487E-06 3.09885E+00 6.51550E-06 8.42556E-06 4.61049E-06 3.19961E+00 6.93860E-06 8.91016E-06 5.03108E-06 3.29881E+00 7.38210E-06 9.38708E-06 5.52080E-06 3.39975E+00 7.86420E-06 9.98440E-06 5.83880E-06 3.49894E+00 8.33860E-06 1.04744E-05 6.24902E-06 3.59969E+00 8.86170E-06 1.09667E-05 6.70298E-06 3.69972E+00 9.21550E-06 1.15385E-05 7.12843E-06 3.79976E+00 9.74880E-06 1.19924E-05 7.50544E-06 3.89979E+00 1.02694E-05 1.25538E-05 7.91832E-06 3.99981E+00 1.07104E-05 1.30694E-05 8.33876E-06 4.09974E+00 1.12207E-05 1.35872E-05 8.75672E-06 4.19977E+00 1.16489E-05 1.41154E-05 9.18478E-06 4.29959E+00 1.21566E-05 1.46386E-05 9.60025E-06 4.39958E+00 1.26438E-05 1.51642E-05 1.00055E-05 4.49951E+00 1.31412E-05 1.56974E-05 1.04491E-05 4.59960E+00 1.36027E-05 1.61976E-05 1.08391E-05 4.69962E+00 1.40438E-05 1.66565E-05 1.13080E-05 4.79964E+00 1.45771E-05 1.73027E-05 1.16850E-05 4.89958E+00 1.50361E-05 1.77900E-05 1.21336E-05 4.99961E+00 1.54797E-05 1.84668E-05 1.25235E-05 5.09903E+00 1.59951E-05 2.25681E-05 1.29646E-05 5.19904E+00 1.64361E-05 1.07023E-04 1.33978E-05 5.29898E+00 1.69489E-05 1.92866E-03 1.37544E-05 5.39983E+00 1.74233E-05 1.36288E-02 1.42004E-05 5.49903E+00 1.79336E-05 3.83480E-02 1.46695E-05 5.59989E+00 1.84438E-05 7.09187E-02 1.50517E-05 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | 6.3496368V 0.00000A 0.00000A 0.00000A -0.5998909V 0.00000A 0.00000A 0.00000A | [End] | |***End Cadence Design Systems Modification*** | |***End Cadence Design Systems Modification*** |***End Cadence Design Systems Modification*** | |***End Cadence Design Systems Modification*** |******Modified by Cadence Design Systems***** |[ibischk5 V5.0.3] | EXECUTED_AT= Thu August 11 19:39:43 2016 | FILE_MOD_TIME= Thu Aug 11 19:39:40 2016 | RESULT= 0 errors, 4 warnings |***End Cadence Design Systems Modification***