|************************************************************************ |IBIS Model of MAX9152 |HS10_NC/RSEL = HIGH |Created by Maxim Integrated Product |16 lead SO/TSSOP package |************************************************************************ | [IBIS ver] 2.1 [File name] max9152.ibs [File Rev] 3.0 [Date] Oct. 29, 2002 | Modified [GND Clamp] and [POWER_Clamp] data range | for the output buffer, on Jan. 9, 2009 [Source] From Maxim Spice models. [Notes] IBIS doesn't support differetial buffers directly, the I-V and timing curves are simulated by the approximated methods recommanded by members of IBIS committee. [Disclaimer] This file is for modeling purposes only. [Copyright] Copyright 2002 Maxim Integrated Products. | |************************************************************************ | Component MAX9152 |************************************************************************ | [Component] MAX9152 [Manufacturer] Maxim Integrated Products [Package] |variable typ min max R_pkg 60m NA NA L_pkg 2nH NA NA C_pkg 0.20pF NA NA | [Pin] signal_name model_name r_pin l_pin c_pin 1 SEL1 MAX9152_EN 60m 2nH 0.20pf 2 SEL0 MAX9152_EN 60m 2nH 0.20pf 3 IN0+ MAX9152_IN 60m 2nH 0.20pf 4 IN0- MAX9152_IN 60m 2nH 0.20pf 5 VCC POWER 60m 2nH 0.20pf 6 IN1+ MAX9152_IN 60m 2nH 0.20pf 7 IN1- MAX9152_IN 60m 2nH 0.20pf 8 NC/RSEL MAX9152_EN 60m 2nH 0.20pf 9 NC NC 10 OUT1- MAX9152_OUT 60m 2nH 0.20pf 11 OUT1+ MAX9152_OUT 60m 2nH 0.20pf 12 GND GND 60m 2nH 0.20pf 13 OUT0- MAX9152_OUT 60m 2nH 0.20pf 14 OUT0+ MAX9152_OUT 60m 2nH 0.20pf 15 EN1 MAX9152_EN 60m 2nH 0.20pf 16 EN0 MAX9152_EN 60m 2nH 0.20pf | [Diff_pin] inv_pin vdiff tdelay_typ 3 4 100mV NA |Vth=+/-100mv 6 7 100mV NA |Vth=+/-100mv 11 10 NA NA 14 13 NA NA | |************************************************************** | Model MAX9152_IN |************************************************************** | [Model] MAX9152_IN Model_type Input |Signals IN0-, IN0+, IN1-, IN1+ Vinl = 0.1V Vinh = 3.3V | typ min max C_comp 3pF 2.4pF 3.6pF |C_comp include package, ESD and input circuit capacitance | [Temperature Range] 25.00 85.00 -40 [Voltage Range] 3.30V 3.00V 3.60V | |************************************************************** | | [GND Clamp] |Volts I(typ) I(min) I(max) -3.30 -5.036e-01 -5.030e-01 -5.953e-01 -3.20 -4.854e-01 -4.837e-01 -5.753e-01 -3.10 -4.670e-01 -4.642e-01 -5.550e-01 -3.00 -4.484e-01 -4.445e-01 -5.345e-01 -2.90 -4.295e-01 -4.247e-01 -5.138e-01 -2.80 -4.105e-01 -4.048e-01 -4.928e-01 -2.70 -3.913e-01 -3.847e-01 -4.715e-01 -2.60 -3.718e-01 -3.645e-01 -4.500e-01 -2.50 -3.522e-01 -3.442e-01 -4.282e-01 -2.40 -3.324e-01 -3.239e-01 -4.061e-01 -2.30 -3.125e-01 -3.034e-01 -3.838e-01 -2.20 -2.925e-01 -2.829e-01 -3.612e-01 -2.10 -2.723e-01 -2.624e-01 -3.384e-01 -2.00 -2.521e-01 -2.420e-01 -3.153e-01 -1.90 -2.319e-01 -2.217e-01 -2.921e-01 -1.80 -2.117e-01 -2.014e-01 -2.687e-01 -1.70 -1.916e-01 -1.813e-01 -2.453e-01 -1.60 -1.716e-01 -1.614e-01 -2.218e-01 -1.50 -1.517e-01 -1.419e-01 -1.982e-01 -1.40 -1.322e-01 -1.227e-01 -1.747e-01 -1.30 -1.130e-01 -1.041e-01 -1.513e-01 -1.20 -9.436e-02 -8.609e-02 -1.282e-01 -1.10 -7.641e-02 -6.894e-02 -1.054e-01 -1.00 -5.937e-02 -5.281e-02 -8.345e-02 -0.90 -4.338e-02 -3.780e-02 -6.241e-02 -0.80 -2.901e-02 -2.458e-02 -4.279e-02 -0.70 -1.647e-02 -1.367e-02 -2.550e-02 -0.60 -6.898e-03 -5.889e-03 -1.135e-02 -0.50 -1.315e-03 -3.136e-03 -2.540e-03 -0.40 -8.430e-05 -2.384e-03 -1.613e-04 -0.30 -3.985e-06 -9.617e-05 -3.845e-06 -0.20 +0.000e+00 -3.841e-06 +0.000e+00 -0.10 +0.000e+00 +0.000e+00 +0.000e+00 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 +0.10 +0.000e+00 +0.000e+00 +0.000e+00 +0.50 +0.000e+00 +0.000e+00 +0.000e+00 +1.00 +0.000e+00 +0.000e+00 +0.000e+00 +1.50 +0.000e+00 +0.000e+00 +0.000e+00 +2.00 +0.000e+00 +0.000e+00 +0.000e+00 +2.50 +0.000e+00 +0.000e+00 +0.000e+00 +3.00 +0.000e+00 +0.000e+00 +0.000e+00 +3.10 +0.000e+00 +0.000e+00 +0.000e+00 +3.20 +0.000e+00 +0.000e+00 +0.000e+00 +3.30 +0.000e+00 +0.000e+00 +0.000e+00 | | [POWER Clamp] |Volts I(typ) I(min) I(max) -3.30 +0.000e+00 +0.000e+00 +0.000e+00 -3.20 +0.000e+00 +0.000e+00 +0.000e+00 -3.10 +0.000e+00 +0.000e+00 +0.000e+00 -3.00 +0.000e+00 +0.000e+00 +0.000e+00 -2.50 +0.000e+00 +0.000e+00 +0.000e+00 -2.00 +0.000e+00 +0.000e+00 +0.000e+00 -1.50 +0.000e+00 +0.000e+00 +0.000e+00 -1.10 +0.000e+00 +0.000e+00 +0.000e+00 -1.00 +0.000e+00 +0.000e+00 +0.000e+00 -0.90 +0.000e+00 +0.000e+00 +0.000e+00 -0.80 +0.000e+00 +0.000e+00 +0.000e+00 -0.70 +0.000e+00 +0.000e+00 +0.000e+00 -0.60 +0.000e+00 +0.000e+00 +0.000e+00 -0.50 +0.000e+00 +0.000e+00 +0.000e+00 -0.40 +0.000e+00 +0.000e+00 +0.000e+00 -0.30 +0.000e+00 +0.000e+00 +0.000e+00 -0.20 +0.000e+00 +0.000e+00 +0.000e+00 -0.10 +0.000e+00 +0.000e+00 +0.000e+00 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 | | | |************************************************************** | Model MAX9152_EN |************************************************************** | [Model] MAX9152_EN Model_type Input |Signals EN0, EN1, SEL0, SEL1 Vinl = 0.8V Vinh = 2.0V | typ min max C_comp 3pF 2.4pF 3.6pF |C_comp include package, ESD and input circuit capacitance | [Temperature Range] 25.00 85.00 -40 [Voltage Range] 3.30V 3.00V 3.60V | |************************************************************** | | [GND Clamp] |Volts I(typ) I(min) I(max) -3.30 -1.992e-02 -1.534e-02 -2.785e-02 -3.20 -1.911e-02 -1.472e-02 -2.672e-02 -3.10 -1.830e-02 -1.410e-02 -2.558e-02 -3.00 -1.749e-02 -1.348e-02 -2.444e-02 -2.90 -1.669e-02 -1.286e-02 -2.331e-02 -2.80 -1.588e-02 -1.224e-02 -2.217e-02 -2.70 -1.508e-02 -1.162e-02 -2.104e-02 -2.60 -1.427e-02 -1.101e-02 -1.991e-02 -2.50 -1.347e-02 -1.039e-02 -1.878e-02 -2.40 -1.267e-02 -9.781e-03 -1.765e-02 -2.30 -1.187e-02 -9.170e-03 -1.653e-02 -2.20 -1.107e-02 -8.560e-03 -1.540e-02 -2.10 -1.028e-02 -7.953e-03 -1.428e-02 -2.00 -9.486e-03 -7.348e-03 -1.317e-02 -1.90 -8.698e-03 -6.746e-03 -1.205e-02 -1.80 -7.913e-03 -6.147e-03 -1.094e-02 -1.70 -7.132e-03 -5.552e-03 -9.838e-03 -1.60 -6.356e-03 -4.961e-03 -8.740e-03 -1.50 -5.587e-03 -4.377e-03 -7.650e-03 -1.40 -4.826e-03 -3.799e-03 -6.571e-03 -1.30 -4.075e-03 -3.230e-03 -5.506e-03 -1.20 -3.338e-03 -2.673e-03 -4.462e-03 -1.10 -2.620e-03 -2.131e-03 -3.454e-03 -1.00 -1.931e-03 -1.612e-03 -2.513e-03 -0.90 -1.288e-03 -1.125e-03 -1.705e-03 -0.80 -7.295e-04 -6.924e-04 -1.033e-03 -0.70 -3.322e-04 -3.472e-04 -5.183e-04 -0.60 -1.205e-04 -1.263e-04 -2.097e-04 -0.50 -3.166e-05 -2.690e-05 -6.392e-05 -0.40 -5.853e-06 -4.306e-06 -1.031e-05 -0.30 -2.314e-06 -1.493e-06 -4.038e-06 -0.20 -1.445e-06 +0.000e+00 -2.595e-06 -0.10 +0.000e+00 +0.000e+00 -1.277e-06 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 +0.10 +0.000e+00 +0.000e+00 +1.228e-06 +0.20 +1.330e-06 +0.000e+00 +2.420e-06 +0.30 +1.957e-06 +1.157e-06 +3.572e-06 +0.40 +2.558e-06 +1.507e-06 +4.683e-06 +0.50 +3.133e-06 +1.838e-06 +5.753e-06 +0.60 +3.681e-06 +2.151e-06 +6.782e-06 +0.70 +4.201e-06 +2.444e-06 +7.768e-06 +0.80 +4.694e-06 +2.718e-06 +8.711e-06 +0.90 +5.159e-06 +2.972e-06 +9.610e-06 +1.00 +5.595e-06 +3.206e-06 +1.047e-05 +1.10 +6.003e-06 +3.420e-06 +1.128e-05 +1.20 +6.381e-06 +3.614e-06 +1.204e-05 +1.30 +6.729e-06 +3.787e-06 +1.276e-05 +1.40 +7.048e-06 +3.939e-06 +1.343e-05 +1.50 +7.336e-06 +4.070e-06 +1.405e-05 +1.60 +7.593e-06 +4.177e-06 +1.463e-05 +1.70 +7.818e-06 +4.254e-06 +1.515e-05 +1.80 +8.012e-06 +4.306e-06 +1.563e-05 +1.90 +8.169e-06 +4.337e-06 +1.605e-05 +2.00 +8.283e-06 +4.352e-06 +1.642e-05 +2.10 +8.359e-06 +4.358e-06 +1.674e-05 +2.20 +8.406e-06 +4.359e-06 +1.700e-05 +2.30 +8.431e-06 +4.360e-06 +1.719e-05 +2.40 +8.441e-06 +4.361e-06 +1.732e-05 +2.50 +8.443e-06 +4.362e-06 +1.739e-05 +2.60 +8.444e-06 +4.363e-06 +1.744e-05 +2.70 +8.445e-06 +4.364e-06 +1.746e-05 +2.80 +8.446e-06 +4.364e-06 +1.746e-05 +2.90 +8.447e-06 +4.365e-06 +1.746e-05 +3.00 +8.448e-06 +4.366e-06 +1.746e-05 +3.10 +8.449e-06 +4.367e-06 +1.747e-05 +3.20 +8.450e-06 +4.373e-06 +1.747e-05 +3.30 +8.451e-06 +4.421e-06 +1.747e-05 | | [POWER Clamp] |Volts I(typ) I(min) I(max) -3.30 +2.023e-02 +1.612e-02 +2.762e-02 -3.20 +1.938e-02 +1.544e-02 +2.648e-02 -3.10 +1.854e-02 +1.476e-02 +2.535e-02 -3.00 +1.770e-02 +1.408e-02 +2.422e-02 -2.90 +1.686e-02 +1.340e-02 +2.309e-02 -2.80 +1.602e-02 +1.273e-02 +2.196e-02 -2.70 +1.518e-02 +1.205e-02 +2.083e-02 -2.60 +1.435e-02 +1.138e-02 +1.971e-02 -2.50 +1.352e-02 +1.071e-02 +1.859e-02 -2.40 +1.268e-02 +1.004e-02 +1.747e-02 -2.30 +1.186e-02 +9.376e-03 +1.635e-02 -2.20 +1.103e-02 +8.713e-03 +1.524e-02 -2.10 +1.021e-02 +8.053e-03 +1.412e-02 -2.00 +9.389e-03 +7.396e-03 +1.302e-02 -1.90 +8.574e-03 +6.743e-03 +1.191e-02 -1.80 +7.764e-03 +6.095e-03 +1.082e-02 -1.70 +6.960e-03 +5.453e-03 +9.724e-03 -1.60 +6.163e-03 +4.818e-03 +8.639e-03 -1.50 +5.375e-03 +4.190e-03 +7.563e-03 -1.40 +4.597e-03 +3.573e-03 +6.499e-03 -1.30 +3.833e-03 +2.969e-03 +5.449e-03 -1.20 +3.086e-03 +2.382e-03 +4.418e-03 -1.10 +2.365e-03 +1.818e-03 +3.413e-03 -1.00 +1.680e-03 +1.288e-03 +2.449e-03 -0.90 +1.052e-03 +8.084e-04 +1.548e-03 -0.80 +5.221e-04 +4.108e-04 +7.640e-04 -0.70 +1.645e-04 +1.441e-04 +2.167e-04 -0.60 +3.086e-05 +3.248e-05 +3.438e-05 -0.50 +1.040e-05 +8.217e-06 +1.817e-05 -0.40 +8.602e-06 +4.827e-06 +1.750e-05 -0.30 +8.465e-06 +4.421e-06 +1.748e-05 -0.20 +8.454e-06 +4.373e-06 +1.748e-05 -0.10 +8.452e-06 +4.367e-06 +1.747e-05 +0.00 +8.451e-06 +4.366e-06 +1.747e-05 | |************************************************************** | Model MAX9152_OUT |************************************************************** | [Model] MAX9152_OUT Model_type Output Polarity Non-Inverting |Signal OUT0+, OUT0-, OUT1+, OUT1- | typ min max C_comp 4pF 3.2pF 4.8pF | [Temperature Range] 25.00 85.00 -40 [Voltage Range] 3.30V 3.00V 3.60V | | [PULLDOWN] |Volts I(typ) I(min) I(max) | -3.30 -7.000e-04 -7.000e-04 -9.000e-04 -3.20 -7.000e-04 -7.000e-04 -9.000e-04 -3.10 -7.000e-04 -7.000e-04 -9.000e-04 -3.00 -8.000e-04 -7.000e-04 -1.000e-03 -2.90 -8.000e-04 -8.000e-04 -1.000e-03 -2.80 -8.000e-04 -8.000e-04 -1.000e-03 -2.70 -9.000e-04 -8.000e-04 -1.100e-03 -2.60 -9.000e-04 -9.000e-04 -1.200e-03 -2.50 -1.000e-03 -1.000e-03 -1.200e-03 -2.40 -1.100e-03 -1.100e-03 -1.300e-03 -2.30 -1.100e-03 -1.100e-03 -1.400e-03 -2.20 -1.200e-03 -1.200e-03 -1.600e-03 -2.10 -1.400e-03 -1.300e-03 -1.700e-03 -2.00 -1.400e-03 -1.500e-03 -1.900e-03 -1.90 -1.600e-03 -1.700e-03 -2.100e-03 -1.80 -1.800e-03 -1.900e-03 -2.300e-03 -1.70 -2.100e-03 -2.300e-03 -2.600e-03 -1.60 -2.600e-03 -2.900e-03 -3.100e-03 -1.50 -3.200e-03 -4.000e-03 -3.700e-03 -1.40 -4.800e-03 -5.500e-03 -4.900e-03 -1.30 -6.900e-03 -7.200e-03 -6.800e-03 -1.20 -9.300e-03 -9.100e-03 -1.140e-02 -1.10 -1.230e-02 -1.110e-02 -2.020e-02 -1.00 -1.700e-02 -1.340e-02 -3.052e-02 -0.90 -2.428e-02 -1.623e-02 -4.120e-02 -0.80 -3.199e-02 -2.025e-02 -4.853e-02 -0.70 -3.720e-02 -2.518e-02 -4.813e-02 -0.60 -3.682e-02 -2.847e-02 -4.655e-02 -0.50 -3.420e-02 -2.780e-02 -4.369e-02 -0.40 -3.050e-02 -2.497e-02 -3.910e-02 -0.30 -2.610e-02 -2.166e-02 -3.301e-02 -0.20 -2.175e-02 -1.840e-02 -2.694e-02 -0.10 -1.759e-02 -1.526e-02 -2.120e-02 +0.00 -1.368e-02 -1.227e-02 -1.589e-02 +0.10 -1.008e-02 -9.443e-03 -1.118e-02 +0.20 -6.884e-03 -6.819e-03 -7.378e-03 +0.30 -4.260e-03 -4.439e-03 -5.156e-03 +0.40 -2.546e-03 -2.378e-03 -4.095e-03 +0.50 -1.568e-03 -7.780e-04 -3.115e-03 +0.60 -6.772e-04 +3.524e-04 -2.143e-03 +0.70 +2.556e-04 +1.278e-03 -1.153e-03 +0.80 +1.243e-03 +2.224e-03 -9.578e-05 +0.90 +2.280e-03 +3.195e-03 +1.068e-03 +1.00 +3.351e-03 +4.193e-03 +2.320e-03 +1.10 +4.440e-03 +5.286e-03 +3.622e-03 +1.20 +5.526e-03 +6.594e-03 +4.931e-03 +1.30 +6.590e-03 +7.561e-03 +6.204e-03 +1.40 +7.614e-03 +8.487e-03 +7.399e-03 +1.50 +8.586e-03 +9.391e-03 +8.489e-03 +1.60 +9.495e-03 +1.027e-02 +9.488e-03 +1.70 +1.035e-02 +1.111e-02 +1.045e-02 +1.80 +1.116e-02 +1.189e-02 +1.140e-02 +1.90 +1.195e-02 +1.259e-02 +1.235e-02 +2.00 +1.271e-02 +1.314e-02 +1.330e-02 +2.10 +1.344e-02 +1.342e-02 +1.423e-02 +2.20 +1.411e-02 +1.346e-02 +1.515e-02 +2.30 +1.484e-02 +1.348e-02 +1.606e-02 +2.40 +1.536e-02 +1.350e-02 +1.695e-02 +2.50 +1.552e-02 +1.352e-02 +1.779e-02 +2.60 +1.555e-02 +1.354e-02 +1.856e-02 +2.70 +1.558e-02 +1.355e-02 +1.919e-02 +2.80 +1.560e-02 +1.357e-02 +1.955e-02 +2.90 +1.563e-02 +1.359e-02 +1.962e-02 +3.00 +1.566e-02 +1.360e-02 +1.965e-02 +3.10 +1.568e-02 +1.362e-02 +1.968e-02 +3.20 +1.571e-02 +1.363e-02 +1.970e-02 +3.30 +1.573e-02 +1.365e-02 +1.973e-02 +3.40 +1.575e-02 +1.366e-02 +1.975e-02 +3.50 +1.578e-02 +1.368e-02 +1.978e-02 +3.60 +1.580e-02 +1.369e-02 +1.980e-02 +3.70 +1.582e-02 +1.371e-02 +1.983e-02 +3.80 +1.584e-02 +1.372e-02 +1.985e-02 +3.90 +1.587e-02 +1.374e-02 +1.987e-02 +4.00 +1.589e-02 +1.375e-02 +1.989e-02 +4.10 +1.591e-02 +1.377e-02 +1.992e-02 +4.20 +1.593e-02 +1.379e-02 +1.994e-02 +4.30 +1.596e-02 +1.382e-02 +1.996e-02 +4.40 +1.599e-02 +1.385e-02 +1.998e-02 +4.50 +1.602e-02 +1.390e-02 +2.001e-02 +4.60 +1.606e-02 +1.395e-02 +2.003e-02 +4.70 +1.610e-02 +1.401e-02 +2.006e-02 +4.80 +1.615e-02 +1.409e-02 +2.010e-02 +4.90 +1.622e-02 +1.418e-02 +2.014e-02 +5.00 +1.630e-02 +1.430e-02 +2.019e-02 +5.10 +1.640e-02 +1.444e-02 +2.025e-02 +5.20 +1.652e-02 +1.460e-02 +2.033e-02 +5.30 +1.666e-02 +1.479e-02 +2.042e-02 +5.40 +1.683e-02 +1.501e-02 +2.054e-02 +5.50 +1.703e-02 +1.527e-02 +2.068e-02 +5.60 +1.726e-02 +1.556e-02 +2.085e-02 +5.70 +1.753e-02 +1.590e-02 +2.106e-02 +5.80 +1.784e-02 +1.627e-02 +2.130e-02 +5.90 +1.820e-02 +1.669e-02 +2.159e-02 +6.00 +1.860e-02 +1.716e-02 +2.192e-02 +6.10 +1.905e-02 +1.767e-02 +2.230e-02 +6.20 +1.955e-02 +1.824e-02 +2.273e-02 +6.30 +2.011e-02 +1.885e-02 +2.323e-02 +6.40 +2.072e-02 +1.952e-02 +2.378e-02 +6.50 +2.139e-02 +2.025e-02 +2.440e-02 +6.60 +2.213e-02 +2.103e-02 +2.508e-02 | | [GND Clamp] |Volts I(typ) I(min) I(max) -3.30 -1.042e+00 -8.097e-01 -1.369e+00 -3.20 -1.001e+00 -7.785e-01 -1.313e+00 -3.10 -9.593e-01 -7.473e-01 -1.256e+00 -3.00 -9.177e-01 -7.161e-01 -1.199e+00 -2.90 -8.761e-01 -6.849e-01 -1.143e+00 -2.80 -8.346e-01 -6.537e-01 -1.086e+00 -2.70 -7.931e-01 -6.226e-01 -1.029e+00 -2.60 -7.516e-01 -5.915e-01 -9.727e-01 -2.50 -7.101e-01 -5.604e-01 -9.162e-01 -2.40 -6.687e-01 -5.293e-01 -8.597e-01 -2.30 -6.274e-01 -4.983e-01 -8.033e-01 -2.20 -5.861e-01 -4.673e-01 -7.469e-01 -2.10 -5.448e-01 -4.364e-01 -6.906e-01 -2.00 -5.037e-01 -4.055e-01 -6.344e-01 -1.90 -4.626e-01 -3.746e-01 -5.783e-01 -1.80 -4.216e-01 -3.439e-01 -5.224e-01 -1.70 -3.807e-01 -3.132e-01 -4.666e-01 -1.60 -3.400e-01 -2.826e-01 -4.110e-01 -1.50 -2.996e-01 -2.521e-01 -3.557e-01 -1.40 -2.594e-01 -2.218e-01 -3.008e-01 -1.30 -2.195e-01 -1.917e-01 -2.468e-01 -1.20 -1.802e-01 -1.618e-01 -1.944e-01 -1.10 -1.416e-01 -1.323e-01 -1.439e-01 -1.00 -1.039e-01 -1.033e-01 -9.558e-02 -0.90 -6.781e-02 -7.514e-02 -5.212e-02 -0.80 -3.524e-02 -4.841e-02 -2.659e-02 -0.70 -1.293e-02 -2.441e-02 -1.704e-02 -0.60 -5.130e-03 -7.233e-03 -9.199e-03 -0.50 -1.534e-03 -1.154e-03 -3.021e-03 -0.40 -1.722e-04 -1.170e-04 -3.049e-04 -0.30 -6.300e-06 -6.626e-06 -4.839e-06 -0.20 +0.000e+00 +0.000e+00 +0.000e+00 -0.10 +0.000e+00 +0.000e+00 +0.000e+00 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 +1.00 +0.000e+00 +0.000e+00 +0.000e+00 +2.00 +0.000e+00 +0.000e+00 +0.000e+00 +3.00 +0.000e+00 +0.000e+00 +0.000e+00 |+4.00 +0.000e+00 +0.000e+00 +0.000e+00 |+5.00 +0.000e+00 +0.000e+00 +0.000e+00 |+6.00 +0.000e+00 +0.000e+00 +0.000e+00 |+6.60 +0.000e+00 +0.000e+00 +0.000e+00 | | [PULLUP] |Volts I(typ) I(min) I(max) -3.30 +1.822e-02 +1.290e-02 +2.539e-02 -3.20 +1.781e-02 +1.259e-02 +2.484e-02 -3.10 +1.744e-02 +1.231e-02 +2.433e-02 -3.00 +1.711e-02 +1.205e-02 +2.387e-02 -2.90 +1.681e-02 +1.182e-02 +2.346e-02 -2.80 +1.654e-02 +1.161e-02 +2.309e-02 -2.70 +1.631e-02 +1.143e-02 +2.277e-02 -2.60 +1.610e-02 +1.127e-02 +2.249e-02 -2.50 +1.592e-02 +1.113e-02 +2.225e-02 -2.40 +1.577e-02 +1.101e-02 +2.204e-02 -2.30 +1.564e-02 +1.091e-02 +2.186e-02 -2.20 +1.553e-02 +1.082e-02 +2.171e-02 -2.10 +1.544e-02 +1.075e-02 +2.159e-02 -2.00 +1.537e-02 +1.069e-02 +2.149e-02 -1.90 +1.531e-02 +1.064e-02 +2.141e-02 -1.80 +1.526e-02 +1.060e-02 +2.134e-02 -1.70 +1.522e-02 +1.057e-02 +2.129e-02 -1.60 +1.519e-02 +1.054e-02 +2.125e-02 -1.50 +1.516e-02 +1.052e-02 +2.121e-02 -1.40 +1.513e-02 +1.050e-02 +2.117e-02 -1.30 +1.511e-02 +1.048e-02 +2.115e-02 -1.20 +1.509e-02 +1.047e-02 +2.112e-02 -1.10 +1.507e-02 +1.045e-02 +2.109e-02 -1.00 +1.506e-02 +1.044e-02 +2.107e-02 -0.90 +1.504e-02 +1.043e-02 +2.104e-02 -0.80 +1.502e-02 +1.041e-02 +2.102e-02 -0.70 +1.500e-02 +1.040e-02 +2.099e-02 -0.60 +1.498e-02 +1.039e-02 +2.096e-02 -0.50 +1.496e-02 +1.037e-02 +2.094e-02 -0.40 +1.494e-02 +1.036e-02 +2.091e-02 -0.30 +1.492e-02 +1.034e-02 +2.088e-02 -0.20 +1.490e-02 +1.033e-02 +2.085e-02 -0.10 +1.488e-02 +1.031e-02 +2.082e-02 +0.00 +1.486e-02 +1.030e-02 +2.079e-02 +0.10 +1.484e-02 +1.028e-02 +2.076e-02 +0.20 +1.482e-02 +1.026e-02 +2.073e-02 +0.30 +1.479e-02 +1.025e-02 +2.070e-02 +0.40 +1.477e-02 +1.023e-02 +2.067e-02 +0.50 +1.474e-02 +1.021e-02 +2.060e-02 +0.60 +1.461e-02 +1.018e-02 +2.034e-02 +0.70 +1.430e-02 +1.007e-02 +1.985e-02 +0.80 +1.382e-02 +9.798e-03 +1.919e-02 +0.90 +1.323e-02 +9.376e-03 +1.843e-02 +1.00 +1.254e-02 +8.821e-03 +1.759e-02 +1.10 +1.154e-02 +8.009e-03 +1.633e-02 +1.20 +9.644e-03 +6.620e-03 +1.342e-02 +1.30 +6.465e-03 +4.395e-03 +8.536e-03 +1.40 +2.391e-03 +1.446e-03 +5.282e-03 +1.50 -4.163e-05 -1.989e-03 +4.348e-03 +1.60 -9.424e-04 -4.236e-03 +3.410e-03 +1.70 -1.857e-03 -5.069e-03 +2.463e-03 +1.80 -2.782e-03 -5.876e-03 +1.491e-03 +1.90 -3.710e-03 -6.669e-03 +4.682e-04 +2.00 -4.633e-03 -7.451e-03 -6.047e-04 +2.10 -5.545e-03 -8.220e-03 -1.710e-03 +2.20 -6.439e-03 -8.978e-03 -2.829e-03 +2.30 -7.312e-03 -9.731e-03 -3.943e-03 +2.40 -8.162e-03 -1.048e-02 -5.034e-03 +2.50 -8.999e-03 -1.123e-02 -6.086e-03 +2.60 -9.833e-03 -1.199e-02 -7.090e-03 +2.70 -1.067e-02 -1.274e-02 -8.064e-03 +2.80 -1.150e-02 -1.351e-02 -9.030e-03 +2.90 -1.234e-02 -1.430e-02 -9.995e-03 +3.00 -1.317e-02 -1.510e-02 -1.096e-02 +3.10 -1.401e-02 -1.593e-02 -1.193e-02 +3.20 -1.485e-02 -1.677e-02 -1.290e-02 +3.30 -1.570e-02 -1.763e-02 -1.386e-02 +3.40 -1.655e-02 -1.841e-02 -1.483e-02 +3.50 -1.745e-02 -1.855e-02 -1.581e-02 +3.60 -1.838e-02 -1.636e-02 -1.678e-02 +3.70 -1.923e-02 -1.270e-02 -1.776e-02 +3.80 -1.920e-02 -1.037e-02 -1.874e-02 +3.90 -1.827e-02 -8.740e-03 -1.982e-02 +4.00 -1.611e-02 -7.200e-03 -2.075e-02 +4.10 -1.108e-02 -5.800e-03 -2.017e-02 +4.20 -8.130e-03 -4.300e-03 -1.897e-02 +4.30 -6.400e-03 -3.100e-03 -1.802e-02 +4.40 -5.000e-03 -2.300e-03 -1.567e-02 +4.50 -3.800e-03 -1.900e-03 -8.180e-03 +4.60 -2.600e-03 -1.500e-03 -4.520e-03 +4.70 -1.700e-03 -1.300e-03 -3.800e-03 +4.80 -1.300e-03 -1.200e-03 -3.700e-03 +4.90 -1.200e-03 -1.100e-03 -3.000e-03 +5.00 -1.000e-03 -9.000e-04 -2.100e-03 +5.10 -9.000e-04 -9.000e-04 -1.600e-03 +5.20 -8.000e-04 -8.000e-04 -1.300e-03 +5.30 -7.000e-04 -8.000e-04 -1.100e-03 +5.40 -7.000e-04 -8.000e-04 -1.000e-03 +5.50 -7.000e-04 -7.000e-04 -1.000e-03 +5.60 -6.000e-04 -6.000e-04 -9.000e-04 +5.70 -7.000e-04 -6.000e-04 -9.000e-04 +5.80 -6.000e-04 -6.000e-04 -8.000e-04 +5.90 -6.000e-04 -6.000e-04 -7.000e-04 +6.00 -5.000e-04 -5.000e-04 -7.000e-04 +6.10 -5.000e-04 -5.000e-04 -6.000e-04 +6.20 -5.000e-04 -5.000e-04 -6.000e-04 +6.30 -5.000e-04 -5.000e-04 -6.000e-04 +6.40 -5.000e-04 -5.000e-04 -6.000e-04 +6.50 -5.000e-04 -4.000e-04 -6.000e-04 +6.60 -5.000e-04 -4.000e-04 -5.000e-04 | | [POWER Clamp] |Volts I(typ) I(min) I(max) -3.30 +0.000e+00 +0.000e+00 +0.000e+00 -3.20 +0.000e+00 +0.000e+00 +0.000e+00 -3.10 +0.000e+00 +0.000e+00 +0.000e+00 -3.00 +0.000e+00 +0.000e+00 +0.000e+00 -2.00 +0.000e+00 +0.000e+00 +0.000e+00 -1.00 +0.000e+00 +0.000e+00 +0.000e+00 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 |+1.00 +0.000e+00 +0.000e+00 +0.000e+00 |+2.00 +0.000e+00 +0.000e+00 +0.000e+00 |+3.00 +0.000e+00 +0.000e+00 +0.000e+00 |+3.20 +0.000e+00 +0.000e+00 +0.000e+00 |+3.30 +0.000e+00 -6.626e-06 +0.000e+00 |+3.40 +0.000e+00 -1.170e-04 +0.000e+00 |+3.50 +0.000e+00 -1.154e-03 +0.000e+00 |+3.60 -6.300e-06 -7.233e-03 +0.000e+00 |+3.70 -1.722e-04 -2.441e-02 +0.000e+00 |+3.80 -1.534e-03 -4.841e-02 +0.000e+00 |+3.90 -5.130e-03 -7.514e-02 -4.839e-06 |+4.00 -1.293e-02 -1.033e-01 -3.049e-04 |+4.10 -3.524e-02 -1.323e-01 -3.021e-03 |+4.20 -6.781e-02 -1.618e-01 -9.199e-03 |+4.30 -1.039e-01 -1.917e-01 -1.704e-02 |+4.40 -1.416e-01 -2.218e-01 -2.659e-02 |+4.50 -1.802e-01 -2.521e-01 -5.212e-02 |+4.60 -2.195e-01 -2.826e-01 -9.558e-02 |+4.70 -2.594e-01 -3.132e-01 -1.439e-01 |+4.80 -2.996e-01 -3.439e-01 -1.944e-01 |+4.90 -3.400e-01 -3.746e-01 -2.468e-01 |+5.00 -3.807e-01 -4.055e-01 -3.008e-01 |+5.10 -4.216e-01 -4.364e-01 -3.557e-01 |+5.20 -4.626e-01 -4.673e-01 -4.110e-01 |+5.30 -5.037e-01 -4.983e-01 -4.666e-01 |+5.40 -5.448e-01 -5.293e-01 -5.224e-01 |+5.50 -5.861e-01 -5.604e-01 -5.783e-01 |+5.60 -6.274e-01 -5.915e-01 -6.344e-01 |+5.70 -6.687e-01 -6.226e-01 -6.906e-01 |+5.80 -7.101e-01 -6.537e-01 -7.469e-01 |+5.90 -7.516e-01 -6.849e-01 -8.033e-01 |+6.00 -7.931e-01 -7.161e-01 -8.597e-01 |+6.10 -8.346e-01 -7.473e-01 -9.162e-01 |+6.20 -8.761e-01 -7.785e-01 -9.727e-01 |+6.30 -9.177e-01 -8.097e-01 -1.029e+00 |+6.40 -9.593e-01 -8.410e-01 -1.086e+00 |+6.50 -1.001e+00 -8.723e-01 -1.143e+00 |+6.60 -1.042e+00 -9.036e-01 -1.199e+00 | | [Ramp] |Variable typ min max dV/dt_r 0.22/0.10n 0.26/0.18n 0.18/0.09n dV/dt_f 0.23/0.08n 0.26/0.13n 0.19/0.08n | | | [Rising Waveform] R_fixture = 50 C_fixture = 0.0 V_fixture =1.2 | |Time V(typ) V(min) V(max) 0.00e+00 +1.021e+00 +9.936e-01 +1.051e+00 4.00e-11 +1.021e+00 +9.936e-01 +1.051e+00 8.00e-11 +1.021e+00 +9.936e-01 +1.051e+00 1.20e-10 +1.021e+00 +9.936e-01 +1.051e+00 1.60e-10 +1.021e+00 +9.936e-01 +1.051e+00 2.00e-10 +1.021e+00 +9.936e-01 +1.051e+00 2.40e-10 +1.021e+00 +9.936e-01 +1.051e+00 2.80e-10 +1.021e+00 +9.936e-01 +1.051e+00 3.20e-10 +1.021e+00 +9.936e-01 +1.051e+00 3.60e-10 +1.021e+00 +9.936e-01 +1.051e+00 4.00e-10 +1.021e+00 +9.936e-01 +1.051e+00 4.40e-10 +1.021e+00 +9.936e-01 +1.051e+00 4.80e-10 +1.021e+00 +9.936e-01 +1.051e+00 5.20e-10 +1.021e+00 +9.936e-01 +1.051e+00 5.60e-10 +1.021e+00 +9.936e-01 +1.050e+00 6.00e-10 +1.021e+00 +9.936e-01 +1.050e+00 6.40e-10 +1.021e+00 +9.935e-01 +1.050e+00 6.80e-10 +1.021e+00 +9.935e-01 +1.050e+00 7.20e-10 +1.021e+00 +9.935e-01 +1.050e+00 7.60e-10 +1.021e+00 +9.935e-01 +1.050e+00 8.00e-10 +1.020e+00 +9.935e-01 +1.054e+00 8.40e-10 +1.020e+00 +9.935e-01 +1.064e+00 8.80e-10 +1.020e+00 +9.936e-01 +1.075e+00 9.20e-10 +1.021e+00 +9.936e-01 +1.126e+00 9.60e-10 +1.027e+00 +9.935e-01 +1.186e+00 1.00e-09 +1.035e+00 +9.935e-01 +1.291e+00 1.04e-09 +1.035e+00 +9.935e-01 +1.305e+00 1.08e-09 +1.037e+00 +9.936e-01 +1.311e+00 1.12e-09 +1.041e+00 +9.938e-01 +1.317e+00 1.16e-09 +1.094e+00 +9.948e-01 +1.324e+00 1.20e-09 +1.167e+00 +9.969e-01 +1.332e+00 1.24e-09 +1.253e+00 +9.995e-01 +1.339e+00 1.28e-09 +1.320e+00 +1.003e+00 +1.344e+00 1.32e-09 +1.351e+00 +1.005e+00 +1.347e+00 1.36e-09 +1.368e+00 +1.004e+00 +1.350e+00 1.40e-09 +1.379e+00 +1.003e+00 +1.351e+00 1.44e-09 +1.386e+00 +1.008e+00 +1.352e+00 1.48e-09 +1.391e+00 +1.031e+00 +1.353e+00 1.52e-09 +1.395e+00 +1.089e+00 +1.354e+00 1.56e-09 +1.397e+00 +1.143e+00 +1.354e+00 1.60e-09 +1.399e+00 +1.191e+00 +1.354e+00 1.64e-09 +1.401e+00 +1.232e+00 +1.355e+00 1.68e-09 +1.401e+00 +1.263e+00 +1.355e+00 1.72e-09 +1.401e+00 +1.285e+00 +1.355e+00 1.76e-09 +1.401e+00 +1.306e+00 +1.355e+00 1.80e-09 +1.401e+00 +1.328e+00 +1.355e+00 1.84e-09 +1.401e+00 +1.346e+00 +1.356e+00 1.88e-09 +1.400e+00 +1.362e+00 +1.356e+00 1.92e-09 +1.399e+00 +1.373e+00 +1.356e+00 1.96e-09 +1.399e+00 +1.383e+00 +1.357e+00 2.00e-09 +1.398e+00 +1.390e+00 +1.357e+00 2.04e-09 +1.398e+00 +1.398e+00 +1.357e+00 2.08e-09 +1.397e+00 +1.402e+00 +1.357e+00 2.12e-09 +1.397e+00 +1.407e+00 +1.357e+00 2.16e-09 +1.396e+00 +1.410e+00 +1.358e+00 2.20e-09 +1.396e+00 +1.413e+00 +1.358e+00 2.24e-09 +1.395e+00 +1.415e+00 +1.358e+00 2.28e-09 +1.395e+00 +1.417e+00 +1.358e+00 2.32e-09 +1.395e+00 +1.418e+00 +1.359e+00 2.36e-09 +1.394e+00 +1.419e+00 +1.359e+00 2.40e-09 +1.394e+00 +1.420e+00 +1.359e+00 2.44e-09 +1.394e+00 +1.421e+00 +1.359e+00 2.48e-09 +1.393e+00 +1.421e+00 +1.359e+00 2.52e-09 +1.393e+00 +1.422e+00 +1.359e+00 2.56e-09 +1.393e+00 +1.422e+00 +1.360e+00 2.60e-09 +1.393e+00 +1.422e+00 +1.360e+00 2.64e-09 +1.393e+00 +1.422e+00 +1.360e+00 2.68e-09 +1.392e+00 +1.423e+00 +1.360e+00 2.72e-09 +1.392e+00 +1.423e+00 +1.360e+00 2.76e-09 +1.392e+00 +1.423e+00 +1.360e+00 2.80e-09 +1.392e+00 +1.423e+00 +1.360e+00 2.84e-09 +1.392e+00 +1.423e+00 +1.361e+00 2.88e-09 +1.391e+00 +1.423e+00 +1.361e+00 2.92e-09 +1.391e+00 +1.423e+00 +1.361e+00 2.96e-09 +1.391e+00 +1.423e+00 +1.361e+00 3.00e-09 +1.391e+00 +1.422e+00 +1.361e+00 3.08e-09 +1.391e+00 +1.422e+00 +1.361e+00 3.12e-09 +1.391e+00 +1.422e+00 +1.361e+00 3.16e-09 +1.391e+00 +1.422e+00 +1.361e+00 3.20e-09 +1.391e+00 +1.422e+00 +1.361e+00 3.24e-09 +1.391e+00 +1.422e+00 +1.361e+00 3.28e-09 +1.391e+00 +1.421e+00 +1.361e+00 3.32e-09 +1.391e+00 +1.421e+00 +1.361e+00 3.36e-09 +1.391e+00 +1.421e+00 +1.361e+00 3.40e-09 +1.391e+00 +1.421e+00 +1.361e+00 3.44e-09 +1.391e+00 +1.421e+00 +1.362e+00 3.48e-09 +1.391e+00 +1.421e+00 +1.362e+00 3.52e-09 +1.391e+00 +1.421e+00 +1.362e+00 3.56e-09 +1.390e+00 +1.421e+00 +1.362e+00 3.60e-09 +1.390e+00 +1.420e+00 +1.362e+00 3.64e-09 +1.390e+00 +1.420e+00 +1.362e+00 3.68e-09 +1.390e+00 +1.420e+00 +1.362e+00 3.72e-09 +1.390e+00 +1.420e+00 +1.362e+00 3.76e-09 +1.390e+00 +1.420e+00 +1.362e+00 3.80e-09 +1.390e+00 +1.420e+00 +1.362e+00 3.84e-09 +1.390e+00 +1.420e+00 +1.362e+00 3.88e-09 +1.390e+00 +1.419e+00 +1.362e+00 3.92e-09 +1.390e+00 +1.419e+00 +1.362e+00 3.96e-09 +1.390e+00 +1.419e+00 +1.362e+00 4.00e-09 +1.390e+00 +1.419e+00 +1.362e+00 | | | [Falling Waveform] R_fixture = 50 C_fixture = 0.0 V_fixture = 1.2 | |Time V(typ) V(min) V(max) 0.00e+00 +1.390e+00 +1.408e+00 +1.362e+00 4.00e-11 +1.390e+00 +1.408e+00 +1.362e+00 8.00e-11 +1.390e+00 +1.408e+00 +1.363e+00 1.20e-10 +1.390e+00 +1.408e+00 +1.363e+00 1.60e-10 +1.390e+00 +1.408e+00 +1.363e+00 2.00e-10 +1.390e+00 +1.408e+00 +1.363e+00 2.40e-10 +1.390e+00 +1.408e+00 +1.363e+00 2.80e-10 +1.390e+00 +1.408e+00 +1.362e+00 3.20e-10 +1.390e+00 +1.408e+00 +1.362e+00 3.60e-10 +1.390e+00 +1.408e+00 +1.362e+00 4.00e-10 +1.390e+00 +1.408e+00 +1.362e+00 4.40e-10 +1.390e+00 +1.408e+00 +1.362e+00 4.80e-10 +1.390e+00 +1.408e+00 +1.362e+00 5.20e-10 +1.390e+00 +1.408e+00 +1.362e+00 5.60e-10 +1.390e+00 +1.408e+00 +1.362e+00 6.00e-10 +1.390e+00 +1.408e+00 +1.361e+00 6.40e-10 +1.389e+00 +1.408e+00 +1.361e+00 6.80e-10 +1.389e+00 +1.408e+00 +1.361e+00 7.20e-10 +1.389e+00 +1.407e+00 +1.360e+00 7.60e-10 +1.389e+00 +1.407e+00 +1.361e+00 8.00e-10 +1.389e+00 +1.407e+00 +1.363e+00 8.40e-10 +1.388e+00 +1.407e+00 +1.369e+00 8.80e-10 +1.388e+00 +1.406e+00 +1.355e+00 9.20e-10 +1.390e+00 +1.406e+00 +1.304e+00 9.60e-10 +1.396e+00 +1.406e+00 +1.210e+00 1.00e-09 +1.396e+00 +1.405e+00 +1.094e+00 1.04e-09 +1.385e+00 +1.405e+00 +1.046e+00 1.08e-09 +1.356e+00 +1.405e+00 +1.058e+00 1.16e-09 +1.195e+00 +1.410e+00 +1.079e+00 1.20e-09 +1.088e+00 +1.414e+00 +1.082e+00 1.24e-09 +1.028e+00 +1.413e+00 +1.084e+00 1.28e-09 +1.031e+00 +1.406e+00 +1.084e+00 1.32e-09 +1.034e+00 +1.383e+00 +1.084e+00 1.36e-09 +1.039e+00 +1.341e+00 +1.083e+00 1.40e-09 +1.042e+00 +1.270e+00 +1.082e+00 1.44e-09 +1.043e+00 +1.194e+00 +1.080e+00 1.48e-09 +1.044e+00 +1.107e+00 +1.078e+00 1.52e-09 +1.043e+00 +1.053e+00 +1.076e+00 1.56e-09 +1.043e+00 +1.041e+00 +1.074e+00 1.60e-09 +1.042e+00 +1.035e+00 +1.073e+00 1.64e-09 +1.040e+00 +1.030e+00 +1.071e+00 1.68e-09 +1.039e+00 +1.030e+00 +1.069e+00 1.72e-09 +1.038e+00 +1.031e+00 +1.068e+00 1.76e-09 +1.036e+00 +1.031e+00 +1.067e+00 1.80e-09 +1.035e+00 +1.032e+00 +1.066e+00 1.84e-09 +1.034e+00 +1.032e+00 +1.065e+00 1.88e-09 +1.033e+00 +1.031e+00 +1.063e+00 1.92e-09 +1.032e+00 +1.030e+00 +1.062e+00 1.96e-09 +1.030e+00 +1.029e+00 +1.062e+00 2.00e-09 +1.030e+00 +1.027e+00 +1.061e+00 2.04e-09 +1.029e+00 +1.025e+00 +1.060e+00 2.08e-09 +1.028e+00 +1.023e+00 +1.060e+00 2.12e-09 +1.027e+00 +1.021e+00 +1.059e+00 2.16e-09 +1.026e+00 +1.019e+00 +1.058e+00 2.20e-09 +1.026e+00 +1.017e+00 +1.058e+00 2.24e-09 +1.025e+00 +1.015e+00 +1.057e+00 2.28e-09 +1.025e+00 +1.013e+00 +1.057e+00 2.32e-09 +1.024e+00 +1.011e+00 +1.056e+00 2.36e-09 +1.024e+00 +1.009e+00 +1.056e+00 2.40e-09 +1.024e+00 +1.008e+00 +1.056e+00 2.44e-09 +1.023e+00 +1.006e+00 +1.055e+00 2.48e-09 +1.023e+00 +1.004e+00 +1.055e+00 2.52e-09 +1.023e+00 +1.003e+00 +1.055e+00 2.56e-09 +1.022e+00 +1.002e+00 +1.054e+00 2.60e-09 +1.022e+00 +1.000e+00 +1.054e+00 2.64e-09 +1.022e+00 +9.992e-01 +1.054e+00 2.68e-09 +1.022e+00 +9.980e-01 +1.054e+00 2.72e-09 +1.022e+00 +9.969e-01 +1.054e+00 2.76e-09 +1.022e+00 +9.959e-01 +1.053e+00 2.80e-09 +1.021e+00 +9.949e-01 +1.053e+00 2.84e-09 +1.021e+00 +9.940e-01 +1.053e+00 2.88e-09 +1.021e+00 +9.931e-01 +1.053e+00 2.92e-09 +1.021e+00 +9.923e-01 +1.053e+00 2.96e-09 +1.021e+00 +9.916e-01 +1.053e+00 3.00e-09 +1.021e+00 +9.909e-01 +1.052e+00 3.04e-09 +1.021e+00 +9.902e-01 +1.052e+00 3.08e-09 +1.021e+00 +9.896e-01 +1.052e+00 3.12e-09 +1.021e+00 +9.890e-01 +1.052e+00 3.16e-09 +1.021e+00 +9.884e-01 +1.052e+00 3.20e-09 +1.021e+00 +9.879e-01 +1.052e+00 3.24e-09 +1.021e+00 +9.875e-01 +1.052e+00 3.28e-09 +1.020e+00 +9.870e-01 +1.052e+00 3.32e-09 +1.020e+00 +9.866e-01 +1.052e+00 3.36e-09 +1.020e+00 +9.862e-01 +1.052e+00 3.40e-09 +1.020e+00 +9.859e-01 +1.052e+00 3.44e-09 +1.020e+00 +9.855e-01 +1.052e+00 3.48e-09 +1.020e+00 +9.852e-01 +1.052e+00 3.52e-09 +1.020e+00 +9.849e-01 +1.052e+00 3.56e-09 +1.020e+00 +9.847e-01 +1.052e+00 3.60e-09 +1.020e+00 +9.844e-01 +1.052e+00 3.64e-09 +1.020e+00 +9.842e-01 +1.051e+00 3.68e-09 +1.020e+00 +9.840e-01 +1.051e+00 3.72e-09 +1.020e+00 +9.838e-01 +1.051e+00 3.76e-09 +1.020e+00 +9.836e-01 +1.051e+00 3.80e-09 +1.020e+00 +9.835e-01 +1.051e+00 3.84e-09 +1.020e+00 +9.833e-01 +1.051e+00 3.88e-09 +1.020e+00 +9.832e-01 +1.051e+00 3.92e-09 +1.020e+00 +9.831e-01 +1.051e+00 3.96e-09 +1.020e+00 +9.830e-01 +1.051e+00 4.00e-09 +1.020e+00 +9.829e-01 +1.051e+00 | [END]