|************************************************************************ |IBIS model for MAX7321ATE |created by Maxim Integrated Products |Package model is derived for 16 pin TQFN package |************************************************************************ | [IBIS ver] 2.1 [File name] max7321.ibs [File Rev] 3.0 [Date] Mar. 19, 2008 [Source] From Maxim Spice models. [Notes] IBIS 2.1 does not support differetial buffers directly; the I-V and V-T curves are extracted by the methods recommended by members of IBIS committee. [Disclaimer] This file is for modeling purposes only. [Copyright] Copyright 2008 Maxim Integrated Products. | |************************************************************************ | Component MAX7321ATE |************************************************************************ | [Component] MAX7321ATE [Manufacturer] Maxim Integrated Products [Package] |variable typ min max R_pkg 0.068ohm 0.059ohm 0.077ohm L_pkg 1.132nH 0.949nH 1.315nH C_pkg 0.107pF 0.088pF 0.126pF | [Pin] signal_name model_name r_pin l_pin c_pin | 1 AD2 Input 0.077 1.315nH 0.126pF 2 P0 gpio 0.069 1.134nH 0.109pF 3 P1 gpio 0.071 1.135nH 0.111pF 4 P2 gpio 0.077 1.315nH 0.126pF 5 P3 gpio 0.076 1.312nH 0.125pF 6 GND GND 0.070 1.136nH 0.109pF 7 P4 gpio 0.071 1.137nH 0.112pF 8 P5 GND 0.075 1.311nH 0.124pF 9 P6 gpio 0.077 1.315nH 0.126pF 10 P7 gpio 0.068 1.132nH 0.107pF 11 INT* Output 0.070 1.136nH 0.111pF 12 SCL Input 0.076 1.314nH 0.125pF 13 SDA sda 0.075 1.312nH 0.123pF 14 V+ POWER 0.069 1.133nH 0.109pF 15 AD0 Input 0.067 1.130nH 0.106pF 16 RST* Input 0.077 1.314nH 0.125pF | |************************************************************** | Model Input |************************************************************** | [Model] Input Model_type Input |Signals SCL, AD0, AD2, RST* Vinh = 2.3 |0.7XV+,typ Vinl = 1.0 |0.3XV+,typ | typ min max C_comp 2pF 1.6pF 2.5pF | [Temperature Range] 25.00 125.00 -40 [Voltage Range] 3.30V 1.71V 5.50V | [GND Clamp] |Volts I(typ) I(min) I(max) |-3.30 -2.965e+21 -1.000e+25 -5.611e+15 |-3.20 -2.732e+21 -1.000e+25 -5.284e+15 |-3.10 -2.498e+21 -1.000e+25 -4.956e+15 |-3.00 -2.265e+21 -1.000e+25 -4.628e+15 |-2.90 -2.031e+21 -1.000e+25 -4.301e+15 |-2.80 -1.798e+21 -1.000e+25 -3.973e+15 |-2.70 -1.564e+21 -5.530e+24 -3.646e+15 |-2.60 -1.331e+21 -2.998e+23 -3.318e+15 |-2.50 -1.098e+21 -1.626e+22 -2.990e+15 |-2.40 -8.645e+20 -8.816e+20 -2.663e+15 |-2.30 -6.311e+20 -4.780e+19 -2.335e+15 |-2.20 -3.976e+20 -2.591e+18 -2.007e+15 |-2.10 -1.642e+20 -1.405e+17 -1.680e+15 |-2.00 -6.956e+18 -7.619e+15 -1.352e+15 |-1.90 -1.419e+17 -4.131e+14 -1.024e+15 |-1.80 -2.894e+15 -2.240e+13 -6.973e+14 |-1.70 -5.904e+13 -1.214e+12 -3.696e+14 |-1.60 -1.204e+12 -6.585e+10 -4.586e+13 |-1.50 -2.456e+10 -3.570e+09 -3.160e+11 |-1.40 -5.011e+08 -1.936e+08 -2.178e+09 |-1.30 -1.022e+07 -1.049e+07 -1.501e+07 |-1.20 -2.085e+05 -5.692e+05 -1.034e+05 |-1.10 -4.254e+03 -3.086e+04 -7.131e+02 |-1.00 -8.678e+01 -1.673e+03 -4.923e+00 |-0.90 -1.773e+00 -9.073e+01 -3.828e-02 |-0.80 -3.767e-02 -4.921e+00 -1.789e-03 -0.70 -1.243e-03 -2.675e-01 -2.553e-04 -0.60 -9.812e-05 -1.473e-02 -1.772e-05 -0.50 -7.326e-06 -8.524e-04 +0.000e+00 -0.40 +0.000e+00 -5.461e-05 +0.000e+00 -0.30 +0.000e+00 -3.739e-06 +0.000e+00 -0.20 +0.000e+00 +0.000e+00 +0.000e+00 -0.10 +0.000e+00 +0.000e+00 +0.000e+00 |+0.00 +0.000e+00 +0.000e+00 +0.000e+00 |+0.10 +0.000e+00 +0.000e+00 +0.000e+00 |+0.20 +0.000e+00 +0.000e+00 +0.000e+00 |+0.30 +0.000e+00 +0.000e+00 +0.000e+00 |+0.40 +0.000e+00 +0.000e+00 +0.000e+00 |+0.50 +0.000e+00 +0.000e+00 +0.000e+00 |+0.60 +0.000e+00 +0.000e+00 +0.000e+00 |+0.70 +0.000e+00 +0.000e+00 +0.000e+00 |+0.80 +0.000e+00 +0.000e+00 +0.000e+00 |+0.90 +0.000e+00 +0.000e+00 +0.000e+00 |+1.00 +0.000e+00 +0.000e+00 +0.000e+00 |+1.10 +0.000e+00 +0.000e+00 +0.000e+00 |+1.20 +0.000e+00 +0.000e+00 +0.000e+00 |+1.30 +0.000e+00 +0.000e+00 +0.000e+00 |+1.40 +0.000e+00 +0.000e+00 +0.000e+00 |+1.50 +0.000e+00 +0.000e+00 +0.000e+00 |+1.60 +0.000e+00 +0.000e+00 +0.000e+00 |+1.70 +0.000e+00 +0.000e+00 +0.000e+00 |+1.80 +0.000e+00 +0.000e+00 +0.000e+00 |+1.90 +0.000e+00 +0.000e+00 +0.000e+00 |+2.00 +0.000e+00 +0.000e+00 +0.000e+00 |+2.10 +0.000e+00 +0.000e+00 +0.000e+00 |+2.20 +0.000e+00 +0.000e+00 +0.000e+00 |+2.30 +0.000e+00 +0.000e+00 +0.000e+00 |+2.40 +0.000e+00 +0.000e+00 +0.000e+00 |+2.50 +0.000e+00 +0.000e+00 +0.000e+00 |+2.60 +0.000e+00 +0.000e+00 +0.000e+00 |+2.70 +0.000e+00 +0.000e+00 +0.000e+00 |+2.80 +0.000e+00 +0.000e+00 +0.000e+00 |+2.90 +0.000e+00 +0.000e+00 +0.000e+00 |+3.00 +0.000e+00 +0.000e+00 +0.000e+00 |+3.10 +0.000e+00 +0.000e+00 +0.000e+00 +3.20 +0.000e+00 +0.000e+00 +0.000e+00 +3.30 +0.000e+00 +0.000e+00 +0.000e+00 | [POWER Clamp] |Volts I(typ) I(min) I(max) -3.30 +0.000e+00 +0.000e+00 +0.000e+00 -3.20 +0.000e+00 +0.000e+00 +0.000e+00 -3.10 +0.000e+00 +0.000e+00 +0.000e+00 -3.00 +0.000e+00 +0.000e+00 +0.000e+00 -2.90 +0.000e+00 +0.000e+00 +0.000e+00 -2.80 +0.000e+00 +0.000e+00 +0.000e+00 -2.70 +0.000e+00 +0.000e+00 +0.000e+00 -2.60 +0.000e+00 +0.000e+00 +0.000e+00 -2.50 +0.000e+00 +0.000e+00 +0.000e+00 -2.40 +0.000e+00 +0.000e+00 +0.000e+00 -2.30 +0.000e+00 +0.000e+00 +0.000e+00 -2.20 +0.000e+00 +0.000e+00 +0.000e+00 -2.10 +0.000e+00 +0.000e+00 +0.000e+00 -2.00 +0.000e+00 +0.000e+00 +0.000e+00 -1.90 +0.000e+00 +0.000e+00 +0.000e+00 -1.80 +0.000e+00 +0.000e+00 +0.000e+00 -1.70 +0.000e+00 +0.000e+00 +0.000e+00 -1.60 +0.000e+00 +0.000e+00 +0.000e+00 -1.50 +0.000e+00 +0.000e+00 +0.000e+00 -1.40 +0.000e+00 +0.000e+00 +0.000e+00 -1.30 +0.000e+00 +0.000e+00 +0.000e+00 -1.20 +0.000e+00 +0.000e+00 +0.000e+00 -1.10 +0.000e+00 +0.000e+00 +0.000e+00 -1.00 +0.000e+00 +0.000e+00 +0.000e+00 -0.90 +0.000e+00 +0.000e+00 +0.000e+00 -0.80 +0.000e+00 +0.000e+00 +0.000e+00 -0.70 +0.000e+00 +0.000e+00 +0.000e+00 -0.60 +0.000e+00 +0.000e+00 +0.000e+00 -0.50 +0.000e+00 +0.000e+00 +0.000e+00 -0.40 +0.000e+00 +0.000e+00 +0.000e+00 -0.30 +0.000e+00 +0.000e+00 +0.000e+00 -0.20 +0.000e+00 +0.000e+00 +0.000e+00 -0.10 +0.000e+00 +0.000e+00 +0.000e+00 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 |+0.10 +0.000e+00 +0.000e+00 +0.000e+00 |+0.20 +0.000e+00 +0.000e+00 +0.000e+00 |+0.30 +0.000e+00 +0.000e+00 +0.000e+00 |+0.40 +0.000e+00 +0.000e+00 +0.000e+00 |+0.50 +0.000e+00 +0.000e+00 +0.000e+00 |+0.60 +0.000e+00 +0.000e+00 +0.000e+00 |+0.70 +0.000e+00 +0.000e+00 +0.000e+00 |+0.80 +0.000e+00 +0.000e+00 +0.000e+00 |+0.90 +0.000e+00 +0.000e+00 +0.000e+00 |+1.00 +0.000e+00 +0.000e+00 +0.000e+00 |+1.10 +0.000e+00 +0.000e+00 +0.000e+00 |+1.20 +0.000e+00 +0.000e+00 +0.000e+00 |+1.30 +0.000e+00 +0.000e+00 +0.000e+00 |+1.40 +0.000e+00 +0.000e+00 +0.000e+00 |+1.50 +0.000e+00 +0.000e+00 +0.000e+00 |+1.60 +0.000e+00 +0.000e+00 +0.000e+00 |+1.70 +0.000e+00 +0.000e+00 +0.000e+00 |+1.80 +0.000e+00 +0.000e+00 +0.000e+00 |+1.90 +0.000e+00 +0.000e+00 +0.000e+00 |+2.00 +0.000e+00 -2.853e-06 +0.000e+00 |+2.10 +0.000e+00 -4.172e-05 +0.000e+00 |+2.20 +0.000e+00 -6.443e-04 +0.000e+00 |+2.30 +0.000e+00 -1.104e-02 +0.000e+00 |+2.40 +0.000e+00 -2.000e-01 +0.000e+00 |+2.50 +0.000e+00 -3.677e+00 +0.000e+00 |+2.60 +0.000e+00 -6.779e+01 +0.000e+00 |+2.70 +0.000e+00 -1.250e+03 +0.000e+00 |+2.80 +0.000e+00 -2.305e+04 +0.000e+00 |+2.90 +0.000e+00 -4.252e+05 +0.000e+00 |+3.00 +0.000e+00 -7.843e+06 +0.000e+00 |+3.10 +0.000e+00 -1.446e+08 +0.000e+00 |+3.20 +0.000e+00 -2.668e+09 +0.000e+00 |+3.30 +0.000e+00 -4.920e+10 +0.000e+00 |+3.40 +0.000e+00 -9.075e+11 +0.000e+00 |+3.50 +0.000e+00 -1.673e+13 +0.000e+00 |+3.60 +0.000e+00 -3.086e+14 +0.000e+00 |+3.70 +0.000e+00 -5.693e+15 +0.000e+00 |+3.80 -7.326e-06 -1.050e+17 +0.000e+00 |+3.90 -9.812e-05 -1.936e+18 +0.000e+00 |+4.00 -1.243e-03 -3.571e+19 +0.000e+00 |+4.10 -3.767e-02 -6.587e+20 +0.000e+00 |+4.20 -1.773e+00 -1.214e+22 +0.000e+00 |+4.30 -8.678e+01 -2.240e+23 +0.000e+00 |+4.40 -4.254e+03 -4.132e+24 +0.000e+00 |+4.50 -2.085e+05 -1.000e+25 +0.000e+00 |+4.60 -1.022e+07 -1.000e+25 +0.000e+00 |+4.70 -5.011e+08 -1.000e+25 +0.000e+00 |+4.80 -2.456e+10 -1.000e+25 +0.000e+00 |+4.90 -1.204e+12 -1.000e+25 +0.000e+00 |+5.00 -5.904e+13 -1.000e+25 +0.000e+00 |+5.10 -2.894e+15 -1.000e+25 +0.000e+00 |+5.20 -1.419e+17 -1.000e+25 +0.000e+00 |+5.30 -6.956e+18 -1.000e+25 +0.000e+00 |+5.40 -1.642e+20 -1.000e+25 +0.000e+00 |+5.50 -3.976e+20 -1.000e+25 +0.000e+00 |+5.60 -6.311e+20 -1.000e+25 +0.000e+00 |+5.70 -8.645e+20 -1.000e+25 +0.000e+00 |+5.80 -1.098e+21 -1.000e+25 +0.000e+00 |+5.90 -1.331e+21 -1.000e+25 +0.000e+00 |+6.00 -1.564e+21 -1.000e+25 +0.000e+00 |+6.10 -1.798e+21 -1.000e+25 -1.772e-05 |+6.20 -2.031e+21 -1.000e+25 -2.553e-04 |+6.30 -2.265e+21 -1.000e+25 -1.789e-03 |+6.40 -2.498e+21 -1.000e+25 -3.828e-02 |+6.50 -2.732e+21 -1.000e+25 -4.923e+00 |+6.60 -2.965e+21 -1.000e+25 -7.131e+02 | |************************************************************************ | Model Output |************************************************************************ | [Model] Output Model_type Open_drain |SIGNALS INT* | typ min max C_comp 2pF 1.6pF 2.5pF | [Temperature Range] 25.00 125.00 -40 [Voltage Range] 3.30V 1.71V 5.50V | [PULLDOWN] |Volts I(typ) I(min) I(max) |-3.30 -2.965e+21 -1.000e+25 -5.611e+15 |-3.20 -2.732e+21 -1.000e+25 -5.284e+15 |-3.10 -2.498e+21 -1.000e+25 -4.956e+15 |-3.00 -2.265e+21 -1.000e+25 -4.628e+15 |-2.90 -2.031e+21 -1.000e+25 -4.301e+15 |-2.80 -1.798e+21 -1.000e+25 -3.973e+15 |-2.70 -1.564e+21 -1.000e+25 -3.646e+15 |-2.60 -1.331e+21 -1.000e+25 -3.318e+15 |-2.50 -1.098e+21 -1.626e+22 -2.990e+15 |-2.40 -8.645e+20 -8.816e+20 -2.663e+15 |-2.30 -6.311e+20 -4.780e+19 -2.335e+15 |-2.20 -3.976e+20 -2.591e+18 -2.007e+15 |-2.10 -1.642e+20 -1.405e+17 -1.680e+15 |-2.00 -6.956e+18 -7.619e+15 -1.352e+15 |-1.90 -1.419e+17 -4.131e+14 -1.024e+15 |-1.80 -2.894e+15 -2.240e+13 -6.973e+14 |-1.70 -5.904e+13 -1.214e+12 -3.696e+14 |-1.60 -1.204e+12 -6.585e+10 -4.586e+13 |-1.50 -2.456e+10 -3.570e+09 -3.160e+11 |-1.40 -5.011e+08 -1.936e+08 -2.178e+09 |-1.30 -1.022e+07 -1.049e+07 -1.501e+07 |-1.20 -2.089e+05 -5.697e+05 -1.038e+05 |-1.10 -4.493e+03 -3.122e+04 -8.809e+02 |-1.00 -1.755e+02 -1.871e+03 -3.724e+01 |-0.90 -1.032e+01 -1.594e+02 -7.721e-01 |-0.80 -3.508e-01 -1.374e+01 -2.402e-01 -0.70 -1.055e-01 -8.323e-01 -2.132e-01 -0.60 -8.754e-02 -6.880e-02 -1.885e-01 -0.50 -7.393e-02 -2.296e-02 -1.622e-01 -0.40 -6.001e-02 -1.630e-02 -1.343e-01 -0.30 -4.570e-02 -1.191e-02 -1.045e-01 -0.20 -3.100e-02 -7.810e-03 -7.250e-02 -0.10 -1.598e-02 -3.930e-03 -3.818e-02 +0.00 -7.021e-04 -3.638e-04 -1.170e-03 +0.10 +1.403e-02 +2.744e-03 +3.562e-02 +0.20 +2.752e-02 +5.340e-03 +6.927e-02 +0.30 +3.982e-02 +7.437e-03 +1.001e-01 +0.40 +5.100e-02 +9.047e-03 +1.282e-01 +0.50 +6.111e-02 +1.019e-02 +1.540e-01 +0.60 +7.020e-02 +1.093e-02 +1.776e-01 +0.70 +7.832e-02 +1.136e-02 +1.992e-01 +0.80 +8.552e-02 +1.161e-02 +2.188e-01 +0.90 +9.183e-02 +1.180e-02 +2.367e-01 +1.00 +9.730e-02 +1.194e-02 +2.529e-01 +1.10 +1.020e-01 +1.207e-02 +2.675e-01 +1.20 +1.058e-01 +1.218e-02 +2.805e-01 +1.30 +1.090e-01 +1.229e-02 +2.918e-01 +1.40 +1.114e-01 +1.239e-02 +3.013e-01 +1.50 +1.133e-01 +1.248e-02 +3.089e-01 +1.60 +1.148e-01 +1.257e-02 +3.144e-01 +1.70 +1.159e-01 +1.265e-02 +3.183e-01 +1.80 +1.168e-01 +1.273e-02 +3.211e-01 +1.90 +1.175e-01 +1.281e-02 +3.230e-01 +2.00 +1.181e-01 +1.289e-02 +3.244e-01 +2.10 +1.187e-01 +1.296e-02 +3.254e-01 +2.20 +1.191e-01 +1.303e-02 +3.263e-01 +2.30 +1.195e-01 +1.310e-02 +3.269e-01 +2.40 +1.199e-01 +1.317e-02 +3.275e-01 +2.50 +1.202e-01 +1.324e-02 +3.280e-01 +2.60 +1.205e-01 +1.331e-02 +3.284e-01 +2.70 +1.208e-01 +1.337e-02 +3.288e-01 +2.80 +1.211e-01 +1.344e-02 +3.291e-01 +2.90 +1.214e-01 +1.350e-02 +3.294e-01 +3.00 +1.216e-01 +1.357e-02 +3.297e-01 +3.10 +1.218e-01 +1.363e-02 +3.299e-01 +3.20 +1.221e-01 +1.370e-02 +3.302e-01 +3.30 +1.223e-01 +1.376e-02 +3.304e-01 +3.40 +1.225e-01 +1.382e-02 +3.306e-01 +3.50 +1.227e-01 +1.389e-02 +3.308e-01 +3.60 +1.229e-01 +1.395e-02 +3.310e-01 +3.70 +1.231e-01 +1.401e-02 +3.312e-01 +3.80 +1.233e-01 +1.408e-02 +3.314e-01 +3.90 +1.235e-01 +1.415e-02 +3.316e-01 +4.00 +1.236e-01 +1.422e-02 +3.318e-01 +4.10 +1.238e-01 +1.429e-02 +3.319e-01 +4.20 +1.240e-01 +1.436e-02 +3.321e-01 +4.30 +1.242e-01 +1.444e-02 +3.323e-01 +4.40 +1.244e-01 +1.452e-02 +3.325e-01 +4.50 +1.247e-01 +1.460e-02 +3.328e-01 +4.60 +1.249e-01 +1.469e-02 +3.330e-01 +4.70 +1.251e-01 +1.478e-02 +3.334e-01 +4.80 +1.254e-01 +1.488e-02 +3.337e-01 +4.90 +1.257e-01 +1.499e-02 +3.341e-01 +5.00 +1.261e-01 +1.510e-02 +3.346e-01 +5.10 +1.264e-01 +1.522e-02 +3.351e-01 +5.20 +1.269e-01 +1.535e-02 +3.358e-01 +5.30 +1.273e-01 +1.549e-02 +3.365e-01 +5.40 +1.278e-01 +1.563e-02 +3.374e-01 +5.50 +1.284e-01 +1.579e-02 +3.384e-01 +5.60 +1.290e-01 +1.596e-02 +3.396e-01 +5.70 +1.297e-01 +1.614e-02 +3.409e-01 +5.80 +1.305e-01 +1.634e-02 +3.425e-01 +5.90 +1.314e-01 +1.654e-02 +3.442e-01 +6.00 +1.324e-01 +1.677e-02 +3.462e-01 +6.10 +1.334e-01 +1.700e-02 +3.484e-01 +6.20 +1.346e-01 +1.725e-02 +3.510e-01 +6.30 +1.359e-01 +1.752e-02 +3.538e-01 +6.40 +1.373e-01 +1.780e-02 +3.569e-01 +6.50 +1.388e-01 +1.811e-02 +3.604e-01 +6.60 +1.405e-01 +1.843e-02 +3.643e-01 | [Ramp] |Variable typ min max dV/dt_r 1.95/39.20n 1.00/55.20n 3.22/28.00n dV/dt_f 2.03/1.20n 1.03/8.80n 2.65/0.40n | R_load=4.7k | |************************************************************** | Model sda |************************************************************** | [Model] sda Model_type I/O_open_drain |Signal SDA Vinh = 2.3 |0.7XV+,typ Vinl = 1.0 |0.3XV+,typ | typ min max C_comp 2pF 1.6pF 2.5pF | [Temperature Range] 25.00 125.00 -40 [Voltage Range] 3.30V 1.71V 5.50V | [GND Clamp] |Volts I(typ) I(min) I(max) |-3.30 -2.965e+21 -1.000e+25 -5.611e+15 |-3.20 -2.732e+21 -1.000e+25 -5.284e+15 |-3.10 -2.498e+21 -1.000e+25 -4.956e+15 |-3.00 -2.265e+21 -1.000e+25 -4.628e+15 |-2.90 -2.031e+21 -1.000e+25 -4.301e+15 |-2.80 -1.798e+21 -1.000e+25 -3.973e+15 |-2.70 -1.564e+21 -5.530e+24 -3.646e+15 |-2.60 -1.331e+21 -2.998e+23 -3.318e+15 |-2.50 -1.098e+21 -1.626e+22 -2.990e+15 |-2.40 -8.645e+20 -8.816e+20 -2.663e+15 |-2.30 -6.311e+20 -4.780e+19 -2.335e+15 |-2.20 -3.976e+20 -2.591e+18 -2.007e+15 |-2.10 -1.642e+20 -1.405e+17 -1.680e+15 |-2.00 -6.956e+18 -7.619e+15 -1.352e+15 |-1.90 -1.419e+17 -4.131e+14 -1.024e+15 |-1.80 -2.894e+15 -2.240e+13 -6.973e+14 |-1.70 -5.904e+13 -1.214e+12 -3.696e+14 |-1.60 -1.204e+12 -6.585e+10 -4.586e+13 |-1.50 -2.456e+10 -3.570e+09 -3.160e+11 |-1.40 -5.011e+08 -1.936e+08 -2.178e+09 |-1.30 -1.022e+07 -1.049e+07 -1.501e+07 |-1.20 -2.085e+05 -5.692e+05 -1.034e+05 |-1.10 -4.254e+03 -3.086e+04 -7.131e+02 |-1.00 -8.678e+01 -1.673e+03 -4.923e+00 |-0.90 -1.773e+00 -9.073e+01 -3.828e-02 |-0.80 -3.767e-02 -4.921e+00 -1.789e-03 -0.70 -1.243e-03 -2.675e-01 -2.553e-04 -0.60 -9.812e-05 -1.473e-02 -1.772e-05 -0.50 -7.326e-06 -8.524e-04 +0.000e+00 -0.40 +0.000e+00 -5.461e-05 +0.000e+00 -0.30 +0.000e+00 -3.739e-06 +0.000e+00 -0.20 +0.000e+00 +0.000e+00 +0.000e+00 -0.10 +0.000e+00 +0.000e+00 +0.000e+00 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 +0.10 +0.000e+00 +0.000e+00 +0.000e+00 +0.20 +0.000e+00 +0.000e+00 +0.000e+00 +0.30 +0.000e+00 +0.000e+00 +0.000e+00 +0.40 +0.000e+00 +0.000e+00 +0.000e+00 +0.50 +0.000e+00 +0.000e+00 +0.000e+00 +0.60 +0.000e+00 +0.000e+00 +0.000e+00 +0.70 +0.000e+00 +0.000e+00 +0.000e+00 +0.80 +0.000e+00 +0.000e+00 +0.000e+00 +0.90 +0.000e+00 +0.000e+00 +0.000e+00 +1.00 +0.000e+00 +0.000e+00 +0.000e+00 +1.10 +0.000e+00 +0.000e+00 +0.000e+00 +1.20 +0.000e+00 +0.000e+00 +0.000e+00 +1.30 +0.000e+00 +0.000e+00 +0.000e+00 +1.40 +0.000e+00 +0.000e+00 +0.000e+00 +1.50 +0.000e+00 +0.000e+00 +0.000e+00 +1.60 +0.000e+00 +0.000e+00 +0.000e+00 +1.70 +0.000e+00 +0.000e+00 +0.000e+00 +1.80 +0.000e+00 +0.000e+00 +0.000e+00 +1.90 +0.000e+00 +0.000e+00 +0.000e+00 +2.00 +0.000e+00 +0.000e+00 +0.000e+00 +2.10 +0.000e+00 +0.000e+00 +0.000e+00 +2.20 +0.000e+00 +0.000e+00 +0.000e+00 +2.30 +0.000e+00 +0.000e+00 +0.000e+00 +2.40 +0.000e+00 +0.000e+00 +0.000e+00 +2.50 +0.000e+00 +0.000e+00 +0.000e+00 +2.60 +0.000e+00 +0.000e+00 +0.000e+00 +2.70 +0.000e+00 +0.000e+00 +0.000e+00 +2.80 +0.000e+00 +0.000e+00 +0.000e+00 +2.90 +0.000e+00 +0.000e+00 +0.000e+00 +3.00 +0.000e+00 +0.000e+00 +0.000e+00 +3.10 +0.000e+00 +0.000e+00 +0.000e+00 +3.20 +0.000e+00 +0.000e+00 +0.000e+00 +3.30 +0.000e+00 +0.000e+00 +0.000e+00 | [PULLDOWN] |Volts I(typ) I(min) I(max) |-3.30 -2.965e+21 -1.000e+25 -5.611e+15 |-3.20 -2.732e+21 -1.000e+25 -5.284e+15 |-3.10 -2.498e+21 -1.000e+25 -4.956e+15 |-3.00 -2.265e+21 -1.000e+25 -4.628e+15 |-2.90 -2.031e+21 -1.000e+25 -4.301e+15 |-2.80 -1.798e+21 -1.000e+25 -3.973e+15 |-2.70 -1.564e+21 -5.530e+24 -3.646e+15 |-2.60 -1.331e+21 -2.998e+23 -3.318e+15 |-2.50 -1.098e+21 -1.626e+22 -2.990e+15 |-2.40 -8.645e+20 -8.816e+20 -2.663e+15 |-2.30 -6.311e+20 -4.780e+19 -2.335e+15 |-2.20 -3.976e+20 -2.591e+18 -2.007e+15 |-2.10 -1.642e+20 -1.405e+17 -1.680e+15 |-2.00 -6.956e+18 -7.619e+15 -1.352e+15 |-1.90 -1.419e+17 -4.131e+14 -1.024e+15 |-1.80 -2.894e+15 -2.240e+13 -6.973e+14 |-1.70 -5.904e+13 -1.214e+12 -3.696e+14 |-1.60 -1.204e+12 -6.585e+10 -4.586e+13 |-1.50 -2.456e+10 -3.570e+09 -3.160e+11 |-1.40 -5.011e+08 -1.936e+08 -2.178e+09 |-1.30 -1.022e+07 -1.049e+07 -1.501e+07 |-1.20 -2.085e+05 -5.692e+05 -1.034e+05 |-1.10 -4.254e+03 -3.086e+04 -7.134e+02 |-1.00 -8.691e+01 -1.673e+03 -5.193e+00 |-0.90 -1.895e+00 -9.077e+01 -2.911e-01 |-0.80 -1.483e-01 -4.952e+00 -2.354e-01 -0.70 -1.004e-01 -2.951e-01 -2.119e-01 -0.60 -8.660e-02 -3.862e-02 -1.872e-01 -0.50 -7.312e-02 -2.069e-02 -1.609e-01 -0.40 -5.923e-02 -1.570e-02 -1.330e-01 -0.30 -4.493e-02 -1.147e-02 -1.032e-01 -0.20 -3.026e-02 -7.403e-03 -7.129e-02 -0.10 -1.526e-02 -3.544e-03 -3.699e-02 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 +0.10 +1.471e-02 +3.086e-03 +3.677e-02 +0.20 +2.818e-02 +5.662e-03 +7.040e-02 +0.30 +4.046e-02 +7.737e-03 +1.012e-01 +0.40 +5.162e-02 +9.325e-03 +1.293e-01 +0.50 +6.170e-02 +1.045e-02 +1.551e-01 +0.60 +7.077e-02 +1.116e-02 +1.787e-01 +0.70 +7.887e-02 +1.157e-02 +2.002e-01 +0.80 +8.605e-02 +1.181e-02 +2.198e-01 +0.90 +9.234e-02 +1.197e-02 +2.377e-01 +1.00 +9.779e-02 +1.209e-02 +2.539e-01 +1.10 +1.024e-01 +1.220e-02 +2.685e-01 +1.20 +1.063e-01 +1.229e-02 +2.814e-01 +1.30 +1.094e-01 +1.238e-02 +2.927e-01 +1.40 +1.118e-01 +1.245e-02 +3.022e-01 +1.50 +1.137e-01 +1.252e-02 +3.097e-01 +1.60 +1.151e-01 +1.259e-02 +3.153e-01 +1.70 +1.162e-01 +1.265e-02 +3.191e-01 +1.80 +1.171e-01 +1.271e-02 +3.218e-01 +1.90 +1.178e-01 +1.277e-02 +3.237e-01 +2.00 +1.184e-01 +1.282e-02 +3.251e-01 +2.10 +1.189e-01 +1.288e-02 +3.262e-01 +2.20 +1.194e-01 +1.293e-02 +3.270e-01 +2.30 +1.197e-01 +1.298e-02 +3.276e-01 +2.40 +1.201e-01 +1.303e-02 +3.282e-01 +2.50 +1.204e-01 +1.307e-02 +3.286e-01 +2.60 +1.207e-01 +1.312e-02 +3.290e-01 +2.70 +1.210e-01 +1.316e-02 +3.294e-01 +2.80 +1.212e-01 +1.321e-02 +3.297e-01 +2.90 +1.214e-01 +1.325e-02 +3.300e-01 +3.00 +1.217e-01 +1.329e-02 +3.302e-01 +3.10 +1.219e-01 +1.334e-02 +3.304e-01 +3.20 +1.221e-01 +1.338e-02 +3.307e-01 +3.30 +1.223e-01 +1.342e-02 +3.309e-01 +3.40 +1.225e-01 +1.346e-02 +3.311e-01 +3.50 +1.226e-01 +1.350e-02 +3.312e-01 +3.60 +1.228e-01 +1.355e-02 +3.314e-01 +3.70 +1.230e-01 +1.359e-02 +3.316e-01 +3.80 +1.232e-01 +1.364e-02 +3.317e-01 +3.90 +1.233e-01 +1.368e-02 +3.319e-01 +4.00 +1.235e-01 +1.373e-02 +3.321e-01 +4.10 +1.237e-01 +1.378e-02 +3.322e-01 +4.20 +1.238e-01 +1.383e-02 +3.324e-01 +4.30 +1.240e-01 +1.388e-02 +3.326e-01 +4.40 +1.242e-01 +1.394e-02 +3.328e-01 +4.50 +1.244e-01 +1.401e-02 +3.330e-01 +4.60 +1.246e-01 +1.407e-02 +3.332e-01 +4.70 +1.249e-01 +1.415e-02 +3.335e-01 +4.80 +1.251e-01 +1.422e-02 +3.338e-01 +4.90 +1.254e-01 +1.431e-02 +3.342e-01 +5.00 +1.257e-01 +1.440e-02 +3.347e-01 +5.10 +1.261e-01 +1.450e-02 +3.352e-01 +5.20 +1.264e-01 +1.461e-02 +3.358e-01 +5.30 +1.269e-01 +1.472e-02 +3.366e-01 +5.40 +1.274e-01 +1.485e-02 +3.374e-01 +5.50 +1.279e-01 +1.499e-02 +3.384e-01 +5.60 +1.285e-01 +1.513e-02 +3.395e-01 +5.70 +1.292e-01 +1.529e-02 +3.409e-01 +5.80 +1.300e-01 +1.547e-02 +3.424e-01 +5.90 +1.308e-01 +1.565e-02 +3.441e-01 +6.00 +1.318e-01 +1.585e-02 +3.461e-01 +6.10 +1.328e-01 +1.607e-02 +3.483e-01 +6.20 +1.340e-01 +1.630e-02 +3.508e-01 +6.30 +1.352e-01 +1.654e-02 +3.536e-01 +6.40 +1.366e-01 +1.681e-02 +3.567e-01 +6.50 +1.381e-01 +1.709e-02 +3.602e-01 +6.60 +1.398e-01 +1.739e-02 +3.640e-01 | [Ramp] |Variable typ min max dV/dt_r 1.76/46.00n 0.92/16.00n 3.02/34.00n dV/dt_f 1.95/102.00n 1.02/252.00n 3.27/58.00n | R_load=4.7k | |************************************************************** | Model gpio |************************************************************** | [Model] gpio Model_type I/O_open_drain |Signal P0-P7 Vinh = 2.3 |0.7XV+,typ Vinl = 1.0 |0.3XV+,typ | typ min max C_comp 2pF 1.6pF 2.5pF | [Temperature Range] 25.00 125.00 -40 [Voltage Range] 3.30V 1.71V 5.50V | [GND Clamp] |Volts I(typ) I(min) I(max) |-3.30 -2.965e+21 -1.000e+25 -5.611e+15 |-3.20 -2.732e+21 -1.000e+25 -5.284e+15 |-3.10 -2.498e+21 -1.000e+25 -4.956e+15 |-3.00 -2.265e+21 -1.000e+25 -4.628e+15 |-2.90 -2.031e+21 -1.000e+25 -4.301e+15 |-2.80 -1.798e+21 -1.000e+25 -3.973e+15 |-2.70 -1.564e+21 -1.000e+25 -3.646e+15 |-2.60 -1.331e+21 -1.000e+25 -3.318e+15 |-2.50 -1.098e+21 -1.626e+22 -2.990e+15 |-2.40 -8.645e+20 -8.816e+20 -2.663e+15 |-2.30 -6.311e+20 -4.780e+19 -2.335e+15 |-2.20 -3.976e+20 -2.591e+18 -2.007e+15 |-2.10 -1.642e+20 -1.405e+17 -1.680e+15 |-2.00 -6.956e+18 -7.619e+15 -1.352e+15 |-1.90 -1.419e+17 -4.131e+14 -1.024e+15 |-1.80 -2.894e+15 -2.240e+13 -6.973e+14 |-1.70 -5.904e+13 -1.214e+12 -3.696e+14 |-1.60 -1.204e+12 -6.585e+10 -4.586e+13 |-1.50 -2.456e+10 -3.570e+09 -3.160e+11 |-1.40 -5.011e+08 -1.936e+08 -2.178e+09 |-1.30 -1.022e+07 -1.049e+07 -1.501e+07 |-1.20 -2.085e+05 -5.692e+05 -1.034e+05 |-1.10 -4.254e+03 -3.086e+04 -7.131e+02 |-1.00 -8.678e+01 -1.673e+03 -4.923e+00 |-0.90 -1.773e+00 -9.073e+01 -3.828e-02 |-0.80 -3.767e-02 -4.921e+00 -1.789e-03 -0.70 -1.243e-03 -2.675e-01 -2.553e-04 -0.60 -9.812e-05 -1.473e-02 -1.772e-05 -0.50 -7.326e-06 -8.524e-04 +0.000e+00 -0.40 +0.000e+00 -5.461e-05 +0.000e+00 -0.30 +0.000e+00 -3.739e-06 +0.000e+00 -0.20 +0.000e+00 +0.000e+00 +0.000e+00 -0.10 +0.000e+00 +0.000e+00 +0.000e+00 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 +0.10 +0.000e+00 +0.000e+00 +0.000e+00 +0.20 +0.000e+00 +0.000e+00 +0.000e+00 +0.30 +0.000e+00 +0.000e+00 +0.000e+00 +0.40 +0.000e+00 +0.000e+00 +0.000e+00 +0.50 +0.000e+00 +0.000e+00 +0.000e+00 +0.60 +0.000e+00 +0.000e+00 +0.000e+00 +0.70 +0.000e+00 +0.000e+00 +0.000e+00 +0.80 +0.000e+00 +0.000e+00 +0.000e+00 +0.90 +0.000e+00 +0.000e+00 +0.000e+00 +1.00 +0.000e+00 +0.000e+00 +0.000e+00 +1.10 +0.000e+00 +0.000e+00 +0.000e+00 +1.20 +0.000e+00 +0.000e+00 +0.000e+00 +1.30 +0.000e+00 +0.000e+00 +0.000e+00 +1.40 +0.000e+00 +0.000e+00 +0.000e+00 +1.50 +0.000e+00 +0.000e+00 +0.000e+00 +1.60 +0.000e+00 +0.000e+00 +0.000e+00 +1.70 +0.000e+00 +0.000e+00 +0.000e+00 +1.80 +0.000e+00 +0.000e+00 +0.000e+00 +1.90 +0.000e+00 +0.000e+00 +0.000e+00 +2.00 +0.000e+00 +0.000e+00 +0.000e+00 +2.10 +0.000e+00 +3.037e-06 +0.000e+00 +2.20 +0.000e+00 +5.191e-05 +0.000e+00 +2.30 +0.000e+00 +8.929e-04 +0.000e+00 +2.40 +0.000e+00 +1.550e-02 +0.000e+00 +2.50 +0.000e+00 +2.698e-01 +0.000e+00 |+2.60 +0.000e+00 +4.699e+00 +0.000e+00 |+2.70 +0.000e+00 +8.185e+01 +0.000e+00 |+2.80 +0.000e+00 +1.425e+03 +0.000e+00 |+2.90 +0.000e+00 +2.483e+04 +0.000e+00 |+3.00 +0.000e+00 +4.325e+05 +0.000e+00 |+3.10 +0.000e+00 +7.534e+06 +0.000e+00 |+3.20 +0.000e+00 +1.312e+08 +0.000e+00 |+3.30 +0.000e+00 +2.286e+09 +0.000e+00 |+3.40 +0.000e+00 +3.982e+10 +0.000e+00 |+3.50 +0.000e+00 +6.936e+11 +0.000e+00 |+3.60 +0.000e+00 +1.208e+13 +0.000e+00 |+3.70 +0.000e+00 +2.104e+14 +0.000e+00 |+3.80 +0.000e+00 +3.665e+15 +0.000e+00 |+3.90 +2.025e-06 +6.385e+16 +0.000e+00 |+4.00 +8.468e-05 +1.112e+18 +0.000e+00 |+4.10 +3.722e-03 +1.937e+19 +0.000e+00 |+4.20 +1.679e-01 +3.374e+20 +0.000e+00 |+4.30 +7.617e+00 +5.878e+21 +0.000e+00 |+4.40 +3.460e+02 +1.023e+23 +0.000e+00 |+4.50 +1.571e+04 -1.000e+25 +0.000e+00 |+4.60 +7.137e+05 -1.000e+25 +0.000e+00 |+4.70 +3.241e+07 -1.000e+25 +0.000e+00 |+4.80 +1.472e+09 -1.000e+25 +0.000e+00 |+4.90 +6.688e+10 -1.000e+25 +0.000e+00 |+5.00 +3.037e+12 -1.000e+25 +0.000e+00 |+5.10 +1.379e+14 -1.000e+25 +0.000e+00 |+5.20 +6.267e+15 -1.000e+25 +0.000e+00 |+5.30 +2.846e+17 -1.000e+25 +0.000e+00 |+5.40 +1.282e+19 -1.000e+25 +0.000e+00 |+5.50 +5.591e+19 -1.000e+25 +0.000e+00 |+5.60 +9.900e+19 -1.000e+25 +0.000e+00 |+5.70 +1.421e+20 -1.000e+25 +0.000e+00 |+5.80 +1.852e+20 -1.000e+25 +0.000e+00 |+5.90 +2.282e+20 -1.000e+25 +0.000e+00 |+6.00 +2.713e+20 -1.000e+25 +0.000e+00 |+6.10 +3.144e+20 -1.000e+25 +0.000e+00 |+6.20 +3.575e+20 -1.000e+25 +0.000e+00 |+6.30 +4.006e+20 -1.000e+25 +3.700e-05 |+6.40 +4.437e+20 -1.000e+25 +4.328e-03 |+6.50 +4.868e+20 -1.000e+25 +5.606e-01 |+6.60 +5.299e+20 -1.000e+25 +7.372e+01 | [PULLDOWN] |Volts I(typ) I(min) I(max) |-3.30 -2.965e+21 -1.000e+25 -5.611e+15 |-3.20 -2.732e+21 -1.000e+25 -5.284e+15 |-3.10 -2.498e+21 -1.000e+25 -4.956e+15 |-3.00 -2.265e+21 -1.000e+25 -4.628e+15 |-2.90 -2.031e+21 -1.000e+25 -4.301e+15 |-2.80 -1.798e+21 -1.000e+25 -3.973e+15 |-2.70 -1.564e+21 -1.000e+25 -3.646e+15 |-2.60 -1.331e+21 -1.000e+25 -3.318e+15 |-2.50 -1.098e+21 -1.626e+22 -2.990e+15 |-2.40 -8.645e+20 -8.816e+20 -2.663e+15 |-2.30 -6.311e+20 -4.780e+19 -2.335e+15 |-2.20 -3.976e+20 -2.591e+18 -2.007e+15 |-2.10 -1.642e+20 -1.405e+17 -1.680e+15 |-2.00 -6.956e+18 -7.619e+15 -1.352e+15 |-1.90 -1.419e+17 -4.131e+14 -1.024e+15 |-1.80 -2.894e+15 -2.240e+13 -6.973e+14 |-1.70 -5.904e+13 -1.214e+12 -3.696e+14 |-1.60 -1.204e+12 -6.585e+10 -4.586e+13 |-1.50 -2.456e+10 -3.570e+09 -3.160e+11 |-1.40 -5.011e+08 -1.936e+08 -2.178e+09 |-1.30 -1.022e+07 -1.049e+07 -1.501e+07 |-1.20 -2.085e+05 -5.692e+05 -1.034e+05 |-1.10 -4.254e+03 -3.086e+04 -7.132e+02 |-1.00 -8.681e+01 -1.673e+03 -4.977e+00 |-0.90 -1.798e+00 -9.074e+01 -8.884e-02 |-0.80 -5.980e-02 -4.927e+00 -4.851e-02 -0.70 -2.107e-02 -2.730e-01 -4.258e-02 -0.60 -1.740e-02 -1.951e-02 -3.745e-02 -0.50 -1.463e-02 -4.820e-03 -3.219e-02 -0.40 -1.185e-02 -3.184e-03 -2.661e-02 -0.30 -8.986e-03 -2.297e-03 -2.064e-02 -0.20 -6.052e-03 -1.481e-03 -1.426e-02 -0.10 -3.052e-03 -7.089e-04 -7.398e-03 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 +0.10 +2.942e-03 +6.172e-04 +7.354e-03 +0.20 +5.635e-03 +1.132e-03 +1.408e-02 +0.30 +8.092e-03 +1.547e-03 +2.023e-02 +0.40 +1.032e-02 +1.865e-03 +2.587e-02 +0.50 +1.234e-02 +2.090e-03 +3.102e-02 +0.60 +1.415e-02 +2.233e-03 +3.573e-02 +0.70 +1.577e-02 +2.314e-03 +4.004e-02 +0.80 +1.721e-02 +2.362e-03 +4.396e-02 +0.90 +1.847e-02 +2.394e-03 +4.754e-02 +1.00 +1.956e-02 +2.419e-03 +5.078e-02 +1.10 +2.049e-02 +2.440e-03 +5.370e-02 +1.20 +2.126e-02 +2.458e-03 +5.629e-02 +1.30 +2.188e-02 +2.475e-03 +5.855e-02 +1.40 +2.237e-02 +2.490e-03 +6.044e-02 +1.50 +2.274e-02 +2.505e-03 +6.194e-02 +1.60 +2.303e-02 +2.518e-03 +6.305e-02 +1.70 +2.325e-02 +2.530e-03 +6.383e-02 +1.80 +2.342e-02 +2.542e-03 +6.437e-02 +1.90 +2.356e-02 +2.554e-03 +6.475e-02 +2.00 +2.368e-02 +2.565e-03 +6.502e-02 +2.10 +2.378e-02 +2.578e-03 +6.523e-02 +2.20 +2.387e-02 +2.638e-03 +6.539e-02 +2.30 +2.395e-02 +3.488e-03 +6.552e-02 +2.40 +2.402e-02 +1.811e-02 +6.563e-02 +2.50 +2.408e-02 +2.724e-01 +6.572e-02 |+2.60 +2.414e-02 +4.702e+00 +6.580e-02 |+2.70 +2.419e-02 +8.185e+01 +6.587e-02 |+2.80 +2.424e-02 +1.425e+03 +6.593e-02 |+2.90 +2.429e-02 +2.483e+04 +6.599e-02 |+3.00 +2.433e-02 +4.325e+05 +6.604e-02 |+3.10 +2.438e-02 +7.534e+06 +6.609e-02 |+3.20 +2.442e-02 +1.312e+08 +6.613e-02 |+3.30 +2.446e-02 +2.286e+09 +6.617e-02 |+3.40 +2.449e-02 +3.982e+10 +6.621e-02 |+3.50 +2.453e-02 +6.936e+11 +6.625e-02 |+3.60 +2.456e-02 +1.208e+13 +6.628e-02 |+3.70 +2.460e-02 +2.104e+14 +6.632e-02 |+3.80 +2.463e-02 +3.665e+15 +6.635e-02 |+3.90 +2.467e-02 +6.385e+16 +6.638e-02 |+4.00 +2.478e-02 +1.112e+18 +6.641e-02 |+4.10 +2.845e-02 +1.937e+19 +6.645e-02 |+4.20 +1.926e-01 +3.374e+20 +6.648e-02 |+4.30 +7.642e+00 +5.878e+21 +6.652e-02 |+4.40 +3.460e+02 +1.023e+23 +6.656e-02 |+4.50 +1.571e+04 -1.000e+25 +6.660e-02 |+4.60 +7.137e+05 -1.000e+25 +6.665e-02 |+4.70 +3.241e+07 -1.000e+25 +6.670e-02 |+4.80 +1.472e+09 -1.000e+25 +6.677e-02 |+4.90 +6.688e+10 -1.000e+25 +6.685e-02 |+5.00 +3.037e+12 -1.000e+25 +6.694e-02 |+5.10 +1.379e+14 -1.000e+25 +6.704e-02 |+5.20 +6.267e+15 -1.000e+25 +6.716e-02 |+5.30 +2.846e+17 -1.000e+25 +6.731e-02 |+5.40 +1.282e+19 -1.000e+25 +6.748e-02 |+5.50 +5.591e+19 -1.000e+25 +6.768e-02 |+5.60 +9.900e+19 -1.000e+25 +6.791e-02 |+5.70 +1.421e+20 -1.000e+25 +6.817e-02 |+5.80 +1.852e+20 -1.000e+25 +6.848e-02 |+5.90 +2.282e+20 -1.000e+25 +6.883e-02 |+6.00 +2.713e+20 -1.000e+25 +6.922e-02 |+6.10 +3.144e+20 -1.000e+25 +6.966e-02 |+6.20 +3.575e+20 -1.000e+25 +7.017e-02 |+6.30 +4.006e+20 -1.000e+25 +7.076e-02 |+6.40 +4.437e+20 -1.000e+25 +7.568e-02 |+6.50 +4.868e+20 -1.000e+25 +6.327e-01 |+6.60 +5.299e+20 -1.000e+25 +7.379e+01 | [Ramp] |Variable typ min max dV/dt_r 1.97/17.20n 0.98/23.60n 3.17/12.80n dV/dt_f 1.71/0.30n 1.01/2.20n 1.61/0.10n | R_load=4.7k | [END]