|************************************************************************ |IBIS model for MAX6696AEE |created by Maxim Integrated Products |Package model is derived for 16 pin QSOP package |************************************************************************ | [IBIS ver] 2.1 [File name] max6696.ibs [File Rev] 3.0 [Date] Jun. 5, 2009 [Source] From Maxim Spice models. [Notes] IBIS 2.1 does not support differetial buffers directly; the I-V and V-T curves are extracted by the methods recommended by members of IBIS committee. [Disclaimer] This file is for modeling purposes only. [Copyright] Copyright 2009 Maxim Integrated Products. | |************************************************************************ | Component MAX6696 |************************************************************************ | [Component] MAX6696 [Manufacturer] Maxim Integrated Products [Package] |variable typ min max R_pkg 0.052ohm 0.041ohm 0.065ohm L_pkg 1.440nH 1.005nH 1.870nH C_pkg 0.222pF 0.164pF 0.271pF | [Pin] signal_name model_name r_pin l_pin c_pin | 1 N.C. NC 0.065 1.870nH 0.271pF 2 VCC POWER 0.052 1.440nH 0.222pF 3 DXP1 NC 0.052 1.440nH 0.222pF 4 DXN NC 0.041 1.005nH 0.164pF 5 DXP2 NC 0.041 1.005nH 0.164pF 6 ADD1 NC 0.052 1.440nH 0.222pF 7 RESET input 0.052 1.440n 0.222pF 8 GND GND 0.065 1.870nH 0.271pF 9 SMBCLK sclk 0.065 1.870nH 0.271pF 10 OT1* overtemp 0.052 1.440nH 0.222pF 11 ALERT* alert 0.052 1.440nH 0.222pF 12 SMBDATA sda 0.041 1.005nH 0.164pF 13 OT2* overtemp 0.041 1.005nH 0.164pF 14 ADD0 NC 0.052 1.440nH 0.222pF 15 STBY* input 0.052 1.440nH 0.222pF 16 N.C. NC 0.065 1.870nH 0.271pF | |************************************************************** | Model input |************************************************************** | [Model] input Model_type Input |Signals RESET, STBY* Vinh = 2.1 Vinl = 0.8 | typ min max C_comp 5.5pF 4.5pF 6.5pF | [Temperature Range] 25 125 0 [Voltage Range] 3.3V 3.0V 3.6V | [GND Clamp] |Volts I(typ) I(min) I(max) |-3.30 -2.965e+21 -1.000e+25 -3.910e+19 |-2.00 -6.956e+18 -7.619e+15 -3.814e+18 |-1.00 -1.838e+02 -1.889e+03 -1.036e+02 |-0.90 -1.099e+01 -1.658e+02 -4.148e+00 |-0.80 -2.583e-01 -1.453e+01 -6.544e-02 -0.70 -5.939e-03 -8.549e-01 -1.572e-03 -0.60 -2.267e-04 -4.723e-02 -9.138e-05 -0.50 -1.081e-05 -2.832e-03 -5.007e-06 -0.40 +0.000e+00 -2.256e-04 +0.000e+00 -0.30 +0.000e+00 -1.860e-05 +0.000e+00 -0.20 +0.000e+00 -1.161e-06 +0.000e+00 -0.10 +0.000e+00 +0.000e+00 +0.000e+00 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 +1.00 +0.000e+00 +0.000e+00 +0.000e+00 +2.00 +0.000e+00 +0.000e+00 +0.000e+00 +3.30 +0.000e+00 +0.000e+00 +0.000e+00 | [POWER Clamp] |Volts I(typ) I(min) I(max) -3.30 +0.000e+00 +0.000e+00 +0.000e+00 -2.00 +0.000e+00 +0.000e+00 +0.000e+00 -1.00 +0.000e+00 +0.000e+00 +0.000e+00 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 | |************************************************************** | Model sclk |************************************************************** | [Model] sclk Model_type Input |Signals SMBCLK Vinh = 2.1 Vinl = 0.8 | typ min max C_comp 2.0pF 1.6pF 2.5pF | [Temperature Range] 25 125 0 [Voltage Range] 3.3V 3.0V 3.6V | [GND Clamp] |Volts I(typ) I(min) I(max) -3.30 -2.840e-03 -3.042e-03 -2.802e-03 -3.20 -2.731e-03 -2.933e-03 -2.692e-03 -3.10 -2.622e-03 -2.825e-03 -2.583e-03 -3.00 -2.513e-03 -2.716e-03 -2.473e-03 -2.90 -2.404e-03 -2.608e-03 -2.363e-03 -2.80 -2.295e-03 -2.500e-03 -2.254e-03 -2.70 -2.186e-03 -2.392e-03 -2.144e-03 -2.60 -2.077e-03 -2.283e-03 -2.035e-03 -2.50 -1.968e-03 -2.175e-03 -1.926e-03 -2.40 -1.860e-03 -2.067e-03 -1.816e-03 -2.30 -1.751e-03 -1.960e-03 -1.707e-03 -2.20 -1.642e-03 -1.852e-03 -1.598e-03 -2.10 -1.534e-03 -1.744e-03 -1.489e-03 -2.00 -1.426e-03 -1.637e-03 -1.380e-03 -1.90 -1.318e-03 -1.530e-03 -1.272e-03 -1.80 -1.210e-03 -1.422e-03 -1.163e-03 -1.70 -1.102e-03 -1.316e-03 -1.055e-03 -1.60 -9.951e-04 -1.209e-03 -9.473e-04 -1.50 -8.881e-04 -1.103e-03 -8.398e-04 -1.40 -7.815e-04 -9.965e-04 -7.326e-04 -1.30 -6.755e-04 -8.909e-04 -6.261e-04 -1.20 -5.701e-04 -7.859e-04 -5.202e-04 -1.10 -4.657e-04 -6.815e-04 -4.155e-04 -1.00 -3.627e-04 -5.779e-04 -3.124e-04 -0.90 -2.619e-04 -4.756e-04 -2.121e-04 -0.80 -1.652e-04 -3.749e-04 -1.176e-04 -0.70 -7.762e-05 -2.767e-04 -3.885e-05 -0.60 -1.671e-05 -1.829e-04 -3.777e-06 -0.50 +0.000e+00 -9.761e-05 +0.000e+00 -0.40 +0.000e+00 -3.220e-05 +0.000e+00 -0.30 +0.000e+00 -4.268e-06 +0.000e+00 -0.20 +0.000e+00 +0.000e+00 +0.000e+00 -0.10 +0.000e+00 +0.000e+00 +0.000e+00 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 +0.10 +0.000e+00 +0.000e+00 +0.000e+00 +0.20 +0.000e+00 +0.000e+00 +0.000e+00 +0.30 +0.000e+00 +0.000e+00 +0.000e+00 +0.40 +0.000e+00 +0.000e+00 +0.000e+00 +0.50 +0.000e+00 +0.000e+00 +0.000e+00 +0.60 +0.000e+00 +0.000e+00 +0.000e+00 +0.70 +0.000e+00 +0.000e+00 +0.000e+00 +0.80 +0.000e+00 +0.000e+00 +0.000e+00 +0.90 +0.000e+00 +0.000e+00 +0.000e+00 +1.00 +0.000e+00 +0.000e+00 +0.000e+00 +1.10 +0.000e+00 +0.000e+00 +0.000e+00 +1.20 +0.000e+00 +0.000e+00 +0.000e+00 +1.30 +0.000e+00 +0.000e+00 +0.000e+00 +1.40 +0.000e+00 +0.000e+00 +0.000e+00 +1.50 +0.000e+00 +0.000e+00 +0.000e+00 +1.60 +0.000e+00 +0.000e+00 +0.000e+00 +1.70 +3.274e-05 +0.000e+00 +4.147e-05 +1.80 +3.466e-05 +0.000e+00 +4.391e-05 +1.90 +3.659e-05 +0.000e+00 +4.635e-05 +2.00 +3.852e-05 +0.000e+00 +4.879e-05 +2.10 +4.044e-05 +0.000e+00 +5.123e-05 +2.20 +4.237e-05 +0.000e+00 +5.367e-05 +2.30 +4.429e-05 +0.000e+00 +5.611e-05 +2.40 +4.622e-05 +0.000e+00 +5.855e-05 +2.50 +4.814e-05 +0.000e+00 +6.099e-05 +2.60 +5.007e-05 +0.000e+00 +6.343e-05 +2.70 +5.200e-05 +0.000e+00 +6.587e-05 +2.80 +5.392e-05 +0.000e+00 +6.831e-05 +2.90 +5.585e-05 +0.000e+00 +7.075e-05 +3.00 +5.777e-05 +0.000e+00 +7.319e-05 +3.10 +5.970e-05 +0.000e+00 +7.562e-05 +3.20 +6.162e-05 +0.000e+00 +7.806e-05 +3.30 +6.355e-05 +0.000e+00 +8.050e-05 | [POWER Clamp] |Volts I(typ) I(min) I(max) -3.30 +0.000e+00 +0.000e+00 +0.000e+00 -2.00 +0.000e+00 +0.000e+00 +0.000e+00 -1.00 +0.000e+00 +0.000e+00 +0.000e+00 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 | | |************************************************************************ | Model alert |************************************************************************ | [Model] alert Model_type Open_drain |SIGNALS ALERT* | typ min max C_comp 2.5pF 2.4pF 2.6pF | [Temperature Range] 25 125 0 [Voltage Range] 3.3V 3.0V 3.6V | [PULLDOWN] |Volts I(typ) I(min) I(max) |-3.30 -4.547e+21 -1.000e+25 -8.040e+19 |-2.00 -1.066e+19 -4.434e+15 -7.844e+18 |-1.00 -1.332e+02 -9.740e+02 -6.719e+01 |-0.90 -2.858e+00 -5.292e+01 -1.117e+00 |-0.80 -1.802e-01 -2.957e+00 -1.545e-01 -0.70 -1.099e-01 -2.334e-01 -1.239e-01 -0.60 -9.423e-02 -7.389e-02 -1.075e-01 -0.50 -7.949e-02 -5.453e-02 -9.093e-02 -0.40 -6.439e-02 -4.341e-02 -7.384e-02 -0.30 -4.890e-02 -3.267e-02 -5.622e-02 -0.20 -3.300e-02 -2.186e-02 -3.805e-02 -0.10 -1.670e-02 -1.096e-02 -1.931e-02 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 +0.10 +1.628e-02 +1.062e-02 +1.892e-02 +0.20 +3.139e-02 +2.053e-02 +3.653e-02 +0.30 +4.538e-02 +2.975e-02 +5.288e-02 +0.40 +5.829e-02 +3.831e-02 +6.803e-02 +0.50 +7.018e-02 +4.623e-02 +8.203e-02 +0.60 +8.108e-02 +5.352e-02 +9.494e-02 +0.70 +9.104e-02 +6.021e-02 +1.068e-01 +0.80 +1.001e-01 +6.631e-02 +1.177e-01 +0.90 +1.083e-01 +7.184e-02 +1.276e-01 +1.00 +1.156e-01 +7.682e-02 +1.365e-01 +1.10 +1.222e-01 +8.125e-02 +1.446e-01 +1.20 +1.280e-01 +8.517e-02 +1.519e-01 +1.30 +1.330e-01 +8.858e-02 +1.583e-01 +1.40 +1.373e-01 +9.149e-02 +1.640e-01 +1.50 +1.407e-01 +9.392e-02 +1.689e-01 +1.60 +1.425e-01 +9.585e-02 +1.718e-01 +1.70 +1.436e-01 +9.718e-02 +1.733e-01 +1.80 +1.445e-01 +9.817e-02 +1.743e-01 +1.90 +1.451e-01 +9.895e-02 +1.750e-01 +2.00 +1.457e-01 +9.960e-02 +1.756e-01 +2.10 +1.462e-01 +1.002e-01 +1.761e-01 +2.20 +1.466e-01 +1.007e-01 +1.766e-01 +2.30 +1.470e-01 +1.011e-01 +1.770e-01 +2.40 +1.474e-01 +1.015e-01 +1.774e-01 +2.50 +1.478e-01 +1.019e-01 +1.778e-01 +2.60 +1.482e-01 +1.023e-01 +1.782e-01 +2.70 +1.485e-01 +1.026e-01 +1.785e-01 +2.80 +1.489e-01 +1.030e-01 +1.788e-01 +2.90 +1.492e-01 +1.033e-01 +1.792e-01 +3.00 +1.495e-01 +1.036e-01 +1.795e-01 +3.10 +1.498e-01 +1.039e-01 +1.798e-01 +3.20 +1.501e-01 +1.042e-01 +1.801e-01 +3.30 +1.504e-01 +1.045e-01 +1.804e-01 +3.40 +1.507e-01 +1.048e-01 +1.807e-01 +3.50 +1.511e-01 +1.051e-01 +1.811e-01 +3.60 +1.514e-01 +1.054e-01 +1.814e-01 +3.70 +1.517e-01 +1.056e-01 +1.817e-01 +3.80 +1.520e-01 +1.059e-01 +1.820e-01 +3.90 +1.523e-01 +1.062e-01 +1.823e-01 +4.00 +1.526e-01 +1.065e-01 +1.826e-01 +4.10 +1.529e-01 +1.067e-01 +1.829e-01 +4.20 +1.532e-01 +1.070e-01 +1.832e-01 +4.30 +1.536e-01 +1.073e-01 +1.836e-01 +4.40 +1.539e-01 +1.076e-01 +1.839e-01 +4.50 +1.543e-01 +1.079e-01 +1.843e-01 +4.60 +1.547e-01 +1.083e-01 +1.848e-01 +4.70 +1.552e-01 +1.086e-01 +1.852e-01 +4.80 +1.557e-01 +1.090e-01 +1.858e-01 +4.90 +1.563e-01 +1.094e-01 +1.864e-01 +5.00 +1.570e-01 +1.099e-01 +1.871e-01 +5.10 +1.578e-01 +1.104e-01 +1.879e-01 +5.20 +1.587e-01 +1.110e-01 +1.889e-01 +5.30 +1.598e-01 +1.117e-01 +1.900e-01 +5.40 +1.610e-01 +1.125e-01 +1.913e-01 +5.50 +1.624e-01 +1.134e-01 +1.928e-01 +5.60 +1.640e-01 +1.144e-01 +1.945e-01 +5.70 +1.659e-01 +1.156e-01 +1.965e-01 +5.80 +1.680e-01 +1.170e-01 +1.988e-01 +5.90 +1.705e-01 +1.185e-01 +2.015e-01 +6.00 +1.733e-01 +1.203e-01 +2.046e-01 +6.10 +1.765e-01 +1.223e-01 +2.081e-01 +6.20 +1.801e-01 +1.246e-01 +2.120e-01 +6.30 +1.842e-01 +1.272e-01 +2.165e-01 +6.40 +1.888e-01 +1.301e-01 +2.217e-01 +6.50 +1.941e-01 +1.334e-01 +2.274e-01 +6.60 +1.999e-01 +1.372e-01 +2.339e-01 | |The following data were obtained by connecting a 10k resistor between |the output node and VCC. | [Ramp] |Variable typ min max dV/dt_r 1.95/12.80n 1.80/13.40n 2.14/12.60n dV/dt_f 2.25/0.60n 1.84/0.60n 2.62/0.60n | |R_load = 10k | |************************************************************************ | Model overtemp |************************************************************************ | [Model] overtemp Model_type Open_drain |SIGNALS OT1*, OT2* | typ min max C_comp 5.5pF 4.5pF 6.6pF | [Temperature Range] 25 125 0 [Voltage Range] 3.3V 3.0V 3.6V | [PULLDOWN] |Volts I(typ) I(min) I(max) |-3.30 -2.965e+21 -1.000e+25 -3.910e+19 |-2.00 -6.956e+18 -7.619e+15 -3.814e+18 |-1.00 -1.839e+02 -1.889e+03 -1.038e+02 |-0.90 -1.112e+01 -1.659e+02 -4.324e+00 |-0.80 -3.690e-01 -1.459e+01 -2.297e-01 -0.70 -1.051e-01 -9.046e-01 -1.511e-01 -0.60 -8.673e-02 -9.030e-02 -1.328e-01 -0.50 -7.312e-02 -3.885e-02 -1.142e-01 -0.40 -5.923e-02 -2.900e-02 -9.445e-02 -0.30 -4.493e-02 -2.149e-02 -7.333e-02 -0.20 -3.026e-02 -1.419e-02 -5.067e-02 -0.10 -1.526e-02 -7.008e-03 -2.630e-02 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 +0.10 +1.471e-02 +6.641e-03 +2.578e-02 +0.20 +2.818e-02 +1.280e-02 +4.865e-02 +0.30 +4.046e-02 +1.847e-02 +6.892e-02 +0.40 +5.162e-02 +2.367e-02 +8.686e-02 +0.50 +6.170e-02 +2.841e-02 +1.027e-01 +0.60 +7.077e-02 +3.269e-02 +1.166e-01 +0.70 +7.887e-02 +3.651e-02 +1.287e-01 +0.80 +8.605e-02 +3.989e-02 +1.392e-01 +0.90 +9.234e-02 +4.284e-02 +1.481e-01 +1.00 +9.779e-02 +4.535e-02 +1.554e-01 +1.10 +1.024e-01 +4.745e-02 +1.610e-01 +1.20 +1.063e-01 +4.916e-02 +1.650e-01 +1.30 +1.094e-01 +5.049e-02 +1.677e-01 +1.40 +1.118e-01 +5.152e-02 +1.695e-01 +1.50 +1.137e-01 +5.230e-02 +1.707e-01 +1.60 +1.151e-01 +5.291e-02 +1.716e-01 +1.70 +1.162e-01 +5.341e-02 +1.723e-01 +1.80 +1.171e-01 +5.383e-02 +1.729e-01 +1.90 +1.178e-01 +5.420e-02 +1.733e-01 +2.00 +1.184e-01 +5.453e-02 +1.737e-01 +2.10 +1.189e-01 +5.482e-02 +1.741e-01 +2.20 +1.194e-01 +5.509e-02 +1.744e-01 +2.30 +1.197e-01 +5.534e-02 +1.746e-01 +2.40 +1.201e-01 +5.557e-02 +1.749e-01 +2.50 +1.204e-01 +5.578e-02 +1.751e-01 +2.60 +1.207e-01 +5.598e-02 +1.753e-01 +2.70 +1.210e-01 +5.616e-02 +1.755e-01 +2.80 +1.212e-01 +5.634e-02 +1.757e-01 +2.90 +1.214e-01 +5.651e-02 +1.759e-01 +3.00 +1.217e-01 +5.667e-02 +1.760e-01 +3.10 +1.219e-01 +5.682e-02 +1.762e-01 +3.20 +1.221e-01 +5.697e-02 +1.764e-01 +3.30 +1.223e-01 +5.711e-02 +1.765e-01 +3.40 +1.225e-01 +5.725e-02 +1.767e-01 +3.50 +1.226e-01 +5.738e-02 +1.768e-01 +3.60 +1.228e-01 +5.750e-02 +1.770e-01 +3.70 +1.230e-01 +5.763e-02 +1.771e-01 +3.80 +1.232e-01 +5.775e-02 +1.773e-01 +3.90 +1.233e-01 +5.787e-02 +1.774e-01 +4.00 +1.235e-01 +5.799e-02 +1.776e-01 +4.10 +1.237e-01 +5.811e-02 +1.778e-01 +4.20 +1.238e-01 +5.822e-02 +1.780e-01 +4.30 +1.240e-01 +5.834e-02 +1.782e-01 +4.40 +1.242e-01 +5.846e-02 +1.784e-01 +4.50 +1.244e-01 +5.859e-02 +1.787e-01 +4.60 +1.246e-01 +5.871e-02 +1.790e-01 +4.70 +1.249e-01 +5.885e-02 +1.793e-01 +4.80 +1.251e-01 +5.899e-02 +1.797e-01 +4.90 +1.254e-01 +5.914e-02 +1.801e-01 +5.00 +1.257e-01 +5.930e-02 +1.806e-01 +5.10 +1.261e-01 +5.948e-02 +1.812e-01 +5.20 +1.264e-01 +5.967e-02 +1.819e-01 +5.30 +1.269e-01 +5.988e-02 +1.827e-01 +5.40 +1.274e-01 +6.011e-02 +1.835e-01 +5.50 +1.279e-01 +6.036e-02 +1.845e-01 +5.60 +1.285e-01 +6.064e-02 +1.856e-01 +5.70 +1.292e-01 +6.094e-02 +1.868e-01 +5.80 +1.300e-01 +6.128e-02 +1.882e-01 +5.90 +1.308e-01 +6.165e-02 +1.897e-01 +6.00 +1.318e-01 +6.205e-02 +1.914e-01 +6.10 +1.328e-01 +6.249e-02 +1.933e-01 +6.20 +1.340e-01 +6.298e-02 +1.954e-01 +6.30 +1.352e-01 +6.351e-02 +1.977e-01 +6.40 +1.366e-01 +6.408e-02 +2.002e-01 +6.50 +1.381e-01 +6.471e-02 +2.029e-01 +6.60 +1.398e-01 +6.539e-02 +2.058e-01 | |The following data were obtained by connecting a 10k resistor between |the output node and VCC. | [Ramp] |Variable typ min max dV/dt_r 1.97/90.00n 1.78/108.00n 2.17/74.00n dV/dt_f 1.98/0.22n 1.76/0.32n 2.29/0.18n | |R_load = 10k | |************************************************************** | Model sda |************************************************************** | [Model] sda Model_type I/O_open_drain |Signal SMBDATA Vinh = 2.1 Vinl = 0.8 | typ min max C_comp 5.6pF 4.5pF 6.5pF | [Temperature Range] 25.00 125.00 0 [Voltage Range] 3.3V 3.0V 3.6V | [GND Clamp] |Volts I(typ) I(min) I(max) |-3.30 -2.965e+21 -1.000e+25 -3.910e+19 |-2.00 -6.956e+18 -7.619e+15 -3.814e+18 |-1.00 -1.838e+02 -1.889e+03 -1.036e+02 |-0.90 -1.099e+01 -1.658e+02 -4.148e+00 |-0.80 -2.583e-01 -1.453e+01 -6.544e-02 -0.70 -5.939e-03 -8.549e-01 -1.572e-03 -0.60 -2.267e-04 -4.723e-02 -9.138e-05 -0.50 -1.081e-05 -2.832e-03 -5.007e-06 -0.40 +0.000e+00 -2.256e-04 +0.000e+00 -0.30 +0.000e+00 -1.860e-05 +0.000e+00 -0.20 +0.000e+00 -1.161e-06 +0.000e+00 -0.10 +0.000e+00 +0.000e+00 +0.000e+00 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 +2.00 +0.000e+00 +0.000e+00 +0.000e+00 +3.30 +0.000e+00 +0.000e+00 +0.000e+00 | [PULLDOWN] |Volts I(typ) I(min) I(max) |-3.30 -2.965e+21 -1.000e+25 -3.910e+19 |-2.00 -6.956e+18 -7.619e+15 -3.814e+18 |-1.00 -1.839e+02 -1.889e+03 -1.038e+02 |-0.90 -1.112e+01 -1.659e+02 -4.324e+00 |-0.80 -3.690e-01 -1.459e+01 -2.297e-01 -0.70 -1.051e-01 -9.046e-01 -1.511e-01 -0.60 -8.673e-02 -9.030e-02 -1.328e-01 -0.50 -7.312e-02 -3.885e-02 -1.142e-01 -0.40 -5.923e-02 -2.900e-02 -9.445e-02 -0.30 -4.493e-02 -2.149e-02 -7.333e-02 -0.20 -3.026e-02 -1.419e-02 -5.067e-02 -0.10 -1.526e-02 -7.008e-03 -2.630e-02 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 +0.10 +1.471e-02 +6.641e-03 +2.578e-02 +0.20 +2.818e-02 +1.280e-02 +4.865e-02 +0.30 +4.046e-02 +1.847e-02 +6.892e-02 +0.40 +5.162e-02 +2.367e-02 +8.686e-02 +0.50 +6.170e-02 +2.841e-02 +1.027e-01 +0.60 +7.077e-02 +3.269e-02 +1.166e-01 +0.70 +7.887e-02 +3.651e-02 +1.287e-01 +0.80 +8.605e-02 +3.989e-02 +1.392e-01 +0.90 +9.234e-02 +4.284e-02 +1.481e-01 +1.00 +9.779e-02 +4.535e-02 +1.554e-01 +1.10 +1.024e-01 +4.745e-02 +1.610e-01 +1.20 +1.063e-01 +4.916e-02 +1.650e-01 +1.30 +1.094e-01 +5.049e-02 +1.677e-01 +1.40 +1.118e-01 +5.152e-02 +1.695e-01 +1.50 +1.137e-01 +5.230e-02 +1.707e-01 +1.60 +1.151e-01 +5.291e-02 +1.716e-01 +1.70 +1.162e-01 +5.341e-02 +1.723e-01 +1.80 +1.171e-01 +5.383e-02 +1.729e-01 +1.90 +1.178e-01 +5.420e-02 +1.733e-01 +2.00 +1.184e-01 +5.453e-02 +1.737e-01 +2.10 +1.189e-01 +5.482e-02 +1.741e-01 +2.20 +1.194e-01 +5.509e-02 +1.744e-01 +2.30 +1.197e-01 +5.534e-02 +1.746e-01 +2.40 +1.201e-01 +5.557e-02 +1.749e-01 +2.50 +1.204e-01 +5.578e-02 +1.751e-01 +2.60 +1.207e-01 +5.598e-02 +1.753e-01 +2.70 +1.210e-01 +5.616e-02 +1.755e-01 +2.80 +1.212e-01 +5.634e-02 +1.757e-01 +2.90 +1.214e-01 +5.651e-02 +1.759e-01 +3.00 +1.217e-01 +5.667e-02 +1.760e-01 +3.10 +1.219e-01 +5.682e-02 +1.762e-01 +3.20 +1.221e-01 +5.697e-02 +1.764e-01 +3.30 +1.223e-01 +5.711e-02 +1.765e-01 +3.40 +1.225e-01 +5.725e-02 +1.767e-01 +3.50 +1.226e-01 +5.738e-02 +1.768e-01 +3.60 +1.228e-01 +5.750e-02 +1.770e-01 +3.70 +1.230e-01 +5.763e-02 +1.771e-01 +3.80 +1.232e-01 +5.775e-02 +1.773e-01 +3.90 +1.233e-01 +5.787e-02 +1.774e-01 +4.00 +1.235e-01 +5.799e-02 +1.776e-01 +4.10 +1.237e-01 +5.811e-02 +1.778e-01 +4.20 +1.238e-01 +5.822e-02 +1.780e-01 +4.30 +1.240e-01 +5.834e-02 +1.782e-01 +4.40 +1.242e-01 +5.846e-02 +1.784e-01 +4.50 +1.244e-01 +5.859e-02 +1.787e-01 +4.60 +1.246e-01 +5.871e-02 +1.790e-01 +4.70 +1.249e-01 +5.885e-02 +1.793e-01 +4.80 +1.251e-01 +5.899e-02 +1.797e-01 +4.90 +1.254e-01 +5.914e-02 +1.801e-01 +5.00 +1.257e-01 +5.930e-02 +1.806e-01 +5.10 +1.261e-01 +5.948e-02 +1.812e-01 +5.20 +1.264e-01 +5.967e-02 +1.819e-01 +5.30 +1.269e-01 +5.988e-02 +1.827e-01 +5.40 +1.274e-01 +6.011e-02 +1.835e-01 +5.50 +1.279e-01 +6.036e-02 +1.845e-01 +5.60 +1.285e-01 +6.064e-02 +1.856e-01 +5.70 +1.292e-01 +6.094e-02 +1.868e-01 +5.80 +1.300e-01 +6.128e-02 +1.882e-01 +5.90 +1.308e-01 +6.165e-02 +1.897e-01 +6.00 +1.318e-01 +6.205e-02 +1.914e-01 +6.10 +1.328e-01 +6.249e-02 +1.933e-01 +6.20 +1.340e-01 +6.298e-02 +1.954e-01 +6.30 +1.352e-01 +6.351e-02 +1.977e-01 +6.40 +1.366e-01 +6.408e-02 +2.002e-01 +6.50 +1.381e-01 +6.471e-02 +2.029e-01 +6.60 +1.398e-01 +6.539e-02 +2.058e-01 | |The following data were obtained by connecting a 10k resistor between |the output node and VCC. | [Ramp] |Variable typ min max dV/dt_r 1.96/90.00n 1.77/108.00n 2.17/76.00n dV/dt_f 2.29/1.20n 1.92/1.60n 2.26/0.80n | |R_load = 10k | | [END]