|************************************************************************ | IBIS file max6381.ibs created at Maxim Integrated Products |************************************************************************ | [IBIS ver] 2.1 [File name] max6381.ibs [File Rev] 1.0 [Date] May 10, 2004 [Source] Data was acquired from bench measurements. [Notes] This is a microprocessor supervisory circuit [Disclaimer] Maxim Integrated Products hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Maxim Integrated Products within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Maxim Integrated Products. This IBIS model is provided on an "AS IS" basis and Maxim Integrated Products makes absolutely no warranty with respect to the information contained herein.MAXIM INTEGRATED PRODUCTS DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT,INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package.Further, Maxim Integrated Products reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Maxim Integrated Products does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Maxim Integrated Products is not obligated to provide maintenance or support for the licensed IBIS model. [Copyright] Copyright of Maxim Integrated Products. | |************************************************************************ | Component MAX6381 |************************************************************************ | [Component] MAX6381 [Manufacturer] Maxim Integrated Products [Package] |variable typ min max R_pkg 41.930E-03 NA NA L_pkg 0.936E-09 NA NA C_pkg 0.138E-12 NA NA | [Pin] signal_name model_name R_pin L_pin C_pin 1 GND GND 2 RESET_ RESET 3 VCC POWER | | |**************************************************************************** | Supervisor Reset Output |**************************************************************************** | [Model] RESET |Signals RESET_ Model_type Output Polarity Non-Inverting Vmeas = 1.50V C_comp 0.128E-12 NA NA [Temperature Range] 25 -40 85 [Voltage Range] 3.00V 1.80V 5.50V [Pullup Reference] 3.00V 1.80V 5.50V [Pulldown Reference] 0.00V 0.00V 0.00V | |**************************************************************************** | [Pullup] |------------------------------------------------------------- | Note that the [Pullup] voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. | Also, the test setup clamps the supply current to 100mA to | protect the system. |------------------------------------------------------------- |V(V) I(typ) I(min) I(max) -3.0 1.000E-01 NA NA -2.9 1.000E-01 NA NA -2.8 1.000E-01 NA NA -2.7 1.000E-01 NA NA -2.6 1.000E-01 NA NA -2.5 1.000E-01 NA NA -2.4 1.000E-01 NA NA -2.3 1.000E-01 NA NA -2.2 1.000E-01 NA NA -2.1 1.000E-01 NA NA -2.0 1.000E-01 NA NA -1.9 1.000E-01 NA NA -1.8 1.000E-01 NA NA -1.7 1.000E-01 NA NA -1.6 1.000E-01 NA NA -1.5 1.000E-01 NA NA -1.4 8.578E-02 NA NA -1.3 7.238E-02 NA NA -1.2 5.890E-02 NA NA -1.1 4.549E-02 NA NA -1.0 3.224E-02 NA NA -0.9 1.980E-02 NA NA -0.8 8.651E-03 NA NA -0.7 3.462E-03 NA NA -0.6 2.164E-03 NA NA -0.5 1.748E-03 NA NA -0.4 1.380E-03 NA NA -0.3 1.017E-03 NA NA -0.2 6.602E-04 NA NA -0.1 3.112E-04 NA NA 0.0 -2.791E-05 NA NA 0.1 -3.548E-04 NA NA 0.2 -6.700E-04 NA NA 0.3 -9.718E-04 NA NA 0.4 -1.258E-03 NA NA 0.5 -1.516E-03 NA NA 0.6 -1.773E-03 NA NA 0.7 -2.013E-03 NA NA 0.8 -2.237E-03 NA NA 0.9 -2.444E-03 NA NA 1.0 -2.633E-03 NA NA 1.1 -2.805E-03 NA NA 1.2 -2.959E-03 NA NA 1.3 -3.095E-03 NA NA 1.4 -3.213E-03 NA NA 1.5 -3.315E-03 NA NA 1.6 -3.401E-03 NA NA 1.7 -3.472E-03 NA NA 1.8 -3.530E-03 NA NA 1.9 -3.577E-03 NA NA 2.0 -3.616E-03 NA NA 2.1 -3.647E-03 NA NA 2.2 -3.674E-03 NA NA 2.3 -3.698E-03 NA NA 2.4 -3.718E-03 NA NA 2.5 -3.737E-03 NA NA 2.6 -3.754E-03 NA NA 2.7 -3.770E-03 NA NA 2.8 -3.785E-03 NA NA 2.9 -3.799E-03 NA NA 3.0 -3.812E-03 NA NA 3.1 -3.824E-03 NA NA 3.2 -3.837E-03 NA NA 3.3 -3.848E-03 NA NA 3.4 -3.870E-03 NA NA 3.5 -4.075E-03 NA NA 3.6 -5.019E-03 NA NA 3.7 -7.321E-03 NA NA 3.8 -1.259E-02 NA NA 3.9 -2.027E-02 NA NA 4.0 -2.915E-02 NA NA 4.1 -3.860E-02 NA NA 4.2 -4.830E-02 NA NA 4.3 -5.799E-02 NA NA 4.4 -6.878E-02 NA NA 4.5 -7.689E-02 NA NA 4.6 -8.639E-02 NA NA 4.7 -9.567E-02 NA NA 4.8 -1.000E-01 NA NA 4.9 -1.000E-01 NA NA 5.0 -1.000E-01 NA NA 5.1 -1.000E-01 NA NA 5.2 -1.000E-01 NA NA 5.3 -1.000E-01 NA NA 5.4 -1.000E-01 NA NA 5.5 -1.000E-01 NA NA 5.6 -1.000E-01 NA NA 5.7 -1.000E-01 NA NA 5.8 -1.000E-01 NA NA 5.9 -1.000E-01 NA NA 6.0 -1.000E-01 NA NA | [Pulldown] |------------------------------------------------------------- | Note that the [Pulldown] voltage table is referenced to Gnd. | Also, the test setup clamps the supply current to 100mA to | protect the system. |------------------------------------------------------------- |V(V) I(typ) I(min) I(max) -2.8 -1.000E-01 NA NA -2.7 -1.000E-01 NA NA -2.6 -1.000E-01 NA NA -2.5 -1.000E-01 NA NA -2.4 -1.000E-01 NA NA -2.3 -1.000E-01 NA NA -2.2 -1.000E-01 NA NA -2.1 -1.000E-01 NA NA -2.0 -1.000E-01 NA NA -1.9 -1.000E-01 NA NA -1.8 -1.000E-01 NA NA -1.7 -1.000E-01 NA NA -1.6 -8.839E-02 NA NA -1.5 -7.961E-02 NA NA -1.4 -7.072E-02 NA NA -1.3 -6.172E-02 NA NA -1.2 -5.240E-02 NA NA -1.1 -4.266E-02 NA NA -1.0 -3.344E-02 NA NA -0.9 -2.412E-02 NA NA -0.8 -1.505E-02 NA NA -0.7 -6.369E-03 NA NA -0.6 -5.983E-03 NA NA -0.5 -4.583E-03 NA NA -0.4 -3.469E-03 NA NA -0.3 -2.818E-03 NA NA -0.2 -1.162E-03 NA NA -0.1 -5.070E-04 NA NA 0.0 1.361E-04 NA NA 0.1 1.666E-03 NA NA 0.2 3.265E-03 NA NA 0.3 4.831E-03 NA NA 0.4 6.354E-03 NA NA 0.5 7.826E-03 NA NA 0.6 9.239E-03 NA NA 0.7 1.059E-02 NA NA 0.8 1.186E-02 NA NA 0.9 1.305E-02 NA NA 1.0 1.416E-02 NA NA 1.1 1.517E-02 NA NA 1.2 1.609E-02 NA NA 1.3 1.690E-02 NA NA 1.4 1.760E-02 NA NA 1.5 1.820E-02 NA NA 1.6 1.868E-02 NA NA 1.7 1.906E-02 NA NA 1.8 1.933E-02 NA NA 1.9 1.953E-02 NA NA 2.0 1.966E-02 NA NA 2.1 1.974E-02 NA NA 2.2 1.978E-02 NA NA 2.3 1.981E-02 NA NA 2.4 1.982E-02 NA NA 2.5 1.983E-02 NA NA 2.6 1.984E-02 NA NA 2.7 1.985E-02 NA NA 2.8 1.986E-02 NA NA 2.9 1.987E-02 NA NA 3.0 1.988E-02 NA NA 3.1 1.989E-02 NA NA 3.2 1.990E-02 NA NA 3.3 1.991E-02 NA NA 3.4 1.992E-02 NA NA 3.5 1.993E-02 NA NA 3.6 2.063E-02 NA NA 3.7 2.517E-02 NA NA 3.8 3.413E-02 NA NA 3.9 4.576E-02 NA NA 4.0 5.870E-02 NA NA 4.1 7.233E-02 NA NA 4.2 8.630E-02 NA NA 4.3 9.999E-02 NA NA 4.4 1.000E-01 NA NA 4.5 1.000E-01 NA NA 4.6 1.000E-01 NA NA 4.7 1.000E-01 NA NA 4.8 1.000E-01 NA NA 4.9 1.000E-01 NA NA 5.0 1.000E-01 NA NA 5.1 1.000E-01 NA NA 5.2 1.000E-01 NA NA 5.3 1.000E-01 NA NA 5.4 1.000E-01 NA NA 5.5 1.000E-01 NA NA 5.6 1.000E-01 NA NA | [Ramp] |variable typ min max dV/dt_r 1.800/8.396E-09 NA NA dV/dt_f 1.800/6.307E-09 NA NA R_load = 100E+03 | |End [Model] RESET | |End [Component] MAX6381 | [End]