|************************************************************************** |IBIS File - Generated by MAXIM |************************************************************************** | [IBIS ver] 3.2 | [File name] max2680.ibs | [File Rev] 1.1 | [Date] 20-July-2016 | [Source] Maxim Integrated Labs. | [Notes] Data is measured from Maxim Integrated Labs. Data includes pin parasitic. Due to hardware limitations, the 3V model can only go up to ~3.79V. | [Disclaimer] This information is for modeling purposes only, and is not guaranteed. | [Copyright] All Rights Reserved |************************************************************************** | Component MAX2680 |************************************************************************** | [Component] MAX2680 | | [Manufacturer] Maxim Integrated. | | [Package] | variable typ min max R_pkg 0m 0m 0m L_pkg 0n 0n 0n C_pkg 0m 0m 0m | |-------------------------PIN------------------------------------------------ [Pin] signal_name model_name R_pin L_pin C_pin | 1 LO NC 2 GND GND 3 RFIN NC 4 IFOUT NC 5 VCC POWER 6 SHDN Sel_SHDN 0 0 0 | |---------------------------------------------------------------------- [Model Selector] Sel_SHDN SHDN_3v Vcc(typ)= 3V SHDN_5v Vcc(typ)= 5V | |*************************************************************************** [Model] SHDN_3v Model_type Input Vinl = 0.5 Vinh = 2.0 | | typ min max | C_comp 2e-12 2.3e-12 2.6e-12 [Voltage Range] 3.0 2.7 3.3 [Temperature Range] 25 85 -40 [Power Clamp Reference] 3.0 2.7 3.3 [GND Clamp Reference] 0 0 0 | |*************************************************************************** | | [GND Clamp] | | | Voltage I(typ) I(min) I(max) | -1.6157700E+00 -1.7108900E-01 -1.6767000E-01 -1.7443100E-01 -1.5279100E+00 -1.4624800E-01 -1.4551500E-01 -1.4601700E-01 -1.4409200E+00 -1.2168200E-01 -1.2354900E-01 -1.1813200E-01 -1.1459500E+00 -4.6462600E-02 -5.5812800E-02 -3.5794200E-02 -1.1011100E+00 -3.6411300E-02 -4.5895700E-02 -2.6137500E-02 -1.0521000E+00 -2.6974200E-02 -3.5851900E-02 -1.7273000E-02 -9.9948900E-01 -1.8192000E-02 -2.6598000E-02 -9.6754400E-03 -9.4270200E-01 -1.0477100E-02 -1.8078400E-02 -4.2440400E-03 -8.7601800E-01 -4.2812800E-03 -1.0119700E-02 -1.0205300E-03 -7.9461300E-01 -1.0473500E-03 -3.8647500E-03 -1.1865800E-04 -6.9880000E-01 -1.7043100E-04 -9.1851100E-04 -4.8546700E-06 -6.0041400E-01 -1.9220800E-05 -1.8529500E-04 -1.9479900E-07 -4.9979500E-01 -9.6920000E-07 -3.0520700E-05 -1.4094100E-07 -4.0062700E-01 -1.6670000E-07 -3.2805000E-06 -6.6792500E-08 -2.9975800E-01 -7.6900000E-08 -2.8707100E-07 -2.2045700E-07 -2.0055300E-01 -5.3800000E-08 -1.3327300E-07 -1.2815100E-07 -9.9799200E-02 -1.1800000E-07 -9.2223600E-08 -6.9214200E-08 2.0813900E-04 -9.4900000E-08 -1.2205500E-08 -8.6976500E-08 9.8770400E-02 4.4620000E-07 6.7089100E-07 3.1124200E-07 1.9865700E-01 1.1616000E-06 1.4909000E-06 8.7248500E-07 2.9955300E-01 1.7718000E-06 2.2424200E-06 1.4417800E-06 3.9876100E-01 2.5000000E-06 2.9888700E-06 2.0830400E-06 4.9960800E-01 3.1821000E-06 3.7119200E-06 2.6751600E-06 5.9879500E-01 3.8334000E-06 4.5296700E-06 3.2469500E-06 6.9957100E-01 4.6206000E-06 5.0889700E-06 3.8239100E-06 7.9876600E-01 5.0693000E-06 5.4303100E-06 4.4339300E-06 8.9940900E-01 5.3231000E-06 5.5563100E-06 4.8440900E-06 9.9861000E-01 5.4437000E-06 5.7562300E-06 5.0950100E-06 1.0993900E+00 5.6616000E-06 5.8871000E-06 5.1745300E-06 1.1986000E+00 5.7488000E-06 5.9973600E-06 5.2644000E-06 1.2994200E+00 5.8308000E-06 5.4828600E-06 5.4078700E-06 1.3986400E+00 5.9103000E-06 -2.0526200E-07 5.4566900E-06 1.4994200E+00 5.1385000E-06 -9.0494900E-06 5.5924500E-06 1.5987000E+00 -7.7539000E-06 -9.0309600E-06 5.6340200E-06 1.6989000E+00 -8.7309000E-06 -8.8184600E-06 4.7280500E-06 1.7989700E+00 -8.5796000E-06 -8.3980100E-06 -7.3539200E-06 1.8989000E+00 -8.3027000E-06 -8.0544200E-06 -7.3665200E-06 1.9997300E+00 -8.0514000E-06 -7.7646000E-06 -7.1767900E-06 2.0989400E+00 -7.6822000E-06 -7.4543500E-06 -7.0023600E-06 2.1998100E+00 -7.4206000E-06 -6.9776600E-06 -6.7280400E-06 2.2990100E+00 -7.0847000E-06 -2.6595600E-06 -6.5330800E-06 2.3997600E+00 -6.6360000E-06 1.9589200E-05 -6.2509700E-06 2.4989000E+00 6.2283000E-06 5.7637600E-05 -5.9162300E-06 2.5993000E+00 5.2757100E-05 9.9567300E-05 -2.2069800E-06 2.6982400E+00 1.0323200E-04 1.4129200E-04 1.9635600E-05 2.7986800E+00 1.5554600E-04 1.8262000E-04 4.4780700E-05 2.8976300E+00 2.0557200E-04 2.2138500E-04 7.3197100E-05 2.9982700E+00 2.5363700E-04 2.5833900E-04 1.0601200E-04 3.0972100E+00 2.9756600E-04 2.9198800E-04 1.4146800E-04 3.1977500E+00 3.3833500E-04 3.2368100E-04 1.7904700E-04 3.2967700E+00 3.7475400E-04 3.5621100E-04 2.1704300E-04 3.3975000E+00 4.0846700E-04 4.8513100E-04 2.5567200E-04 3.4965000E+00 4.3876000E-04 2.3177100E-03 2.9308300E-04 3.5971300E+00 4.6708600E-04 1.0200900E-02 3.2988200E-04 3.6970000E+00 4.9721700E-04 2.3960000E-02 3.6460000E-04 3.7959200E+00 7.0346900E-04 4.2091600E-02 3.9728300E-04 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | 4.61577V 0.00000 0.00000 0.00000 -0.795917V 0.00000 0.00000 0.00000 | |*************************************************************************** [Model] SHDN_5v Model_type Input Vinl = 0.5 Vinh = 2.0 | | typ min max | C_comp 2e-12 2.3e-12 2.6e-12 [Voltage Range] 5 4.5 5.5 [Temperature Range] 25 85 -40 [Power Clamp Reference] 5 4.5 5.5 [GND Clamp Reference] 0 0 0 | |*************************************************************************** | | [GND Clamp] | | | Voltage I(typ) I(min) I(max) | -1.7029100E+00 -1.9536400E-01 -1.8930400E-01 -2.0224100E-01 -1.6157600E+00 -1.7111800E-01 -1.6772400E-01 -1.7445300E-01 -1.5278300E+00 -1.4636200E-01 -1.4568800E-01 -1.4613400E-01 -1.4408100E+00 -1.2187600E-01 -1.2383600E-01 -1.1834400E-01 -1.1451500E+00 -4.6612100E-02 -5.6111700E-02 -3.5896200E-02 -1.1004100E+00 -3.6536200E-02 -4.6231400E-02 -2.6220100E-02 -1.0514700E+00 -2.7089700E-02 -3.6179400E-02 -1.7342700E-02 -9.9896000E-01 -1.8287500E-02 -2.6894700E-02 -9.7263600E-03 -9.4229400E-01 -1.0551500E-02 -1.8342000E-02 -4.2760100E-03 -8.7575200E-01 -4.3282700E-03 -1.0330000E-02 -1.0357900E-03 -7.9449300E-01 -1.0635000E-03 -3.9870900E-03 -1.2122400E-04 -6.9873800E-01 -1.7367700E-04 -9.5759300E-04 -4.9227400E-06 -6.0039300E-01 -1.9569500E-05 -1.9461500E-04 -1.9722300E-07 -4.9978100E-01 -1.0410000E-06 -3.2526600E-05 -9.4949700E-08 -4.0061300E-01 -1.0000000E-07 -3.5632900E-06 -1.7686500E-07 -2.9972300E-01 -1.2310000E-07 -2.7475900E-07 -1.1282400E-07 -2.0053300E-01 -5.9000000E-08 -1.0511700E-07 -1.3849200E-07 -9.9792300E-02 -6.9200000E-08 -5.6400400E-08 -1.2557000E-07 2.4115700E-04 -4.1000000E-08 -6.1500000E-08 -8.1793500E-08 9.8730100E-02 4.5900000E-07 6.2518600E-06 3.3141500E-07 1.9864900E-01 1.1667000E-06 1.1978200E-05 9.4423200E-07 2.9954300E-01 1.8641000E-06 1.7085700E-05 1.5622300E-06 3.9873900E-01 2.6000000E-06 2.1798300E-05 2.1519100E-06 4.9957700E-01 3.3359000E-06 2.6394600E-05 2.7365800E-06 5.9879100E-01 4.0154000E-06 3.0785600E-05 3.3084000E-06 6.9957100E-01 4.6437000E-06 3.5222700E-05 3.8956900E-06 7.9875000E-01 5.1385000E-06 3.9610100E-05 4.4363300E-06 8.9940600E-01 5.2719000E-06 4.3848800E-05 4.7536800E-06 9.9859300E-01 5.2924000E-06 4.7685200E-05 4.5717500E-06 1.0993600E+00 5.2744000E-06 5.0499900E-05 4.4588700E-06 1.1986000E+00 5.3744000E-06 5.2140100E-05 4.3357900E-06 1.2994700E+00 5.4052000E-06 5.2431300E-05 4.1744300E-06 1.3986400E+00 5.4770000E-06 4.4487500E-05 4.1973800E-06 1.4994300E+00 4.4898000E-06 2.3039300E-05 4.1103700E-06 1.5987100E+00 -1.0900100E-05 2.3440500E-05 4.1617400E-06 1.6990300E+00 -2.5636200E-05 2.4305400E-05 2.9834900E-06 1.7990700E+00 -2.5538800E-05 2.5128600E-05 -2.1222300E-05 1.8989900E+00 -2.5233700E-05 2.6028500E-05 -2.3838700E-05 1.9998600E+00 -2.4815700E-05 2.6900300E-05 -2.3725600E-05 2.0990600E+00 -2.4508000E-05 2.7700300E-05 -2.3499800E-05 2.1999500E+00 -2.4110600E-05 2.8541600E-05 -2.3176800E-05 2.2991400E+00 -2.3561800E-05 2.9422200E-05 -2.2891900E-05 2.3999000E+00 -2.2979800E-05 3.0602200E-05 -2.2502100E-05 2.4989900E+00 2.0846000E-06 3.2717100E-05 -2.2009800E-05 2.5993700E+00 5.0003200E-05 3.5952000E-05 -8.7351300E-06 2.6982900E+00 1.0036500E-04 4.0449200E-05 4.0596000E-05 2.7987700E+00 1.5144800E-04 4.5938900E-05 9.3579300E-05 2.8977000E+00 2.0040300E-04 5.2566500E-05 1.4597000E-04 2.9983200E+00 2.4776200E-04 6.0330000E-05 1.9931800E-04 3.0973000E+00 2.9117800E-04 6.9912200E-05 2.5085900E-04 3.1978400E+00 3.3161700E-04 7.9988300E-05 3.0047800E-04 3.2968700E+00 3.6796900E-04 9.0120000E-05 3.4632900E-04 3.3975900E+00 4.0160300E-04 1.0099600E-04 3.8970600E-04 3.4966200E+00 4.3190100E-04 1.1223400E-04 4.2891800E-04 3.5972000E+00 4.6003700E-04 1.2431300E-04 4.6542700E-04 3.6970700E+00 4.8593300E-04 1.3970200E-04 4.9868900E-04 3.7969900E+00 5.1004800E-04 1.6109400E-04 5.2958100E-04 3.8969100E+00 5.3268400E-04 1.8056900E-04 5.5808400E-04 3.9968200E+00 5.5405900E-04 1.9578500E-04 5.8507100E-04 4.0966200E+00 5.7444400E-04 2.1115500E-04 6.1060100E-04 4.1966000E+00 5.9397500E-04 2.2850300E-04 6.3469200E-04 4.2962900E+00 6.1272900E-04 2.5000800E-04 6.5782000E-04 4.3962000E+00 6.3091400E-04 2.7594300E-04 6.7988100E-04 4.4960200E+00 6.4866600E-04 3.0492400E-04 7.0083500E-04 4.5959800E+00 6.6590200E-04 3.3452000E-04 7.2097800E-04 4.6959300E+00 6.8269200E-04 3.6348900E-04 7.4048800E-04 4.7958800E+00 6.9913000E-04 3.9120900E-04 7.5922100E-04 4.8957200E+00 7.1530500E-04 4.1773700E-04 7.7758000E-04 4.9956800E+00 7.3108500E-04 4.4333300E-04 7.9533700E-04 5.0949800E+00 7.4649500E-04 4.7564200E-04 8.1265900E-04 5.1949200E+00 7.6180800E-04 6.7661200E-04 8.2966100E-04 5.2947800E+00 7.7682400E-04 3.2478000E-03 8.4641300E-04 5.3955600E+00 7.9182700E-04 1.2028100E-02 8.6303600E-04 5.4946800E+00 8.0629900E-04 2.6214300E-02 8.7905300E-04 5.5954600E+00 8.2093500E-04 4.5072700E-02 8.9521300E-04 5.6953800E+00 8.3955100E-04 6.7353800E-02 9.1101800E-04 5.7943100E+00 1.0254500E-03 8.4214700E-02 9.2649400E-04 5.8808900E+00 3.4711500E-03 8.7305200E-02 9.3995500E-04 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | 6.7029117V 0.00000A 0.00000A 0.00000A -0.8808876V 0.00000A 0.00000A 0.00000A | [End] | |***End Cadence Design Systems Modification*** | |***End Cadence Design Systems Modification*** |***End Cadence Design Systems Modification*** | RESULT= 1 errors, 7 warnings |***End Cadence Design Systems Modification*** | | |******Modified by Cadence Design Systems***** |[ibischk5 V5.0.3] | EXECUTED_AT= Wed July 20 16:48:00 2016 | FILE_MOD_TIME= Wed Jul 20 16:47:59 2016 | RESULT= 0 errors, 4 warnings |***End Cadence Design Systems Modification***