|************************************************************************** |IBIS File - Generated by MAXIM |************************************************************************** | [IBIS ver] 3.2 | [File name] max9933.ibs | [File Rev] 1.0 | [Date] 12-August-2016 | [Source] Maxim Integrated Labs. | [Notes] Data is measured from Maxim Integrated Labs. Data includes pin parasitic Due to hardware limitations, the 3V model can only go up to ~3.69V the 5V model can only go up to ~5.5V | [Disclaimer] This information is for modeling purposes only, and is not guaranteed. | [Copyright] All Rights Reserved |************************************************************************** | Component MAX9933 |************************************************************************** | [Component] MAX9933 | | [Manufacturer] Maxim Integrated. | | [Package] | variable typ min max R_pkg 0m 0m 0m L_pkg 0n 0n 0n C_pkg 0m 0m 0m | |-------------------------PIN------------------------------------------------ [Pin] signal_name model_name R_pin L_pin C_pin | 1 RFIN NC 2 SHDN Sel_SHDN 3 GND GND 4 CLPF NC 5 GND GND 6 NC NC 7 OUT NC 8 VCC POWER 0 0 0 | |---------------------------------------------------------------------- [Model Selector] Sel_SHDN SHDN_3v Vcc(typ)= 3V SHDN_5v Vcc(typ)= 5V | |*************************************************************************** [Model] SHDN_3v Model_type Input Vinl = 0.8 Vinh = 1.8 | | typ min max | C_comp 1.8e-12 1.6e-12 2.0e-12 [Voltage Range] 3.0 2.7 3.3 [Temperature Range] 25 85 -40 [Power Clamp Reference] 3.0 2.7 3.3 [GND Clamp Reference] 0 0 0 | |*************************************************************************** | | [GND Clamp] | | | Voltage I(typ) I(min) I(max) | -1.20795E+00 -1.88294E-01 -2.01043E-01 -1.68966E-01 -1.13329E+00 -1.35555E-01 -1.55213E-01 -1.12266E-01 -9.34888E-01 -3.01623E-02 -5.69413E-02 -1.00587E-02 -9.00006E-01 -1.82316E-02 -4.21596E-02 -6.32868E-03 -8.52398E-01 -8.56373E-03 -2.33719E-02 -3.71526E-03 -7.80425E-01 -3.60875E-03 -9.25891E-03 -3.07977E-03 -6.83841E-01 -2.86759E-03 -3.25644E-03 -2.96980E-03 -5.85343E-01 -2.74381E-03 -2.60329E-03 -2.86710E-03 -4.85191E-01 -2.63731E-03 -2.47063E-03 -2.76352E-03 -3.86556E-01 -2.53333E-03 -2.36425E-03 -2.66232E-03 -2.86285E-01 -2.42837E-03 -2.25791E-03 -2.56019E-03 -1.87645E-01 -2.32591E-03 -2.15392E-03 -2.46049E-03 -8.75016E-02 -2.22265E-03 -2.04912E-03 -2.36000E-03 1.19682E-02 -2.12066E-03 -1.94564E-03 -2.26090E-03 1.10115E-01 -2.03468E-03 -1.83910E-03 -2.17738E-03 2.09502E-01 -1.93155E-03 -1.73785E-03 -2.07703E-03 3.09803E-01 -1.82955E-03 -1.63648E-03 -1.97773E-03 4.08483E-01 -1.73063E-03 -1.53790E-03 -1.88107E-03 5.08773E-01 -1.63128E-03 -1.43880E-03 -1.78401E-03 6.07454E-01 -1.53463E-03 -1.34275E-03 -1.68932E-03 7.07688E-01 -1.43770E-03 -1.24702E-03 -1.59430E-03 8.06386E-01 -1.34375E-03 -1.15481E-03 -1.50181E-03 9.06452E-01 -1.25025E-03 -1.06459E-03 -1.40923E-03 1.00517E+00 -1.16016E-03 -9.79965E-04 -1.31928E-03 1.10546E+00 -1.07180E-03 -9.01060E-04 -1.22953E-03 1.20422E+00 -9.89355E-04 -8.26344E-04 -1.14324E-03 1.30461E+00 -9.06169E-04 -7.63959E-04 -1.05856E-03 1.40348E+00 -8.38966E-04 -7.06994E-04 -9.71299E-04 1.50390E+00 -7.80044E-04 -6.50698E-04 -8.95994E-04 1.60281E+00 -7.26203E-04 -5.95562E-04 -8.33032E-04 1.70274E+00 -6.72663E-04 -5.39956E-04 -7.79334E-04 1.80249E+00 -6.19483E-04 -4.84416E-04 -7.28668E-04 1.90214E+00 -5.66216E-04 -4.28976E-04 -6.78381E-04 2.00267E+00 -5.12453E-04 -3.73037E-04 -6.26594E-04 2.10158E+00 -4.59776E-04 -3.17997E-04 -5.76820E-04 2.20217E+00 -4.06152E-04 -2.62099E-04 -5.26046E-04 2.30110E+00 -3.53446E-04 -2.07001E-04 -4.76251E-04 2.40158E+00 -2.99856E-04 -1.48133E-04 -4.25662E-04 2.50049E+00 -2.47163E-04 -8.07142E-05 -3.75833E-04 2.60084E+00 -1.93762E-04 -7.11491E-06 -3.25308E-04 2.69975E+00 -1.38602E-04 6.58782E-05 -2.75466E-04 2.80013E+00 -7.22753E-05 1.36276E-04 -2.25012E-04 2.89899E+00 -2.53850E-06 1.96455E-04 -1.75302E-04 2.99944E+00 6.87624E-05 2.52729E-04 -1.23430E-04 3.09830E+00 1.34817E-04 3.07690E-04 -6.19224E-05 3.19874E+00 1.92279E-04 3.63899E-04 5.25521E-06 3.29764E+00 2.44988E-04 4.25552E-04 7.14819E-05 3.39826E+00 2.98622E-04 6.44865E-04 1.33082E-04 3.49719E+00 3.51218E-04 3.89671E-03 1.83814E-04 3.59764E+00 4.04893E-04 2.28534E-02 2.34482E-04 3.69735E+00 4.63227E-04 6.25761E-02 2.84676E-04 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | 4.2079499V 0.00000 0.00000 0.00000 -0.6973545V 0.00000 0.00000 0.00000 | |*************************************************************************** [Model] SHDN_5v Model_type Input Vinl = 0.8 Vinh = 1.8 | | typ min max | C_comp 1.8e-12 1.6e-12 2.0e-12 [Voltage Range] 5 4.5 5.25 [Temperature Range] 25 85 -40 [Power Clamp Reference] 5 4.5 5.5 [GND Clamp Reference] 0 0 0 | |*************************************************************************** | | [GND Clamp] | | | Voltage I(typ) I(min) I(max) | -1.13006E+00 -1.42015E-01 -1.61099E-01 -1.19829E-01 -9.20127E-01 -3.28606E-02 -5.93392E-02 -1.21930E-02 -8.85526E-01 -2.08587E-02 -4.46813E-02 -8.41094E-03 -8.38390E-01 -1.11077E-02 -2.60071E-02 -5.93580E-03 -7.67488E-01 -5.95277E-03 -1.16748E-02 -5.26986E-03 -6.71381E-01 -5.12648E-03 -5.31532E-03 -5.14371E-03 -5.72983E-01 -4.98685E-03 -4.62210E-03 -5.02519E-03 -4.72879E-01 -4.86693E-03 -4.47546E-03 -4.90554E-03 -3.74316E-01 -4.74993E-03 -4.35928E-03 -4.78863E-03 -2.74118E-01 -4.63148E-03 -4.24266E-03 -4.67068E-03 -1.75554E-01 -4.51566E-03 -4.12865E-03 -4.55548E-03 -7.54832E-02 -4.39862E-03 -4.01322E-03 -4.43940E-03 2.39455E-02 -4.28344E-03 -3.89960E-03 -4.32487E-03 1.21914E-01 -4.18998E-03 -3.80058E-03 -4.23276E-03 2.21181E-01 -4.07223E-03 -3.68460E-03 -4.11633E-03 3.21436E-01 -3.95600E-03 -3.56972E-03 -4.00152E-03 4.20004E-01 -3.84283E-03 -3.45784E-03 -3.88990E-03 5.20218E-01 -3.72894E-03 -3.34485E-03 -3.77754E-03 6.18803E-01 -3.61750E-03 -3.23436E-03 -3.66827E-03 7.18973E-01 -3.50534E-03 -3.12284E-03 -3.55793E-03 8.17576E-01 -3.39559E-03 -3.01367E-03 -3.45032E-03 9.17598E-01 -3.28503E-03 -2.90350E-03 -3.34202E-03 1.01621E+00 -3.17681E-03 -2.79554E-03 -3.23617E-03 1.11637E+00 -3.06750E-03 -2.68717E-03 -3.12958E-03 1.21503E+00 -2.96112E-03 -2.58187E-03 -3.02536E-03 1.31528E+00 -2.85562E-03 -2.47451E-03 -2.92022E-03 1.41391E+00 -2.75085E-03 -2.36879E-03 -2.81979E-03 1.51413E+00 -2.64423E-03 -2.26197E-03 -2.71674E-03 1.61275E+00 -2.54003E-03 -2.15741E-03 -2.61552E-03 1.71238E+00 -2.43516E-03 -2.05256E-03 -2.51392E-03 1.81187E+00 -2.33124E-03 -1.94857E-03 -2.41326E-03 1.91122E+00 -2.22808E-03 -1.84537E-03 -2.31340E-03 2.01151E+00 -2.12480E-03 -1.74210E-03 -2.21320E-03 2.11017E+00 -2.02385E-03 -1.64160E-03 -2.11540E-03 2.21047E+00 -1.92191E-03 -1.54029E-03 -2.01656E-03 2.30914E+00 -1.82257E-03 -1.44180E-03 -1.92027E-03 2.40935E+00 -1.72255E-03 -1.34333E-03 -1.82316E-03 2.50803E+00 -1.62488E-03 -1.24797E-03 -1.72841E-03 2.60815E+00 -1.52691E-03 -1.15323E-03 -1.63316E-03 2.70682E+00 -1.43150E-03 -1.06283E-03 -1.54038E-03 2.80702E+00 -1.33589E-03 -9.74984E-04 -1.44713E-03 2.90575E+00 -1.24335E-03 -8.94479E-04 -1.35630E-03 3.00614E+00 -1.15124E-03 -8.21384E-04 -1.26529E-03 3.10487E+00 -1.06334E-03 -7.58450E-04 -1.17737E-03 3.20515E+00 -9.77801E-04 -6.99920E-04 -1.09009E-03 3.30393E+00 -8.99902E-04 -6.44061E-04 -1.00677E-03 3.40446E+00 -8.30504E-04 -5.87788E-04 -9.26840E-04 3.50332E+00 -7.71995E-04 -5.32552E-04 -8.56897E-04 3.60378E+00 -7.16908E-04 -4.76451E-04 -7.98125E-04 3.70351E+00 -6.63325E-04 -4.20796E-04 -7.46263E-04 3.80330E+00 -6.09926E-04 -3.65035E-04 -6.95667E-04 3.90303E+00 -5.56523E-04 -3.09376E-04 -6.45062E-04 4.00276E+00 -5.03161E-04 -2.53710E-04 -5.94617E-04 4.10241E+00 -4.49876E-04 -1.98159E-04 -5.44075E-04 4.20214E+00 -3.96611E-04 -1.39373E-04 -4.93758E-04 4.30165E+00 -3.43531E-04 -7.11348E-05 -4.43506E-04 4.40136E+00 -2.90281E-04 2.26209E-06 -3.93193E-04 4.50102E+00 -2.37150E-04 7.60516E-05 -3.42921E-04 4.60079E+00 -1.83987E-04 1.45949E-04 -2.92554E-04 4.70054E+00 -1.27940E-04 2.07066E-04 -2.42283E-04 4.80021E+00 -6.19598E-05 2.62880E-04 -1.92072E-04 4.89976E+00 8.37450E-06 3.18407E-04 -1.41916E-04 4.99941E+00 7.91549E-05 3.74442E-04 -8.52890E-05 5.09845E+00 1.45430E-04 4.38034E-04 -2.03139E-05 5.19816E+00 2.02587E-04 6.81658E-04 4.65435E-05 5.29779E+00 2.55847E-04 4.19295E-03 1.11721E-04 5.39837E+00 3.09494E-04 2.42468E-02 1.67409E-04 5.49729E+00 3.62277E-04 6.48822E-02 2.17324E-04 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | 6.1300583V 0.00000A 0.00000A 0.00000A -0.4972883V 0.00000A 0.00000A 0.00000A | [End] | |***End Cadence Design Systems Modification*** | |***End Cadence Design Systems Modification*** |***End Cadence Design Systems Modification*** | |***End Cadence Design Systems Modification*** |***End Cadence Design Systems Modification*** |******Modified by Cadence Design Systems***** |[ibischk5 V5.0.3] | EXECUTED_AT= Fri August 12 11:45:59 2016 | FILE_MOD_TIME= Fri Aug 12 11:21:32 2016 | RESULT= 0 errors, 0 warnings |***End Cadence Design Systems Modification***