|************************************************************************ |IBIS Model of MAX9181EXT-T |Created by Maxim Integrated Product |6 lead SC70 package |************************************************************************ | [IBIS ver] 2.1 [File name] max9181.ibs [File Rev] 1.0 [Date] May 21, 2008 [Source] From Maxim Spice models. [Notes] IBIS doesn't support differetial buffers directly, the I-V and timing curves are simulated by the approximated methods recommanded by members of IBIS committee. [Disclaimer] This file is for modeling purposes only. [Copyright] Copyright 2002 Maxim Integrated Products. | |************************************************************************ | Component MAX9181 |************************************************************************ | [Component] MAX9181 [Manufacturer] Maxim Integrated Products [Package] |variable typ min max R_pkg 35m 28m 42m L_pkg 1.20nH 0.96nH 1.44nH C_pkg 0.15pF 0.12pF 0.18pF | [Pin] signal_name model_name r_pin l_pin c_pin 1 OUT- MAX9181_OUT 35m 1.20nH 0.15pf 2 GND GND 35m 1.20nH 0.15pf 3 IN- MAX9181_IN 35m 1.20nH 0.15pf 4 IN+ MAX9181_IN 35m 1.20nH 0.15pf 5 VCC POWER 35m 1.20nH 0.15pf 6 OUT+ MAX9181_OUT 35m 1.20nH 0.15pf | [Diff_pin] inv_pin vdiff tdelay_typ 4 3 50mV NA |Repeater Vth=+/-50mv 6 1 50mV NA | |************************************************************** | Model MAX9181_IN |************************************************************** | [Model] MAX9181_IN Model_type Input |Signals IN-, IN+ Vinl = 0.05V Vinh = 2.40V | typ min max C_comp 3pF 2.4pF 3.6pF |C_comp include package, ESD and input circuit capacitance | [Temperature Range] 25.00 85.00 -40 [Voltage Range] 3.30V 3.00V 3.60V | |************************************************************** | [GND Clamp] |Volts I(typ) I(min) I(max) -3.30 -5.037e-01 -5.358e+00 -5.981e-01 -3.20 -4.855e-01 -5.168e+00 -5.779e-01 -3.10 -4.670e-01 -4.977e+00 -5.576e-01 -3.00 -4.484e-01 -4.786e+00 -5.370e-01 -2.90 -4.296e-01 -4.595e+00 -5.162e-01 -2.80 -4.105e-01 -4.404e+00 -4.951e-01 -2.70 -3.913e-01 -4.212e+00 -4.737e-01 -2.60 -3.719e-01 -4.021e+00 -4.521e-01 -2.50 -3.522e-01 -3.830e+00 -4.302e-01 -2.40 -3.325e-01 -3.638e+00 -4.080e-01 -2.30 -3.125e-01 -3.447e+00 -3.856e-01 -2.20 -2.925e-01 -3.255e+00 -3.629e-01 -2.10 -2.724e-01 -3.064e+00 -3.400e-01 -2.00 -2.521e-01 -2.873e+00 -3.168e-01 -1.90 -2.319e-01 -2.682e+00 -2.935e-01 -1.80 -2.117e-01 -2.490e+00 -2.700e-01 -1.70 -1.916e-01 -2.300e+00 -2.465e-01 -1.60 -1.716e-01 -2.109e+00 -2.228e-01 -1.50 -1.518e-01 -1.918e+00 -1.992e-01 -1.40 -1.322e-01 -1.728e+00 -1.755e-01 -1.30 -1.130e-01 -1.539e+00 -1.520e-01 -1.20 -9.438e-02 -1.350e+00 -1.288e-01 -1.10 -7.644e-02 -1.161e+00 -1.059e-01 -1.00 -5.939e-02 -9.735e-01 -8.381e-02 -0.90 -4.339e-02 -7.867e-01 -6.269e-02 -0.80 -2.903e-02 -6.010e-01 -4.297e-02 -0.70 -1.649e-02 -4.170e-01 -2.561e-02 -0.60 -6.910e-03 -2.351e-01 -1.141e-02 -0.50 -1.326e-03 -5.562e-02 -2.570e-03 -0.40 -9.509e-05 -2.383e-03 -1.874e-04 -0.30 -1.450e-05 -1.013e-04 -2.924e-05 -0.20 -1.037e-05 -8.857e-06 -2.483e-05 -0.10 -9.958e-06 -5.018e-06 -2.415e-05 +0.00 -9.670e-06 -4.718e-06 -2.351e-05 +0.10 -9.384e-06 -4.559e-06 -2.288e-05 +0.20 -9.098e-06 -4.405e-06 -2.224e-05 +0.30 -8.812e-06 -4.251e-06 -2.160e-05 +0.40 -8.525e-06 -4.097e-06 -2.097e-05 +0.50 -8.238e-06 -3.942e-06 -2.033e-05 +0.60 -7.950e-06 -3.787e-06 -1.969e-05 +0.70 -7.662e-06 -3.632e-06 -1.905e-05 +0.80 -7.374e-06 -3.477e-06 -1.841e-05 +0.90 -7.085e-06 -3.322e-06 -1.776e-05 +1.00 -6.795e-06 -3.166e-06 -1.712e-05 +1.10 -6.505e-06 -3.010e-06 -1.648e-05 +1.20 -6.215e-06 -2.854e-06 -1.583e-05 +1.30 -5.924e-06 -2.697e-06 -1.518e-05 +1.40 -5.633e-06 -2.540e-06 -1.454e-05 +1.50 -5.341e-06 -2.383e-06 -1.389e-05 +1.60 -5.049e-06 -2.226e-06 -1.324e-05 +1.70 -4.756e-06 -2.068e-06 -1.259e-05 +1.80 -4.463e-06 -1.910e-06 -1.193e-05 +1.90 -4.169e-06 -1.752e-06 -1.128e-05 +2.00 -3.874e-06 -1.594e-06 -1.063e-05 +2.10 -3.580e-06 -1.435e-06 -9.971e-06 +2.20 -3.284e-06 -1.276e-06 -9.315e-06 +2.30 -2.988e-06 -1.117e-06 -8.657e-06 +2.40 -2.692e-06 +0.000e+00 -7.998e-06 +2.50 -2.395e-06 +0.000e+00 -7.338e-06 +2.60 -2.098e-06 +0.000e+00 -6.677e-06 +2.70 -1.800e-06 +0.000e+00 -6.015e-06 +2.80 -1.501e-06 +0.000e+00 -5.352e-06 +2.90 -1.202e-06 +0.000e+00 -4.687e-06 +3.00 +0.000e+00 +0.000e+00 -4.021e-06 +3.10 +0.000e+00 -1.936e-03 -3.354e-06 +3.20 +0.000e+00 -1.936e-03 -2.686e-06 +3.30 +0.000e+00 -1.936e-03 -2.016e-06 | [POWER Clamp] |Volts I(typ) I(min) I(max) -3.30 -2.988e-03 -1.931e-03 -4.492e-03 -3.20 -2.988e-03 -1.931e-03 -4.492e-03 -3.10 -2.988e-03 -1.931e-03 -4.493e-03 -3.00 -2.989e-03 -1.931e-03 -4.494e-03 -2.90 -2.989e-03 -1.932e-03 -4.494e-03 -2.80 -2.989e-03 -1.932e-03 -4.495e-03 -2.70 -2.989e-03 -1.932e-03 -4.496e-03 -2.60 -2.990e-03 -1.932e-03 -4.496e-03 -2.50 -2.990e-03 -1.932e-03 -4.497e-03 -2.40 -2.990e-03 -1.932e-03 -4.498e-03 -2.30 -2.991e-03 -1.932e-03 -4.498e-03 -2.20 -2.991e-03 -1.933e-03 -4.499e-03 -2.10 -2.991e-03 -1.933e-03 -4.500e-03 -2.00 -2.991e-03 -1.933e-03 -4.500e-03 -1.90 -2.992e-03 -1.933e-03 -4.501e-03 -1.80 -2.992e-03 -1.933e-03 -4.502e-03 -1.70 -2.992e-03 -1.933e-03 -4.502e-03 -1.60 -2.993e-03 -1.934e-03 -4.503e-03 -1.50 -2.993e-03 -1.934e-03 -4.503e-03 -1.40 -2.993e-03 -1.934e-03 -4.504e-03 -1.30 -2.993e-03 -1.934e-03 -4.505e-03 -1.20 -2.994e-03 -1.934e-03 -4.505e-03 -1.10 -2.994e-03 -1.934e-03 -4.506e-03 -1.00 -2.994e-03 -1.934e-03 -4.507e-03 -0.90 -2.995e-03 -1.935e-03 -4.507e-03 -0.80 -2.995e-03 -1.935e-03 -4.508e-03 -0.70 -2.995e-03 -1.935e-03 -4.509e-03 -0.60 -2.996e-03 -1.935e-03 -4.509e-03 -0.50 -2.996e-03 -1.935e-03 -4.510e-03 -0.40 -2.996e-03 -1.935e-03 -4.511e-03 -0.30 -2.996e-03 -1.936e-03 -4.511e-03 -0.20 -2.997e-03 -1.936e-03 -4.512e-03 -0.10 -2.997e-03 -1.936e-03 -4.513e-03 +0.00 -2.997e-03 -1.936e-03 -4.513e-03 | | |************************************************************** | Model MAX9181_OUT |************************************************************** | [Model] MAX9181_OUT Model_type Output Polarity Non-Inverting |Signal OUT+, OUT- | typ min max C_comp 4pF 3.2pF 4.8pF | [Temperature Range] 25.00 85.00 -40 [Voltage Range] 3.30V 3.00V 3.60V | | [PULLDOWN] |Volts I(typ) I(min) I(max) -3.30 -2.523e-01 -6.675e-01 -2.762e-01 -3.20 -2.444e-01 -6.447e-01 -2.681e-01 -3.10 -2.364e-01 -6.218e-01 -2.599e-01 -3.00 -2.284e-01 -5.989e-01 -2.517e-01 -2.90 -2.204e-01 -5.760e-01 -2.434e-01 -2.80 -2.123e-01 -5.530e-01 -2.351e-01 -2.70 -2.042e-01 -5.300e-01 -2.268e-01 -2.60 -1.960e-01 -5.070e-01 -2.184e-01 -2.50 -1.878e-01 -4.839e-01 -2.101e-01 -2.40 -1.796e-01 -4.608e-01 -2.017e-01 -2.30 -1.714e-01 -4.376e-01 -1.932e-01 -2.20 -1.631e-01 -4.145e-01 -1.848e-01 -2.10 -1.548e-01 -3.913e-01 -1.763e-01 -2.00 -1.464e-01 -3.680e-01 -1.679e-01 -1.90 -1.380e-01 -3.447e-01 -1.594e-01 -1.80 -1.296e-01 -3.214e-01 -1.509e-01 -1.70 -1.211e-01 -2.981e-01 -1.424e-01 -1.60 -1.125e-01 -2.747e-01 -1.339e-01 -1.50 -1.038e-01 -2.513e-01 -1.255e-01 -1.40 -9.477e-02 -2.278e-01 -1.170e-01 -1.30 -8.545e-02 -2.043e-01 -1.085e-01 -1.20 -7.614e-02 -1.808e-01 -1.000e-01 -1.10 -6.694e-02 -1.573e-01 -9.124e-02 -1.00 -5.792e-02 -1.337e-01 -8.147e-02 -0.90 -4.922e-02 -1.101e-01 -7.045e-02 -0.80 -4.115e-02 -8.649e-02 -5.954e-02 -0.70 -3.366e-02 -6.293e-02 -4.913e-02 -0.60 -2.694e-02 -4.062e-02 -3.952e-02 -0.50 -2.153e-02 -2.295e-02 -3.133e-02 -0.40 -1.765e-02 -1.381e-02 -2.522e-02 -0.30 -1.429e-02 -1.066e-02 -2.013e-02 -0.20 -1.112e-02 -8.396e-03 -1.538e-02 -0.10 -8.193e-03 -6.311e-03 -1.103e-02 +0.00 -5.593e-03 -4.414e-03 -7.270e-03 +0.10 -3.420e-03 -2.738e-03 -4.396e-03 +0.20 -1.745e-03 -1.299e-03 -2.643e-03 +0.30 -6.863e-04 -1.438e-04 -1.848e-03 +0.40 -9.606e-05 +6.782e-04 -1.293e-03 +0.50 +3.891e-04 +1.229e-03 -7.743e-04 +0.60 +8.852e-04 +1.694e-03 -2.346e-04 +0.70 +1.411e-03 +2.148e-03 +3.668e-04 +0.80 +1.965e-03 +2.602e-03 +1.043e-03 +0.90 +2.540e-03 +3.057e-03 +1.777e-03 +1.00 +3.125e-03 +3.513e-03 +2.542e-03 +1.10 +3.713e-03 +3.967e-03 +3.320e-03 +1.20 +4.298e-03 +4.416e-03 +4.093e-03 +1.30 +4.873e-03 +4.857e-03 +4.842e-03 +1.40 +5.429e-03 +5.285e-03 +5.545e-03 +1.50 +5.958e-03 +5.697e-03 +6.178e-03 +1.60 +6.452e-03 +6.090e-03 +6.739e-03 +1.70 +6.906e-03 +6.463e-03 +7.261e-03 +1.80 +7.328e-03 +6.815e-03 +7.768e-03 +1.90 +7.729e-03 +7.150e-03 +8.273e-03 +2.00 +8.120e-03 +7.472e-03 +8.776e-03 +2.10 +8.508e-03 +7.786e-03 +9.279e-03 +2.20 +8.893e-03 +8.096e-03 +9.781e-03 +2.30 +9.277e-03 +8.404e-03 +1.028e-02 +2.40 +9.660e-03 +8.711e-03 +1.079e-02 +2.50 +1.004e-02 +9.018e-03 +1.129e-02 +2.60 +1.043e-02 +9.323e-03 +1.178e-02 +2.70 +1.081e-02 +9.628e-03 +1.228e-02 +2.80 +1.119e-02 +9.932e-03 +1.278e-02 +2.90 +1.157e-02 +1.024e-02 +1.328e-02 +3.00 +1.196e-02 +1.056e-02 +1.377e-02 +3.10 +1.234e-02 +1.088e-02 +1.427e-02 +3.20 +1.272e-02 +1.121e-02 +1.477e-02 +3.30 +1.310e-02 +1.154e-02 +1.526e-02 +3.40 +1.349e-02 +1.187e-02 +1.576e-02 +3.50 +1.387e-02 +1.220e-02 +1.626e-02 +3.60 +1.425e-02 +1.252e-02 +1.675e-02 +3.70 +1.463e-02 +1.285e-02 +1.725e-02 +3.80 +1.501e-02 +1.318e-02 +1.775e-02 +3.90 +1.540e-02 +1.351e-02 +1.824e-02 +4.00 +1.578e-02 +1.384e-02 +1.874e-02 +4.10 +1.616e-02 +1.417e-02 +1.924e-02 +4.20 +1.654e-02 +1.449e-02 +1.973e-02 +4.30 +1.693e-02 +1.482e-02 +2.023e-02 +4.40 +1.731e-02 +1.515e-02 +2.072e-02 +4.50 +1.769e-02 +1.548e-02 +2.122e-02 +4.60 +1.809e-02 +1.582e-02 +2.172e-02 +4.70 +1.852e-02 +1.615e-02 +2.222e-02 +4.80 +1.895e-02 +1.648e-02 +2.271e-02 +4.90 +1.939e-02 +1.682e-02 +2.321e-02 +5.00 +1.983e-02 +1.716e-02 +2.371e-02 +5.10 +2.028e-02 +1.750e-02 +2.422e-02 +5.20 +2.072e-02 +1.785e-02 +2.472e-02 +5.30 +2.117e-02 +1.820e-02 +2.522e-02 +5.40 +2.162e-02 +1.855e-02 +2.578e-02 +5.50 +2.208e-02 +1.891e-02 +2.639e-02 +5.60 +2.254e-02 +1.927e-02 +2.700e-02 +5.70 +2.300e-02 +1.963e-02 +2.762e-02 +5.80 +2.347e-02 +2.000e-02 +2.824e-02 +5.90 +2.394e-02 +2.037e-02 +2.887e-02 +6.00 +2.441e-02 +2.074e-02 +2.950e-02 +6.10 +2.489e-02 +2.112e-02 +3.013e-02 +6.20 +2.537e-02 +2.149e-02 +3.076e-02 +6.30 +2.585e-02 +2.187e-02 +3.139e-02 +6.40 +2.633e-02 +2.225e-02 +3.202e-02 +6.50 +2.681e-02 +2.262e-02 +3.264e-02 +6.60 +2.728e-02 +2.300e-02 +3.326e-02 | [PULLUP] |Volts I(typ) I(min) I(max) -3.30 +2.181e-02 +1.628e-02 +2.983e-02 -3.20 +2.142e-02 +1.598e-02 +2.933e-02 -3.10 +2.104e-02 +1.568e-02 +2.883e-02 -3.00 +2.066e-02 +1.538e-02 +2.834e-02 -2.90 +2.028e-02 +1.508e-02 +2.784e-02 -2.80 +1.989e-02 +1.478e-02 +2.734e-02 -2.70 +1.951e-02 +1.447e-02 +2.685e-02 -2.60 +1.913e-02 +1.417e-02 +2.635e-02 -2.50 +1.875e-02 +1.387e-02 +2.585e-02 -2.40 +1.837e-02 +1.357e-02 +2.535e-02 -2.30 +1.798e-02 +1.327e-02 +2.486e-02 -2.20 +1.760e-02 +1.297e-02 +2.436e-02 -2.10 +1.722e-02 +1.266e-02 +2.386e-02 -2.00 +1.684e-02 +1.236e-02 +2.337e-02 -1.90 +1.645e-02 +1.206e-02 +2.287e-02 -1.80 +1.607e-02 +1.176e-02 +2.237e-02 -1.70 +1.569e-02 +1.146e-02 +2.187e-02 -1.60 +1.531e-02 +1.116e-02 +2.138e-02 -1.50 +1.492e-02 +1.085e-02 +2.088e-02 -1.40 +1.454e-02 +1.055e-02 +2.038e-02 -1.30 +1.416e-02 +1.025e-02 +1.989e-02 -1.20 +1.378e-02 +9.947e-03 +1.939e-02 -1.10 +1.339e-02 +9.645e-03 +1.889e-02 -1.00 +1.301e-02 +9.343e-03 +1.839e-02 -0.90 +1.263e-02 +9.041e-03 +1.790e-02 -0.80 +1.225e-02 +8.739e-03 +1.740e-02 -0.70 +1.186e-02 +8.437e-03 +1.690e-02 -0.60 +1.148e-02 +8.135e-03 +1.640e-02 -0.50 +1.110e-02 +7.833e-03 +1.591e-02 -0.40 +1.071e-02 +7.531e-03 +1.541e-02 -0.30 +1.033e-02 +7.229e-03 +1.491e-02 -0.20 +9.948e-03 +6.926e-03 +1.441e-02 -0.10 +9.565e-03 +6.624e-03 +1.391e-02 +0.00 +9.182e-03 +6.322e-03 +1.342e-02 +0.10 +8.799e-03 +6.019e-03 +1.292e-02 +0.20 +8.416e-03 +5.717e-03 +1.242e-02 +0.30 +8.032e-03 +5.415e-03 +1.192e-02 +0.40 +7.649e-03 +5.112e-03 +1.143e-02 +0.50 +7.266e-03 +4.810e-03 +1.093e-02 +0.60 +6.883e-03 +4.507e-03 +1.043e-02 +0.70 +6.499e-03 +4.205e-03 +9.931e-03 +0.80 +6.116e-03 +3.902e-03 +9.433e-03 +0.90 +5.729e-03 +3.595e-03 +8.931e-03 +1.00 +5.259e-03 +3.234e-03 +8.282e-03 +1.10 +4.052e-03 +2.457e-03 +6.175e-03 +1.20 +1.386e-03 +7.225e-04 +2.529e-03 +1.30 -7.456e-04 -1.788e-03 +2.015e-03 +1.40 -1.155e-03 -2.950e-03 +1.510e-03 +1.50 -1.571e-03 -3.293e-03 +1.005e-03 +1.60 -1.993e-03 -3.629e-03 +4.996e-04 +1.70 -2.417e-03 -3.962e-03 -9.856e-06 +1.80 -2.843e-03 -4.294e-03 -5.311e-04 +1.90 -3.270e-03 -4.623e-03 -1.070e-03 +2.00 -3.697e-03 -4.950e-03 -1.624e-03 +2.10 -4.122e-03 -5.275e-03 -2.188e-03 +2.20 -4.544e-03 -5.596e-03 -2.756e-03 +2.30 -4.962e-03 -5.913e-03 -3.324e-03 +2.40 -5.375e-03 -6.225e-03 -3.890e-03 +2.50 -5.779e-03 -6.535e-03 -4.450e-03 +2.60 -6.176e-03 -6.842e-03 -4.999e-03 +2.70 -6.568e-03 -7.149e-03 -5.531e-03 +2.80 -6.957e-03 -7.455e-03 -6.047e-03 +2.90 -7.345e-03 -7.761e-03 -6.554e-03 +3.00 -7.732e-03 -8.067e-03 -7.058e-03 +3.10 -8.120e-03 -8.374e-03 -7.562e-03 +3.20 -8.508e-03 -8.681e-03 -8.065e-03 +3.30 -8.895e-03 -9.029e-03 -8.569e-03 +3.40 -9.283e-03 -1.029e-02 -9.072e-03 +3.50 -9.670e-03 -1.891e-02 -9.576e-03 +3.60 -1.006e-02 -3.782e-02 -1.008e-02 +3.70 -1.047e-02 -6.114e-02 -1.058e-02 +3.80 -1.129e-02 -8.501e-02 -1.109e-02 +3.90 -1.439e-02 -1.089e-01 -1.159e-02 +4.00 -1.900e-02 -1.327e-01 -1.215e-02 +4.10 -2.458e-02 -1.565e-01 -1.351e-02 +4.20 -3.098e-02 -1.803e-01 -1.725e-02 +4.30 -3.791e-02 -2.041e-01 -2.302e-02 +4.40 -4.522e-02 -2.278e-01 -3.054e-02 +4.50 -5.279e-02 -2.515e-01 -3.897e-02 +4.60 -6.055e-02 -2.751e-01 -4.791e-02 +4.70 -6.844e-02 -2.988e-01 -5.715e-02 +4.80 -7.642e-02 -3.224e-01 -6.653e-02 +4.90 -8.447e-02 -3.459e-01 -7.587e-02 +5.00 -9.254e-02 -3.694e-01 -8.497e-02 +5.10 -1.006e-01 -3.929e-01 -9.378e-02 +5.20 -1.085e-01 -4.164e-01 -1.023e-01 +5.30 -1.165e-01 -4.398e-01 -1.107e-01 +5.40 -1.243e-01 -4.632e-01 -1.190e-01 +5.50 -1.321e-01 -4.866e-01 -1.271e-01 +5.60 -1.399e-01 -5.099e-01 -1.352e-01 +5.70 -1.476e-01 -5.332e-01 -1.433e-01 +5.80 -1.553e-01 -5.564e-01 -1.513e-01 +5.90 -1.629e-01 -5.797e-01 -1.592e-01 +6.00 -1.706e-01 -6.029e-01 -1.671e-01 +6.10 -1.781e-01 -6.260e-01 -1.749e-01 +6.20 -1.856e-01 -6.491e-01 -1.826e-01 +6.30 -1.931e-01 -6.722e-01 -1.903e-01 +6.40 -2.006e-01 -6.953e-01 -1.980e-01 +6.50 -2.079e-01 -7.183e-01 -2.056e-01 +6.60 -2.151e-01 -7.412e-01 -2.131e-01 | [Ramp] |Variable typ min max dV/dt_r 0.20/0.62n 0.22/0.77n 0.18/0.52n dV/dt_f 0.20/0.53n 0.22/0.65n 0.19/0.87n | [Falling Waveform] R_fixture = 50 C_fixture = 0.0 V_fixture = 1.2 | |Time V(typ) V(min) V(max) 0.00e+00 +1.370e+00 +1.384e+00 +1.352e+00 5.00e-11 +1.371e+00 +1.385e+00 +1.352e+00 1.00e-10 +1.369e+00 +1.384e+00 +1.348e+00 1.50e-10 +1.362e+00 +1.379e+00 +1.337e+00 2.00e-10 +1.349e+00 +1.369e+00 +1.317e+00 2.50e-10 +1.334e+00 +1.358e+00 +1.283e+00 3.00e-10 +1.317e+00 +1.348e+00 +1.260e+00 3.50e-10 +1.301e+00 +1.347e+00 +1.237e+00 4.00e-10 +1.282e+00 +1.338e+00 +1.206e+00 4.50e-10 +1.263e+00 +1.320e+00 +1.184e+00 5.00e-10 +1.241e+00 +1.303e+00 +1.181e+00 5.50e-10 +1.219e+00 +1.285e+00 +1.177e+00 6.00e-10 +1.206e+00 +1.271e+00 +1.165e+00 6.50e-10 +1.194e+00 +1.262e+00 +1.148e+00 7.00e-10 +1.183e+00 +1.255e+00 +1.117e+00 7.50e-10 +1.170e+00 +1.236e+00 +1.113e+00 8.00e-10 +1.149e+00 +1.218e+00 +1.118e+00 8.50e-10 +1.120e+00 +1.201e+00 +1.119e+00 9.00e-10 +1.091e+00 +1.184e+00 +1.118e+00 9.50e-10 +1.091e+00 +1.164e+00 +1.115e+00 1.00e-09 +1.089e+00 +1.141e+00 +1.112e+00 1.05e-09 +1.088e+00 +1.114e+00 +1.108e+00 1.10e-09 +1.087e+00 +1.098e+00 +1.104e+00 1.15e-09 +1.085e+00 +1.090e+00 +1.100e+00 1.20e-09 +1.083e+00 +1.080e+00 +1.095e+00 1.25e-09 +1.081e+00 +1.070e+00 +1.092e+00 1.30e-09 +1.078e+00 +1.063e+00 +1.088e+00 1.35e-09 +1.076e+00 +1.058e+00 +1.085e+00 1.40e-09 +1.073e+00 +1.054e+00 +1.081e+00 1.45e-09 +1.070e+00 +1.052e+00 +1.079e+00 1.50e-09 +1.068e+00 +1.050e+00 +1.076e+00 1.55e-09 +1.065e+00 +1.049e+00 +1.074e+00 1.60e-09 +1.063e+00 +1.047e+00 +1.071e+00 1.65e-09 +1.061e+00 +1.046e+00 +1.069e+00 1.70e-09 +1.059e+00 +1.044e+00 +1.068e+00 1.75e-09 +1.057e+00 +1.042e+00 +1.066e+00 1.80e-09 +1.055e+00 +1.041e+00 +1.065e+00 1.85e-09 +1.053e+00 +1.039e+00 +1.063e+00 1.90e-09 +1.052e+00 +1.038e+00 +1.062e+00 1.95e-09 +1.050e+00 +1.037e+00 +1.061e+00 2.00e-09 +1.049e+00 +1.035e+00 +1.060e+00 2.05e-09 +1.048e+00 +1.034e+00 +1.059e+00 2.10e-09 +1.047e+00 +1.033e+00 +1.058e+00 2.15e-09 +1.046e+00 +1.032e+00 +1.058e+00 2.20e-09 +1.045e+00 +1.031e+00 +1.057e+00 2.25e-09 +1.044e+00 +1.030e+00 +1.056e+00 2.30e-09 +1.043e+00 +1.029e+00 +1.056e+00 2.35e-09 +1.042e+00 +1.028e+00 +1.055e+00 2.40e-09 +1.041e+00 +1.027e+00 +1.055e+00 2.45e-09 +1.041e+00 +1.027e+00 +1.054e+00 2.50e-09 +1.040e+00 +1.026e+00 +1.054e+00 2.55e-09 +1.040e+00 +1.026e+00 +1.054e+00 2.60e-09 +1.039e+00 +1.025e+00 +1.054e+00 2.65e-09 +1.038e+00 +1.024e+00 +1.053e+00 2.70e-09 +1.038e+00 +1.024e+00 +1.053e+00 2.75e-09 +1.038e+00 +1.024e+00 +1.053e+00 2.80e-09 +1.037e+00 +1.023e+00 +1.052e+00 2.85e-09 +1.036e+00 +1.022e+00 +1.049e+00 2.90e-09 +1.034e+00 +1.022e+00 +1.045e+00 2.95e-09 +1.030e+00 +1.020e+00 +1.037e+00 |3.00e-09 +1.025e+00 +1.019e+00 +1.049e+00 3.00e-09 +1.030e+00 +1.019e+00 +1.049e+00 | [Rising Waveform] R_fixture = 50 C_fixture = 0.0 V_fixture = 1.2 | |Time V(typ) V(min) V(max) 0.00e+00 +1.034e+00 +1.020e+00 +1.052e+00 5.00e-11 +1.034e+00 +1.020e+00 +1.053e+00 1.00e-10 +1.033e+00 +1.020e+00 +1.050e+00 1.50e-10 +1.031e+00 +1.019e+00 +1.045e+00 2.00e-10 +1.027e+00 +1.018e+00 +1.034e+00 2.50e-10 +1.021e+00 +1.017e+00 +1.054e+00 3.00e-10 +1.028e+00 +1.017e+00 +1.099e+00 3.50e-10 +1.077e+00 +1.021e+00 +1.135e+00 4.00e-10 +1.109e+00 +1.036e+00 +1.144e+00 4.50e-10 +1.124e+00 +1.060e+00 +1.168e+00 5.00e-10 +1.134e+00 +1.083e+00 +1.185e+00 5.50e-10 +1.152e+00 +1.100e+00 +1.189e+00 6.00e-10 +1.184e+00 +1.114e+00 +1.186e+00 6.50e-10 +1.195e+00 +1.128e+00 +1.194e+00 7.00e-10 +1.201e+00 +1.144e+00 +1.218e+00 7.50e-10 +1.205e+00 +1.155e+00 +1.249e+00 8.00e-10 +1.210e+00 +1.175e+00 +1.275e+00 8.50e-10 +1.226e+00 +1.192e+00 +1.295e+00 9.00e-10 +1.252e+00 +1.204e+00 +1.311e+00 9.50e-10 +1.281e+00 +1.214e+00 +1.320e+00 1.00e-09 +1.297e+00 +1.227e+00 +1.327e+00 1.05e-09 +1.311e+00 +1.243e+00 +1.333e+00 1.10e-09 +1.323e+00 +1.261e+00 +1.337e+00 1.15e-09 +1.332e+00 +1.280e+00 +1.341e+00 1.20e-09 +1.338e+00 +1.293e+00 +1.344e+00 1.25e-09 +1.344e+00 +1.302e+00 +1.346e+00 1.30e-09 +1.349e+00 +1.313e+00 +1.348e+00 1.35e-09 +1.353e+00 +1.326e+00 +1.349e+00 1.40e-09 +1.356e+00 +1.339e+00 +1.350e+00 1.45e-09 +1.359e+00 +1.347e+00 +1.351e+00 1.50e-09 +1.361e+00 +1.354e+00 +1.352e+00 1.55e-09 +1.363e+00 +1.360e+00 +1.352e+00 1.60e-09 +1.365e+00 +1.365e+00 +1.353e+00 1.65e-09 +1.366e+00 +1.370e+00 +1.353e+00 1.70e-09 +1.367e+00 +1.374e+00 +1.353e+00 1.75e-09 +1.368e+00 +1.377e+00 +1.353e+00 1.80e-09 +1.368e+00 +1.380e+00 +1.353e+00 1.85e-09 +1.369e+00 +1.382e+00 +1.354e+00 1.90e-09 +1.369e+00 +1.384e+00 +1.354e+00 1.95e-09 +1.370e+00 +1.386e+00 +1.354e+00 2.00e-09 +1.370e+00 +1.387e+00 +1.353e+00 2.05e-09 +1.371e+00 +1.388e+00 +1.353e+00 2.10e-09 +1.371e+00 +1.389e+00 +1.353e+00 2.15e-09 +1.371e+00 +1.389e+00 +1.353e+00 2.20e-09 +1.371e+00 +1.390e+00 +1.353e+00 2.25e-09 +1.371e+00 +1.391e+00 +1.353e+00 2.30e-09 +1.371e+00 +1.391e+00 +1.353e+00 2.35e-09 +1.371e+00 +1.391e+00 +1.353e+00 2.40e-09 +1.371e+00 +1.391e+00 +1.353e+00 2.45e-09 +1.371e+00 +1.391e+00 +1.353e+00 |2.50e-09 +1.371e+00 +1.392e+00 +1.353e+00 2.50e-09 +1.371e+00 +1.382e+00 +1.353e+00 | | [END]