|************************************************************************ |IBIS model for MAX7500MSA |created by Maxim Integrated Products |Package model is derived for 8 pin SO package |************************************************************************ | [IBIS ver] 3.2 [File name] max7500.ibs [File Rev] 3.0 [Date] Aug. 7, 2008 [Source] From Maxim Spice models. [Notes] The I-V and V-T curves are extracted by the methods recommended by members of IBIS committee. [Disclaimer] This file is for modeling purposes only. [Copyright] Copyright 2008 Maxim Integrated Products. | |************************************************************************ | Component MAX7500 |************************************************************************ | [Component] MAX7500 [Manufacturer] Maxim Integrated Products [Package] |variable typ min max R_pkg 0.058ohm 0.051ohm 0.065ohm L_pkg 1.720nH 1.352nH 2.089nH C_pkg 0.292pF 0.275pF 0.308pF | [Pin] signal_name model_name r_pin l_pin c_pin | 1 SDA sda 0.061 1.979nH 0.308pF 2 SCL sck 0.060 1.611nH 0.276pF 3 OS os 0.051 1.352nH 0.278pF 4 GND GND 0.061 1.988nH 0.275pF 5 A2 NC 0.065 2.089nH 0.307pF 6 A1 NC 0.063 1.688nH 0.276pF 7 A0 NC 0.051 1.352nH 0.276pF 8 +VS POWER 0.062 2.028nH 0.275pF | |************************************************************** | Model Input |************************************************************** | [Model] sck Model_type Input |Signals scl Vinh = 2.3 |typ., VCCx0.7 Vinl = 1.0 |typ., VCCx0.3 | typ min max C_comp 3.0pF 1.9pF 3.6pF | [Temperature Range] 25.00 125.00 -55 [Voltage Range] 3.30V 3.00V 5.50V | [GND Clamp] |Volts I(typ) I(min) I(max) |-3.30 -8.687e+03 -8.965e+03 -8.486e+03 |-2.00 -4.018e+03 -4.316e+03 -3.800e+03 |-1.00 -5.604e+02 -8.718e+02 -3.292e+02 |-0.90 -2.741e+02 -5.648e+02 -9.660e+01 |-0.80 -7.809e+01 -2.937e+02 -6.119e+00 |-0.70 -6.769e+00 -1.009e+02 -3.962e-02 |-0.60 -1.616e-01 -1.673e+01 -9.531e-04 |-0.50 -3.364e-03 -1.166e+00 -5.838e-05 -0.40 -7.139e-05 -6.447e-02 -1.733e-06 -0.30 -1.479e-06 -3.500e-03 +0.000e+00 -0.20 +0.000e+00 -1.897e-04 +0.000e+00 -0.10 +0.000e+00 -1.023e-05 +0.000e+00 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 +1.00 +0.000e+00 +0.000e+00 +0.000e+00 +2.00 +0.000e+00 +0.000e+00 +0.000e+00 +3.30 +0.000e+00 +0.000e+00 +0.000e+00 | [POWER Clamp] |Volts I(typ) I(min) I(max) -3.30 +3.042e-10 +6.786e-08 +4.046e-10 -1.00 +1.983e-10 +6.398e-08 +2.988e-10 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 | |************************************************************************ | Model Output |************************************************************************ | [Model] os Model_type Open_drain |SIGNALS OS | typ min max C_comp 2.0pF 1.6pF 2.5pF | [Temperature Range] 25.00 125.00 -55 [Voltage Range] 3.30V 3.00V 5.50V | [PULLDOWN] |Volts I(typ) I(min) I(max) -3.30 -6.267e-01 -4.756e-01 -1.282e+00 -3.20 -6.019e-01 -4.578e-01 -1.228e+00 -3.10 -5.771e-01 -4.400e-01 -1.175e+00 -3.00 -5.524e-01 -4.222e-01 -1.122e+00 -2.90 -5.276e-01 -4.045e-01 -1.069e+00 -2.80 -5.029e-01 -3.867e-01 -1.016e+00 -2.70 -4.782e-01 -3.690e-01 -9.624e-01 -2.60 -4.536e-01 -3.513e-01 -9.094e-01 -2.50 -4.290e-01 -3.336e-01 -8.565e-01 -2.40 -4.044e-01 -3.159e-01 -8.037e-01 -2.30 -3.799e-01 -2.983e-01 -7.510e-01 -2.20 -3.554e-01 -2.807e-01 -6.984e-01 -2.10 -3.310e-01 -2.631e-01 -6.460e-01 -2.00 -3.067e-01 -2.456e-01 -5.939e-01 -1.90 -2.825e-01 -2.281e-01 -5.420e-01 -1.80 -2.585e-01 -2.107e-01 -4.906e-01 -1.70 -2.346e-01 -1.933e-01 -4.400e-01 -1.60 -2.110e-01 -1.760e-01 -3.905e-01 -1.50 -1.878e-01 -1.589e-01 -3.437e-01 -1.40 -1.653e-01 -1.418e-01 -3.038e-01 -1.30 -1.439e-01 -1.249e-01 -2.779e-01 -1.20 -1.252e-01 -1.083e-01 -2.579e-01 -1.10 -1.111e-01 -9.204e-02 -2.379e-01 -1.00 -1.004e-01 -7.634e-02 -2.177e-01 -0.90 -9.046e-02 -6.163e-02 -1.972e-01 -0.80 -8.055e-02 -4.881e-02 -1.764e-01 -0.70 -7.059e-02 -3.920e-02 -1.553e-01 -0.60 -6.059e-02 -3.251e-02 -1.340e-01 -0.50 -5.054e-02 -2.683e-02 -1.123e-01 -0.40 -4.046e-02 -2.134e-02 -9.041e-02 -0.30 -3.036e-02 -1.592e-02 -6.822e-02 -0.20 -2.024e-02 -1.054e-02 -4.575e-02 -0.10 -1.012e-02 -5.232e-03 -2.301e-02 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 +0.10 +9.965e-03 +5.093e-03 +2.293e-02 +0.20 +1.964e-02 +9.995e-03 +4.543e-02 +0.30 +2.902e-02 +1.470e-02 +6.749e-02 +0.40 +3.810e-02 +1.921e-02 +8.910e-02 +0.50 +4.685e-02 +2.351e-02 +1.103e-01 +0.60 +5.529e-02 +2.760e-02 +1.310e-01 +0.70 +6.338e-02 +3.147e-02 +1.512e-01 +0.80 +7.113e-02 +3.512e-02 +1.710e-01 +0.90 +7.853e-02 +3.854e-02 +1.903e-01 +1.00 +8.555e-02 +4.172e-02 +2.091e-01 +1.10 +9.219e-02 +4.467e-02 +2.274e-01 +1.20 +9.843e-02 +4.736e-02 +2.453e-01 +1.30 +1.043e-01 +4.979e-02 +2.626e-01 +1.40 +1.097e-01 +5.196e-02 +2.794e-01 +1.50 +1.146e-01 +5.386e-02 +2.957e-01 +1.60 +1.192e-01 +5.547e-02 +3.115e-01 +1.70 +1.232e-01 +5.681e-02 +3.267e-01 +1.80 +1.267e-01 +5.787e-02 +3.414e-01 +1.90 +1.297e-01 +5.868e-02 +3.556e-01 +2.00 +1.322e-01 +5.929e-02 +3.692e-01 +2.10 +1.341e-01 +5.976e-02 +3.822e-01 +2.20 +1.356e-01 +6.014e-02 +3.947e-01 +2.30 +1.367e-01 +6.044e-02 +4.066e-01 +2.40 +1.375e-01 +6.069e-02 +4.179e-01 +2.50 +1.381e-01 +6.091e-02 +4.286e-01 +2.60 +1.386e-01 +6.109e-02 +4.386e-01 +2.70 +1.391e-01 +6.125e-02 +4.479e-01 +2.80 +1.394e-01 +6.139e-02 +4.563e-01 +2.90 +1.397e-01 +6.152e-02 +4.637e-01 +3.00 +1.400e-01 +6.163e-02 +4.699e-01 +3.10 +1.402e-01 +6.173e-02 +4.746e-01 +3.20 +1.404e-01 +6.182e-02 +4.781e-01 +3.30 +1.406e-01 +6.191e-02 +4.807e-01 +3.40 +1.407e-01 +6.198e-02 +4.826e-01 +3.50 +1.409e-01 +6.205e-02 +4.840e-01 +3.60 +1.410e-01 +6.212e-02 +4.851e-01 +3.70 +1.411e-01 +6.218e-02 +4.860e-01 +3.80 +1.413e-01 +6.223e-02 +4.867e-01 +3.90 +1.414e-01 +6.229e-02 +4.873e-01 +4.00 +1.415e-01 +6.234e-02 +4.878e-01 +4.10 +1.415e-01 +6.238e-02 +4.883e-01 +4.20 +1.416e-01 +6.243e-02 +4.887e-01 +4.30 +1.417e-01 +6.247e-02 +4.890e-01 +4.40 +1.418e-01 +6.251e-02 +4.893e-01 +4.50 +1.419e-01 +6.255e-02 +4.896e-01 +4.60 +1.420e-01 +6.259e-02 +4.898e-01 +4.70 +1.420e-01 +6.263e-02 +4.901e-01 +4.80 +1.421e-01 +6.267e-02 +4.903e-01 +4.90 +1.422e-01 +6.271e-02 +4.905e-01 +5.00 +1.423e-01 +6.275e-02 +4.906e-01 +5.10 +1.423e-01 +6.280e-02 +4.908e-01 +5.20 +1.424e-01 +6.285e-02 +4.910e-01 +5.30 +1.425e-01 +6.290e-02 +4.911e-01 +5.40 +1.426e-01 +6.296e-02 +4.913e-01 +5.50 +1.428e-01 +6.302e-02 +4.914e-01 +5.60 +1.429e-01 +6.310e-02 +4.916e-01 +5.70 +1.431e-01 +6.318e-02 +4.917e-01 +5.80 +1.432e-01 +6.328e-02 +4.919e-01 +5.90 +1.435e-01 +6.339e-02 +4.921e-01 +6.00 +1.437e-01 +6.351e-02 +4.922e-01 +6.10 +1.440e-01 +6.365e-02 +4.925e-01 +6.20 +1.443e-01 +6.381e-02 +4.927e-01 +6.30 +1.447e-01 +6.399e-02 +4.930e-01 +6.40 +1.451e-01 +6.420e-02 +4.933e-01 +6.50 +1.456e-01 +6.443e-02 +4.937e-01 +6.60 +1.461e-01 +6.469e-02 +4.942e-01 | |The following data were obtained by connecting a 10k resistor between |the output node and VCC. | [Ramp] |Variable typ min max dV/dt_r 1.92/21.00n 1.76/26.00n 3.11/15.00n dV/dt_f 1.96/0.14n 1.76/0.22n 3.12/0.08n | | R_load = 10k | |************************************************************** | Model I/O |************************************************************** | [Model] sda Model_type I/O_open_drain |Signal SDA Vinh = 2.2 |2.6V for VCC=5.5V Vinl = 0.8 | typ min max C_comp 3.0pF 1.9pF 3.6pF | [Temperature Range] 25.00 125.00 -55 [Voltage Range] 3.30V 3.00V 5.50V | [GND Clamp] |Volts I(typ) I(min) I(max) |-3.30 -8.687e+03 -8.965e+03 -8.486e+03 |-2.00 -4.018e+03 -4.316e+03 -3.800e+03 |-1.00 -5.604e+02 -8.718e+02 -3.292e+02 |-0.90 -2.741e+02 -5.648e+02 -9.660e+01 |-0.80 -7.809e+01 -2.937e+02 -6.119e+00 |-0.70 -6.769e+00 -1.009e+02 -3.962e-02 |-0.60 -1.616e-01 -1.673e+01 -9.531e-04 |-0.50 -3.364e-03 -1.166e+00 -5.838e-05 -0.40 -7.139e-05 -6.447e-02 -1.733e-06 -0.30 -1.479e-06 -3.500e-03 +0.000e+00 -0.20 +0.000e+00 -1.897e-04 +0.000e+00 -0.10 +0.000e+00 -1.023e-05 +0.000e+00 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 +1.00 +0.000e+00 +0.000e+00 +0.000e+00 +2.00 +0.000e+00 +0.000e+00 +0.000e+00 +3.30 +0.000e+00 +0.000e+00 +0.000e+00 | [PULLDOWN] |Volts I(typ) I(min) I(max) -3.30 -8.687e+03 -8.965e+03 -8.486e+03 -3.20 -8.326e+03 -8.606e+03 -8.125e+03 -3.10 -7.966e+03 -8.246e+03 -7.763e+03 -3.00 -7.605e+03 -7.887e+03 -7.401e+03 -2.90 -7.245e+03 -7.528e+03 -7.040e+03 -2.80 -6.885e+03 -7.170e+03 -6.679e+03 -2.70 -6.526e+03 -6.811e+03 -6.318e+03 -2.60 -6.166e+03 -6.453e+03 -5.957e+03 -2.50 -5.807e+03 -6.096e+03 -5.597e+03 -2.40 -5.448e+03 -5.739e+03 -5.237e+03 -2.30 -5.090e+03 -5.382e+03 -4.877e+03 -2.20 -4.732e+03 -5.026e+03 -4.517e+03 -2.10 -4.375e+03 -4.670e+03 -4.158e+03 -2.00 -4.018e+03 -4.316e+03 -3.800e+03 -1.90 -3.662e+03 -3.962e+03 -3.442e+03 -1.80 -3.307e+03 -3.609e+03 -3.084e+03 -1.70 -2.953e+03 -3.257e+03 -2.728e+03 -1.60 -2.600e+03 -2.906e+03 -2.373e+03 -1.50 -2.249e+03 -2.558e+03 -2.019e+03 -1.40 -1.900e+03 -2.211e+03 -1.668e+03 -1.30 -1.555e+03 -1.868e+03 -1.319e+03 -1.20 -1.213e+03 -1.529e+03 -9.764e+02 -1.10 -8.802e+02 -1.195e+03 -6.419e+02 -1.00 -5.604e+02 -8.718e+02 -3.294e+02 -0.90 -2.741e+02 -5.648e+02 -9.676e+01 -0.80 -7.815e+01 -2.938e+02 -6.288e+00 -0.70 -6.835e+00 -1.009e+02 -1.919e-01 -0.60 -2.216e-01 -1.675e+01 -1.341e-01 -0.50 -5.384e-02 -1.191e+00 -1.123e-01 -0.40 -4.053e-02 -8.562e-02 -9.041e-02 -0.30 -3.036e-02 -1.940e-02 -6.822e-02 -0.20 -2.024e-02 -1.073e-02 -4.575e-02 -0.10 -1.012e-02 -5.243e-03 -2.301e-02 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 +0.10 +9.965e-03 +5.093e-03 +2.293e-02 +0.20 +1.964e-02 +9.995e-03 +4.543e-02 +0.30 +2.902e-02 +1.470e-02 +6.749e-02 +0.40 +3.810e-02 +1.921e-02 +8.910e-02 +0.50 +4.685e-02 +2.351e-02 +1.103e-01 +0.60 +5.529e-02 +2.760e-02 +1.310e-01 +0.70 +6.338e-02 +3.147e-02 +1.512e-01 +0.80 +7.113e-02 +3.512e-02 +1.710e-01 +0.90 +7.853e-02 +3.854e-02 +1.903e-01 +1.00 +8.555e-02 +4.173e-02 +2.091e-01 +1.10 +9.219e-02 +4.467e-02 +2.274e-01 +1.20 +9.843e-02 +4.736e-02 +2.453e-01 +1.30 +1.043e-01 +4.979e-02 +2.626e-01 +1.40 +1.097e-01 +5.196e-02 +2.794e-01 +1.50 +1.146e-01 +5.386e-02 +2.957e-01 +1.60 +1.192e-01 +5.547e-02 +3.115e-01 +1.70 +1.232e-01 +5.681e-02 +3.267e-01 +1.80 +1.267e-01 +5.787e-02 +3.414e-01 +1.90 +1.297e-01 +5.868e-02 +3.556e-01 +2.00 +1.322e-01 +5.929e-02 +3.692e-01 +2.10 +1.341e-01 +5.976e-02 +3.822e-01 +2.20 +1.356e-01 +6.014e-02 +3.947e-01 +2.30 +1.367e-01 +6.044e-02 +4.066e-01 +2.40 +1.375e-01 +6.069e-02 +4.179e-01 +2.50 +1.381e-01 +6.091e-02 +4.286e-01 +2.60 +1.386e-01 +6.109e-02 +4.386e-01 +2.70 +1.391e-01 +6.125e-02 +4.479e-01 +2.80 +1.394e-01 +6.139e-02 +4.563e-01 +2.90 +1.397e-01 +6.152e-02 +4.637e-01 +3.00 +1.400e-01 +6.163e-02 +4.699e-01 +3.10 +1.402e-01 +6.173e-02 +4.746e-01 +3.20 +1.404e-01 +6.182e-02 +4.781e-01 +3.30 +1.406e-01 +6.191e-02 +4.807e-01 +3.40 +1.407e-01 +6.198e-02 +4.826e-01 +3.50 +1.409e-01 +6.205e-02 +4.840e-01 +3.60 +1.410e-01 +6.212e-02 +4.851e-01 +3.70 +1.411e-01 +6.218e-02 +4.860e-01 +3.80 +1.413e-01 +6.223e-02 +4.867e-01 +3.90 +1.414e-01 +6.229e-02 +4.873e-01 +4.00 +1.415e-01 +6.234e-02 +4.878e-01 +4.10 +1.415e-01 +6.238e-02 +4.883e-01 +4.20 +1.416e-01 +6.243e-02 +4.887e-01 +4.30 +1.417e-01 +6.247e-02 +4.890e-01 +4.40 +1.418e-01 +6.251e-02 +4.893e-01 +4.50 +1.419e-01 +6.255e-02 +4.896e-01 +4.60 +1.420e-01 +6.259e-02 +4.898e-01 +4.70 +1.420e-01 +6.263e-02 +4.901e-01 +4.80 +1.421e-01 +6.267e-02 +4.903e-01 +4.90 +1.422e-01 +6.271e-02 +4.905e-01 +5.00 +1.423e-01 +6.275e-02 +4.906e-01 +5.10 +1.423e-01 +6.280e-02 +4.908e-01 +5.20 +1.424e-01 +6.285e-02 +4.910e-01 +5.30 +1.425e-01 +6.290e-02 +4.911e-01 +5.40 +1.426e-01 +6.296e-02 +4.913e-01 +5.50 +1.428e-01 +6.302e-02 +4.914e-01 +5.60 +1.429e-01 +6.310e-02 +4.916e-01 +5.70 +1.431e-01 +6.318e-02 +4.917e-01 +5.80 +1.432e-01 +6.328e-02 +4.919e-01 +5.90 +1.435e-01 +6.339e-02 +4.921e-01 +6.00 +1.437e-01 +6.351e-02 +4.922e-01 +6.10 +1.440e-01 +6.365e-02 +4.925e-01 +6.20 +1.443e-01 +6.381e-02 +4.927e-01 +6.30 +1.447e-01 +6.399e-02 +4.930e-01 +6.40 +1.451e-01 +6.420e-02 +4.933e-01 +6.50 +1.456e-01 +6.443e-02 +4.937e-01 +6.60 +1.461e-01 +6.469e-02 +4.942e-01 | |The following data were obtained by connecting a 10k resistor between |the output node and VCC. | [Ramp] |Variable typ min max dV/dt_r 1.93/72.00n 1.78/88.00n 3.14/48.00n dV/dt_f 2.06/0.26n 1.77/0.38n 3.25/0.14n | |R_load = 10k | [END]