|************************************************************************** |IBIS File - Generated by MAXIM |************************************************************************** | [IBIS ver] 3.2 | [File name] max3518.ibs | [File Rev] 1.0 | [Date] 21-July-2016 | [Source] Data is measured from Maxim Integrated Labs. Data includes pin parasitic | [Notes] Use this section for any special notes related to the file. | [Disclaimer] This information is for modeling purposes only, and is not guaranteed. | [Copyright] All Rights Reserved |************************************************************************** | Component MAX3518 |************************************************************************** | [Component] MAX3518 | | [Manufacturer] IO Methodology. | | [Package] | variable typ min max R_pkg 0m 0m 0m L_pkg 0n 0n 0n C_pkg 0m 0m 0m | |-------------------------PIN------------------------------------------------ [Pin] signal_name model_name R_pin L_pin C_pin 1 GND GND 0 0 0 2 IN+ NC 3 IN- NC 4 NC NC 5 GND GND 6 SCLK SCLK 0 0 0 7 SDA SDA 8 CSB CSB 9 TXEN TXEN 10 VCC POWER 11 NC NC 12 OUT- NC 13 NC NC 14 OUT+ NC 15 NC NC 16 NC NC 17 VCC POWER 18 NC NC 19 NC NC 20 NC NC | |---------------------------------------------------------------------- [Model] SDA Model_type Input Vinl = 0.7 Vinh = 2.0 | | typ min max | C_comp 2.1e-12 1.7e-12 1e-12 [Voltage Range] 5.0 4.75 5.25 [Temperature Range] 25 85 -40 [Power Clamp Reference] 5.0 4.75 5.25 [GND Clamp Reference] 0 0 0 | |*************************************************************************** | | [GND Clamp] | | | Voltage I(typ) I(min) I(max) | -1.14531E+00 -1.42345E-01 -1.67341E-01 -1.10729E-01 -9.84564E-01 -5.27285E-02 -7.83794E-02 -2.09323E-02 -9.48459E-01 -3.30061E-02 -6.18155E-02 -9.44294E-03 -8.92081E-01 -1.36722E-02 -3.59508E-02 -1.38299E-03 -8.00319E-01 -1.41670E-03 -9.09013E-03 -2.74516E-05 -6.99854E-01 -3.92207E-05 -8.70111E-04 -5.15400E-07 -6.00647E-01 -1.11540E-06 -4.42078E-05 -1.00000E-07 -4.99934E-01 -1.49351E-07 -2.05035E-06 -1.12800E-07 -4.00751E-01 -7.18484E-08 -1.52283E-07 -6.15000E-08 -2.99875E-01 2.81572E-08 -1.15410E-07 -7.44000E-08 -2.00681E-01 -1.10258E-07 -4.87077E-08 -8.46000E-08 -9.99585E-02 -8.72061E-08 -2.31127E-08 -1.07700E-07 -1.02289E-03 -5.38551E-08 -1.03192E-08 -1.54000E-08 9.89897E-02 -6.14873E-08 -6.40106E-08 -5.13000E-08 1.98915E-01 -1.03892E-08 -2.69690E-09 -8.46000E-08 2.99783E-01 1.53522E-08 -5.37200E-08 -6.15000E-08 3.98990E-01 -5.06414E-09 -9.22315E-08 -5.10000E-09 4.99831E-01 -2.55688E-08 3.30949E-08 -3.08000E-08 5.99040E-01 3.07182E-08 4.86745E-08 -2.60000E-09 6.99798E-01 -5.04074E-09 1.28589E-08 7.70000E-09 7.99015E-01 -2.81609E-08 3.58644E-08 2.05000E-08 8.99625E-01 -1.79160E-08 1.03453E-08 -3.08000E-08 9.98851E-01 1.27545E-08 9.98542E-08 1.18000E-07 1.09962E+00 8.19713E-08 8.46255E-08 7.69000E-08 1.19880E+00 6.15410E-08 6.41404E-08 1.05100E-07 1.29965E+00 1.28086E-07 8.71573E-08 1.07700E-07 1.39887E+00 1.07732E-07 5.90394E-08 1.48700E-07 1.49966E+00 7.44507E-08 1.17903E-07 1.00000E-07 1.59885E+00 1.23027E-07 9.23397E-08 1.02600E-07 1.69905E+00 1.30787E-07 7.69237E-08 1.25600E-07 1.79909E+00 8.46736E-08 1.33209E-07 1.28200E-07 1.89903E+00 1.87035E-07 9.49570E-08 1.33300E-07 1.99988E+00 1.18111E-07 1.61394E-07 1.76900E-07 2.09906E+00 1.81987E-07 1.92242E-07 1.61500E-07 2.19994E+00 1.84595E-07 1.51370E-07 1.89700E-07 2.29915E+00 1.84600E-07 2.10192E-07 1.69200E-07 2.39993E+00 1.71817E-07 1.30919E-07 2.10300E-07 2.49912E+00 2.07647E-07 2.02477E-07 2.23100E-07 2.59979E+00 2.92182E-07 2.53726E-07 2.41000E-07 2.69897E+00 2.02766E-07 2.12869E-07 2.25600E-07 2.79972E+00 2.46134E-07 2.33277E-07 2.59000E-07 2.89892E+00 3.33154E-07 2.48675E-07 2.71800E-07 2.99982E+00 2.48842E-07 2.89640E-07 2.46200E-07 3.09902E+00 2.12858E-07 2.64140E-07 2.82100E-07 3.19979E+00 2.43551E-07 3.17923E-07 2.15400E-07 3.29900E+00 2.74352E-07 2.51395E-07 2.43600E-07 3.39987E+00 2.79492E-07 3.12680E-07 3.07700E-07 3.49909E+00 3.69061E-07 3.12800E-07 3.97400E-07 3.59983E+00 3.05222E-07 3.00024E-07 2.74400E-07 3.69987E+00 3.20476E-07 3.28155E-07 3.18000E-07 3.79993E+00 3.35878E-07 3.38483E-07 3.05100E-07 3.89994E+00 3.76831E-07 3.43591E-07 3.59000E-07 3.99998E+00 3.61523E-07 2.79601E-07 3.51300E-07 4.09989E+00 4.10210E-07 3.71622E-07 3.48700E-07 4.19994E+00 3.71869E-07 3.41054E-07 3.51300E-07 4.29973E+00 4.05046E-07 4.04982E-07 3.38500E-07 4.39974E+00 4.07696E-07 4.00009E-07 4.18000E-07 4.49969E+00 3.76952E-07 3.94908E-07 4.18000E-07 4.59972E+00 4.53777E-07 4.71664E-07 4.02600E-07 4.69978E+00 4.51304E-07 3.95021E-07 3.94900E-07 4.79979E+00 4.56392E-07 4.56281E-07 4.23100E-07 4.89974E+00 4.00087E-07 4.58996E-07 4.43600E-07 4.99976E+00 4.61392E-07 5.05008E-07 4.74400E-07 5.09914E+00 4.59005E-07 4.87235E-07 4.76900E-07 5.19916E+00 4.87149E-07 6.43310E-07 5.87200E-07 5.29909E+00 4.61546E-07 2.94196E-06 4.71800E-07 5.39995E+00 5.40847E-07 6.29501E-05 4.66700E-07 5.49917E+00 5.53881E-07 1.58737E-03 5.20500E-07 5.60007E+00 7.53645E-07 1.41750E-02 5.28200E-07 5.70011E+00 1.29563E-05 4.61778E-02 5.35900E-07 | [POWER Clamp] | | | Voltage I(typ) I(min) I(max) | 6.1453098V 0.00000A 0.00000A 0.00000A -0.7001075V 0.00000A 0.00000A 0.00000A | | [Model] SCLK Model_type Input Vinl = 0.7 Vinh = 2.0 | | typ min max | C_comp 5.5e-12 3.0e-12 2.0e-12 [Voltage Range] 5.0 4.75 5.25 [Temperature Range] 25 85 -40 [Power Clamp Reference] 5.0 4.75 5.25 [GND Clamp Reference] 0 0 0 | |*************************************************************************** | | [GND Clamp] | | | Voltage I(typ) I(min) I(max) | -1.22132E+00 -1.69536E-01 -1.92073E-01 -1.41636E-01 -1.01884E+00 -6.34257E-02 -8.82447E-02 -3.25303E-02 -9.86894E-01 -4.83335E-02 -7.34981E-02 -2.03277E-02 -9.48504E-01 -3.01965E-02 -5.57764E-02 -9.21187E-03 -8.91335E-01 -1.30371E-02 -3.11215E-02 -1.39931E-03 -7.99564E-01 -1.41735E-03 -8.86331E-03 -2.84728E-05 -6.99265E-01 -4.00863E-05 -8.85957E-04 -3.83700E-07 -5.99887E-01 -1.11064E-06 -4.55495E-05 -2.72000E-08 -4.99429E-01 -1.09150E-07 -2.11668E-06 9.90000E-09 -3.99242E-01 -5.03919E-09 -1.26266E-07 -7.43000E-08 -2.99603E-01 1.72938E-08 -7.38942E-09 -1.49000E-08 -1.99368E-01 9.90249E-09 2.48006E-08 -3.47000E-08 -9.88477E-02 -3.21907E-08 3.71000E-08 -2.48000E-08 1.17011E-03 8.13941E-08 3.71000E-08 1.04000E-07 1.01431E-01 2.69173E-09 4.45746E-08 -3.96000E-08 2.01944E-01 2.47410E-08 2.72565E-08 6.44000E-08 3.01362E-01 4.20529E-08 3.46733E-08 9.90000E-09 4.01839E-01 4.94809E-08 6.66935E-08 3.22000E-08 5.01267E-01 9.88697E-08 9.88877E-08 3.96000E-08 6.01796E-01 7.67525E-08 1.38468E-07 7.92000E-08 7.01237E-01 5.94417E-08 6.95289E-08 9.90000E-08 8.01791E-01 7.66563E-08 9.40230E-08 9.16000E-08 9.02142E-01 1.21182E-07 1.63190E-07 1.26300E-07 1.00182E+00 1.21300E-07 1.63400E-07 8.42000E-08 1.10206E+00 9.90583E-08 1.43666E-07 1.26300E-07 1.20168E+00 1.58254E-07 1.26358E-07 1.28700E-07 1.30201E+00 1.33767E-07 1.04077E-07 1.48500E-07 1.40173E+00 1.48467E-07 1.55832E-07 1.36200E-07 1.50196E+00 1.46106E-07 1.85600E-07 1.68300E-07 1.60251E+00 1.88106E-07 1.95574E-07 2.57500E-07 1.70221E+00 2.10344E-07 2.49811E-07 1.53500E-07 1.80246E+00 1.78283E-07 1.78454E-07 1.83200E-07 1.90215E+00 2.05434E-07 1.60956E-07 1.63400E-07 2.00243E+00 2.05500E-07 1.65884E-07 2.67400E-07 2.10207E+00 2.49883E-07 2.17725E-07 2.03000E-07 2.20231E+00 1.93247E-07 2.42521E-07 2.62400E-07 2.30283E+00 2.64704E-07 2.49974E-07 2.99600E-07 2.40227E+00 2.97017E-07 3.01823E-07 2.64900E-07 2.50285E+00 2.57601E-07 3.41481E-07 2.62400E-07 2.60234E+00 2.67371E-07 2.75027E-07 2.87200E-07 2.70287E+00 2.99515E-07 2.99519E-07 2.97100E-07 2.80231E+00 2.32886E-07 2.69904E-07 2.84700E-07 2.90272E+00 3.09291E-07 3.46351E-07 3.31700E-07 3.00306E+00 3.02017E-07 3.14511E-07 3.39200E-07 3.10276E+00 3.44002E-07 2.77422E-07 3.76300E-07 3.20301E+00 3.07096E-07 2.89656E-07 3.07000E-07 3.30226E+00 3.66230E-07 3.78490E-07 3.24300E-07 3.40285E+00 3.34277E-07 3.68933E-07 3.63900E-07 3.50230E+00 3.56459E-07 3.49162E-07 3.86200E-07 3.60276E+00 3.29370E-07 3.71324E-07 4.23300E-07 3.70305E+00 4.00931E-07 4.25624E-07 3.78800E-07 3.80263E+00 4.18359E-07 4.18424E-07 4.01100E-07 3.90294E+00 4.43045E-07 4.23284E-07 3.98600E-07 4.00263E+00 3.93718E-07 4.35659E-07 3.93600E-07 4.10291E+00 4.99858E-07 4.08580E-07 4.20900E-07 4.20265E+00 4.87727E-07 4.50465E-07 4.01100E-07 4.30298E+00 4.58067E-07 4.45615E-07 4.30800E-07 4.40349E+00 4.25882E-07 4.30844E-07 4.75300E-07 4.50293E+00 4.45558E-07 5.12251E-07 4.97600E-07 4.60333E+00 4.92586E-07 4.95157E-07 4.85200E-07 4.70286E+00 4.87711E-07 5.04972E-07 4.60500E-07 4.80338E+00 4.45686E-07 5.17365E-07 4.97600E-07 4.90279E+00 5.24637E-07 5.37141E-07 5.27300E-07 5.00329E+00 5.17417E-07 5.39693E-07 5.34700E-07 5.10356E+00 5.27280E-07 5.61933E-07 4.75300E-07 5.20329E+00 5.66827E-07 7.34783E-07 5.62000E-07 5.30381E+00 5.32374E-07 3.51313E-06 5.94200E-07 5.40324E+00 5.61939E-07 6.82340E-05 5.34700E-07 5.50365E+00 5.99025E-07 1.70221E-03 6.01600E-07 5.60315E+00 9.30154E-07 1.34293E-02 5.66900E-07 5.70368E+00 1.46094E-05 4.05774E-02 6.28800E-07 | [POWER Clamp] | | | Voltage I(typ) I(min) I(max) | 6.2213154V 0.00000A 0.00000A 0.00000A -0.7036815V 0.00000A 0.00000A 0.00000A | | [Model] CSB Model_type Input Vinl = 0.7 Vinh = 2.0 | | typ min max | C_comp 1.3e-12 1.9e-12 1.4e-12 [Voltage Range] 5.0 4.75 5.25 [Temperature Range] 25 85 -40 [Power Clamp Reference] 5.0 4.75 5.25 [GND Clamp Reference] 0 0 0 | |*************************************************************************** | | [GND Clamp] | | | Voltage I(typ) I(min) I(max) | -1.18616E+00 -1.55524E-01 -1.76102E-01 -1.28840E-01 -1.00629E+00 -5.94818E-02 -8.35477E-02 -2.84672E-02 -9.74089E-01 -4.43287E-02 -6.89218E-02 -1.64651E-02 -9.32898E-01 -2.49432E-02 -5.02106E-02 -5.98263E-03 -8.63777E-01 -7.78897E-03 -2.28340E-02 -4.21754E-04 -7.65929E-01 -4.23612E-04 -4.68457E-03 -6.95500E-06 -6.66420E-01 -1.22010E-05 -3.24131E-04 -1.87600E-07 -5.66322E-01 -4.01695E-07 -1.66583E-05 -6.25000E-08 -4.65834E-01 -1.49849E-07 -8.34324E-07 -5.75000E-08 -3.66480E-01 -8.98301E-08 -9.98260E-08 -1.07500E-07 -2.65828E-01 -5.49881E-08 -7.96643E-08 -4.25000E-08 -1.65472E-01 -5.23903E-08 -4.17735E-08 -1.17500E-07 -6.54139E-02 -3.00423E-08 4.22220E-08 -7.25000E-08 1.58772E-02 -3.72605E-08 1.45581E-08 -2.25000E-08 1.15251E-01 2.41056E-10 -4.73252E-08 -6.75000E-08 2.15741E-01 3.75514E-08 -2.20963E-08 -1.25000E-08 3.15956E-01 4.50861E-08 3.48802E-08 3.00000E-08 4.15653E-01 5.78503E-08 1.72518E-08 -2.50000E-09 5.15769E-01 1.07028E-07 -1.73803E-08 3.75000E-08 6.15348E-01 3.22296E-08 2.06825E-10 -2.50000E-09 7.15689E-01 -6.80400E-09 3.03629E-08 -5.25000E-08 8.16103E-01 9.23724E-08 8.25000E-08 1.25000E-07 9.15430E-01 7.46981E-08 8.28291E-08 -3.25000E-08 1.01583E+00 3.28617E-08 1.27608E-07 5.75000E-08 1.11610E+00 8.48550E-08 1.42041E-07 7.50000E-08 1.21584E+00 6.50340E-08 6.46910E-08 1.32500E-07 1.31598E+00 7.06144E-08 2.07199E-08 1.37500E-07 1.41559E+00 1.57365E-07 1.24762E-07 9.00000E-08 1.51632E+00 1.27714E-07 9.26291E-08 1.55100E-07 1.61661E+00 1.55016E-07 1.10181E-07 4.50000E-08 1.71638E+00 1.45554E-07 1.31957E-07 1.60100E-07 1.81654E+00 2.00037E-07 6.61887E-08 1.05000E-07 1.91695E+00 1.92957E-07 2.07791E-07 1.72600E-07 2.01637E+00 2.34839E-07 2.29346E-07 2.05100E-07 2.11691E+00 2.02696E-07 1.38142E-07 1.97600E-07 2.21621E+00 2.15100E-07 2.19945E-07 2.40100E-07 2.31664E+00 2.14666E-07 1.99986E-07 2.15100E-07 2.41695E+00 1.53423E-07 1.84853E-07 2.15100E-07 2.51652E+00 2.67438E-07 1.53057E-07 2.80100E-07 2.61669E+00 2.45170E-07 2.15360E-07 2.37600E-07 2.71626E+00 2.55235E-07 2.49714E-07 2.22600E-07 2.81652E+00 2.74875E-07 1.98132E-07 2.87600E-07 2.91712E+00 2.42686E-07 2.67874E-07 2.37600E-07 3.01643E+00 2.55047E-07 3.05413E-07 2.40100E-07 3.11684E+00 2.48142E-07 3.47870E-07 2.17600E-07 3.21708E+00 3.22310E-07 3.82164E-07 3.47600E-07 3.31696E+00 2.82861E-07 3.25426E-07 3.22600E-07 3.41724E+00 3.20047E-07 3.67005E-07 3.30100E-07 3.51656E+00 3.12915E-07 2.85663E-07 3.25100E-07 3.61698E+00 3.54415E-07 3.59349E-07 3.50100E-07 3.71720E+00 2.58223E-07 2.60699E-07 3.60100E-07 3.81698E+00 3.52988E-07 3.41936E-07 3.07600E-07 3.91716E+00 4.07746E-07 2.56281E-07 2.70100E-07 4.01674E+00 4.27662E-07 4.10276E-07 4.37700E-07 4.11705E+00 4.22325E-07 4.32661E-07 3.90100E-07 4.21748E+00 3.72796E-07 4.27873E-07 3.67600E-07 4.31681E+00 3.97942E-07 4.49437E-07 4.17600E-07 4.41714E+00 4.40808E-07 3.53562E-07 4.37700E-07 4.51736E+00 5.17165E-07 4.80606E-07 4.72700E-07 4.61712E+00 4.45248E-07 5.34458E-07 4.52700E-07 4.71731E+00 4.52700E-07 4.30329E-07 5.52700E-07 4.81685E+00 4.52837E-07 4.48050E-07 5.00200E-07 4.91707E+00 4.75172E-07 4.94772E-07 4.22700E-07 5.01778E+00 4.70581E-07 4.36013E-07 4.90200E-07 5.11761E+00 5.38044E-07 5.48981E-07 5.35200E-07 5.21773E+00 5.94719E-07 7.50201E-07 4.27700E-07 5.31732E+00 5.10441E-07 5.45155E-06 4.92700E-07 5.41756E+00 5.50215E-07 1.22294E-04 5.00200E-07 5.51813E+00 5.55398E-07 2.66556E-03 6.22700E-07 5.61748E+00 1.16177E-06 1.80740E-02 5.92700E-07 | [POWER Clamp] | | | Voltage I(typ) I(min) I(max) | 6.1861572V 0.00000A 0.00000A 0.00000A -0.6174779V 0.00000A 0.00000A 0.00000A | | [Model] TXEN Model_type Input Vinl = 0.7 Vinh = 2.0 | | typ min max | C_comp 8.8e-12 5.3e-12 4.3e-12 [Voltage Range] 5.0 4.75 5.25 [Temperature Range] 25 85 -40 [Power Clamp Reference] 5.0 4.75 5.25 [GND Clamp Reference] 0 0 0 | |*************************************************************************** | | [GND Clamp] | | | Voltage I(typ) I(min) I(max) | -1.23064E+00 -1.67301E-01 -1.81882E-01 -1.47525E-01 -1.15372E+00 -1.23578E-01 -1.41766E-01 -1.00103E-01 -9.89218E-01 -4.70946E-02 -6.92961E-02 -2.05480E-02 -9.50589E-01 -2.93553E-02 -5.26040E-02 -9.22742E-03 -8.93517E-01 -1.29015E-02 -2.99347E-02 -1.41369E-03 -8.01343E-01 -1.41725E-03 -8.68041E-03 -2.90999E-05 -7.00904E-01 -4.12939E-05 -8.91961E-04 -9.64200E-07 -6.01156E-01 -1.73163E-06 -4.70587E-05 -6.96200E-07 -5.01412E-01 -6.36400E-07 -2.82838E-06 -6.17300E-07 -4.00912E-01 -6.36403E-07 -7.05799E-07 -6.10100E-07 -3.01141E-01 -6.48395E-07 -6.24404E-07 -6.00500E-07 -2.01449E-01 -6.24403E-07 -6.14903E-07 -5.64600E-07 -1.00825E-01 -6.26800E-07 -5.83806E-07 -5.79000E-07 -2.38745E-03 -5.55130E-07 -5.98098E-07 -5.62200E-07 9.74001E-02 -5.83788E-07 -5.74192E-07 -6.07700E-07 1.97158E-01 -6.07697E-07 -5.02401E-07 -5.74200E-07 2.97727E-01 -5.00009E-07 -5.55109E-07 -4.59400E-07 3.97516E-01 -6.00496E-07 -5.83796E-07 -6.36400E-07 4.97167E-01 -5.52709E-07 -5.69389E-07 -5.79000E-07 5.97718E-01 -5.95681E-07 -5.50296E-07 -5.33500E-07 6.97432E-01 -5.07194E-07 -5.38268E-07 -5.69400E-07 7.97205E-01 -4.85694E-07 -5.02361E-07 -5.02400E-07 8.97738E-01 -4.59400E-07 -4.49829E-07 -4.97600E-07 9.97509E-01 -5.11997E-07 -5.00000E-07 -5.12000E-07 1.09725E+00 -4.47413E-07 -4.97596E-07 -5.19200E-07 1.19788E+00 -4.83295E-07 -4.61783E-07 -4.40200E-07 1.29752E+00 -5.09594E-07 -4.16307E-07 -4.59400E-07 1.39731E+00 -4.45023E-07 -4.33007E-07 -4.23500E-07 1.49783E+00 -4.28301E-07 -4.52189E-07 -4.16300E-07 1.59766E+00 -4.33000E-07 -4.06697E-07 -4.37800E-07 1.69734E+00 -4.30581E-07 -4.01906E-07 -4.13900E-07 1.79796E+00 -3.51700E-07 -4.11486E-07 -4.25900E-07 1.89772E+00 -4.52199E-07 -3.89957E-07 -3.97200E-07 1.99741E+00 -4.28303E-07 -3.34921E-07 -3.78000E-07 2.09806E+00 -4.21092E-07 -4.11489E-07 -3.63700E-07 2.19770E+00 -3.68398E-07 -3.97180E-07 -4.04300E-07 2.29745E+00 -3.49302E-07 -3.54111E-07 -3.63700E-07 2.39801E+00 -3.63699E-07 -3.75605E-07 -3.54100E-07 2.49778E+00 -3.39703E-07 -3.82792E-07 -3.42100E-07 2.59753E+00 -3.63694E-07 -3.66097E-07 -2.63200E-07 2.69819E+00 -2.46411E-07 -3.63647E-07 -3.39700E-07 2.79794E+00 -3.56499E-07 -3.06298E-07 -3.46900E-07 2.89771E+00 -3.34911E-07 -4.16242E-07 -3.37300E-07 2.99814E+00 -3.75593E-07 -3.44442E-07 -3.32600E-07 3.09792E+00 -2.94295E-07 -2.84664E-07 -2.46400E-07 3.19763E+00 -2.41604E-07 -2.39207E-07 -2.70400E-07 3.29826E+00 -2.65601E-07 -2.46442E-07 -2.51200E-07 3.39800E+00 -3.06191E-07 -2.99052E-07 -2.72700E-07 3.49777E+00 -1.89021E-07 -2.58299E-07 -2.51200E-07 3.59836E+00 -2.34497E-07 -1.67630E-07 -2.65600E-07 3.69809E+00 -2.67996E-07 -2.77468E-07 -2.34500E-07 3.79786E+00 -2.32110E-07 -2.43897E-07 -2.03400E-07 3.89836E+00 -2.03403E-07 -1.62797E-07 -1.96200E-07 3.99809E+00 -2.27296E-07 -2.29658E-07 -2.34500E-07 4.09783E+00 -1.81801E-07 -1.89064E-07 -1.89000E-07 4.19841E+00 -2.36894E-07 -2.39111E-07 -1.24400E-07 4.29814E+00 -2.29701E-07 -1.60240E-07 -2.12900E-07 4.39794E+00 -2.15304E-07 -1.19645E-07 -1.14800E-07 4.49851E+00 -1.69909E-07 -1.60342E-07 -1.31600E-07 4.59828E+00 -1.48302E-07 -1.93618E-07 -1.91400E-07 4.69793E+00 -1.34000E-07 -4.31286E-08 -5.02000E-08 4.79854E+00 -1.48294E-07 -7.42528E-08 -1.14800E-07 4.89827E+00 -5.02265E-08 -1.14689E-07 -1.00500E-07 4.99806E+00 -1.48295E-07 -1.93093E-08 -6.22000E-08 5.09863E+00 4.79421E-09 -1.71252E-07 -8.13000E-08 5.19836E+00 -1.31588E-07 6.17494E-07 -1.22000E-07 5.29814E+00 -8.85133E-08 1.40982E-05 -7.18000E-08 5.39862E+00 -1.91266E-08 3.07470E-04 2.40000E-09 5.49842E+00 6.21844E-08 4.83456E-03 5.98000E-08 5.59804E+00 2.56143E-06 2.46991E-02 -3.35000E-08 5.69862E+00 9.38975E-05 6.35201E-02 7.20000E-09 5.79836E+00 2.98656E-03 1.20988E-01 6.22000E-08 5.89813E+00 2.20180E-02 1.96867E-01 1.36400E-07 | [POWER Clamp] | | | Voltage I(typ) I(min) I(max) | 6.2306432V 0.00000A 0.00000A 0.00000A -0.8981275V 0.00000A 0.00000A 0.00000A | [End] | |***End Cadence Design Systems Modification*** | |***End Cadence Design Systems Modification*** |******Modified by Cadence Design Systems***** |[ibischk5 V5.0.3] | EXECUTED_AT= Thu July 21 13:53:07 2016 | FILE_MOD_TIME= Thu Jul 21 13:53:02 2016 | RESULT= 0 errors, 12 warnings |***End Cadence Design Systems Modification***