|************************************************************************** |IBIS File - Generated by MAXIM |************************************************************************** | [IBIS ver] 3.2 | [File name] max2686.ibs | [File Rev] 1.0 | [Date] 12-July-2016 | [Source] Maxim Integrated Labs. | [Notes] Data is measured from Maxim Integrated Labs. Data includes pin parasitic | [Disclaimer] This information is for modeling purposes only, and is not guaranteed. | [Copyright] All Rights Reserved |************************************************************************** | Component MAX2686 |************************************************************************** | [Component] MAX2686 | | [Manufacturer] Maxim Integrated. | | [Package] | variable typ min max R_pkg 0m 0m 0m L_pkg 0n 0n 0n C_pkg 0m 0m 0m | |-------------------------PIN------------------------------------------------ [Pin] signal_name model_name R_pin L_pin C_pin | A1 VCC POWER A2 RFOUT_SHDNB Sel_SHDN 0 0 0 B1 RFIN NC B2 GND GND | |---------------------------------------------------------------------- [Model Selector] Sel_SHDN SHDN_1p8v Vcc(typ)=1.8V SHDN_2p85v Vcc(typ)=2.85V | |*************************************************************************** [Model] SHDN_1p8v Model_type Input Vinl = 0.45 Vinh = 1.2 | | typ min max | C_comp 3.85e-12 3.5e-12 3.9e-12 [Voltage Range] 1.8 1.6 2.0 [Temperature Range] 25 85 -40 [Power Clamp Reference] 1.8 1.6 2.0 [GND Clamp Reference] 0 0 0 | |*************************************************************************** | | [GND Clamp] | | | Voltage I(typ) I(min) I(max) | -1.79944000E+00 -4.16518000E-05 -4.53846000E-05 -3.74525000E-05 -1.70027000E+00 -3.78441000E-05 -4.15511000E-05 -3.36493000E-05 -1.60011000E+00 -3.39440000E-05 -3.76617000E-05 -2.97060000E-05 -1.50096000E+00 -3.00491000E-05 -3.38671000E-05 -2.59497000E-05 -1.40023000E+00 -2.62337000E-05 -3.00024000E-05 -2.20751000E-05 -1.30105000E+00 -2.24618000E-05 -2.62125000E-05 -1.82806000E-05 -1.20026000E+00 -1.87028000E-05 -2.23461000E-05 -1.46002000E-05 -1.09939000E+00 -1.49746000E-05 -1.87225000E-05 -1.10384000E-05 -1.00025000E+00 -1.14873000E-05 -1.50460000E-05 -7.76745000E-06 -8.99552000E-01 -8.24880000E-06 -1.15875000E-05 -5.23245000E-06 -8.00371000E-01 -5.60010000E-06 -8.36103000E-06 -3.74345000E-06 -6.99744000E-01 -3.95900000E-06 -5.59424000E-06 -3.42053000E-06 -6.00554000E-01 -3.41800000E-06 -3.77029000E-06 -3.29233000E-06 -4.99823000E-01 -3.23080000E-06 -3.01593000E-06 -3.17173000E-06 -4.00652000E-01 -3.10000000E-06 -2.77451000E-06 -2.96156000E-06 -2.99784000E-01 -2.91800000E-06 -2.63596000E-06 -2.82565000E-06 -2.00593000E-01 -2.82050000E-06 -2.41042000E-06 -2.67179000E-06 -9.98498000E-02 -2.58720000E-06 -2.20259000E-06 -2.59228000E-06 -1.15574000E-03 -2.17700000E-06 -2.10274000E-06 -2.44101000E-06 9.88971000E-02 -2.07700000E-06 -1.97192000E-06 -2.30760000E-06 1.98820000E-01 -1.92310000E-06 -1.81554000E-06 -2.18195000E-06 2.99683000E-01 -1.83590000E-06 -1.67197000E-06 -2.01025000E-06 3.98908000E-01 -1.63590000E-06 -1.50278000E-06 -1.90255000E-06 4.99743000E-01 -1.54620000E-06 -1.34375000E-06 -1.82559000E-06 5.98934000E-01 -1.36920000E-06 -1.23344000E-06 -1.67165000E-06 6.99727000E-01 -1.25640000E-06 -1.07455000E-06 -1.47947000E-06 7.98916000E-01 -1.14870000E-06 -9.20635000E-07 -1.45383000E-06 8.99557000E-01 -1.02050000E-06 -7.51425000E-07 -1.34854000E-06 9.98742000E-01 -8.74400000E-07 -6.38637000E-07 -1.12817000E-06 1.09953000E+00 -7.74400000E-07 -4.33473000E-07 -1.08706000E-06 1.19875000E+00 -6.30800000E-07 -2.87315000E-07 -8.69071000E-07 1.29959000E+00 -4.53900000E-07 -1.79572000E-07 -7.25625000E-07 1.39879000E+00 -3.18000000E-07 1.77341000E-08 -6.51166000E-07 1.49957000E+00 -2.18000000E-07 1.40912000E-07 -4.99903000E-07 1.59878000E+00 -5.64000000E-08 3.05005000E-07 -3.71681000E-07 1.69900000E+00 3.85000000E-08 3.74362000E-07 -2.28138000E-07 1.79904000E+00 1.79500000E-07 5.71660000E-07 -1.35796000E-07 1.89896000E+00 3.41000000E-07 7.58874000E-07 1.03592000E-08 1.99981000E+00 4.05100000E-07 8.99899000E-07 1.38547000E-07 2.09902000E+00 6.02600000E-07 9.99936000E-07 2.35999000E-07 2.19989000E+00 7.38500000E-07 1.69704000E-06 3.71875000E-07 2.29909000E+00 8.64100000E-07 3.69181000E-06 5.56475000E-07 2.39984000E+00 1.04360000E-06 6.63029000E-06 6.76940000E-07 2.49905000E+00 1.56670000E-06 1.00176000E-05 7.77020000E-07 2.59970000E+00 3.83590000E-06 1.36695000E-05 9.30854000E-07 2.69889000E+00 6.96160000E-06 1.72081000E-05 1.05146000E-06 2.79961000E+00 1.05027000E-05 2.09485000E-05 1.45654000E-06 2.89880000E+00 1.39694000E-05 2.47229000E-05 3.71094000E-06 2.99964000E+00 1.77490000E-05 2.85246000E-05 7.01466000E-06 3.09887000E+00 2.14336000E-05 3.23658000E-05 1.05392000E-05 3.19958000E+00 2.53080000E-05 3.62079000E-05 1.42394000E-05 3.29877000E+00 2.90696000E-05 4.00616000E-05 1.79023000E-05 3.39968000E+00 3.29209000E-05 4.39135000E-05 2.17934000E-05 3.49886000E+00 3.68210000E-05 4.77240000E-05 2.55710000E-05 3.59959000E+00 4.06518000E-05 5.16207000E-05 2.94605000E-05 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | 3.5994353V 0.00000A 0.00000A 0.00000A -1.7995876V 0.00000A 0.00000A 0.00000A | |*************************************************************************** [Model] SHDN_2p85v Model_type Input Vinl = 0.45 Vinh = 1.2 | | typ min max | C_comp 3.85e-12 3.5e-12 3.9e-12 [Voltage Range] 2.85 2.4 3.3 [Temperature Range] 25 85 -40 [Power Clamp Reference] 2.85 2.4 3.3 [GND Clamp Reference] 0 0 0 | |*************************************************************************** | | [GND Clamp] | | | Voltage I(typ) I(min) I(max) | -2.799650E+00 -8.109080E-05 -8.490030E-05 -7.686530E-05 -2.699690E+00 -7.719080E-05 -8.098140E-05 -7.286260E-05 -2.599790E+00 -7.316760E-05 -7.699860E-05 -6.905090E-05 -2.499800E+00 -6.920600E-05 -7.306050E-05 -6.500560E-05 -2.400040E+00 -6.532390E-05 -6.911780E-05 -6.107010E-05 -2.300060E+00 -6.140080E-05 -6.517680E-05 -5.713020E-05 -2.200170E+00 -5.743150E-05 -6.124150E-05 -5.317740E-05 -2.100170E+00 -5.348530E-05 -5.730860E-05 -4.922690E-05 -1.999330E+00 -4.954170E-05 -5.334510E-05 -4.532790E-05 -1.900160E+00 -4.572110E-05 -4.951530E-05 -4.147960E-05 -1.799440E+00 -4.176460E-05 -4.555970E-05 -3.753290E-05 -1.700280E+00 -3.788000E-05 -4.170830E-05 -3.363260E-05 -1.600100E+00 -3.400040E-05 -3.781840E-05 -2.975510E-05 -1.500960E+00 -3.011580E-05 -3.397270E-05 -2.600950E-05 -1.400230E+00 -2.637210E-05 -3.008010E-05 -2.211350E-05 -1.301050E+00 -2.261060E-05 -2.637930E-05 -1.839570E-05 -1.200250E+00 -1.885410E-05 -2.259450E-05 -1.481900E-05 -1.099390E+00 -1.522330E-05 -1.883260E-05 -1.127580E-05 -1.000220E+00 -1.181300E-05 -1.533050E-05 -8.268890E-06 -8.995450E-01 -8.784700E-06 -1.180300E-05 -6.081180E-06 -8.003520E-01 -6.423200E-06 -8.680980E-06 -5.135710E-06 -6.997030E-01 -5.330800E-06 -6.097920E-06 -4.887080E-06 -6.005290E-01 -4.889800E-06 -4.425920E-06 -4.789640E-06 -4.997980E-01 -4.689800E-06 -3.836040E-06 -4.651210E-06 -4.006090E-01 -4.543600E-06 -3.618000E-06 -4.551190E-06 -2.997750E-01 -4.253900E-06 -3.451360E-06 -4.441000E-06 -2.005860E-01 -4.079500E-06 -3.325710E-06 -4.305060E-06 -9.984910E-02 -3.961600E-06 -3.133460E-06 -4.125590E-06 -1.084620E-03 -4.474400E-06 -3.264070E-06 -4.002390E-06 9.891240E-02 -4.046200E-06 -3.192240E-06 -3.858920E-06 1.988550E-01 -3.802600E-06 -2.920550E-06 -3.792190E-06 2.997550E-01 -3.538500E-06 -2.753830E-06 -3.607550E-06 3.989470E-01 -3.384700E-06 -2.617930E-06 -3.512720E-06 4.997870E-01 -3.105200E-06 -2.417980E-06 -3.371620E-06 5.989810E-01 -2.897500E-06 -2.294810E-06 -3.215350E-06 6.997850E-01 -2.694900E-06 -2.079410E-06 -3.171420E-06 7.989890E-01 -2.469300E-06 -1.902600E-06 -2.928090E-06 8.995950E-01 -2.300000E-06 -1.905080E-06 -2.846040E-06 9.987840E-01 -2.348700E-06 -1.592230E-06 -2.710160E-06 1.099580E+00 -2.084600E-06 -1.420410E-06 -2.597300E-06 1.198770E+00 -1.756400E-06 -1.238430E-06 -2.430680E-06 1.299610E+00 -1.569300E-06 -1.082030E-06 -2.333250E-06 1.398840E+00 -1.382100E-06 -9.049880E-07 -2.207490E-06 1.499620E+00 -1.179500E-06 -7.204370E-07 -2.048520E-06 1.598810E+00 -9.308000E-07 -6.076070E-07 -1.917850E-06 1.699040E+00 -6.898000E-07 -4.179190E-07 -1.802470E-06 1.799080E+00 -4.949000E-07 -2.742300E-07 -1.687060E-06 1.899010E+00 -2.949000E-07 -3.072510E-08 -1.576700E-06 1.999850E+00 -1.487000E-07 9.749520E-08 -1.410010E-06 2.099070E+00 1.128000E-07 3.000510E-07 -1.184610E-06 2.199940E+00 2.590000E-07 4.206060E-07 -1.192190E-06 2.299130E+00 4.385000E-07 6.256260E-07 -1.084440E-06 2.399870E+00 6.795000E-07 7.359040E-07 -9.177800E-07 2.499100E+00 8.564000E-07 8.949760E-07 -7.178500E-07 2.599760E+00 1.048700E-06 1.059070E-06 -5.845180E-07 2.698980E+00 1.212800E-06 1.187340E-06 -5.229160E-07 2.799690E+00 1.423100E-06 1.353960E-06 -3.640540E-07 2.898890E+00 1.661600E-06 1.564250E-06 -3.202960E-07 2.999790E+00 1.835900E-06 2.149470E-06 -1.229270E-07 3.098980E+00 2.005200E-06 3.981020E-06 5.644030E-08 3.199740E+00 2.179500E-06 6.950500E-06 1.052760E-07 3.298950E+00 2.341100E-06 1.022620E-05 3.385310E-07 3.399880E+00 2.564100E-06 1.389110E-05 3.823260E-07 3.499050E+00 2.738500E-06 1.749120E-05 6.050930E-07 3.599810E+00 3.520600E-06 2.126520E-05 5.975710E-07 3.699840E+00 5.830800E-06 2.497090E-05 8.155520E-07 3.799880E+00 9.018100E-06 2.879420E-05 9.463360E-07 3.899890E+00 1.255400E-05 3.262220E-05 1.069280E-06 3.999890E+00 1.617710E-05 3.640180E-05 1.184750E-06 4.099800E+00 1.991560E-05 4.022750E-05 1.610700E-06 4.199830E+00 2.365670E-05 4.406290E-05 3.938940E-06 4.299610E+00 2.735420E-05 4.789960E-05 7.205670E-06 4.399590E+00 3.120810E-05 5.182760E-05 1.069570E-05 4.499520E+00 3.502100E-05 5.567410E-05 1.438840E-05 4.599520E+00 3.884920E-05 5.956590E-05 1.813530E-05 4.699530E+00 4.277750E-05 6.339410E-05 2.195180E-05 4.799580E+00 4.658270E-05 6.732840E-05 2.581440E-05 4.899500E+00 5.046220E-05 7.120610E-05 2.960690E-05 4.999530E+00 5.435460E-05 7.512480E-05 3.338870E-05 5.098880E+00 5.828030E-05 7.905550E-05 3.722610E-05 5.198850E+00 6.208540E-05 8.287180E-05 4.115110E-05 5.298770E+00 6.599830E-05 8.692550E-05 4.496700E-05 5.399620E+00 6.996250E-05 9.081510E-05 4.887240E-05 5.498820E+00 7.387530E-05 9.470590E-05 5.279070E-05 5.599650E+00 7.774970E-05 9.868490E-05 5.662360E-05 5.699690E+00 8.165490E-05 1.025650E-04 6.047590E-05 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | 5.7996514V 0.00000A 0.00000A 0.00000A -2.6996918V 0.00000A 0.00000A 0.00000A | [End] | |***End Cadence Design Systems Modification*** | |***End Cadence Design Systems Modification*** |***End Cadence Design Systems Modification*** |***End Cadence Design Systems Modification*** | RESULT= 0 errors, 1 warnings |***End Cadence Design Systems Modification*** | | FILE_MOD_TIME= Tue Jul 12 15:08:42 2016 | RESULT= 0 errors, 1 warnings |***End Cadence Design Systems Modification*** | |******Modified by Cadence Design Systems***** |[ibischk5 V5.0.3] | EXECUTED_AT= Tue July 19 18:05:56 2016 | FILE_MOD_TIME= Tue Jul 19 18:05:54 2016 | RESULT= 0 errors, 0 warnings |***End Cadence Design Systems Modification***