|************************************************************************** |IBIS File - Generated by MAXIM |************************************************************************** | [IBIS ver] 3.2 | [File name] max2682.ibs | [File Rev] 1.0 | [Date] 21-July-2016 | [Source] Maxim Integrated Labs. | [Notes] Data is measured from Maxim Integrated Labs. Data includes pin parasitic. Due to hardware limitations, the 3V model can only go up to ~4.1V. | [Disclaimer] This information is for modeling purposes only, and is not guaranteed. | [Copyright] All Rights Reserved |************************************************************************** | Component MAX2682 |************************************************************************** | [Component] MAX2682 | | [Manufacturer] Maxim Integrated. | | [Package] | variable typ min max R_pkg 0m 0m 0m L_pkg 0n 0n 0n C_pkg 0m 0m 0m | |-------------------------PIN------------------------------------------------ [Pin] signal_name model_name R_pin L_pin C_pin | 1 LO NC 2 GND GND 3 RFIN NC 4 IFOUT NC 5 VCC POWER 6 SHDN Sel_SHDN 0 0 0 | |---------------------------------------------------------------------- [Model Selector] Sel_SHDN SHDN_3v Vcc(typ)= 3V SHDN_5v Vcc(typ)= 5V | |*************************************************************************** [Model] SHDN_3v Model_type Input Vinl = 0.5 Vinh = 2.0 | | typ min max | C_comp 1.6e-12 2.0e-12 1.7e-12 [Voltage Range] 3.0 2.7 3.3 [Temperature Range] 25 85 -40 [Power Clamp Reference] 3.0 2.7 3.3 [GND Clamp Reference] 0 0 0 | |*************************************************************************** | | [GND Clamp] | | | Voltage I(typ) I(min) I(max) | -1.61185E+00 -1.79251E-01 -1.76043E-01 -1.82130E-01 -1.52440E+00 -1.53519E-01 -1.53015E-01 -1.52585E-01 -1.43784E+00 -1.28092E-01 -1.30259E-01 -1.23719E-01 -1.34964E+00 -1.02718E-01 -1.07404E-01 -9.79346E-02 -1.09168E+00 -3.83079E-02 -4.79719E-02 -2.64020E-02 -1.04451E+00 -2.83638E-02 -3.77584E-02 -1.73769E-02 -9.93064E-01 -1.93700E-02 -2.81707E-02 -9.73193E-03 -9.38819E-01 -1.11949E-02 -1.96199E-02 -4.45744E-03 -8.73421E-01 -4.75789E-03 -1.11551E-02 -1.16477E-03 -7.93459E-01 -1.25867E-03 -4.45141E-03 -1.39531E-04 -6.98541E-01 -2.07952E-04 -1.13355E-03 -5.79111E-06 -6.00372E-01 -2.30695E-05 -2.28878E-04 -2.04937E-07 -4.99771E-01 -1.16670E-06 -3.69237E-05 -8.97248E-08 -4.00575E-01 -1.56400E-07 -3.99844E-06 -1.89690E-07 -2.99718E-01 -8.72000E-08 -3.20437E-07 -7.94959E-08 -2.00531E-01 -1.15400E-07 -1.05089E-07 -6.92023E-08 -9.98012E-02 -7.18000E-08 -7.68989E-08 -8.20998E-08 2.36432E-04 -2.56000E-08 -6.41000E-08 -7.94979E-08 9.87409E-02 -1.20500E-07 -6.41000E-08 -4.10475E-08 1.98661E-01 -8.72000E-08 -5.13209E-08 -9.73675E-08 2.99565E-01 -1.20500E-07 -1.28419E-08 -4.87175E-08 3.98739E-01 -8.97000E-08 2.57809E-09 -6.91772E-08 4.99594E-01 -3.59000E-08 2.30714E-08 2.59044E-09 5.98785E-01 -5.10000E-09 4.86604E-08 -1.02614E-08 6.99557E-01 -2.60000E-09 3.59198E-08 7.43763E-08 7.98765E-01 8.72000E-08 4.61850E-08 3.59013E-08 8.99391E-01 5.90000E-08 3.85131E-08 3.85116E-08 9.98604E-01 6.92000E-08 8.20409E-08 7.68937E-08 1.09939E+00 9.74000E-08 1.02572E-07 5.89782E-08 1.19860E+00 6.15000E-08 9.74051E-08 1.28342E-08 1.29944E+00 9.49000E-08 1.33256E-07 6.41333E-08 1.39865E+00 1.12800E-07 1.43591E-07 1.41013E-07 1.49942E+00 1.25600E-07 1.92240E-07 1.64103E-07 1.59864E+00 1.94900E-07 1.71823E-07 1.71794E-07 1.69885E+00 2.43600E-07 2.10249E-07 1.61507E-07 1.79890E+00 2.05100E-07 2.30777E-07 1.87208E-07 1.89883E+00 3.02600E-07 1.53895E-07 2.10295E-07 1.99968E+00 2.35900E-07 2.87028E-07 2.00034E-07 2.09888E+00 3.61500E-07 2.79510E-07 2.71813E-07 2.19975E+00 3.53900E-07 3.53801E-07 3.05095E-07 2.29895E+00 4.43600E-07 3.48707E-07 2.89705E-07 2.39972E+00 4.56400E-07 4.58854E-07 3.12813E-07 2.49893E+00 4.64100E-07 4.82070E-07 3.59002E-07 2.59957E+00 5.53900E-07 4.35969E-07 3.66705E-07 2.69879E+00 5.59000E-07 4.07741E-07 3.92298E-07 2.79953E+00 5.82100E-07 5.04961E-07 3.71808E-07 2.89873E+00 5.94900E-07 4.82138E-07 4.33302E-07 2.99962E+00 6.46200E-07 5.30741E-07 4.66701E-07 3.09883E+00 7.15400E-07 5.56366E-07 4.82104E-07 3.19958E+00 7.59000E-07 6.63913E-07 5.05093E-07 3.29878E+00 8.07700E-07 4.52511E-06 4.59011E-07 3.39971E+00 8.23100E-07 1.01816E-04 5.48691E-07 3.49891E+00 8.46200E-07 1.85221E-03 4.87200E-07 3.59966E+00 9.41000E-07 9.68112E-03 4.84601E-07 3.69967E+00 5.26670E-06 2.39545E-02 5.53901E-07 3.79879E+00 1.78010E-04 4.45283E-02 5.66581E-07 3.8852019 0.002656221 0.063516796 5.95152E-07 3.9515853 0.008781414 0.078794737 6.01347E-07 4.0082215 0.016656309 0.091829389 8.67517E-07 4.059503 0.02553512 0.103631672 2.47403E-06 4.1067435 0.035097193 0.114503932 2.69462E-05 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | 4.6118543V 0.00000 0.00000 0.00000 -1.1067435V 0.00000 0.00000 0.00000 | |*************************************************************************** [Model] SHDN_5v Model_type Input Vinl = 0.5 Vinh = 2.0 | | typ min max | C_comp 1.6e-12 2.0e-12 1.7e-12 [Voltage Range] 5 4.5 5.5 [Temperature Range] 25 85 -40 [Power Clamp Reference] 5 4.5 5.5 [GND Clamp Reference] 0 0 0 | |*************************************************************************** | | [GND Clamp] | | | Voltage I(typ) I(min) I(max) | -1.61182E+00 -1.79258E-01 -1.76071E-01 -1.82452E-01 -1.52381E+00 -1.54690E-01 -1.53913E-01 -1.54757E-01 -1.43673E+00 -1.30311E-01 -1.31891E-01 -1.27434E-01 -1.34809E+00 -1.05851E-01 -1.09719E-01 -1.00342E-01 -1.07886E+00 -4.06375E-02 -4.91578E-02 -3.07318E-02 -1.03151E+00 -3.07263E-02 -3.91540E-02 -1.99348E-02 -9.80253E-01 -2.16954E-02 -2.97272E-02 -9.54502E-03 -9.29386E-01 -1.29587E-02 -2.16489E-02 -4.16184E-03 -8.71960E-01 -5.06968E-03 -1.32814E-02 -1.22450E-03 -7.93083E-01 -1.32826E-03 -4.95940E-03 -1.49549E-04 -6.98487E-01 -2.19985E-04 -1.21862E-03 -6.43590E-06 -6.00398E-01 -2.46388E-05 -2.46860E-04 -2.12672E-07 -4.99767E-01 -1.31280E-06 -4.02722E-05 -1.07700E-07 -4.00574E-01 -1.41000E-07 -4.42839E-06 -1.07705E-07 -2.99754E-01 -5.38000E-08 -3.40345E-07 -1.25593E-07 -2.00547E-01 -1.00000E-07 -9.23158E-08 -9.23067E-08 -9.98040E-02 -8.21000E-08 -7.70708E-09 -7.17988E-08 2.17908E-04 -5.13000E-08 -7.17784E-08 -2.82004E-08 9.87326E-02 -7.69000E-08 -1.12795E-07 -5.13097E-08 1.98661E-01 3.85000E-08 -6.15096E-08 -6.41423E-08 2.99519E-01 1.03000E-08 -4.36061E-08 -1.20464E-07 3.98724E-01 1.28000E-08 -1.10257E-07 -3.59021E-08 4.99540E-01 1.28000E-08 -5.38423E-08 -4.09992E-08 5.98786E-01 1.79000E-08 -7.72153E-09 -3.58839E-08 6.99568E-01 5.64000E-08 2.59857E-09 1.28043E-08 7.98796E-01 7.69000E-08 -3.84910E-08 2.05018E-08 8.99387E-01 1.46200E-07 -4.86952E-08 2.31343E-08 9.98585E-01 1.56400E-07 4.61566E-08 8.71617E-08 1.09937E+00 1.23100E-07 -7.67321E-09 -2.55851E-08 1.19858E+00 1.79500E-07 6.66611E-08 2.61935E-09 1.29944E+00 2.02600E-07 4.10138E-08 3.59079E-08 1.39863E+00 2.35900E-07 1.35838E-07 4.62082E-08 1.49942E+00 2.84600E-07 1.07712E-07 6.15151E-08 1.59862E+00 3.71800E-07 1.02603E-07 1.05099E-07 1.69886E+00 3.53900E-07 1.58975E-07 1.02582E-07 1.79891E+00 3.79500E-07 1.79491E-07 5.90137E-08 1.89881E+00 4.64100E-07 1.38528E-07 9.49100E-08 1.99969E+00 5.74400E-07 2.82062E-07 1.43605E-07 2.09887E+00 5.71800E-07 2.02650E-07 1.58999E-07 2.19975E+00 6.53900E-07 2.38476E-07 1.53812E-07 2.29897E+00 7.00000E-07 3.87125E-07 2.25601E-07 2.39971E+00 7.20500E-07 3.25637E-07 2.38497E-07 2.49893E+00 8.82100E-07 3.20502E-07 2.30802E-07 2.59959E+00 8.79500E-07 3.30793E-07 2.43602E-07 2.69882E+00 9.33300E-07 3.99967E-07 2.82105E-07 2.79956E+00 1.03590E-06 4.48683E-07 2.99995E-07 2.89877E+00 1.09750E-06 3.87238E-07 2.89728E-07 2.99964E+00 1.19490E-06 4.35878E-07 3.56404E-07 3.09886E+00 1.29750E-06 5.15370E-07 3.84616E-07 3.19962E+00 1.37690E-06 4.66712E-07 4.35910E-07 3.29881E+00 1.37950E-06 5.20477E-07 4.66699E-07 3.39972E+00 1.46410E-06 5.48680E-07 4.79500E-07 3.49894E+00 1.56930E-06 5.41004E-07 5.02620E-07 3.59967E+00 1.62820E-06 5.66685E-07 5.61497E-07 3.69972E+00 1.74620E-06 5.66700E-07 5.43599E-07 3.79977E+00 1.90260E-06 6.02581E-07 5.41004E-07 3.89981E+00 1.96160E-06 6.15395E-07 5.56447E-07 3.99985E+00 2.07700E-06 7.30763E-07 6.25605E-07 4.09976E+00 2.19230E-06 7.15406E-07 6.33306E-07 4.19982E+00 2.25130E-06 7.40988E-07 6.64102E-07 4.29962E+00 2.42820E-06 7.97389E-07 6.71828E-07 4.39962E+00 2.48980E-06 7.74408E-07 7.43599E-07 4.49954E+00 2.60520E-06 7.82097E-07 6.94902E-07 4.59959E+00 2.64620E-06 8.15389E-07 7.15400E-07 4.69967E+00 2.82310E-06 8.71789E-07 8.43590E-07 4.79969E+00 2.92310E-06 8.43605E-07 8.23110E-07 4.89965E+00 3.03080E-06 9.33340E-07 8.53882E-07 4.99966E+00 3.12820E-06 1.08974E-06 8.30822E-07 5.09906E+00 3.24110E-06 5.01030E-06 8.74380E-07 5.19909E+00 3.35130E-06 1.01847E-04 8.41077E-07 5.29902E+00 3.51030E-06 1.84684E-03 9.30813E-07 5.39990E+00 3.63340E-06 9.64279E-03 9.51234E-07 5.49909E+00 3.77950E-06 2.43127E-02 8.20538E-07 5.59996E+00 3.99490E-06 5.09653E-02 9.18029E-07 5.69999E+00 7.96160E-06 7.38063E-02 9.71786E-07 5.79902E+00 1.69089E-04 9.74553E-02 9.46414E-07 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | 6.6118175V 0.00000A 0.00000A 0.00000A -0.7990232V 0.00000A 0.00000A 0.00000A | [End] | |***End Cadence Design Systems Modification*** | |******Modified by Cadence Design Systems***** |[ibischk5 V5.0.3] | EXECUTED_AT= Thu July 21 09:53:28 2016 | FILE_MOD_TIME= Thu Jul 21 09:53:25 2016 | RESULT= 0 errors, 6 warnings |***End Cadence Design Systems Modification***