|************************************************************************** |IBIS File - Generated by MAXIM |************************************************************************** | [IBIS ver] 3.2 | [File name] max2681.ibs | [File Rev] 1.0 | [Date] 20-July-2016 | [Source] Maxim Integrated Labs. | [Notes] Data is measured from Maxim Integrated Labs. Data includes pin parasitic. Due to hardware limitations, the data for 3V model can only be measured up to ~3.79V. | [Disclaimer] This information is for modeling purposes only, and is not guaranteed. | [Copyright] All Rights Reserved |************************************************************************** | Component MAX2681 |************************************************************************** | [Component] MAX2681 | | [Manufacturer] Maxim Integrated. | | [Package] | variable typ min max R_pkg 0m 0m 0m L_pkg 0n 0n 0n C_pkg 0m 0m 0m | |-------------------------PIN------------------------------------------------ [Pin] signal_name model_name R_pin L_pin C_pin | 1 LO NC 2 GND GND 3 RFIN NC 4 IFOUT NC 5 VCC POWER 6 SHDN Sel_SHDN 0 0 0 | |---------------------------------------------------------------------- [Model Selector] Sel_SHDN SHDN_3v Vcc(typ)= 3V SHDN_5v Vcc(typ)= 5V | |*************************************************************************** [Model] SHDN_3v Model_type Input Vinl = 0.5 Vinh = 2.0 | | typ min max | C_comp 1.3e-12 2.4e-12 2.0e-12 [Voltage Range] 3.0 2.7 3.3 [Temperature Range] 25 85 -40 [Power Clamp Reference] 3.0 2.7 3.3 [GND Clamp Reference] 0 0 0 | |*************************************************************************** | | [GND Clamp] | | | Voltage I(typ) I(min) I(max) | -1.61588E+00 -1.71142E-01 -1.67420E-01 -1.74999E-01 -1.52797E+00 -1.46376E-01 -1.45379E-01 -1.46596E-01 -1.44094E+00 -1.21832E-01 -1.23489E-01 -1.18612E-01 -1.14600E+00 -4.64784E-02 -5.57814E-02 -3.57772E-02 -1.10128E+00 -3.63827E-02 -4.58912E-02 -2.61188E-02 -1.05221E+00 -2.69538E-02 -3.58242E-02 -1.72753E-02 -9.99500E-01 -1.81913E-02 -2.65655E-02 -9.70193E-03 -9.42570E-01 -1.05038E-02 -1.80675E-02 -4.26842E-03 -8.75796E-01 -4.32405E-03 -1.01479E-02 -1.03486E-03 -7.94468E-01 -1.07068E-03 -3.91914E-03 -1.20413E-04 -6.98744E-01 -1.74836E-04 -9.43758E-04 -4.89118E-06 -6.00430E-01 -1.96541E-05 -1.91089E-04 -1.94837E-07 -4.99781E-01 -9.87200E-07 -3.14501E-05 -1.12802E-07 -4.00620E-01 -1.15400E-07 -3.41273E-06 -1.23098E-07 -2.99757E-01 -1.20500E-07 -2.99949E-07 -1.28199E-07 -2.00568E-01 -1.05100E-07 -7.69106E-08 -9.49094E-08 -9.98098E-02 -6.67000E-08 -1.43553E-07 -7.69013E-08 2.28743E-04 -1.12800E-07 -5.10018E-08 -1.02599E-07 9.86762E-02 5.54620E-06 8.17024E-06 3.66615E-07 1.98585E-01 1.10335E-05 1.63018E-05 9.17809E-07 2.99431E-01 1.62694E-05 2.44264E-05 1.41766E-06 3.98599E-01 2.11387E-05 3.23377E-05 1.95570E-06 4.99443E-01 2.59875E-05 4.01648E-05 2.59149E-06 5.98609E-01 3.08055E-05 4.78941E-05 3.18891E-06 6.99327E-01 3.56466E-05 5.55701E-05 3.72464E-06 7.98530E-01 4.03903E-05 6.31255E-05 4.25531E-06 8.99141E-01 4.51775E-05 7.07279E-05 4.86537E-06 9.98299E-01 4.99853E-05 7.81182E-05 5.27596E-06 1.09907E+00 5.48161E-05 8.57722E-05 5.46112E-06 1.19824E+00 5.95008E-05 9.33596E-05 5.57666E-06 1.29907E+00 6.38265E-05 1.00620E-04 5.69971E-06 1.39827E+00 6.68214E-05 1.01623E-04 5.77166E-06 1.49905E+00 6.75650E-05 1.04334E-04 5.86390E-06 1.59833E+00 5.47058E-05 1.13151E-04 5.93322E-06 1.69853E+00 5.53853E-05 1.22471E-04 4.67272E-06 1.79859E+00 5.61905E-05 1.31624E-04 -7.59844E-06 1.89852E+00 5.69136E-05 1.39475E-04 -7.59765E-06 1.99936E+00 5.80008E-05 1.45316E-04 -7.35469E-06 2.09857E+00 5.89418E-05 1.49485E-04 -7.14949E-06 2.19943E+00 5.98675E-05 1.52666E-04 -6.86264E-06 2.29863E+00 6.06854E-05 1.55287E-04 -6.60878E-06 2.39939E+00 6.14931E-05 1.57439E-04 -6.29100E-06 2.49861E+00 6.24393E-05 1.59554E-04 -2.62304E-06 2.59927E+00 6.39290E-05 1.62228E-04 1.29460E-07 2.69838E+00 7.79446E-05 1.72045E-04 4.84626E-06 2.79909E+00 8.40344E-05 1.84546E-04 1.60184E-05 2.89827E+00 8.99319E-05 1.91845E-04 3.33639E-05 2.99911E+00 9.95526E-05 2.04937E-04 5.55155E-05 3.09816E+00 1.22861E-04 2.32958E-04 7.97287E-05 3.19871E+00 1.64530E-04 2.72572E-04 1.05271E-04 3.29766E+00 2.12185E-04 3.20644E-04 1.30288E-04 3.39832E+00 2.62952E-04 5.03640E-04 1.54975E-04 3.49721E+00 3.13202E-04 2.62986E-03 1.78191E-04 3.59771E+00 3.63567E-04 1.08259E-02 2.00623E-04 3.69742E+00 4.18611E-04 2.47364E-02 2.21670E-04 3.79585E+00 7.13892E-04 4.27057E-02 2.41413E-04 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | 4.6158796V 0.00000 0.00000 0.00000 -0.7958496V 0.00000 0.00000 0.00000 | |*************************************************************************** [Model] SHDN_5v Model_type Input Vinl = 0.5 Vinh = 2.0 | | typ min max | C_comp 1.3e-12 2.4e-12 2.0e-12 [Voltage Range] 5 4.5 5.5 [Temperature Range] 25 85 -40 [Power Clamp Reference] 5 4.5 5.5 [GND Clamp Reference] 0 0 0 | |*************************************************************************** | | [GND Clamp] | | | Voltage I(typ) I(min) I(max) | -1.61588E+00 -1.71141E-01 -1.67432E-01 -1.74967E-01 -1.52790E+00 -1.46489E-01 -1.45527E-01 -1.46709E-01 -1.44083E+00 -1.22043E-01 -1.23758E-01 -1.18829E-01 -1.14511E+00 -4.66435E-02 -5.60823E-02 -3.58863E-02 -1.10047E+00 -3.65237E-02 -4.62301E-02 -2.62026E-02 -1.05148E+00 -2.70803E-02 -3.61553E-02 -1.73389E-02 -9.98865E-01 -1.83010E-02 -2.68618E-02 -9.74438E-03 -9.42078E-01 -1.05872E-02 -1.83356E-02 -4.29977E-03 -8.75478E-01 -4.37720E-03 -1.03645E-02 -1.05074E-03 -7.94329E-01 -1.08957E-03 -4.04608E-03 -1.23077E-04 -6.98688E-01 -1.78746E-04 -9.85158E-04 -4.99281E-06 -6.00395E-01 -2.01336E-05 -2.01051E-04 -1.99921E-07 -4.99744E-01 -1.05130E-06 -3.34310E-05 -1.23089E-07 -4.00581E-01 -1.97400E-07 -3.73784E-06 -7.95051E-08 -2.99717E-01 -1.56400E-07 -2.97397E-07 -1.46189E-07 -2.00515E-01 -3.59000E-08 -5.13005E-08 -8.96860E-08 -9.97754E-02 -4.36000E-08 -5.89991E-08 -4.10094E-08 2.25083E-04 -1.79000E-08 -3.85075E-08 -7.17960E-08 9.86964E-02 4.18720E-06 2.44110E-06 4.20298E-07 1.98574E-01 8.29240E-06 4.71967E-06 1.14542E-06 2.99451E-01 1.21437E-05 7.08932E-06 1.60464E-06 3.98634E-01 1.60079E-05 9.61196E-06 2.27857E-06 4.99462E-01 1.99310E-05 1.22857E-05 2.88890E-06 5.98637E-01 2.38362E-05 1.49238E-05 3.43505E-06 6.99395E-01 2.77773E-05 1.77368E-05 4.01184E-06 7.98571E-01 3.17466E-05 1.99703E-05 4.68580E-06 8.99187E-01 3.57825E-05 2.14172E-05 5.16316E-06 9.98372E-01 3.97672E-05 2.22688E-05 5.12579E-06 1.09914E+00 4.34236E-05 2.29125E-05 5.04392E-06 1.19834E+00 4.59083E-05 2.33075E-05 4.94645E-06 1.29917E+00 4.73724E-05 2.23014E-05 4.82603E-06 1.39838E+00 4.82545E-05 9.15545E-06 4.77713E-06 1.49916E+00 4.73211E-05 -8.76692E-06 4.86647E-06 1.59849E+00 2.51747E-05 -8.43410E-06 4.82835E-06 1.69877E+00 1.71207E-05 -7.98011E-06 3.11710E-06 1.79880E+00 1.75438E-05 -7.45717E-06 -2.42459E-05 1.89873E+00 1.81977E-05 -6.85222E-06 -2.43873E-05 1.99959E+00 1.89002E-05 -6.28803E-06 -2.42955E-05 2.09878E+00 1.96721E-05 -5.81353E-06 -2.39910E-05 2.19965E+00 2.03746E-05 -5.00629E-06 -2.37267E-05 2.29885E+00 2.11259E-05 -4.19357E-06 -2.33604E-05 2.39962E+00 2.18977E-05 -2.91697E-06 -2.04209E-05 2.49883E+00 2.30670E-05 -7.90014E-07 -9.76768E-06 2.59946E+00 2.50388E-05 2.43484E-06 -5.77916E-07 2.69864E+00 2.83645E-05 6.70720E-06 1.22964E-05 2.79936E+00 3.30568E-05 1.20856E-05 3.46731E-05 2.89857E+00 3.87723E-05 1.90628E-05 6.50227E-05 2.99941E+00 4.55878E-05 2.75866E-05 1.01212E-04 3.09857E+00 5.35879E-05 3.61705E-05 1.39000E-04 3.19930E+00 6.30034E-05 4.54450E-05 1.77731E-04 3.29843E+00 7.24727E-05 5.52593E-05 2.14842E-04 3.39931E+00 8.27267E-05 6.58116E-05 2.51093E-04 3.49845E+00 9.34628E-05 7.67996E-05 2.84581E-04 3.59911E+00 1.04760E-04 8.89043E-05 3.16474E-04 3.69909E+00 1.16476E-04 1.05027E-04 3.45958E-04 3.79904E+00 1.28584E-04 1.26033E-04 3.73311E-04 3.89903E+00 1.41184E-04 1.44727E-04 3.98919E-04 3.99901E+00 1.54002E-04 1.59992E-04 4.23148E-04 4.09885E+00 1.67384E-04 1.75789E-04 4.46264E-04 4.19883E+00 1.82579E-04 1.94514E-04 4.68336E-04 4.29850E+00 2.04259E-04 2.18649E-04 4.89441E-04 4.39837E+00 2.26893E-04 2.49654E-04 5.09579E-04 4.49822E+00 2.44237E-04 2.85612E-04 5.28874E-04 4.59818E+00 2.60632E-04 3.24295E-04 5.47360E-04 4.69814E+00 2.78873E-04 3.63887E-04 5.65229E-04 4.79805E+00 3.00863E-04 4.03509E-04 5.82469E-04 4.89779E+00 3.29366E-04 4.42658E-04 5.99111E-04 4.99765E+00 3.64105E-04 4.81864E-04 6.15294E-04 5.09684E+00 4.02449E-04 5.35827E-04 6.31011E-04 5.19663E+00 4.42540E-04 9.05671E-04 6.46459E-04 5.29635E+00 4.82984E-04 4.28483E-03 6.61636E-04 5.39699E+00 5.23469E-04 1.37296E-02 6.76589E-04 5.49599E+00 5.62682E-04 2.83364E-02 6.91117E-04 5.59664E+00 6.02608E-04 4.74889E-02 7.05727E-04 5.69633E+00 6.65389E-04 6.95947E-02 7.19972E-04 5.79253E+00 1.34449E-03 9.21718E-02 7.33614E-04 | [POWER Clamp] | | Voltage I(typ) I(min) I(max) | 6.6158808V 0.00000A 0.00000A 0.00000A -0.792531V 0.00000A 0.00000A 0.00000A | [End] | |***End Cadence Design Systems Modification*** |***End Cadence Design Systems Modification*** |***End Cadence Design Systems Modification*** | | RESULT= 0 errors, 7 warnings |***End Cadence Design Systems Modification*** | RESULT= 0 errors, 6 warnings |***End Cadence Design Systems Modification*** |******Modified by Cadence Design Systems***** |[ibischk5 V5.0.3] | EXECUTED_AT= Wed July 20 17:25:35 2016 | FILE_MOD_TIME= Wed Jul 20 17:25:27 2016 | RESULT= 0 errors, 6 warnings |***End Cadence Design Systems Modification***