|************************************************************************ |IBIS Model for MAX16029 |Created by Sunnyvale CAD Group of Maxim Integrated Products |************************************************************************ | [IBIS ver] 2.1 [File name] max16029.ibs [File Rev] 1.0 [Date] May 4, 2007 [Source] From Maxim Spice models. [Notes] IBIS doesn't support differetial buffers directly, the I-V and timing curves are simulated by the approximated methods recommanded by members of IBIS committee. The following pins are analog inputs: pin 2, 3, 4, 5, 20, 21, 22, 23, 24 IBIS doesn't support analog buffers directly. Some of them (pin 2, 3, 4, 5) are simualted using the same methods as digital I/O's. They might not represent the full characteristics of the I/O buffers. [Disclaimer] This file is for modeling purposes only. [Copyright] Copyright 2007 Maxim Integrated Products. | |************************************************************************ | Component MAX16029 |************************************************************************ | [Component] MAX16029 [Manufacturer] Maxim Integrated Products [Package] |TQFN24 (package code: T2444-4) | | variable typ min max R_pkg 60m 30m 90m L_pkg 1nH 0.8nH 1.2nH C_pkg 1.00pF 0.50pF 2.00pF | [Pin] signal_name model_name R_pin L_pin C_pin |---------------------------------------------------------------------- | Pin CRESET, CDLY1, CDLY2, CDLY3, and CDLY4 are analog input pins. | Connect an external capacitors from these pins to GND to set output | delay periods. These pins are stubbed off as NC's to avoid confusion. | Pin IN1, IN2, IN3, and IN4 are analog input pin defined as terminator. |---------------------------------------------------------------------- 1 VCC POWER 2 IN1 INBUF 3 IN2 INBUF 4 IN3 INBUF 5 IN4 INBUF 6 TOL SELIN 7 GND GND 8 EN1 SELIN 9 EN2 SELIN 10 EN3 SELIN 11 EN4 SELIN 12 TH1 SELIN 13 TH0 SELIN 14 OUT4 OUTBUF 15 OUT3 OUTBUF 16 OUT2 OUTBUF 17 OUT1 OUTBUF 18 RESET OUTBUF 19 MR SELIN 20 CRESET NC 21 CDLY4 NC 22 CDLY3 NC 23 CDLY2 NC 24 CDLY1 NC | |************************************************************** | Model OUTBUF |************************************************************** | [Model] OUTBUF | for pin 14 to pin 17 (OUT1 ~ OUT 4) and pin 18(/RESET\) Model_type Open_drain Polarity Inverting | The following parameters are for typical case. Vmeas=1.65 Rref=100000 Vref=3.3 | C_comp 2pF 2pF 2pF | [Temperature Range] 25.00 125.00 -40 [Voltage Range] 3.30V 2.20V 28.0V | | [PULLDOWN] |Volts I(typ) I(min) I(max) -3.30 -4.201e-01 -3.601e-01 -7.288e-01 -3.20 -4.033e-01 -3.465e-01 -6.985e-01 -3.10 -3.865e-01 -3.328e-01 -6.681e-01 -3.00 -3.697e-01 -3.192e-01 -6.378e-01 -2.90 -3.529e-01 -3.056e-01 -6.075e-01 -2.80 -3.361e-01 -2.920e-01 -5.772e-01 -2.70 -3.193e-01 -2.783e-01 -5.469e-01 -2.60 -3.026e-01 -2.647e-01 -5.166e-01 -2.50 -2.858e-01 -2.512e-01 -4.864e-01 -2.40 -2.691e-01 -2.376e-01 -4.561e-01 -2.30 -2.524e-01 -2.240e-01 -4.260e-01 -2.20 -2.357e-01 -2.105e-01 -3.958e-01 -2.10 -2.190e-01 -1.970e-01 -3.657e-01 -2.00 -2.024e-01 -1.835e-01 -3.356e-01 -1.90 -1.858e-01 -1.700e-01 -3.056e-01 -1.80 -1.692e-01 -1.566e-01 -2.756e-01 -1.70 -1.527e-01 -1.432e-01 -2.457e-01 -1.60 -1.362e-01 -1.298e-01 -2.159e-01 -1.50 -1.198e-01 -1.165e-01 -1.863e-01 -1.40 -1.035e-01 -1.033e-01 -1.568e-01 -1.30 -8.737e-02 -9.009e-02 -1.276e-01 -1.20 -7.138e-02 -7.703e-02 -9.875e-02 -1.10 -5.567e-02 -6.410e-02 -7.059e-02 -1.00 -4.045e-02 -5.138e-02 -4.385e-02 -0.90 -2.622e-02 -3.895e-02 -2.142e-02 -0.80 -1.465e-02 -2.703e-02 -1.173e-02 -0.70 -8.683e-03 -1.608e-02 -9.396e-03 -0.60 -6.573e-03 -7.350e-03 -7.926e-03 -0.50 -5.409e-03 -2.897e-03 -6.500e-03 -0.40 -4.297e-03 -1.708e-03 -5.111e-03 -0.30 -3.200e-03 -1.214e-03 -3.762e-03 -0.20 -2.118e-03 -7.884e-04 -2.456e-03 -0.10 -1.050e-03 -3.840e-04 -1.200e-03 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 +0.10 +1.032e-03 +3.648e-04 +1.140e-03 +0.20 +2.043e-03 +7.126e-04 +2.221e-03 +0.30 +3.033e-03 +1.043e-03 +3.239e-03 +0.40 +4.002e-03 +1.355e-03 +4.192e-03 +0.50 +4.949e-03 +1.650e-03 +5.077e-03 +0.60 +5.874e-03 +1.925e-03 +5.892e-03 +0.70 +6.775e-03 +2.181e-03 +6.633e-03 +0.80 +7.653e-03 +2.417e-03 +7.297e-03 +0.90 +8.506e-03 +2.632e-03 +7.881e-03 +1.00 +9.334e-03 +2.826e-03 +8.380e-03 +1.10 +1.014e-02 +2.999e-03 +8.792e-03 +1.20 +1.091e-02 +3.150e-03 +9.115e-03 +1.30 +1.166e-02 +3.278e-03 +9.352e-03 +1.40 +1.238e-02 +3.382e-03 +9.519e-03 +1.50 +1.307e-02 +3.463e-03 +9.645e-03 +1.60 +1.373e-02 +3.522e-03 +9.751e-03 +1.70 +1.436e-02 +3.563e-03 +9.846e-03 +1.80 +1.495e-02 +3.592e-03 +9.932e-03 +1.90 +1.552e-02 +3.615e-03 +1.001e-02 +2.00 +1.605e-02 +3.635e-03 +1.009e-02 +2.10 +1.654e-02 +3.654e-03 +1.016e-02 +2.20 +1.700e-02 +3.672e-03 +1.023e-02 +2.30 +1.742e-02 +3.689e-03 +1.029e-02 +2.40 +1.780e-02 +3.705e-03 +1.035e-02 +2.50 +1.814e-02 +3.721e-03 +1.041e-02 +2.60 +1.844e-02 +3.736e-03 +1.046e-02 +2.70 +1.869e-02 +3.751e-03 +1.051e-02 +2.80 +1.891e-02 +3.765e-03 +1.056e-02 +2.90 +1.909e-02 +3.779e-03 +1.060e-02 +3.00 +1.925e-02 +3.792e-03 +1.065e-02 +3.10 +1.939e-02 +3.805e-03 +1.069e-02 +3.20 +1.952e-02 +3.818e-03 +1.073e-02 +3.30 +1.964e-02 +3.830e-03 +1.077e-02 +3.40 +1.975e-02 +3.842e-03 +1.081e-02 +3.50 +1.986e-02 +3.853e-03 +1.084e-02 +3.60 +1.996e-02 +3.864e-03 +1.087e-02 +3.70 +2.006e-02 +3.875e-03 +1.091e-02 +3.80 +2.015e-02 +3.886e-03 +1.094e-02 +3.90 +2.024e-02 +3.896e-03 +1.097e-02 +4.00 +2.032e-02 +3.906e-03 +1.100e-02 +4.10 +2.041e-02 +3.916e-03 +1.103e-02 +4.20 +2.048e-02 +3.925e-03 +1.105e-02 +4.30 +2.056e-02 +3.935e-03 +1.108e-02 +4.40 +2.063e-02 +3.944e-03 +1.110e-02 +4.50 +2.070e-02 +3.952e-03 +1.113e-02 +4.60 +2.077e-02 +3.961e-03 +1.115e-02 +4.70 +2.083e-02 +3.970e-03 +1.118e-02 +4.80 +2.089e-02 +3.978e-03 +1.120e-02 +4.90 +2.095e-02 +3.986e-03 +1.122e-02 +5.00 +2.101e-02 +3.994e-03 +1.124e-02 +5.10 +2.107e-02 +4.001e-03 +1.126e-02 +5.20 +2.112e-02 +4.009e-03 +1.128e-02 +5.30 +2.117e-02 +4.016e-03 +1.130e-02 +5.40 +2.123e-02 +4.023e-03 +1.132e-02 +5.50 +2.127e-02 +4.031e-03 +1.134e-02 +5.60 +2.132e-02 +4.037e-03 +1.135e-02 +5.70 +2.137e-02 +4.044e-03 +1.137e-02 +5.80 +2.141e-02 +4.051e-03 +1.139e-02 +5.90 +2.146e-02 +4.057e-03 +1.141e-02 +6.00 +2.150e-02 +4.064e-03 +1.142e-02 +6.10 +2.154e-02 +4.070e-03 +1.144e-02 +6.20 +2.158e-02 +4.076e-03 +1.145e-02 +6.30 +2.162e-02 +4.082e-03 +1.147e-02 +6.40 +2.165e-02 +4.088e-03 +1.148e-02 +6.50 +2.169e-02 +4.094e-03 +1.150e-02 +6.60 +2.173e-02 +4.100e-03 +1.151e-02 | [PULLUP] |Volts I(typ) I(min) I(max) -3.30 +0.000e+00 +0.000e+00 +0.000e+00 +6.60 +0.000e+00 +0.000e+00 +0.000e+00 | [Ramp] |Variable typ min max dV/dt_r 1.53/600.00n 0.90/600.00n 12.41/400.00n dV/dt_f 1.71/1400.00n 1.11/1400.00n 16.66/2800.00n R_load = 100000 | [Rising Waveform] R_fixture = 100000 C_fixture = 0.0 V_fixture = 3.3 V_fixture_min = 2.2 V_fixture_max = 28 | |Time V(typ) V(min) V(max) 0.00e+00 +3.166e-03 +5.887e-03 +2.407e-02 1.00e-07 +2.311e-03 -5.764e-02 +5.277e+00 2.00e-07 +4.111e-01 -2.625e-02 +1.223e+01 3.00e-07 +8.831e-01 +1.997e-01 +1.755e+01 4.00e-07 +1.370e+00 +4.377e-01 +2.087e+01 5.00e-07 +1.801e+00 +7.184e-01 +2.299e+01 6.00e-07 +2.090e+00 +9.761e-01 +2.465e+01 7.00e-07 +2.378e+00 +1.203e+00 +2.586e+01 8.00e-07 +2.630e+00 +1.405e+00 +2.665e+01 9.00e-07 +2.776e+00 +1.542e+00 +2.712e+01 1.00e-06 +2.898e+00 +1.679e+00 +2.742e+01 1.10e-06 +2.994e+00 +1.813e+00 +2.767e+01 1.20e-06 +3.057e+00 +1.879e+00 +2.775e+01 1.30e-06 +3.114e+00 +1.944e+00 +2.783e+01 1.40e-06 +3.170e+00 +2.010e+00 +2.791e+01 1.50e-06 +3.196e+00 +2.049e+00 +2.798e+01 1.60e-06 +3.222e+00 +2.077e+00 +2.800e+01 1.70e-06 +3.244e+00 +2.101e+00 +2.800e+01 1.80e-06 +3.253e+00 +2.121e+00 +2.800e+01 1.90e-06 +3.263e+00 +2.138e+00 +2.800e+01 2.00e-06 +3.272e+00 +2.151e+00 +2.800e+01 2.10e-06 +3.282e+00 +2.160e+00 +2.800e+01 2.20e-06 +3.289e+00 +2.169e+00 +2.800e+01 2.30e-06 +3.291e+00 +2.174e+00 +2.800e+01 2.40e-06 +3.293e+00 +2.179e+00 +2.800e+01 2.50e-06 +3.295e+00 +2.185e+00 +2.800e+01 2.60e-06 +3.296e+00 +2.188e+00 +2.800e+01 2.70e-06 +3.298e+00 +2.191e+00 +2.800e+01 2.80e-06 +3.298e+00 +2.192e+00 +2.800e+01 2.90e-06 +3.299e+00 +2.195e+00 +2.800e+01 3.00e-06 +3.299e+00 +2.196e+00 +2.800e+01 3.10e-06 +3.299e+00 +2.196e+00 +2.800e+01 3.20e-06 +3.300e+00 +2.197e+00 +2.800e+01 3.30e-06 +3.300e+00 +2.198e+00 +2.800e+01 3.40e-06 +3.300e+00 +2.198e+00 +2.800e+01 3.50e-06 +3.300e+00 +2.199e+00 +2.800e+01 3.60e-06 +3.300e+00 +2.199e+00 +2.800e+01 3.70e-06 +3.300e+00 +2.199e+00 +2.800e+01 3.80e-06 +3.300e+00 +2.199e+00 +2.800e+01 3.90e-06 +3.300e+00 +2.200e+00 +2.800e+01 4.00e-06 +3.300e+00 +2.200e+00 +2.800e+01 4.10e-06 +3.300e+00 +2.200e+00 +2.800e+01 4.20e-06 +3.300e+00 +2.200e+00 +2.800e+01 4.30e-06 +3.300e+00 +2.200e+00 +2.800e+01 4.40e-06 +3.300e+00 +2.200e+00 +2.800e+01 4.50e-06 +3.300e+00 +2.200e+00 +2.800e+01 4.60e-06 +3.300e+00 +2.200e+00 +2.800e+01 4.70e-06 +3.300e+00 +2.200e+00 +2.800e+01 4.80e-06 +3.300e+00 +2.200e+00 +2.800e+01 4.90e-06 +3.300e+00 +2.200e+00 +2.800e+01 5.00e-06 +3.300e+00 +2.200e+00 +2.800e+01 5.10e-06 +3.300e+00 +2.200e+00 +2.800e+01 5.20e-06 +3.300e+00 +2.200e+00 +2.800e+01 5.30e-06 +3.300e+00 +2.200e+00 +2.800e+01 5.40e-06 +3.300e+00 +2.200e+00 +2.800e+01 5.50e-06 +3.300e+00 +2.200e+00 +2.800e+01 5.60e-06 +3.300e+00 +2.200e+00 +2.800e+01 5.70e-06 +3.300e+00 +2.200e+00 +2.800e+01 5.80e-06 +3.300e+00 +2.200e+00 +2.800e+01 5.90e-06 +3.300e+00 +2.200e+00 +2.800e+01 6.00e-06 +3.300e+00 +2.200e+00 +2.800e+01 6.10e-06 +3.300e+00 +2.200e+00 +2.800e+01 6.20e-06 +3.300e+00 +2.200e+00 +2.800e+01 6.30e-06 +3.300e+00 +2.200e+00 +2.800e+01 6.40e-06 +3.300e+00 +2.200e+00 +2.800e+01 6.50e-06 +3.300e+00 +2.200e+00 +2.800e+01 6.60e-06 +3.300e+00 +2.200e+00 +2.800e+01 6.70e-06 +3.300e+00 +2.200e+00 +2.800e+01 6.80e-06 +3.300e+00 +2.200e+00 +2.800e+01 6.90e-06 +3.300e+00 +2.200e+00 +2.800e+01 7.00e-06 +3.300e+00 +2.200e+00 +2.800e+01 7.10e-06 +3.300e+00 +2.200e+00 +2.800e+01 7.20e-06 +3.300e+00 +2.200e+00 +2.800e+01 7.30e-06 +3.300e+00 +2.200e+00 +2.800e+01 7.40e-06 +3.300e+00 +2.200e+00 +2.800e+01 7.50e-06 +3.300e+00 +2.200e+00 +2.800e+01 7.60e-06 +3.300e+00 +2.200e+00 +2.800e+01 7.70e-06 +3.300e+00 +2.200e+00 +2.800e+01 7.80e-06 +3.300e+00 +2.200e+00 +2.800e+01 7.90e-06 +3.300e+00 +2.200e+00 +2.800e+01 8.00e-06 +3.300e+00 +2.200e+00 +2.800e+01 8.10e-06 +3.300e+00 +2.200e+00 +2.800e+01 8.20e-06 +3.300e+00 +2.200e+00 +2.800e+01 8.30e-06 +3.300e+00 +2.200e+00 +2.800e+01 8.40e-06 +3.300e+00 +2.200e+00 +2.800e+01 8.50e-06 +3.300e+00 +2.200e+00 +2.800e+01 8.60e-06 +3.300e+00 +2.200e+00 +2.800e+01 8.70e-06 +3.300e+00 +2.200e+00 +2.800e+01 8.80e-06 +3.300e+00 +2.200e+00 +2.800e+01 8.90e-06 +3.300e+00 +2.200e+00 +2.800e+01 9.00e-06 +3.300e+00 +2.200e+00 +2.800e+01 9.10e-06 +3.300e+00 +2.200e+00 +2.800e+01 9.20e-06 +3.300e+00 +2.200e+00 +2.800e+01 9.30e-06 +3.300e+00 +2.200e+00 +2.800e+01 9.40e-06 +3.300e+00 +2.200e+00 +2.800e+01 9.50e-06 +3.300e+00 +2.200e+00 +2.800e+01 9.60e-06 +3.300e+00 +2.200e+00 +2.800e+01 9.70e-06 +3.300e+00 +2.200e+00 +2.800e+01 9.80e-06 +3.300e+00 +2.200e+00 +2.800e+01 1.00e-05 +3.300e+00 +2.200e+00 +2.800e+01 | [Falling Waveform] R_fixture = 100000 C_fixture = 0.0 V_fixture = 3.3 V_fixture_min = 2.2 V_fixture_max = 28 | |Time V(typ) V(min) V(max) 0.00e+00 +3.300e+00 +2.200e+00 +2.800e+01 1.00e-07 +3.299e+00 +2.199e+00 +2.800e+01 2.00e-07 +3.300e+00 +2.200e+00 +2.800e+01 3.00e-07 +3.300e+00 +2.200e+00 +2.800e+01 4.00e-07 +3.300e+00 +2.200e+00 +2.800e+01 5.00e-07 +3.300e+00 +2.200e+00 +2.800e+01 6.00e-07 +3.300e+00 +2.200e+00 +2.802e+01 7.00e-07 +3.300e+00 +2.200e+00 +2.803e+01 8.00e-07 +3.300e+00 +2.200e+00 +2.803e+01 9.00e-07 +3.300e+00 +2.200e+00 +2.803e+01 1.00e-06 +3.309e+00 +2.200e+00 +2.796e+01 1.10e-06 +3.320e+00 +2.200e+00 +2.765e+01 1.20e-06 +3.328e+00 +2.200e+00 +2.720e+01 1.30e-06 +3.333e+00 +2.200e+00 +2.666e+01 1.40e-06 +3.322e+00 +2.200e+00 +2.606e+01 1.50e-06 +3.231e+00 +2.200e+00 +2.546e+01 1.60e-06 +2.994e+00 +2.201e+00 +2.486e+01 1.70e-06 +2.643e+00 +2.209e+00 +2.427e+01 1.80e-06 +2.258e+00 +2.216e+00 +2.368e+01 1.90e-06 +1.875e+00 +2.224e+00 +2.309e+01 2.00e-06 +1.557e+00 +2.223e+00 +2.250e+01 2.10e-06 +1.357e+00 +2.209e+00 +2.191e+01 2.20e-06 +1.262e+00 +2.195e+00 +2.131e+01 2.30e-06 +1.189e+00 +2.084e+00 +2.071e+01 2.40e-06 +1.116e+00 +1.908e+00 +2.011e+01 2.50e-06 +1.044e+00 +1.697e+00 +1.952e+01 2.60e-06 +9.735e-01 +1.478e+00 +1.892e+01 2.70e-06 +9.028e-01 +1.258e+00 +1.832e+01 2.80e-06 +8.322e-01 +1.120e+00 +1.772e+01 2.90e-06 +7.615e-01 +1.025e+00 +1.713e+01 3.00e-06 +6.907e-01 +9.541e-01 +1.653e+01 3.10e-06 +6.196e-01 +8.916e-01 +1.593e+01 3.20e-06 +5.486e-01 +8.291e-01 +1.533e+01 3.30e-06 +4.775e-01 +7.713e-01 +1.473e+01 3.40e-06 +4.064e-01 +7.140e-01 +1.414e+01 3.50e-06 +3.402e-01 +6.566e-01 +1.354e+01 3.60e-06 +2.820e-01 +5.993e-01 +1.294e+01 3.70e-06 +2.237e-01 +5.419e-01 +1.234e+01 3.80e-06 +1.654e-01 +4.832e-01 +1.174e+01 3.90e-06 +1.071e-01 +4.244e-01 +1.115e+01 4.00e-06 +6.468e-02 +3.656e-01 +1.055e+01 4.10e-06 +4.871e-02 +3.068e-01 +9.955e+00 4.20e-06 +3.940e-02 +2.479e-01 +9.360e+00 4.30e-06 +3.493e-02 +2.105e-01 +8.766e+00 4.40e-06 +3.108e-02 +1.751e-01 +8.171e+00 4.50e-06 +2.723e-02 +1.398e-01 +7.576e+00 4.60e-06 +2.339e-02 +1.044e-01 +6.982e+00 4.70e-06 +1.954e-02 +6.902e-02 +6.395e+00 4.80e-06 +1.802e-02 +5.618e-02 +5.815e+00 4.90e-06 +1.680e-02 +4.774e-02 +5.236e+00 5.00e-06 +1.558e-02 +4.192e-02 +4.656e+00 5.10e-06 +1.436e-02 +3.819e-02 +4.076e+00 5.20e-06 +1.315e-02 +3.445e-02 +3.507e+00 5.30e-06 +1.245e-02 +3.072e-02 +2.956e+00 5.40e-06 +1.182e-02 +2.699e-02 +2.427e+00 5.50e-06 +1.120e-02 +2.421e-02 +1.972e+00 5.60e-06 +1.057e-02 +2.277e-02 +1.710e+00 5.70e-06 +9.943e-03 +2.134e-02 +1.566e+00 5.80e-06 +9.572e-03 +1.991e-02 +1.482e+00 5.90e-06 +9.235e-03 +1.847e-02 +1.400e+00 6.00e-06 +8.898e-03 +1.730e-02 +1.318e+00 6.10e-06 +8.561e-03 +1.651e-02 +1.236e+00 6.20e-06 +8.223e-03 +1.571e-02 +1.155e+00 6.30e-06 +7.965e-03 +1.492e-02 +1.073e+00 6.40e-06 +7.718e-03 +1.412e-02 +9.911e-01 6.50e-06 +7.470e-03 +1.347e-02 +9.094e-01 6.60e-06 +7.222e-03 +1.303e-02 +8.279e-01 6.70e-06 +6.975e-03 +1.258e-02 +7.466e-01 6.80e-06 +6.811e-03 +1.214e-02 +6.653e-01 6.90e-06 +6.658e-03 +1.169e-02 +5.840e-01 7.00e-06 +6.505e-03 +1.130e-02 +5.026e-01 7.10e-06 +6.352e-03 +1.096e-02 +4.327e-01 7.20e-06 +6.199e-03 +1.063e-02 +3.659e-01 7.30e-06 +6.063e-03 +1.029e-02 +2.992e-01 7.40e-06 +5.930e-03 +9.961e-03 +2.324e-01 7.50e-06 +5.796e-03 +9.677e-03 +1.656e-01 7.60e-06 +5.663e-03 +9.464e-03 +1.335e-01 7.70e-06 +5.529e-03 +9.251e-03 +1.148e-01 7.80e-06 +5.438e-03 +9.039e-03 +1.017e-01 7.90e-06 +5.352e-03 +8.826e-03 +9.377e-02 8.00e-06 +5.267e-03 +8.624e-03 +8.587e-02 8.10e-06 +5.181e-03 +8.438e-03 +7.796e-02 8.20e-06 +5.095e-03 +8.252e-03 +7.005e-02 8.30e-06 +5.011e-03 +8.067e-03 +6.342e-02 8.40e-06 +4.927e-03 +7.881e-03 +6.004e-02 8.50e-06 +4.843e-03 +7.721e-03 +5.666e-02 8.60e-06 +4.759e-03 +7.597e-03 +5.328e-02 8.70e-06 +4.675e-03 +7.473e-03 +4.990e-02 8.80e-06 +4.618e-03 +7.350e-03 +4.694e-02 8.90e-06 +4.564e-03 +7.226e-03 +4.508e-02 9.00e-06 +4.510e-03 +7.104e-03 +4.321e-02 9.10e-06 +4.456e-03 +6.984e-03 +4.135e-02 9.20e-06 +4.402e-03 +6.864e-03 +3.948e-02 9.30e-06 +4.344e-03 +6.745e-03 +3.782e-02 9.40e-06 +4.286e-03 +6.625e-03 +3.667e-02 9.50e-06 +4.228e-03 +6.524e-03 +3.552e-02 9.60e-06 +4.170e-03 +6.450e-03 +3.437e-02 9.70e-06 +4.112e-03 +6.376e-03 +3.321e-02 9.80e-06 +4.076e-03 +6.302e-03 +3.214e-02 1.00e-05 +4.010e-03 +6.155e-03 +3.038e-02 | |************************************************************** | Model INBUF |************************************************************** | [Model] INBUF | For pin IN1 to IN4, Analog Inputs. | Following I-V curves based on TOL=TH0=TH1=0V mode. Model_type Terminator | C_comp 2pF 2pF 2pF | [Temperature Range] 25.00 125.00 -40 [Voltage Range] 3.30V 2.20V 28.0V | [GND Clamp] |Volts I(typ) I(min) I(max) -3.30 -1.111e-01 -1.170e-01 -1.076e-01 -3.20 -1.067e-01 -1.126e-01 -1.031e-01 -3.10 -1.023e-01 -1.082e-01 -9.873e-02 -3.00 -9.794e-02 -1.038e-01 -9.432e-02 -2.90 -9.354e-02 -9.941e-02 -8.991e-02 -2.80 -8.914e-02 -9.503e-02 -8.550e-02 -2.70 -8.475e-02 -9.065e-02 -8.109e-02 -2.60 -8.036e-02 -8.627e-02 -7.669e-02 -2.50 -7.597e-02 -8.190e-02 -7.229e-02 -2.40 -7.159e-02 -7.753e-02 -6.790e-02 -2.30 -6.721e-02 -7.317e-02 -6.350e-02 -2.20 -6.283e-02 -6.881e-02 -5.912e-02 -2.10 -5.846e-02 -6.446e-02 -5.473e-02 -2.00 -5.410e-02 -6.012e-02 -5.036e-02 -1.90 -4.975e-02 -5.578e-02 -4.599e-02 -1.80 -4.540e-02 -5.145e-02 -4.162e-02 -1.70 -4.106e-02 -4.713e-02 -3.727e-02 -1.60 -3.674e-02 -4.283e-02 -3.293e-02 -1.50 -3.243e-02 -3.854e-02 -2.860e-02 -1.40 -2.814e-02 -3.427e-02 -2.430e-02 -1.30 -2.388e-02 -3.002e-02 -2.002e-02 -1.20 -1.965e-02 -2.580e-02 -1.578e-02 -1.10 -1.547e-02 -2.162e-02 -1.160e-02 -1.00 -1.137e-02 -1.749e-02 -7.535e-03 -0.90 -7.408e-03 -1.344e-02 -3.716e-03 -0.80 -3.738e-03 -9.516e-03 -7.272e-04 -0.70 -9.078e-04 -5.817e-03 -1.475e-05 -0.60 -4.137e-05 -2.598e-03 -2.407e-06 -0.50 -1.862e-06 -5.427e-04 -1.079e-06 -0.40 +0.000e+00 -4.245e-05 +0.000e+00 -0.30 +0.000e+00 -3.341e-06 +0.000e+00 -0.20 +0.000e+00 +0.000e+00 +0.000e+00 -0.10 +0.000e+00 +0.000e+00 +0.000e+00 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 +0.10 +0.000e+00 +0.000e+00 +0.000e+00 +0.20 +0.000e+00 +0.000e+00 +0.000e+00 +0.30 +0.000e+00 +0.000e+00 +0.000e+00 +0.40 +0.000e+00 +0.000e+00 +0.000e+00 +0.50 +0.000e+00 +0.000e+00 +0.000e+00 +0.60 +0.000e+00 +0.000e+00 +0.000e+00 +0.70 +0.000e+00 +0.000e+00 +0.000e+00 +0.80 +0.000e+00 +0.000e+00 +0.000e+00 +0.90 +0.000e+00 +0.000e+00 +0.000e+00 +1.00 +0.000e+00 +0.000e+00 +0.000e+00 +1.10 +0.000e+00 +0.000e+00 +0.000e+00 +1.20 +0.000e+00 +0.000e+00 +0.000e+00 +1.30 +0.000e+00 +0.000e+00 +0.000e+00 +1.40 +0.000e+00 +0.000e+00 +0.000e+00 +1.50 +0.000e+00 +0.000e+00 +0.000e+00 +1.60 +0.000e+00 +0.000e+00 +0.000e+00 +1.70 +0.000e+00 +0.000e+00 +0.000e+00 +1.80 +0.000e+00 +0.000e+00 +0.000e+00 +1.90 +0.000e+00 +0.000e+00 +0.000e+00 +2.00 +0.000e+00 +0.000e+00 +0.000e+00 +2.10 +0.000e+00 +0.000e+00 +0.000e+00 +2.20 +0.000e+00 +0.000e+00 +0.000e+00 +2.30 +0.000e+00 +0.000e+00 +0.000e+00 +2.40 +0.000e+00 +0.000e+00 +0.000e+00 +2.50 +0.000e+00 +0.000e+00 +0.000e+00 +2.60 +0.000e+00 +1.047e-05 +0.000e+00 +2.70 +0.000e+00 +1.344e-04 +0.000e+00 +2.80 +0.000e+00 +7.687e-04 +0.000e+00 +2.90 +0.000e+00 +2.257e-03 +0.000e+00 +3.00 +0.000e+00 +4.487e-03 +0.000e+00 +3.10 +0.000e+00 +7.153e-03 +1.109e-06 +3.20 +0.000e+00 +1.006e-02 +1.352e-06 +3.30 +0.000e+00 +1.311e-02 +1.598e-06 | [POWER Clamp] |Volts I(typ) I(min) I(max) -3.30 +1.826e-01 +8.710e-02 +1.642e-01 -3.20 +1.749e-01 +8.366e-02 +1.572e-01 -3.10 +1.672e-01 +8.022e-02 +1.502e-01 -3.00 +1.595e-01 +7.679e-02 +1.432e-01 -2.90 +1.518e-01 +7.335e-02 +1.362e-01 -2.80 +1.442e-01 +6.993e-02 +1.292e-01 -2.70 +1.365e-01 +6.650e-02 +1.222e-01 -2.60 +1.288e-01 +6.308e-02 +1.152e-01 -2.50 +1.212e-01 +5.966e-02 +1.082e-01 -2.40 +1.136e-01 +5.625e-02 +1.013e-01 -2.30 +1.060e-01 +5.285e-02 +9.438e-02 -2.20 +9.841e-02 +4.945e-02 +8.744e-02 -2.10 +9.085e-02 +4.606e-02 +8.055e-02 -2.00 +8.332e-02 +4.268e-02 +7.369e-02 -1.90 +7.581e-02 +3.931e-02 +6.685e-02 -1.80 +6.833e-02 +3.595e-02 +6.003e-02 -1.70 +6.089e-02 +3.261e-02 +5.326e-02 -1.60 +5.351e-02 +2.928e-02 +4.652e-02 -1.50 +4.617e-02 +2.597e-02 +3.982e-02 -1.40 +3.891e-02 +2.269e-02 +3.319e-02 -1.30 +3.176e-02 +1.945e-02 +2.662e-02 -1.20 +2.475e-02 +1.625e-02 +2.014e-02 -1.10 +1.795e-02 +1.311e-02 +1.380e-02 -1.00 +1.151e-02 +1.006e-02 +7.673e-03 -0.90 +5.758e-03 +7.154e-03 +2.286e-03 -0.80 +1.654e-03 +4.487e-03 +1.707e-04 -0.70 +1.747e-04 +2.257e-03 +6.926e-05 -0.60 +5.439e-06 +7.687e-04 +6.809e-05 -0.50 +0.000e+00 +1.344e-04 +6.782e-05 -0.40 +0.000e+00 +1.047e-05 +6.756e-05 -0.30 +0.000e+00 +0.000e+00 +6.729e-05 -0.20 +0.000e+00 +0.000e+00 +6.703e-05 -0.10 +0.000e+00 +0.000e+00 +6.677e-05 +0.00 +0.000e+00 +0.000e+00 +6.650e-05 | |************************************************************** | Model SELIN |************************************************************** | [Model] SELIN | for pin EN1 ~ EN4, pin TOL, pin TH0, pin TH1, and pin /MR\. Model_type Input Vinl = 0.4V Vinh = 1.4V | C_comp 2pF 2pF 2pF | [Temperature Range] 25.00 125.00 -40 [Voltage Range] 3.30V 2.20V 28.0V | [GND Clamp] |Volts I(typ) I(min) I(max) -3.30 -1.116e-01 -1.173e-01 -1.081e-01 -3.20 -1.072e-01 -1.129e-01 -1.037e-01 -3.10 -1.027e-01 -1.085e-01 -9.922e-02 -3.00 -9.832e-02 -1.041e-01 -9.479e-02 -2.90 -9.390e-02 -9.973e-02 -9.036e-02 -2.80 -8.949e-02 -9.533e-02 -8.593e-02 -2.70 -8.508e-02 -9.094e-02 -8.150e-02 -2.60 -8.067e-02 -8.655e-02 -7.708e-02 -2.50 -7.627e-02 -8.216e-02 -7.266e-02 -2.40 -7.187e-02 -7.778e-02 -6.824e-02 -2.30 -6.747e-02 -7.341e-02 -6.383e-02 -2.20 -6.308e-02 -6.904e-02 -5.942e-02 -2.10 -5.870e-02 -6.467e-02 -5.501e-02 -2.00 -5.432e-02 -6.031e-02 -5.061e-02 -1.90 -4.995e-02 -5.596e-02 -4.622e-02 -1.80 -4.558e-02 -5.162e-02 -4.184e-02 -1.70 -4.123e-02 -4.729e-02 -3.746e-02 -1.60 -3.689e-02 -4.297e-02 -3.310e-02 -1.50 -3.257e-02 -3.867e-02 -2.875e-02 -1.40 -2.826e-02 -3.439e-02 -2.443e-02 -1.30 -2.398e-02 -3.012e-02 -2.013e-02 -1.20 -1.974e-02 -2.589e-02 -1.587e-02 -1.10 -1.555e-02 -2.170e-02 -1.168e-02 -1.00 -1.143e-02 -1.756e-02 -7.593e-03 -0.90 -7.458e-03 -1.350e-02 -3.757e-03 -0.80 -3.775e-03 -9.564e-03 -7.529e-04 -0.70 -9.320e-04 -5.855e-03 -2.886e-05 -0.60 -5.386e-05 -2.626e-03 -8.844e-06 -0.50 -5.191e-06 -5.619e-04 -2.440e-06 -0.40 +0.000e+00 -5.361e-05 +0.000e+00 -0.30 +0.000e+00 -7.753e-06 +0.000e+00 -0.20 +0.000e+00 -1.145e-06 +0.000e+00 -0.10 +0.000e+00 +0.000e+00 +0.000e+00 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 +0.10 +0.000e+00 +0.000e+00 +0.000e+00 +0.20 +0.000e+00 +0.000e+00 +0.000e+00 +0.30 +0.000e+00 +0.000e+00 +0.000e+00 +0.40 +0.000e+00 +0.000e+00 +0.000e+00 +0.50 +0.000e+00 +0.000e+00 +0.000e+00 +0.60 +0.000e+00 +0.000e+00 +0.000e+00 +0.70 +0.000e+00 +0.000e+00 +0.000e+00 +0.80 +0.000e+00 +0.000e+00 +0.000e+00 +0.90 +0.000e+00 +0.000e+00 +0.000e+00 +1.00 +0.000e+00 +0.000e+00 +0.000e+00 +1.10 +0.000e+00 +0.000e+00 +0.000e+00 +1.20 +0.000e+00 +0.000e+00 +0.000e+00 +1.30 +0.000e+00 +0.000e+00 +0.000e+00 +1.40 +0.000e+00 +0.000e+00 +0.000e+00 +1.50 +0.000e+00 +0.000e+00 +0.000e+00 +1.60 +0.000e+00 +0.000e+00 +0.000e+00 +1.70 +0.000e+00 +0.000e+00 +0.000e+00 +1.80 +0.000e+00 +0.000e+00 +0.000e+00 +1.90 +0.000e+00 +0.000e+00 +0.000e+00 +2.00 +0.000e+00 +0.000e+00 +0.000e+00 +2.10 +0.000e+00 +0.000e+00 +0.000e+00 +2.20 +0.000e+00 +0.000e+00 +0.000e+00 +2.30 +0.000e+00 +0.000e+00 +0.000e+00 +2.40 +0.000e+00 +0.000e+00 +0.000e+00 +2.50 +0.000e+00 +0.000e+00 +0.000e+00 +2.60 +0.000e+00 +1.045e-05 +0.000e+00 +2.70 +0.000e+00 +1.343e-04 +0.000e+00 +2.80 +0.000e+00 +7.686e-04 +0.000e+00 +2.90 +0.000e+00 +2.257e-03 +0.000e+00 +3.00 +0.000e+00 +4.487e-03 +0.000e+00 +3.10 +0.000e+00 +7.153e-03 +0.000e+00 +3.20 +0.000e+00 +1.006e-02 +0.000e+00 +3.30 +0.000e+00 +1.311e-02 +0.000e+00 | [POWER Clamp] |Volts I(typ) I(min) I(max) -3.30 +1.826e-01 +8.710e-02 +1.642e-01 -3.20 +1.749e-01 +8.366e-02 +1.572e-01 -3.10 +1.672e-01 +8.022e-02 +1.501e-01 -3.00 +1.595e-01 +7.678e-02 +1.431e-01 -2.90 +1.518e-01 +7.335e-02 +1.361e-01 -2.80 +1.442e-01 +6.992e-02 +1.291e-01 -2.70 +1.365e-01 +6.650e-02 +1.221e-01 -2.60 +1.288e-01 +6.308e-02 +1.151e-01 -2.50 +1.212e-01 +5.966e-02 +1.082e-01 -2.40 +1.136e-01 +5.625e-02 +1.012e-01 -2.30 +1.060e-01 +5.285e-02 +9.431e-02 -2.20 +9.841e-02 +4.945e-02 +8.737e-02 -2.10 +9.085e-02 +4.606e-02 +8.048e-02 -2.00 +8.331e-02 +4.268e-02 +7.362e-02 -1.90 +7.580e-02 +3.931e-02 +6.677e-02 -1.80 +6.833e-02 +3.595e-02 +5.996e-02 -1.70 +6.089e-02 +3.261e-02 +5.319e-02 -1.60 +5.350e-02 +2.928e-02 +4.645e-02 -1.50 +4.617e-02 +2.597e-02 +3.975e-02 -1.40 +3.891e-02 +2.269e-02 +3.312e-02 -1.30 +3.176e-02 +1.945e-02 +2.655e-02 -1.20 +2.475e-02 +1.625e-02 +2.007e-02 -1.10 +1.795e-02 +1.311e-02 +1.373e-02 -1.00 +1.150e-02 +1.006e-02 +7.604e-03 -0.90 +5.758e-03 +7.153e-03 +2.217e-03 -0.80 +1.654e-03 +4.487e-03 +1.021e-04 -0.70 +1.745e-04 +2.257e-03 +0.000e+00 -0.60 +5.360e-06 +7.686e-04 +0.000e+00 -0.50 +0.000e+00 +1.343e-04 +0.000e+00 -0.40 +0.000e+00 +1.045e-05 +0.000e+00 -0.30 +0.000e+00 +0.000e+00 +0.000e+00 -0.20 +0.000e+00 +0.000e+00 +0.000e+00 -0.10 +0.000e+00 +0.000e+00 +0.000e+00 +0.00 +0.000e+00 +0.000e+00 +0.000e+00 | [END]