-- File Name :MAX16068.BSD -- Created by :Maxim Integrated Products -- Documentation :MAX16068 data sheet -- -- -- -- BSDL Revision :1.0 -- -- Date created :9/29/2009 -- Date modified :12/1/2009 -- Device :MAX16068 -- Package :28-pin TQFN -- -- -- IMPORTANT NOTICE -- Maxim customers are advised to obtain the latest version of device -- specifications before relying on any published information contained -- herein. Maxim Integrated Products assumes no responsibility or liability -- arising out of the application of any information described herein. -- -- -- -- IMPORTANT NOTICE ABOUT THE REVISION -- -- Maxim customers are advised to check the revision of the -- device they will be using. All the codes for the device revisions are -- here in this BSDL file. -- -- The characters "/", "(", ")" and "*" have been removed from signal names for -- compatibility with BSDL file format. -- -- entity MAX16068 is generic (PHYSICAL_PIN_MAP : string := "TQFN_28"); port ( GPIO1 :linkage bit; GPIO2 :linkage bit; GPIO3 :linkage bit; GPIO4 :linkage bit; GPIO5 :linkage bit; GPIO6 :linkage bit; GND :linkage bit_vector(1 to 2); A0 :linkage bit; SCL :linkage bit; SDA :linkage bit; TDO :linkage bit; TDI, TCK, TMS :linkage bit; NC :linkage bit_vector(1 to 2); EN :linkage bit; DBP, VCC, ABP :linkage bit; MONx :linkage bit_vector(1 to 6); RESET :linkage bit ); use STD_1149_1_2001.all; attribute COMPONENT_CONFORMANCE of MAX16068 : entity is "STD_1149_1_2001"; attribute PIN_MAP of MAX16068 : entity is PHYSICAL_PIN_MAP; constant TQFN_28 : PIN_MAP_STRING := "GPIO1:27, GPIO2:28, GPIO3:1, GPIO4:2, GPIO5:3, GPIO6:4,"& "GND:(5, 19),"& "A0:6, SCL:7, SDA:8, TDO:9, TDI:10, TCK:11, TMS:12,"& "NC:(13, 14),"& "EN:15, DBP:16, VCC:17, ABP:18,"& "MONx:(20, 21, 22, 23, 24, 25),"& "RESET:26"; attribute TAP_SCAN_CLOCK of TCK :signal is (1.00e6,BOTH); attribute TAP_SCAN_IN of TDI :signal is true; attribute TAP_SCAN_MODE of TMS :signal is true; attribute TAP_SCAN_OUT of TDO :signal is true; attribute INSTRUCTION_LENGTH of MAX16068 :entity is 5; attribute INSTRUCTION_OPCODE of MAX16068 :entity is "BYPASS (11111),"& "IDCODE (00000),"& "SAMPLE (00001),"& "PRELOAD (00001),"& "EXTEST (00010),"& "USERCODE (00011),"& "LOADADDR (00100),"& "READ (00101),"& "WRITE (00110),"& "REBOOT (00111),"& "SAVE (01000),"& "SETFLSHADD (01001),"& "RSTFLSHADD (01010),"& "SETUSRFLSH (01011),"& "RSTUSRFLSH (01100)"; attribute INSTRUCTION_CAPTURE of MAX16068 :entity is "X0001"; -- ^ Bit 4=BUSY (1 if device is busy) attribute INSTRUCTION_PRIVATE of MAX16068 :entity is "REBOOT, SAVE, SETFLSHADD, RSTFLSHADD, SETUSRFLSH, RSTUSRFLSH"; -- REBOOT, SAVE, SETUSRFLSH, RSTUSRFLSH, SETFLSHADD, and RSTFLSHADD -- are available for customer use, but they are classified as -- private because they do not access a particular test data register. attribute IDCODE_REGISTER of MAX16068 :entity is "XXXX"& -- Version for any revision --"0001"& -- Version for rev 1 "1000000000000100"& -- Device ID "00011001011"& -- Manufacturer ID "1"; -- Mandatory bit attribute USERCODE_REGISTER of MAX16068 :entity is "00000000000000000"& -- Unused "XXXXXXX"& -- I2C Slave address "XXXXXXXX"; -- Register r8Ah[7:0] contents attribute REGISTER_ACCESS of MAX16068 :entity is "MEMADDR[8] (LOADADDR), "& "MEMREAD[8] (READ), "& "MEMWRITE[8] (WRITE)"; -- The MAX16068 does not implement boundary scan registers. attribute BOUNDARY_LENGTH of MAX16068 :entity is 17; attribute BOUNDARY_REGISTER of MAX16068 :entity is "0 (BC_1, *, internal, 1),"& "1 (BC_1, *, internal, 1),"& "2 (BC_1, *, internal, 1),"& "3 (BC_1, *, internal, 1),"& "4 (BC_1, *, internal, 1),"& "5 (BC_1, *, internal, 1),"& "6 (BC_1, *, internal, 1),"& "7 (BC_1, *, internal, 1),"& "8 (BC_1, *, internal, 1),"& "9 (BC_1, *, internal, 1),"& "10 (BC_1, *, internal, 1),"& "11 (BC_1, *, internal, 1),"& "12 (BC_1, *, internal, 1),"& "13 (BC_1, *, internal, 1),"& "14 (BC_1, *, internal, 1),"& "15 (BC_4, *, internal, 1),"& "16 (BC_1, *, internal, 1)"; end MAX16068;