-- File Name :MAX16070.BSD -- Created by :Maxim Integrated Products -- Documentation :MAX16070/MAX16071 data sheet -- -- -- -- BSDL Revision :1.0 -- -- Date created :9/29/2009 -- Date modified :12/1/2009 -- Device :MAX16070 -- Package :40-pin TQFN -- -- -- IMPORTANT NOTICE -- Maxim customers are advised to obtain the latest version of device -- specifications before relying on any published information contained -- herein. Maxim Integrated Products assumes no responsibility or liability -- arising out of the application of any information described herein. -- -- -- -- IMPORTANT NOTICE ABOUT THE REVISION -- -- Maxim customers are advised to check the revision of the -- device they will be using. All the codes for the device revisions are -- here in this BSDL file. -- -- The characters "/", "(", ")" and "*" have been removed from signal names for -- compatibility with BSDL file format. -- -- entity MAX16070 is generic (PHYSICAL_PIN_MAP : string := "TQFN_40"); port ( MONx :linkage bit_vector(1 to 12); CSP, CSM :linkage bit; RESET :linkage bit; TMS, TDI, TCK :in bit; TDO :out bit; SDA, A0, SCL :linkage bit; GND :linkage bit_vector(1 to 2); GPIOx :linkage bit_vector(1 to 8); NC :linkage bit_vector(1 to 4); EN :linkage bit; DBP, VCC, ABP :linkage bit ); use STD_1149_1_2001.all; attribute COMPONENT_CONFORMANCE of MAX16070 : entity is "STD_1149_1_2001"; attribute PIN_MAP of MAX16070 : entity is PHYSICAL_PIN_MAP; constant TQFN_40 : PIN_MAP_STRING := "MONx:(40, 1, 2, 3, 4, 5, 34, 35, 36, 37, 38, 39),"& "CSP:6, CSM:7, RESET:8, TMS:9, TDI:10, TCK:11, TDO:12, SDA:13, A0:14, SCL:15,"& "GND:(16, 33),"& "GPIOx:(19, 20, 21, 22, 23, 24, 17, 18),"& "NC:(25, 26, 27, 29),"& "EN:28, DBP:30, VCC:31, ABP:32"; attribute TAP_SCAN_CLOCK of TCK :signal is (1.00e6,BOTH); attribute TAP_SCAN_IN of TDI :signal is true; attribute TAP_SCAN_MODE of TMS :signal is true; attribute TAP_SCAN_OUT of TDO :signal is true; attribute INSTRUCTION_LENGTH of MAX16070 :entity is 5; attribute INSTRUCTION_OPCODE of MAX16070 :entity is "BYPASS (11111),"& "IDCODE (00000),"& "SAMPLE (00001),"& -- WARNING: UNIMPLEMENTED, DO NOT USE "PRELOAD (00001),"& -- WARNING: UNIMPLEMENTED, DO NOT USE "EXTEST (00010),"& -- WARNING: UNIMPLEMENTED, DO NOT USE "USERCODE (00011),"& "LOADADDR (00100),"& "READ (00101),"& "WRITE (00110),"& "REBOOT (00111),"& "SAVE (01000),"& "SETFLSHADD (01001),"& "RSTFLSHADD (01010),"& "SETUSRFLSH (01011),"& "RSTUSRFLSH (01100)"; attribute INSTRUCTION_CAPTURE of MAX16070 :entity is "X0001"; -- ^ Bit 4=BUSY (1 if device is busy) attribute INSTRUCTION_PRIVATE of MAX16070 :entity is "REBOOT, SAVE, SETFLSHADD, RSTFLSHADD, SETUSRFLSH, RSTUSRFLSH"; -- REBOOT and SAVE are available for customer use, but they are classified as private because they -- do not access a particular test data register. attribute IDCODE_REGISTER of MAX16070 :entity is "XXXX"& -- Version for any revision --"0001"& -- Version for rev 1 "1000000000000101"& -- Device ID "00011001011"& -- Manufacturer ID "1"; -- Mandatory bit attribute USERCODE_REGISTER of MAX16070 :entity is "00000000000000000"& -- Unused "XXXXXXX"& -- I2C Slave address "XXXXXXXX"; -- Register r8Ah[7:0] contents attribute REGISTER_ACCESS of MAX16070 :entity is "MEMADDR[8] (LOADADDR), "& "MEMREAD[8] (READ), "& "MEMWRITE[8] (WRITE)"; -- Data shifted out is status byte: Bit 0= 1 if EEPROM is busy), Bit 1= 1 if address invalid. -- The MAX16070 does not implement boundary scan registers. attribute BOUNDARY_LENGTH of MAX16070 :entity is 1; attribute BOUNDARY_REGISTER of MAX16070 :entity is "0 (BC_1, *, internal,X)"; end MAX16070;