-- File Name :MAX16065.BSD -- Created by :Maxim Integrated Products -- Documentation :MAX16065/MAX16066 data sheet -- -- -- -- BSDL Revision :1.0 -- -- Date created :9/29/2009 -- Date modified :12/1/2009 -- Device :MAX16065 -- Package :48-pin TQFN -- -- -- IMPORTANT NOTICE -- Maxim customers are advised to obtain the latest version of device -- specifications before relying on any published information contained -- herein. Maxim Integrated Products assumes no responsibility or liability -- arising out of the application of any information described herein. -- -- -- -- IMPORTANT NOTICE ABOUT THE REVISION -- -- Maxim customers are advised to check the revision of the -- device they will be using. All the codes for the device revisions are -- here in this BSDL file. -- -- The characters "/", "(", ")" and "*" have been removed from signal names for -- compatibility with BSDL file format. -- -- entity MAX16065 is generic (PHYSICAL_PIN_MAP : string := "TQFN_48"); port ( MONx :linkage bit_vector(1 to 12); CSP, CSM :linkage bit; RESET :linkage bit; TMS, TDI, TCK :in bit; TDO :out bit; SDA, A0, SCL :linkage bit; GPIOx :linkage bit_vector(1 to 8); GND :linkage bit_vector(1 to 2); EN_OUTx :linkage bit_vector(1 to 12); EN :linkage bit; DBP, VCC, ABP :linkage bit ); use STD_1149_1_2001.all; attribute COMPONENT_CONFORMANCE of MAX16065 : entity is "STD_1149_1_2001"; attribute PIN_MAP of MAX16065 : entity is PHYSICAL_PIN_MAP; constant TQFN_48 : PIN_MAP_STRING := "MONx:(1, 2, 3, 4, 5, 6, 43, 44, 45, 46, 47, 48),"& "CSP:7, CSM:8, RESET:9, TMS:10, TDI:11, TCK:12, TDO:13, SDA:14, A0:15, SCL:16,"& "GND:(17, 42),"& "GPIOx:(20, 21, 22, 23, 24, 25, 18, 19),"& "EN_OUTx:(26, 27, 28, 29, 30, 31, 32, 33, 34, 35, 36, 37),"& "EN:38, DBP:39, VCC:40, ABP:41"; attribute TAP_SCAN_CLOCK of TCK :signal is (1.00e6,BOTH); attribute TAP_SCAN_IN of TDI :signal is true; attribute TAP_SCAN_MODE of TMS :signal is true; attribute TAP_SCAN_OUT of TDO :signal is true; attribute INSTRUCTION_LENGTH of MAX16065 :entity is 5; attribute INSTRUCTION_OPCODE of MAX16065 :entity is "BYPASS (11111),"& "IDCODE (00000),"& "SAMPLE (00001),"& -- WARNING: UNIMPLEMENTED, DO NOT USE "PRELOAD (00001),"& -- WARNING: UNIMPLEMENTED, DO NOT USE "EXTEST (00010),"& -- WARNING: UNIMPLEMENTED, DO NOT USE "USERCODE (00011),"& "LOADADDR (00100),"& "READ (00101),"& "WRITE (00110),"& "REBOOT (00111),"& "SAVE (01000),"& "SETFLSHADD (01001),"& "RSTFLSHADD (01010),"& "SETUSRFLSH (01011),"& "RSTUSRFLSH (01100)"; attribute INSTRUCTION_CAPTURE of MAX16065 :entity is "X0001"; -- ^ Bit 4=BUSY (1 if device is busy) attribute INSTRUCTION_PRIVATE of MAX16065 :entity is "REBOOT, SAVE, SETFLSHADD, RSTFLSHADD, SETUSRFLSH, RSTUSRFLSH"; -- REBOOT and SAVE are available for customer use, but they are classified as private because they -- do not access a particular test data register. attribute IDCODE_REGISTER of MAX16065 :entity is "XXXX"& -- Version for any revision --"0001"& -- Version for rev 1 "1000000000000001"& -- Device ID "00011001011"& -- Manufacturer ID "1"; -- Mandatory bit attribute USERCODE_REGISTER of MAX16065 :entity is "00000000000000000"& -- Unused "XXXXXXX"& -- I2C Slave address "XXXXXXXX"; -- Register r8Ah[7:0] contents attribute REGISTER_ACCESS of MAX16065 :entity is "MEMADDR[8] (LOADADDR), "& "MEMREAD[8] (READ), "& "MEMWRITE[8] (WRITE)"; -- Data shifted out is status byte: Bit 0= 1 if EEPROM is busy), Bit 1= 1 if address invalid. -- The MAX16065 does not implement boundary scan registers. attribute BOUNDARY_LENGTH of MAX16065 :entity is 1; attribute BOUNDARY_REGISTER of MAX16065 :entity is "0 (BC_1, *, internal,X)"; end MAX16065;