-- *********************************************************************** -- BSDL file for design ds34s101 -- Created by Synopsys Version 2000.11 (Nov 27, 2000) -- Designer: -- Company: -- Date: Mon Oct 8 15:53:51 2007 -- *********************************************************************** entity ds34s101 is -- This section identifies the default device package selected. generic (PHYSICAL_PIN_MAP: string:= "CSBGA_256"); -- This section declares all the ports in the design. port ( CLK_CMN : in bit; CLK_HIGH : in bit; CLK_MII_RX : in bit; CLK_MII_TX : in bit; CLK_SYS : in bit; CLK_SYS_S : in bit; JTCLK : in bit; JTDI : in bit; JTMS : in bit; JTRST_N : in bit; RST_SYS_N : in bit; DAT_32_16_N : inout bit; H_CPU_SPI_N : inout bit; H_CS_N : inout bit; H_INT0 : inout bit; H_R_W_N : inout bit; H_WR_BE0_N : inout bit; H_WR_BE1_N : inout bit; H_WR_BE2_N : inout bit; H_WR_BE3_N : inout bit; MDIO : inout bit; MII_COL : inout bit; MII_CRS : inout bit; MII_RX_DV : inout bit; MII_RX_ERR : inout bit; MII_TX_EN : inout bit; MII_TX_ERR : inout bit; SD_CAS_N : inout bit; SD_CS_N : inout bit; SD_RAS_N : inout bit; SD_WE_N : inout bit; TDM1_RCLK : inout bit; TDM1_RSIG_RTS : inout bit; TDM1_RX : inout bit; TDM1_RX_SYNC : inout bit; TDM1_TCLK : inout bit; TDM1_TX_MF_CD : inout bit; TDM1_TX_SYNC : inout bit; H_AD : inout bit_vector (1 to 24); H_D : inout bit_vector (0 to 31); MII_RXD : inout bit_vector (0 to 3); SD_D : inout bit_vector (0 to 31); CLK_SSMII_TX : out bit; H_READY_N : out bit; JTDO : out bit; MBIST_DONE : out bit; MBIST_FAIL : out bit; MDC : out bit; SD_CLK : out bit; TDM1_ACLK : out bit; TDM1_TSIG_CTS : out bit; TDM1_TX : out bit; MII_TXD : out bit_vector (0 to 3); SD_A : out bit_vector (0 to 11); SD_BA : out bit_vector (0 to 1); SD_DQM : out bit_vector (0 to 3); ACVDD1 : linkage bit; ACVDD2 : linkage bit; ACVSS1 : linkage bit; ACVSS2 : linkage bit; HIZ_N : linkage bit; MBIST_EN : linkage bit; SCEN : linkage bit; STMD : linkage bit; DVDDC : linkage bit_vector (1 to 12); DVDDIO : linkage bit_vector (1 to 13); DVSS : linkage bit_vector (1 to 31) ); use STD_1149_1_1994.all; attribute COMPONENT_CONFORMANCE of ds34s101: entity is "STD_1149_1_1993"; attribute PIN_MAP of ds34s101: entity is PHYSICAL_PIN_MAP; -- This section specifies the pin map for each port. This information -- is extracted from the port-to-pin map file that was read in using -- the "read_pin_map" command. constant CSBGA_256: PIN_MAP_STRING := "CLK_CMN : M14," & "CLK_HIGH : P9," & "CLK_MII_RX : A16," & "CLK_MII_TX : D15," & "CLK_SYS : T12," & "CLK_SYS_S : R9," & "JTCLK : R10," & "JTDI : P10," & "JTMS : T10," & "JTRST_N : T11," & "RST_SYS_N : R11," & "DAT_32_16_N : M4," & "H_CPU_SPI_N : L4," & "H_CS_N : E11," & "H_INT0 : T13," & "H_R_W_N : N12," & "H_WR_BE0_N : C13," & "H_WR_BE1_N : P12," & "H_WR_BE2_N : E10," & "H_WR_BE3_N : C11," & "MDIO : G15," & "MII_COL : B15," & "MII_CRS : C15," & "MII_RX_DV : F16," & "MII_RX_ERR : A15," & "MII_TX_EN : D14," & "MII_TX_ERR : E14," & "SD_CAS_N : C1," & "SD_CS_N : C2," & "SD_RAS_N : A1," & "SD_WE_N : B1," & "TDM1_RCLK : T7," & "TDM1_RSIG_RTS : P7," & "TDM1_RX : T5," & "TDM1_RX_SYNC : P5," & "TDM1_TCLK : T6," & "TDM1_TX_MF_CD : R7," & "TDM1_TX_SYNC : R6," & "H_AD : (R13, D13, P13, D10, E13, D11, N13, A13, T14, C10, " & "E12, A12, T15, C12, D12, T16, B13, R14, B10, P14, A10, B11, N14, " & "A11)," & "H_D : (K13, M12, R15, L13, K15, P15, J13, N15, L15, R16, " & "M13, P16, K14, M15, J14, M16, L14, L16, J15, K16, N16, B12, J16, " & "F12, F13, G13, H13, F14, G14, H14, H16, H15)," & "MII_RXD : (B16, C16, D16, E16)," & "SD_D : (E4, B5, F1, C6, G1, B7, D5, D6, E7, E5, B6, F3, A6" & ", F4, B8, D7, F5, C7, A7, D8, G2, E8, G3, A8, B9, G4, E9, G5, A9, " & "D9, C9, C8)," & "CLK_SSMII_TX : E15," & "H_READY_N : R12," & "JTDO : P11," & "MBIST_DONE : N5," & "MBIST_FAIL : R4," & "MDC : G16," & "SD_CLK : B2," & "TDM1_ACLK : R5," & "TDM1_TSIG_CTS : P6," & "TDM1_TX : T4," & "MII_TXD : (F15, A14, B14, C14)," & "SD_A : (D2, C3, E1, A3, E2, B3, E3, C4, B4, D3, A4, F2)," & "SD_BA : (D1, A2)," & "SD_DQM : (C5, D4, E6, A5)," & "ACVDD1 : R8," & "ACVDD2 : T8," & "ACVSS1 : P8," & "ACVSS2 : T9," & "HIZ_N : N11," & "MBIST_EN : N6," & "SCEN : J4," & "STMD : H4," & "DVDDC : (F6, F7, F8, F9, F10, F11, M6, M7, M8, M9, M10, M11" & ")," & "DVDDIO : (J5, J12, G12, H12, K5, K12, L5, L12, M5, N7, N8, " & "N9, N10)," & "DVSS : (G6, G7, G8, G9, G10, G11, H5, H6, H7, H8, H9, H10" & ", H11, J6, J7, J8, J9, J10, J11, K6, K7, K8, K9, K10, K11, L6, L7, " & "L8, L9, L10, L11)"; -- This section specifies the TAP ports. -- For the TAP TCK port, the parameters in the brackets are: -- First Field : Maximum TCK frequency. -- Second Field: Allowable states TCK may be stopped in. attribute TAP_SCAN_CLOCK of JTCLK : signal is (10.0e6, BOTH); attribute TAP_SCAN_IN of JTDI : signal is true; attribute TAP_SCAN_MODE of JTMS : signal is true; attribute TAP_SCAN_OUT of JTDO : signal is true; attribute TAP_SCAN_RESET of JTRST_N: signal is true; -- Specifies the number of bits in the instruction register. attribute INSTRUCTION_LENGTH of ds34s101: entity is 3; -- Specifies the boundary-scan instructions implemented in the -- design and their opcodes. attribute INSTRUCTION_OPCODE of ds34s101: entity is "BYPASS (111)," & "EXTEST (000)," & "SAMPLE (010)," & "USER1 (100)," & "IDCODE (001)"; -- Specifies the bit pattern that is loaded into the instruction -- register when the TAP controller passes through the Capture-IR -- state. The standard mandates that the two LSBs must be "01". -- The remaining bits are design specific. attribute INSTRUCTION_CAPTURE of ds34s101: entity is "001"; -- Specifies the bit pattern that is loaded into the DEVICE_ID -- register during the IDCODE instruction when the TAP controller -- passes through the Capture-DR state. attribute IDCODE_REGISTER of ds34s101: entity is "0001" & -- 4-bit version number "0000000010011000" & -- 16-bit part number "00010100001" & -- 11-bit identity of the manufacturer "1"; -- Required by IEEE Std 1149.1 -- This section specifies the test data register placed between TDI -- and TDO for each implemented instruction. attribute REGISTER_ACCESS of ds34s101: entity is "BYPASS (BYPASS, USER1)," & "BOUNDARY (EXTEST, SAMPLE)," & "DEVICE_ID (IDCODE)"; -- Specifies the length of the boundary scan register. attribute BOUNDARY_LENGTH of ds34s101: entity is 564; -- The following list specifies the characteristics of each cell -- in the boundary scan register from TDI to TDO. -- The following is a description of the label fields: -- num : Is the cell number. -- cell : Is the cell type as defined by the standard. -- port : Is the design port name. Control cells do not -- have a port name. -- function: Is the function of the cell as defined by the -- standard. Is one of input, output2, output3, -- bidir, control or controlr. -- safe : Specifies the value that the BSR cell should be -- loaded with for safe operation when the software -- might otherwise choose a random value. -- ccell : The control cell number. Specifies the control -- cell that drives the output enable for this port. -- disval : Specifies the value that is loaded into the -- control cell to disable the output enable for -- the corresponding port. -- rslt : Resulting state. Shows the state of the driver -- when it is disabled. attribute BOUNDARY_REGISTER of ds34s101: entity is -- -- num cell port function safe [ccell disval rslt] -- "563 (BC_0, *, internal, X), " & "562 (BC_0, *, internal, X), " & "561 (BC_0, *, internal, X), " & "560 (BC_0, *, internal, X), " & "559 (BC_1, CLK_SYS_S, input, X), " & "558 (BC_1, CLK_SYS, input, X), " & "557 (BC_1, CLK_HIGH, input, X), " & "556 (BC_0, *, internal, X), " & "555 (BC_0, *, internal, X), " & "554 (BC_1, CLK_CMN, input, X), " & "553 (BC_1, RST_SYS_N, input, X), " & "552 (BC_0, *, internal, X), " & "551 (BC_0, *, internal, X), " & "550 (BC_0, *, internal, X), " & "549 (BC_0, *, internal, X), " & "548 (BC_0, *, internal, X), " & "547 (BC_0, *, internal, X), " & "546 (BC_0, *, internal, X), " & "545 (BC_0, *, internal, X), " & "544 (BC_0, *, internal, X), " & "543 (BC_0, *, internal, X), " & "542 (BC_0, *, internal, X), " & "541 (BC_0, *, internal, X), " & "540 (BC_0, *, internal, X), " & "539 (BC_0, *, internal, X), " & "538 (BC_0, *, internal, X), " & "537 (BC_0, *, internal, X), " & "536 (BC_0, *, internal, X), " & "535 (BC_0, *, internal, X), " & "534 (BC_0, *, internal, X), " & "533 (BC_0, *, internal, X), " & "532 (BC_0, *, internal, X), " & "531 (BC_0, *, internal, X), " & "530 (BC_0, *, internal, X), " & "529 (BC_0, *, internal, X), " & "528 (BC_0, *, internal, X), " & "527 (BC_0, *, internal, X), " & "526 (BC_0, *, internal, X), " & "525 (BC_0, *, internal, X), " & "524 (BC_0, *, internal, X), " & "523 (BC_0, *, internal, X), " & "522 (BC_0, *, internal, X), " & "521 (BC_0, *, internal, X), " & "520 (BC_0, *, internal, X), " & "519 (BC_0, *, internal, X), " & "518 (BC_0, *, internal, X), " & "517 (BC_0, *, internal, X), " & "516 (BC_0, *, internal, X), " & "515 (BC_0, *, internal, X), " & "514 (BC_0, *, internal, X), " & "513 (BC_0, *, internal, X), " & "512 (BC_0, *, internal, X), " & "511 (BC_0, *, internal, X), " & "510 (BC_0, *, internal, X), " & "509 (BC_0, *, internal, X), " & "508 (BC_0, *, internal, X), " & "507 (BC_0, *, internal, X), " & "506 (BC_0, *, internal, X), " & "505 (BC_0, *, internal, X), " & "504 (BC_0, *, internal, X), " & "503 (BC_0, *, internal, X), " & "502 (BC_0, *, internal, X), " & "501 (BC_0, *, internal, X), " & "500 (BC_0, *, internal, X), " & "499 (BC_0, *, internal, X), " & "498 (BC_0, *, internal, X), " & "497 (BC_0, *, internal, X), " & "496 (BC_0, *, internal, X), " & "495 (BC_0, *, internal, X), " & "494 (BC_0, *, internal, X), " & "493 (BC_0, *, internal, X), " & "492 (BC_0, *, internal, X), " & "491 (BC_0, *, internal, X), " & "490 (BC_0, *, internal, X), " & "489 (BC_0, *, internal, X), " & "488 (BC_0, *, internal, X), " & "487 (BC_0, *, internal, X), " & "486 (BC_0, *, internal, X), " & "485 (BC_0, *, internal, X), " & "484 (BC_0, *, internal, X), " & "483 (BC_0, *, internal, X), " & "482 (BC_0, *, internal, X), " & "481 (BC_0, *, internal, X), " & "480 (BC_0, *, internal, X), " & "479 (BC_0, *, internal, X), " & "478 (BC_0, *, internal, X), " & "477 (BC_0, *, internal, X), " & "476 (BC_0, *, internal, X), " & "475 (BC_0, *, internal, X), " & "474 (BC_0, *, internal, X), " & "473 (BC_0, *, internal, X), " & "472 (BC_0, *, internal, X), " & "471 (BC_0, *, internal, X), " & "470 (BC_1, CLK_MII_RX, input, X), " & "469 (BC_1, *, controlr, 0), " & "468 (BC_0, MII_RXD(0), bidir, X, 469, 0, Z), " & "467 (BC_1, *, controlr, 0), " & "466 (BC_0, MII_RXD(1), bidir, X, 467, 0, Z), " & "465 (BC_1, *, controlr, 0), " & "464 (BC_0, MII_RXD(2), bidir, X, 465, 0, Z), " & "463 (BC_1, *, controlr, 0), " & "462 (BC_0, MII_RXD(3), bidir, X, 463, 0, Z), " & "461 (BC_1, *, controlr, 0), " & "460 (BC_0, MII_RX_DV, bidir, X, 461, 0, Z), " & "459 (BC_1, *, controlr, 0), " & "458 (BC_0, MII_RX_ERR, bidir, X, 459, 0, Z), " & "457 (BC_1, *, controlr, 0), " & "456 (BC_0, MII_COL, bidir, X, 457, 0, Z), " & "455 (BC_1, *, controlr, 0), " & "454 (BC_0, MII_CRS, bidir, X, 455, 0, Z), " & "453 (BC_1, CLK_MII_TX, input, X), " & "452 (BC_1, *, controlr, 0), " & "451 (BC_2, MBIST_DONE, output3, X, 452, 0, Z), " & "450 (BC_1, *, controlr, 0), " & "449 (BC_2, CLK_SSMII_TX, output3, X, 450, 0, Z), " & "448 (BC_1, *, controlr, 0), " & "447 (BC_2, MBIST_FAIL, output3, X, 448, 0, Z), " & "446 (BC_1, *, controlr, 0), " & "445 (BC_2, MII_TXD(0), output3, X, 446, 0, Z), " & "444 (BC_1, *, controlr, 0), " & "443 (BC_2, MII_TXD(1), output3, X, 444, 0, Z), " & "442 (BC_1, *, controlr, 0), " & "441 (BC_2, MII_TXD(2), output3, X, 442, 0, Z), " & "440 (BC_1, *, controlr, 0), " & "439 (BC_2, MII_TXD(3), output3, X, 440, 0, Z), " & "438 (BC_1, *, controlr, 0), " & "437 (BC_0, MII_TX_EN, bidir, X, 438, 0, Z), " & "436 (BC_1, *, controlr, 0), " & "435 (BC_0, MII_TX_ERR, bidir, X, 436, 0, Z), " & "434 (BC_1, *, controlr, 0), " & "433 (BC_0, MDIO, bidir, X, 434, 0, Z), " & "432 (BC_1, *, controlr, 0), " & "431 (BC_2, MDC, output3, X, 432, 0, Z), " & "430 (BC_1, *, controlr, 0), " & "429 (BC_0, H_D(31), bidir, X, 430, 0, Z), " & "428 (BC_1, *, controlr, 0), " & "427 (BC_0, H_D(30), bidir, X, 428, 0, Z), " & "426 (BC_1, *, controlr, 0), " & "425 (BC_0, H_D(29), bidir, X, 426, 0, Z), " & "424 (BC_1, *, controlr, 0), " & "423 (BC_0, H_D(28), bidir, X, 424, 0, Z), " & "422 (BC_1, *, controlr, 0), " & "421 (BC_0, H_D(27), bidir, X, 422, 0, Z), " & "420 (BC_1, *, controlr, 0), " & "419 (BC_0, H_D(26), bidir, X, 420, 0, Z), " & "418 (BC_1, *, controlr, 0), " & "417 (BC_0, H_D(25), bidir, X, 418, 0, Z), " & "416 (BC_1, *, controlr, 0), " & "415 (BC_0, H_D(24), bidir, X, 416, 0, Z), " & "414 (BC_1, *, controlr, 0), " & "413 (BC_0, H_D(23), bidir, X, 414, 0, Z), " & "412 (BC_1, *, controlr, 0), " & "411 (BC_0, H_D(22), bidir, X, 412, 0, Z), " & "410 (BC_1, *, controlr, 0), " & "409 (BC_0, H_D(21), bidir, X, 410, 0, Z), " & "408 (BC_1, *, controlr, 0), " & "407 (BC_0, H_D(20), bidir, X, 408, 0, Z), " & "406 (BC_1, *, controlr, 0), " & "405 (BC_0, H_D(19), bidir, X, 406, 0, Z), " & "404 (BC_1, *, controlr, 0), " & "403 (BC_0, H_D(18), bidir, X, 404, 0, Z), " & "402 (BC_1, *, controlr, 0), " & "401 (BC_0, H_D(17), bidir, X, 402, 0, Z), " & "400 (BC_1, *, controlr, 0), " & "399 (BC_0, H_D(16), bidir, X, 400, 0, Z), " & "398 (BC_1, *, controlr, 0), " & "397 (BC_0, H_D(15), bidir, X, 398, 0, Z), " & "396 (BC_1, *, controlr, 0), " & "395 (BC_0, H_D(14), bidir, X, 396, 0, Z), " & "394 (BC_1, *, controlr, 0), " & "393 (BC_0, H_D(13), bidir, X, 394, 0, Z), " & "392 (BC_1, *, controlr, 0), " & "391 (BC_0, H_D(12), bidir, X, 392, 0, Z), " & "390 (BC_1, *, controlr, 0), " & "389 (BC_0, H_D(11), bidir, X, 390, 0, Z), " & "388 (BC_1, *, controlr, 0), " & "387 (BC_0, H_D(10), bidir, X, 388, 0, Z), " & "386 (BC_1, *, controlr, 0), " & "385 (BC_0, H_D(9), bidir, X, 386, 0, Z), " & "384 (BC_1, *, controlr, 0), " & "383 (BC_0, H_D(8), bidir, X, 384, 0, Z), " & "382 (BC_1, *, controlr, 0), " & "381 (BC_0, H_D(7), bidir, X, 382, 0, Z), " & "380 (BC_1, *, controlr, 0), " & "379 (BC_0, H_D(6), bidir, X, 380, 0, Z), " & "378 (BC_1, *, controlr, 0), " & "377 (BC_0, H_D(5), bidir, X, 378, 0, Z), " & "376 (BC_1, *, controlr, 0), " & "375 (BC_0, H_D(4), bidir, X, 376, 0, Z), " & "374 (BC_1, *, controlr, 0), " & "373 (BC_0, H_D(3), bidir, X, 374, 0, Z), " & "372 (BC_1, *, controlr, 0), " & "371 (BC_0, H_D(2), bidir, X, 372, 0, Z), " & "370 (BC_1, *, controlr, 0), " & "369 (BC_0, H_D(1), bidir, X, 370, 0, Z), " & "368 (BC_1, *, controlr, 0), " & "367 (BC_0, H_D(0), bidir, X, 368, 0, Z), " & "366 (BC_0, *, internal, X), " & "365 (BC_0, *, internal, X), " & "364 (BC_0, *, internal, X), " & "363 (BC_1, *, controlr, 0), " & "362 (BC_0, H_AD(24), bidir, X, 363, 0, Z), " & "361 (BC_1, *, controlr, 0), " & "360 (BC_0, H_AD(23), bidir, X, 361, 0, Z), " & "359 (BC_1, *, controlr, 0), " & "358 (BC_0, H_AD(22), bidir, X, 359, 0, Z), " & "357 (BC_1, *, controlr, 0), " & "356 (BC_0, H_AD(21), bidir, X, 357, 0, Z), " & "355 (BC_1, *, controlr, 0), " & "354 (BC_0, H_AD(20), bidir, X, 355, 0, Z), " & "353 (BC_1, *, controlr, 0), " & "352 (BC_0, H_AD(19), bidir, X, 353, 0, Z), " & "351 (BC_1, *, controlr, 0), " & "350 (BC_0, H_AD(18), bidir, X, 351, 0, Z), " & "349 (BC_1, *, controlr, 0), " & "348 (BC_0, H_AD(17), bidir, X, 349, 0, Z), " & "347 (BC_1, *, controlr, 0), " & "346 (BC_0, H_AD(16), bidir, X, 347, 0, Z), " & "345 (BC_1, *, controlr, 0), " & "344 (BC_0, H_AD(15), bidir, X, 345, 0, Z), " & "343 (BC_1, *, controlr, 0), " & "342 (BC_0, H_AD(14), bidir, X, 343, 0, Z), " & "341 (BC_1, *, controlr, 0), " & "340 (BC_0, H_AD(13), bidir, X, 341, 0, Z), " & "339 (BC_1, *, controlr, 0), " & "338 (BC_0, H_AD(12), bidir, X, 339, 0, Z), " & "337 (BC_1, *, controlr, 0), " & "336 (BC_0, H_AD(11), bidir, X, 337, 0, Z), " & "335 (BC_1, *, controlr, 0), " & "334 (BC_0, H_AD(10), bidir, X, 335, 0, Z), " & "333 (BC_1, *, controlr, 0), " & "332 (BC_0, H_AD(9), bidir, X, 333, 0, Z), " & "331 (BC_1, *, controlr, 0), " & "330 (BC_0, H_AD(8), bidir, X, 331, 0, Z), " & "329 (BC_1, *, controlr, 0), " & "328 (BC_0, H_AD(7), bidir, X, 329, 0, Z), " & "327 (BC_1, *, controlr, 0), " & "326 (BC_0, H_AD(6), bidir, X, 327, 0, Z), " & "325 (BC_1, *, controlr, 0), " & "324 (BC_0, H_AD(5), bidir, X, 325, 0, Z), " & "323 (BC_1, *, controlr, 0), " & "322 (BC_0, H_AD(4), bidir, X, 323, 0, Z), " & "321 (BC_1, *, controlr, 0), " & "320 (BC_0, H_AD(3), bidir, X, 321, 0, Z), " & "319 (BC_1, *, controlr, 0), " & "318 (BC_0, H_AD(2), bidir, X, 319, 0, Z), " & "317 (BC_1, *, controlr, 0), " & "316 (BC_0, H_AD(1), bidir, X, 317, 0, Z), " & "315 (BC_1, *, controlr, 0), " & "314 (BC_0, H_CS_N, bidir, X, 315, 0, Z), " & "313 (BC_1, *, controlr, 0), " & "312 (BC_0, H_R_W_N, bidir, X, 313, 0, Z), " & "311 (BC_1, *, controlr, 0), " & "310 (BC_0, H_WR_BE0_N, bidir, X, 311, 0, Z), " & "309 (BC_1, *, controlr, 0), " & "308 (BC_0, H_WR_BE1_N, bidir, X, 309, 0, Z), " & "307 (BC_1, *, controlr, 0), " & "306 (BC_0, H_WR_BE2_N, bidir, X, 307, 0, Z), " & "305 (BC_1, *, controlr, 0), " & "304 (BC_0, H_WR_BE3_N, bidir, X, 305, 0, Z), " & "303 (BC_1, *, controlr, 0), " & "302 (BC_2, H_READY_N, output3, X, 303, 0, Z), " & "301 (BC_0, *, internal, X), " & "300 (BC_0, *, internal, X), " & "299 (BC_1, *, controlr, 0), " & "298 (BC_0, H_INT0, bidir, X, 299, 0, Z), " & "297 (BC_1, *, controlr, 0), " & "296 (BC_0, DAT_32_16_N, bidir, X, 297, 0, " & "PULL1)," & "295 (BC_1, *, controlr, 0), " & "294 (BC_0, H_CPU_SPI_N, bidir, X, 295, 0, " & "PULL1)," & "293 (BC_1, *, controlr, 0), " & "292 (BC_0, SD_D(31), bidir, X, 293, 0, Z), " & "291 (BC_1, *, controlr, 0), " & "290 (BC_0, SD_D(30), bidir, X, 291, 0, Z), " & "289 (BC_1, *, controlr, 0), " & "288 (BC_0, SD_D(29), bidir, X, 289, 0, Z), " & "287 (BC_1, *, controlr, 0), " & "286 (BC_0, SD_D(28), bidir, X, 287, 0, Z), " & "285 (BC_1, *, controlr, 0), " & "284 (BC_0, SD_D(27), bidir, X, 285, 0, Z), " & "283 (BC_1, *, controlr, 0), " & "282 (BC_0, SD_D(26), bidir, X, 283, 0, Z), " & "281 (BC_1, *, controlr, 0), " & "280 (BC_0, SD_D(25), bidir, X, 281, 0, Z), " & "279 (BC_1, *, controlr, 0), " & "278 (BC_0, SD_D(24), bidir, X, 279, 0, Z), " & "277 (BC_1, *, controlr, 0), " & "276 (BC_0, SD_D(23), bidir, X, 277, 0, Z), " & "275 (BC_1, *, controlr, 0), " & "274 (BC_0, SD_D(22), bidir, X, 275, 0, Z), " & "273 (BC_1, *, controlr, 0), " & "272 (BC_0, SD_D(21), bidir, X, 273, 0, Z), " & "271 (BC_1, *, controlr, 0), " & "270 (BC_0, SD_D(20), bidir, X, 271, 0, Z), " & "269 (BC_1, *, controlr, 0), " & "268 (BC_0, SD_D(19), bidir, X, 269, 0, Z), " & "267 (BC_1, *, controlr, 0), " & "266 (BC_0, SD_D(18), bidir, X, 267, 0, Z), " & "265 (BC_1, *, controlr, 0), " & "264 (BC_0, SD_D(17), bidir, X, 265, 0, Z), " & "263 (BC_1, *, controlr, 0), " & "262 (BC_0, SD_D(16), bidir, X, 263, 0, Z), " & "261 (BC_1, *, controlr, 0), " & "260 (BC_0, SD_D(15), bidir, X, 261, 0, Z), " & "259 (BC_1, *, controlr, 0), " & "258 (BC_0, SD_D(14), bidir, X, 259, 0, Z), " & "257 (BC_1, *, controlr, 0), " & "256 (BC_0, SD_D(13), bidir, X, 257, 0, Z), " & "255 (BC_1, *, controlr, 0), " & "254 (BC_0, SD_D(12), bidir, X, 255, 0, Z), " & "253 (BC_1, *, controlr, 0), " & "252 (BC_0, SD_D(11), bidir, X, 253, 0, Z), " & "251 (BC_1, *, controlr, 0), " & "250 (BC_0, SD_D(10), bidir, X, 251, 0, Z), " & "249 (BC_1, *, controlr, 0), " & "248 (BC_0, SD_D(9), bidir, X, 249, 0, Z), " & "247 (BC_1, *, controlr, 0), " & "246 (BC_0, SD_D(8), bidir, X, 247, 0, Z), " & "245 (BC_1, *, controlr, 0), " & "244 (BC_0, SD_D(7), bidir, X, 245, 0, Z), " & "243 (BC_1, *, controlr, 0), " & "242 (BC_0, SD_D(6), bidir, X, 243, 0, Z), " & "241 (BC_1, *, controlr, 0), " & "240 (BC_0, SD_D(5), bidir, X, 241, 0, Z), " & "239 (BC_1, *, controlr, 0), " & "238 (BC_0, SD_D(4), bidir, X, 239, 0, Z), " & "237 (BC_1, *, controlr, 0), " & "236 (BC_0, SD_D(3), bidir, X, 237, 0, Z), " & "235 (BC_1, *, controlr, 0), " & "234 (BC_0, SD_D(2), bidir, X, 235, 0, Z), " & "233 (BC_1, *, controlr, 0), " & "232 (BC_0, SD_D(1), bidir, X, 233, 0, Z), " & "231 (BC_1, *, controlr, 0), " & "230 (BC_0, SD_D(0), bidir, X, 231, 0, Z), " & "229 (BC_1, *, controlr, 0), " & "228 (BC_2, SD_DQM(3), output3, X, 229, 0, Z), " & "227 (BC_1, *, controlr, 0), " & "226 (BC_2, SD_DQM(2), output3, X, 227, 0, Z), " & "225 (BC_1, *, controlr, 0), " & "224 (BC_2, SD_DQM(1), output3, X, 225, 0, Z), " & "223 (BC_1, *, controlr, 0), " & "222 (BC_2, SD_DQM(0), output3, X, 223, 0, Z), " & "221 (BC_1, *, controlr, 0), " & "220 (BC_2, SD_A(11), output3, X, 221, 0, Z), " & "219 (BC_1, *, controlr, 0), " & "218 (BC_2, SD_A(10), output3, X, 219, 0, Z), " & "217 (BC_1, *, controlr, 0), " & "216 (BC_2, SD_A(9), output3, X, 217, 0, Z), " & "215 (BC_1, *, controlr, 0), " & "214 (BC_2, SD_A(8), output3, X, 215, 0, Z), " & "213 (BC_1, *, controlr, 0), " & "212 (BC_2, SD_A(7), output3, X, 213, 0, Z), " & "211 (BC_1, *, controlr, 0), " & "210 (BC_2, SD_A(6), output3, X, 211, 0, Z), " & "209 (BC_1, *, controlr, 0), " & "208 (BC_2, SD_A(5), output3, X, 209, 0, Z), " & "207 (BC_1, *, controlr, 0), " & "206 (BC_2, SD_A(4), output3, X, 207, 0, Z), " & "205 (BC_1, *, controlr, 0), " & "204 (BC_2, SD_A(3), output3, X, 205, 0, Z), " & "203 (BC_1, *, controlr, 0), " & "202 (BC_2, SD_A(2), output3, X, 203, 0, Z), " & "201 (BC_1, *, controlr, 0), " & "200 (BC_2, SD_A(1), output3, X, 201, 0, Z), " & "199 (BC_1, *, controlr, 0), " & "198 (BC_2, SD_A(0), output3, X, 199, 0, Z), " & "197 (BC_1, *, controlr, 0), " & "196 (BC_2, SD_BA(1), output3, X, 197, 0, Z), " & "195 (BC_1, *, controlr, 0), " & "194 (BC_2, SD_BA(0), output3, X, 195, 0, Z), " & "193 (BC_1, *, controlr, 0), " & "192 (BC_2, SD_CLK, output3, X, 193, 0, Z), " & "191 (BC_1, *, controlr, 0), " & "190 (BC_0, SD_CS_N, bidir, X, 191, 0, Z), " & "189 (BC_1, *, controlr, 0), " & "188 (BC_0, SD_WE_N, bidir, X, 189, 0, Z), " & "187 (BC_1, *, controlr, 0), " & "186 (BC_0, SD_RAS_N, bidir, X, 187, 0, Z), " & "185 (BC_1, *, controlr, 0), " & "184 (BC_0, SD_CAS_N, bidir, X, 185, 0, Z), " & "183 (BC_0, *, internal, X), " & "182 (BC_0, *, internal, X), " & "181 (BC_0, *, internal, X), " & "180 (BC_0, *, internal, X), " & "179 (BC_0, *, internal, X), " & "178 (BC_0, *, internal, X), " & "177 (BC_0, *, internal, X), " & "176 (BC_0, *, internal, X), " & "175 (BC_0, *, internal, X), " & "174 (BC_0, *, internal, X), " & "173 (BC_0, *, internal, X), " & "172 (BC_0, *, internal, X), " & "171 (BC_0, *, internal, X), " & "170 (BC_0, *, internal, X), " & "169 (BC_0, *, internal, X), " & "168 (BC_0, *, internal, X), " & "167 (BC_0, *, internal, X), " & "166 (BC_0, *, internal, X), " & "165 (BC_0, *, internal, X), " & "164 (BC_0, *, internal, X), " & "163 (BC_0, *, internal, X), " & "162 (BC_0, *, internal, X), " & "161 (BC_0, *, internal, X), " & "160 (BC_0, *, internal, X), " & "159 (BC_0, *, internal, X), " & "158 (BC_0, *, internal, X), " & "157 (BC_0, *, internal, X), " & "156 (BC_0, *, internal, X), " & "155 (BC_0, *, internal, X), " & "154 (BC_0, *, internal, X), " & "153 (BC_0, *, internal, X), " & "152 (BC_0, *, internal, X), " & "151 (BC_0, *, internal, X), " & "150 (BC_0, *, internal, X), " & "149 (BC_0, *, internal, X), " & "148 (BC_0, *, internal, X), " & "147 (BC_0, *, internal, X), " & "146 (BC_0, *, internal, X), " & "145 (BC_0, *, internal, X), " & "144 (BC_0, *, internal, X), " & "143 (BC_0, *, internal, X), " & "142 (BC_0, *, internal, X), " & "141 (BC_0, *, internal, X), " & "140 (BC_0, *, internal, X), " & "139 (BC_0, *, internal, X), " & "138 (BC_0, *, internal, X), " & "137 (BC_0, *, internal, X), " & "136 (BC_0, *, internal, X), " & "135 (BC_0, *, internal, X), " & "134 (BC_0, *, internal, X), " & "133 (BC_0, *, internal, X), " & "132 (BC_0, *, internal, X), " & "131 (BC_0, *, internal, X), " & "130 (BC_0, *, internal, X), " & "129 (BC_0, *, internal, X), " & "128 (BC_0, *, internal, X), " & "127 (BC_0, *, internal, X), " & "126 (BC_0, *, internal, X), " & "125 (BC_0, *, internal, X), " & "124 (BC_0, *, internal, X), " & "123 (BC_1, *, controlr, 0), " & "122 (BC_2, TDM1_TX, output3, X, 123, 0, Z), " & "121 (BC_1, *, controlr, 0), " & "120 (BC_0, TDM1_RX, bidir, X, 121, 0, " & "PULL1)," & "119 (BC_1, *, controlr, 0), " & "118 (BC_0, TDM1_TCLK, bidir, X, 119, 0, " & "PULL1)," & "117 (BC_1, *, controlr, 0), " & "116 (BC_0, TDM1_RCLK, bidir, X, 117, 0, " & "PULL1)," & "115 (BC_1, *, controlr, 0), " & "114 (BC_2, TDM1_ACLK, output3, X, 115, 0, Z), " & "113 (BC_1, *, controlr, 0), " & "112 (BC_0, TDM1_TX_SYNC, bidir, X, 113, 0, " & "PULL0)," & "111 (BC_1, *, controlr, 0), " & "110 (BC_0, TDM1_TX_MF_CD, bidir, X, 111, 0, " & "PULL0)," & "109 (BC_1, *, controlr, 0), " & "108 (BC_0, TDM1_RX_SYNC, bidir, X, 109, 0, " & "PULL0)," & "107 (BC_1, *, controlr, 0), " & "106 (BC_2, TDM1_TSIG_CTS, output3, X, 107, 0, Z), " & "105 (BC_1, *, controlr, 0), " & "104 (BC_0, TDM1_RSIG_RTS, bidir, X, 105, 0, " & "PULL1)," & "103 (BC_0, *, internal, X), " & "102 (BC_0, *, internal, X), " & "101 (BC_0, *, internal, X), " & "100 (BC_0, *, internal, X), " & "99 (BC_0, *, internal, X), " & "98 (BC_0, *, internal, X), " & "97 (BC_0, *, internal, X), " & "96 (BC_0, *, internal, X), " & "95 (BC_0, *, internal, X), " & "94 (BC_0, *, internal, X), " & "93 (BC_0, *, internal, X), " & "92 (BC_0, *, internal, X), " & "91 (BC_0, *, internal, X), " & "90 (BC_0, *, internal, X), " & "89 (BC_0, *, internal, X), " & "88 (BC_0, *, internal, X), " & "87 (BC_0, *, internal, X), " & "86 (BC_0, *, internal, X), " & "85 (BC_0, *, internal, X), " & "84 (BC_0, *, internal, X), " & "83 (BC_0, *, internal, X), " & "82 (BC_0, *, internal, X), " & "81 (BC_0, *, internal, X), " & "80 (BC_0, *, internal, X), " & "79 (BC_0, *, internal, X), " & "78 (BC_0, *, internal, X), " & "77 (BC_0, *, internal, X), " & "76 (BC_0, *, internal, X), " & "75 (BC_0, *, internal, X), " & "74 (BC_0, *, internal, X), " & "73 (BC_0, *, internal, X), " & "72 (BC_0, *, internal, X), " & "71 (BC_0, *, internal, X), " & "70 (BC_0, *, internal, X), " & "69 (BC_0, *, internal, X), " & "68 (BC_0, *, internal, X), " & "67 (BC_0, *, internal, X), " & "66 (BC_0, *, internal, X), " & "65 (BC_0, *, internal, X), " & "64 (BC_0, *, internal, X), " & "63 (BC_0, *, internal, X), " & "62 (BC_0, *, internal, X), " & "61 (BC_0, *, internal, X), " & "60 (BC_0, *, internal, X), " & "59 (BC_0, *, internal, X), " & "58 (BC_0, *, internal, X), " & "57 (BC_0, *, internal, X), " & "56 (BC_0, *, internal, X), " & "55 (BC_0, *, internal, X), " & "54 (BC_0, *, internal, X), " & "53 (BC_0, *, internal, X), " & "52 (BC_0, *, internal, X), " & "51 (BC_0, *, internal, X), " & "50 (BC_0, *, internal, X), " & "49 (BC_0, *, internal, X), " & "48 (BC_0, *, internal, X), " & "47 (BC_0, *, internal, X), " & "46 (BC_0, *, internal, X), " & "45 (BC_0, *, internal, X), " & "44 (BC_0, *, internal, X), " & "43 (BC_0, *, internal, X), " & "42 (BC_0, *, internal, X), " & "41 (BC_0, *, internal, X), " & "40 (BC_0, *, internal, X), " & "39 (BC_0, *, internal, X), " & "38 (BC_0, *, internal, X), " & "37 (BC_0, *, internal, X), " & "36 (BC_0, *, internal, X), " & "35 (BC_0, *, internal, X), " & "34 (BC_0, *, internal, X), " & "33 (BC_0, *, internal, X), " & "32 (BC_0, *, internal, X), " & "31 (BC_0, *, internal, X), " & "30 (BC_0, *, internal, X), " & "29 (BC_0, *, internal, X), " & "28 (BC_0, *, internal, X), " & "27 (BC_0, *, internal, X), " & "26 (BC_0, *, internal, X), " & "25 (BC_0, *, internal, X), " & "24 (BC_0, *, internal, X), " & "23 (BC_0, *, internal, X), " & "22 (BC_0, *, internal, X), " & "21 (BC_0, *, internal, X), " & "20 (BC_0, *, internal, X), " & "19 (BC_0, *, internal, X), " & "18 (BC_0, *, internal, X), " & "17 (BC_0, *, internal, X), " & "16 (BC_0, *, internal, X), " & "15 (BC_0, *, internal, X), " & "14 (BC_0, *, internal, X), " & "13 (BC_0, *, internal, X), " & "12 (BC_0, *, internal, X), " & "11 (BC_0, *, internal, X), " & "10 (BC_0, *, internal, X), " & "9 (BC_0, *, internal, X), " & "8 (BC_0, *, internal, X), " & "7 (BC_0, *, internal, X), " & "6 (BC_0, *, internal, X), " & "5 (BC_0, *, internal, X), " & "4 (BC_0, *, internal, X), " & "3 (BC_0, *, internal, X), " & "2 (BC_0, *, internal, X), " & "1 (BC_0, *, internal, X), " & "0 (BC_0, *, internal, X) "; end ds34s101;