---------------------------------------------------------------------------------- -- -- File Name : DS33Z41_BSDL.txt -- Created by Synopsys Version 2000.11 (Nov 27, 2000) -- -- Company : Dallas Semiconductor/Maxim -- Documentation : DS33Z41 datasheet -- BSDL Revision : 1.0 -- Date : 9/21/2006 -- -- Device : DS33Z41 -- Package : 169-pin CSBGA -- -- IMPORTANT NOTICE -- Dallas Semiconductor customers are advised to obtain the latest version of -- device specifications before relying on any published information contained -- herein. Dallas Semiconductor assumes no responsibility or liability arising -- out of the application of any information described herein. -- -- IMPORTANT NOTICE ABOUT THE REVISION -- -- Dallas Semiconductor customers are advised to check the revision of the -- device they will be using. All the codes for the device revisions are -- herein this BSDL file. -- -- The characters "/", "(", ")" and "*" have been removed from signal names for -- compatibility with BSDL file format. -- -- -------------------------------------------------------------------------------- entity ds33z41 is -- This section identifies the default device package selected. generic (PHYSICAL_PIN_MAP: string:= "PBGA_169"); -- This section declares all the ports in the design. port ( cs : in bit; dcedtes : in bit; jtclk : in bit; jtdi : in bit; jtms : in bit; jtrst : in bit; rclki : in bit; rd_n : in bit; ref_clk : in bit; rmiimiis : in bit; rser : in bit; rst_n : in bit; sysclki : in bit; tclki : in bit; wr_n : in bit; a : in bit_vector (0 to 9); modec : in bit_vector (0 to 1); col_det : inout bit; rx_crs : inout bit; mdio : inout bit; rsync : inout bit; rx_clk : inout bit; rx_dv : inout bit; rx_err : inout bit; tsync : inout bit; tx_clk : inout bit; d : inout bit_vector (0 to 7); rxd : inout bit_vector (0 to 3); sdata : inout bit_vector (0 to 31); jtdo : out bit; int_n : buffer bit; mdc : buffer bit; qovf : buffer bit; ref_clko : buffer bit; scas : buffer bit; sdclko : buffer bit; sdcs : buffer bit; sras : buffer bit; swe : buffer bit; tser : buffer bit; txen : buffer bit; sba : buffer bit_vector (0 to 1); sda : buffer bit_vector (0 to 11); sdmask : buffer bit_vector (0 to 3); txd : buffer bit_vector (0 to 3); vdd3_3 : linkage bit_vector (1 to 13); vdd1_8 : linkage bit_vector (1 to 13); vss : linkage bit_vector (1 to 26) ); use STD_1149_1_1994.all; attribute COMPONENT_CONFORMANCE of ds33z41: entity is "STD_1149_1_1993"; attribute PIN_MAP of ds33z41: entity is PHYSICAL_PIN_MAP; -- This section specifies the pin map for each port. This information -- is extracted from the port-to-pin map file that was read in using -- the "read_pin_map" command. constant PBGA_169: PIN_MAP_STRING := "cs : C1," & "dcedtes : A13," & "jtclk : D4," & "jtdi : E4," & "jtms : F7," & "jtrst : E6," & "rclki : G2," & "rd_n : E1," & "ref_clk : D13," & "rmiimiis : C4," & "rser : H1," & "rst_n : D8," & "sysclki : G13," & "tclki : F1," & "wr_n : E2," & "a : (A1, B1, A2, B2, C2, A3, B3, C3, A4, B4)," & "modec : (D6, D7)," & "col_det : B13," & "rx_crs : C8," & "mdio : C13," & "rsync : G1," & "rx_clk : A10," & "rx_dv : D10," & "rx_err : B12," & "tsync : G3," & "tx_clk : A8," & "d : (A5, A6, A7, B5, B6, B7, C5, C6)," & "rxd : (B11, C11, D11, A11)," & "sdata : (M1, L2, N1, M2, N2, N4, N3, L4, J3, M3, H3, J1, J2, K1" & ", K2, L1, M12, H11, M11, N13, N11, L13, N12, K13, J13, J12, H13, " & "H12, G12, F11, G11, L10)," & "jtdo : E5," & "int_n : F3," & "mdc : C12," & "qovf : C7," & "ref_clko : E13," & "scas : H4," & "sdclko : N5," & "sdcs : L6," & "sras : K6," & "swe : M4," & "tser : F2," & "txen : E10," & "sba : (M6, N7)," & "sda : (N9, N10, L11, K11, L7, L8, L9, L5, M5, M7, M8, N8)," & "sdmask : (N6, G4, M10, M9)," & "txd : (B9, C9, D9, E9)," & "vdd3_3 : (G5, G6, G7, G8, G9, G10, H2, H5, H6, H7, H8, H9, H10)," & "vdd1_8 : (D3, D2, E3, F4, J4, K4, L3, F10, E11, E12, D12, M13, " & "L12)," & "vss : (A9, A12, B10, C10, D1, D5, E7, E8, F6, F8, F12, F13, J5, J6, J11, " & "J7, J8, J9, J10, K3, K5, K7, K8, K9, K10, K12 )"; -- This section specifies the TAP ports. -- For the TAP TCK port, the parameters in the brackets are: -- First Field : Maximum TCK frequency. -- Second Field: Allowable states TCK may be stopped in. attribute TAP_SCAN_CLOCK of jtclk: signal is (10.0e6, BOTH); attribute TAP_SCAN_IN of jtdi : signal is true; attribute TAP_SCAN_MODE of jtms : signal is true; attribute TAP_SCAN_OUT of jtdo : signal is true; attribute TAP_SCAN_RESET of jtrst: signal is true; -- Specifies the number of bits in the instruction register. attribute INSTRUCTION_LENGTH of ds33z41: entity is 3; -- Specifies the boundary-scan instructions implemented in the -- design and their opcodes. attribute INSTRUCTION_OPCODE of ds33z41: entity is "BYPASS (111)," & "EXTEST (000)," & "SAMPLE (010)," & "CLAMP (011)," & "HIGHZ (100)," & "IDCODE (001)"; -- Specifies the bit pattern that is loaded into the instruction -- register when the TAP controller passes through the Capture-IR -- state. The standard mandates that the two LSBs must be "01". -- The remaining bits are design specific. attribute INSTRUCTION_CAPTURE of ds33z41: entity is "001"; -- Specifies the bit pattern that is loaded into the DEVICE_ID -- register during the IDCODE instruction when the TAP controller -- passes through the Capture-DR state. attribute IDCODE_REGISTER of ds33z41: entity is "0000" & -- 4-bit version number "0000000001100010" & -- 16-bit part number "00010100001" & -- 11-bit identity of the manufacturer "1"; -- Required by IEEE Std 1149.1 -- This section specifies the test data register placed between TDI -- and TDO for each implemented instruction. attribute REGISTER_ACCESS of ds33z41: entity is "BYPASS (BYPASS, CLAMP, HIGHZ)," & "BOUNDARY (EXTEST, SAMPLE)," & "DEVICE_ID (IDCODE)"; -- Specifies the length of the boundary scan register. attribute BOUNDARY_LENGTH of ds33z41: entity is 306; -- The following list specifies the characteristics of each cell -- in the boundary scan register from TDI to TDO. -- The following is a description of the label fields: -- num : Is the cell number. -- cell : Is the cell type as defined by the standard. -- port : Is the design port name. Control cells do not -- have a port name. -- function: Is the function of the cell as defined by the -- standard. Is one of input, output2, output3, -- bidir, control or controlr. -- safe : Specifies the value that the BSR cell should be -- loaded with for safe operation when the software -- might otherwise choose a random value. -- ccell : The control cell number. Specifies the control -- cell that drives the output enable for this port. -- disval : Specifies the value that is loaded into the -- control cell to disable the output enable for -- the corresponding port. -- rslt : Resulting state. Shows the state of the driver -- when it is disabled. attribute BOUNDARY_REGISTER of ds33z41: entity is -- -- num cell port function safe [ccell disval rslt] -- "305 (BC_1, dcedtes, input, X), " & "304 (BC_1, rmiimiis, input, X), " & "303 (BC_0, *, internal, X), " & "302 (BC_0, *, internal, X), " & "301 (BC_0, *, internal, X), " & "300 (BC_1, tclki, input, X), " & "299 (BC_2, tser, output2, X), " & "298 (BC_0, *, internal, X), " & "297 (BC_0, *, internal, X), " & "296 (BC_1, *, controlr, 0), " & "295 (BC_0, tsync, bidir, X, 296, 0, Z), " & "294 (BC_1, rclki, input, X), " & "293 (BC_1, rser, input, X), " & "292 (BC_0, *, internal, X), " & "291 (BC_0, *, internal, X), " & "290 (BC_1, *, controlr, 0), " & "289 (BC_0, rsync, bidir, X, 290, 0, Z), " & "288 (BC_0, *, internal, X), " & "287 (BC_0, *, internal, X), " & "286 (BC_0, *, internal, X), " & "285 (BC_0, *, internal, X), " & "284 (BC_0, *, internal, X), " & "283 (BC_0, *, internal, X), " & "282 (BC_0, *, internal, X), " & "281 (BC_0, *, internal, X), " & "280 (BC_0, *, internal, X), " & "279 (BC_0, *, internal, X), " & "278 (BC_0, *, internal, X), " & "277 (BC_0, *, internal, X), " & "276 (BC_0, *, internal, X), " & "275 (BC_0, *, internal, X), " & "274 (BC_0, *, internal, X), " & "273 (BC_0, *, internal, X), " & "272 (BC_0, *, internal, X), " & "271 (BC_0, *, internal, X), " & "270 (BC_0, *, internal, X), " & "269 (BC_0, *, internal, X), " & "268 (BC_0, *, internal, X), " & "267 (BC_0, *, internal, X), " & "266 (BC_0, *, internal, X), " & "265 (BC_0, *, internal, X), " & "264 (BC_0, *, internal, X), " & "263 (BC_0, *, internal, X), " & "262 (BC_0, *, internal, X), " & "261 (BC_0, *, internal, X), " & "260 (BC_0, *, internal, X), " & "259 (BC_0, *, internal, X), " & "258 (BC_0, *, internal, X), " & "257 (BC_0, *, internal, X), " & "256 (BC_0, *, internal, X), " & "255 (BC_1, *, controlr, 0), " & "254 (BC_0, sdata(0), bidir, X, 255, 0, Z), " & "253 (BC_1, *, controlr, 0), " & "252 (BC_0, sdata(1), bidir, X, 253, 0, Z), " & "251 (BC_1, *, controlr, 0), " & "250 (BC_0, sdata(2), bidir, X, 251, 0, Z), " & "249 (BC_1, *, controlr, 0), " & "248 (BC_0, sdata(3), bidir, X, 249, 0, Z), " & "247 (BC_1, *, controlr, 0), " & "246 (BC_0, sdata(4), bidir, X, 247, 0, Z), " & "245 (BC_1, *, controlr, 0), " & "244 (BC_0, sdata(5), bidir, X, 245, 0, Z), " & "243 (BC_1, *, controlr, 0), " & "242 (BC_0, sdata(6), bidir, X, 243, 0, Z), " & "241 (BC_1, *, controlr, 0), " & "240 (BC_0, sdata(7), bidir, X, 241, 0, Z), " & "239 (BC_1, *, controlr, 0), " & "238 (BC_0, sdata(8), bidir, X, 239, 0, Z), " & "237 (BC_1, *, controlr, 0), " & "236 (BC_0, sdata(9), bidir, X, 237, 0, Z), " & "235 (BC_1, *, controlr, 0), " & "234 (BC_0, sdata(10), bidir, X, 235, 0, Z), " & "233 (BC_1, *, controlr, 0), " & "232 (BC_0, sdata(11), bidir, X, 233, 0, Z), " & "231 (BC_1, *, controlr, 0), " & "230 (BC_0, sdata(12), bidir, X, 231, 0, Z), " & "229 (BC_1, *, controlr, 0), " & "228 (BC_0, sdata(13), bidir, X, 229, 0, Z), " & "227 (BC_1, *, controlr, 0), " & "226 (BC_0, sdata(14), bidir, X, 227, 0, Z), " & "225 (BC_1, *, controlr, 0), " & "224 (BC_0, sdata(15), bidir, X, 225, 0, Z), " & "223 (BC_1, *, controlr, 0), " & "222 (BC_0, sdata(16), bidir, X, 223, 0, Z), " & "221 (BC_2, sdcs, output2, X), " & "220 (BC_2, sdmask(0), output2, X), " & "219 (BC_2, sdmask(1), output2, X), " & "218 (BC_2, sdmask(2), output2, X), " & "217 (BC_2, sdmask(3), output2, X), " & "216 (BC_2, sdclko, output2, X), " & "215 (BC_1, sysclki, input, X), " & "214 (BC_2, scas, output2, X), " & "213 (BC_2, swe, output2, X), " & "212 (BC_2, sras, output2, X), " & "211 (BC_2, sba(0), output2, X), " & "210 (BC_2, sba(1), output2, X), " & "209 (BC_2, sda(11), output2, X), " & "208 (BC_2, sda(10), output2, X), " & "207 (BC_2, sda(9), output2, X), " & "206 (BC_2, sda(8), output2, X), " & "205 (BC_2, sda(7), output2, X), " & "204 (BC_2, sda(6), output2, X), " & "203 (BC_2, sda(5), output2, X), " & "202 (BC_2, sda(4), output2, X), " & "201 (BC_2, sda(3), output2, X), " & "200 (BC_2, sda(2), output2, X), " & "199 (BC_2, sda(1), output2, X), " & "198 (BC_2, sda(0), output2, X), " & "197 (BC_1, *, controlr, 0), " & "196 (BC_0, sdata(17), bidir, X, 197, 0, Z), " & "195 (BC_1, *, controlr, 0), " & "194 (BC_0, sdata(18), bidir, X, 195, 0, Z), " & "193 (BC_1, *, controlr, 0), " & "192 (BC_0, sdata(19), bidir, X, 193, 0, Z), " & "191 (BC_1, *, controlr, 0), " & "190 (BC_0, sdata(20), bidir, X, 191, 0, Z), " & "189 (BC_1, *, controlr, 0), " & "188 (BC_0, sdata(21), bidir, X, 189, 0, Z), " & "187 (BC_1, *, controlr, 0), " & "186 (BC_0, sdata(22), bidir, X, 187, 0, Z), " & "185 (BC_1, *, controlr, 0), " & "184 (BC_0, sdata(23), bidir, X, 185, 0, Z), " & "183 (BC_1, *, controlr, 0), " & "182 (BC_0, sdata(24), bidir, X, 183, 0, Z), " & "181 (BC_1, *, controlr, 0), " & "180 (BC_0, sdata(25), bidir, X, 181, 0, Z), " & "179 (BC_1, *, controlr, 0), " & "178 (BC_0, sdata(26), bidir, X, 179, 0, Z), " & "177 (BC_1, *, controlr, 0), " & "176 (BC_0, sdata(27), bidir, X, 177, 0, Z), " & "175 (BC_1, *, controlr, 0), " & "174 (BC_0, sdata(28), bidir, X, 175, 0, Z), " & "173 (BC_1, *, controlr, 0), " & "172 (BC_0, sdata(29), bidir, X, 173, 0, Z), " & "171 (BC_1, *, controlr, 0), " & "170 (BC_0, sdata(30), bidir, X, 171, 0, Z), " & "169 (BC_1, *, controlr, 0), " & "168 (BC_0, sdata(31), bidir, X, 169, 0, Z), " & "167 (BC_0, *, internal, X), " & "166 (BC_0, *, internal, X), " & "165 (BC_0, *, internal, X), " & "164 (BC_0, *, internal, X), " & "163 (BC_0, *, internal, X), " & "162 (BC_0, *, internal, X), " & "161 (BC_0, *, internal, X), " & "160 (BC_0, *, internal, X), " & "159 (BC_0, *, internal, X), " & "158 (BC_0, *, internal, X), " & "157 (BC_0, *, internal, X), " & "156 (BC_0, *, internal, X), " & "155 (BC_0, *, internal, X), " & "154 (BC_0, *, internal, X), " & "153 (BC_0, *, internal, X), " & "152 (BC_0, *, internal, X), " & "151 (BC_0, *, internal, X), " & "150 (BC_0, *, internal, X), " & "149 (BC_0, *, internal, X), " & "148 (BC_0, *, internal, X), " & "147 (BC_0, *, internal, X), " & "146 (BC_0, *, internal, X), " & "145 (BC_0, *, internal, X), " & "144 (BC_0, *, internal, X), " & "143 (BC_0, *, internal, X), " & "142 (BC_0, *, internal, X), " & "141 (BC_0, *, internal, X), " & "140 (BC_0, *, internal, X), " & "139 (BC_0, *, internal, X), " & "138 (BC_0, *, internal, X), " & "137 (BC_0, *, internal, X), " & "136 (BC_0, *, internal, X), " & "135 (BC_0, *, internal, X), " & "134 (BC_0, *, internal, X), " & "133 (BC_0, *, internal, X), " & "132 (BC_0, *, internal, X), " & "131 (BC_0, *, internal, X), " & "130 (BC_0, *, internal, X), " & "129 (BC_0, *, internal, X), " & "128 (BC_0, *, internal, X), " & "127 (BC_0, *, internal, X), " & "126 (BC_0, *, internal, X), " & "125 (BC_0, *, internal, X), " & "124 (BC_0, *, internal, X), " & "123 (BC_0, *, internal, X), " & "122 (BC_0, *, internal, X), " & "121 (BC_0, *, internal, X), " & "120 (BC_0, *, internal, X), " & "119 (BC_0, *, internal, X), " & "118 (BC_0, *, internal, X), " & "117 (BC_0, *, internal, X), " & "116 (BC_0, *, internal, X), " & "115 (BC_0, *, internal, X), " & "114 (BC_0, *, internal, X), " & "113 (BC_0, *, internal, X), " & "112 (BC_0, *, internal, X), " & "111 (BC_0, *, internal, X), " & "110 (BC_0, *, internal, X), " & "109 (BC_0, *, internal, X), " & "108 (BC_0, *, internal, X), " & "107 (BC_0, *, internal, X), " & "106 (BC_0, *, internal, X), " & "105 (BC_1, *, controlr, 0), " & "104 (BC_0, rx_crs, bidir, X, 105, 0, Z), " & "103 (BC_1, *, controlr, 0), " & "102 (BC_0, col_det, bidir, X, 103, 0, Z), " & "101 (BC_2, txd(3), output2, X), " & "100 (BC_2, txd(2), output2, X), " & "99 (BC_2, txd(1), output2, X), " & "98 (BC_2, txd(0), output2, X), " & "97 (BC_2, txen, output2, X), " & "96 (BC_1, *, controlr, 0), " & "95 (BC_0, tx_clk, bidir, X, 96, 0, Z), " & "94 (BC_1, *, controlr, 0), " & "93 (BC_0, rx_err, bidir, X, 94, 0, Z), " & "92 (BC_1, *, controlr, 0), " & "91 (BC_0, rx_clk, bidir, X, 92, 0, Z), " & "90 (BC_1, *, controlr, 0), " & "89 (BC_0, rx_dv, bidir, X, 90, 0, Z), " & "88 (BC_1, *, controlr, 0), " & "87 (BC_0, rxd(0), bidir, X, 88, 0, Z), " & "86 (BC_1, *, controlr, 0), " & "85 (BC_0, rxd(1), bidir, X, 86, 0, Z), " & "84 (BC_1, *, controlr, 0), " & "83 (BC_0, rxd(2), bidir, X, 84, 0, Z), " & "82 (BC_1, *, controlr, 0), " & "81 (BC_0, rxd(3), bidir, X, 82, 0, Z), " & "80 (BC_0, *, internal, X), " & "79 (BC_0, *, internal, X), " & "78 (BC_0, *, internal, X), " & "77 (BC_0, *, internal, X), " & "76 (BC_0, *, internal, X), " & "75 (BC_0, *, internal, X), " & "74 (BC_2, mdc, output2, X), " & "73 (BC_1, *, controlr, 0), " & "72 (BC_0, mdio, bidir, X, 73, 0, Z), " & "71 (BC_1, ref_clk, input, X), " & "70 (BC_2, ref_clko, output2, X), " & "69 (BC_0, *, internal, X), " & "68 (BC_0, *, internal, X), " & "67 (BC_0, *, internal, X), " & "66 (BC_0, *, internal, X), " & "65 (BC_0, *, internal, X), " & "64 (BC_0, *, internal, X), " & "63 (BC_0, *, internal, X), " & "62 (BC_0, *, internal, X), " & "61 (BC_0, *, internal, X), " & "60 (BC_0, *, internal, X), " & "59 (BC_0, *, internal, X), " & "58 (BC_0, *, internal, X), " & "57 (BC_0, *, internal, X), " & "56 (BC_0, *, internal, X), " & "55 (BC_0, *, internal, X), " & "54 (BC_0, *, internal, X), " & "53 (BC_0, *, internal, X), " & "52 (BC_0, *, internal, X), " & "51 (BC_0, *, internal, X), " & "50 (BC_0, *, internal, X), " & "49 (BC_0, *, internal, X), " & "48 (BC_0, *, internal, X), " & "47 (BC_0, *, internal, X), " & "46 (BC_0, *, internal, X), " & "45 (BC_0, *, internal, X), " & "44 (BC_0, *, internal, X), " & "43 (BC_0, *, internal, X), " & "42 (BC_0, *, internal, X), " & "41 (BC_0, *, internal, X), " & "40 (BC_0, *, internal, X), " & "39 (BC_0, *, internal, X), " & "38 (BC_2, qovf, output2, X), " & "37 (BC_1, a(0), input, X), " & "36 (BC_1, a(1), input, X), " & "35 (BC_1, a(2), input, X), " & "34 (BC_1, a(3), input, X), " & "33 (BC_1, a(4), input, X), " & "32 (BC_1, a(5), input, X), " & "31 (BC_1, a(6), input, X), " & "30 (BC_1, a(7), input, X), " & "29 (BC_1, a(8), input, X), " & "28 (BC_1, a(9), input, X), " & "27 (BC_1, *, controlr, 0), " & "26 (BC_0, d(0), bidir, X, 27, 0, Z), " & "25 (BC_1, *, controlr, 0), " & "24 (BC_0, d(1), bidir, X, 25, 0, Z), " & "23 (BC_1, *, controlr, 0), " & "22 (BC_0, d(2), bidir, X, 23, 0, Z), " & "21 (BC_1, *, controlr, 0), " & "20 (BC_0, d(3), bidir, X, 21, 0, Z), " & "19 (BC_1, *, controlr, 0), " & "18 (BC_0, d(4), bidir, X, 19, 0, Z), " & "17 (BC_1, *, controlr, 0), " & "16 (BC_0, d(5), bidir, X, 17, 0, Z), " & "15 (BC_1, *, controlr, 0), " & "14 (BC_0, d(6), bidir, X, 15, 0, Z), " & "13 (BC_1, *, controlr, 0), " & "12 (BC_0, d(7), bidir, X, 13, 0, Z), " & "11 (BC_1, cs, input, X), " & "10 (BC_1, rd_n, input, X), " & "9 (BC_1, wr_n, input, X), " & "8 (BC_2, int_n, output2, X), " & "7 (BC_0, *, internal, X), " & "6 (BC_0, *, internal, X), " & "5 (BC_0, *, internal, X), " & "4 (BC_1, rst_n, input, X), " & "3 (BC_0, *, internal, X), " & "2 (BC_0, *, internal, X), " & "1 (BC_1, modec(0), input, X), " & "0 (BC_1, modec(1), input, X) "; end ds33z41;