!--------------------------------------------------------------------- ! MAX2209A PEAK POWER DETECTOR ! VCC = 2.8V, RL = Open, C4 = 0 ohm, PCB = 2209, REV 1B ! LOT = NB3YC3002AA ! S11 REFERENCED TO RFIN BUMP !--------------------------------------------------------------------- ! symbol freq-unit parameter-type data-format keyword impedance-ohm # MHZ S DB R 50 !--------------------------------------------------------------------- ! freq dbS11 angS11 100 -0.53 -14.52 117 -0.57 -16.67 134 -0.60 -18.77 151 -0.62 -20.82 168 -0.64 -22.95 185 -0.68 -24.96 202 -0.70 -27.08 219 -0.71 -29.17 236 -0.72 -31.30 253 -0.75 -33.54 270 -0.78 -35.61 287 -0.81 -37.42 304 -0.82 -39.67 321 -0.89 -41.45 338 -0.86 -43.13 355 -0.84 -45.22 372 -0.84 -47.52 389 -0.87 -49.74 406 -0.86 -51.85 423 -0.87 -54.04 440 -0.90 -55.88 457 -0.91 -58.00 474 -0.90 -59.94 491 -0.96 -62.27 508 -0.97 -64.09 525 -0.97 -66.40 542 -0.98 -68.35 559 -1.01 -70.53 576 -1.00 -72.31 593 -1.03 -74.29 610 -1.05 -76.39 627 -1.05 -78.34 644 -1.09 -80.59 661 -1.07 -82.33 678 -1.10 -84.34 695 -1.10 -86.34 712 -1.09 -88.51 729 -1.14 -90.21 746 -1.16 -92.38 763 -1.18 -94.25 780 -1.19 -96.33 797 -1.20 -98.28 814 -1.22 -100.27 831 -1.22 -102.19 848 -1.22 -104.00 865 -1.24 -105.94 882 -1.24 -108.11 899 -1.26 -110.00 916 -1.26 -111.65 933 -1.26 -113.69 950 -1.26 -115.83 967 -1.29 -117.69 984 -1.32 -119.37 1001 -1.33 -121.54 1018 -1.33 -123.38 1035 -1.36 -125.10 1052 -1.37 -127.20 1069 -1.40 -129.11 1086 -1.40 -131.10 1103 -1.39 -132.99 1120 -1.34 -134.91 1137 -1.38 -136.59 1154 -1.38 -138.33 1171 -1.41 -140.03 1188 -1.39 -141.83 1205 -1.46 -143.57 1222 -1.45 -145.68 1239 -1.40 -147.45 1256 -1.43 -149.34 1273 -1.45 -151.02 1290 -1.43 -152.85 1307 -1.49 -154.62 1324 -1.49 -156.36 1341 -1.49 -158.21 1358 -1.47 -160.13 1375 -1.46 -161.81 1392 -1.48 -163.68 1409 -1.49 -165.13 1426 -1.51 -166.88 1443 -1.52 -168.37 1460 -1.51 -170.32 1477 -1.55 -172.31 1494 -1.53 -174.41 1511 -1.56 -175.94 1528 -1.51 -177.47 1545 -1.55 -179.30 1562 -1.52 179.29 1579 -1.58 177.25 1596 -1.59 175.57 1613 -1.59 173.64 1630 -1.59 172.10 1647 -1.55 170.44 1664 -1.60 168.96 1681 -1.60 167.35 1698 -1.58 165.67 1715 -1.66 163.77 1732 -1.59 161.96 1749 -1.60 160.06 1766 -1.63 158.62 1783 -1.61 156.84 1800 -1.63 155.45 1817 -1.63 154.23 1834 -1.63 151.97 1851 -1.68 150.29 1868 -1.65 148.48 1885 -1.68 146.70 1902 -1.65 145.25 1919 -1.68 143.79 1936 -1.71 142.41 1953 -1.67 140.73 1970 -1.70 138.95 1987 -1.68 137.05 2004 -1.66 135.21 2021 -1.69 133.54 2038 -1.67 131.99 2055 -1.68 130.79 2072 -1.69 129.46 2089 -1.72 127.52 2106 -1.75 125.63 2123 -1.70 123.98 2140 -1.74 122.16 2157 -1.72 120.97 2174 -1.71 119.53 2191 -1.75 117.82 2208 -1.75 116.48 2225 -1.77 114.85 2242 -1.79 113.19 2259 -1.78 111.39 2276 -1.77 109.88 2293 -1.79 108.58 2310 -1.77 107.41 2327 -1.79 106.04 2344 -1.78 104.26 2361 -1.80 102.37 2378 -1.85 100.67 2395 -1.85 99.19 2412 -1.82 97.77 2429 -1.82 96.37 2446 -1.78 95.11 2463 -1.84 93.69 2480 -1.86 92.30 2497 -1.85 90.56 2514 -1.82 89.03 2531 -1.83 87.37 2548 -1.82 85.85 2565 -1.84 84.67 2582 -1.86 83.52 2599 -1.87 81.78 2616 -1.82 80.31 2633 -1.84 78.56 2650 -1.83 77.07 2667 -1.84 75.59 2684 -1.80 74.47 2701 -1.84 72.75 2718 -1.82 71.18 2735 -1.86 69.75 2752 -1.84 68.02 2769 -1.84 66.59 2786 -1.81 65.00 2803 -1.85 63.65 2820 -1.85 62.04 2837 -1.85 60.88 2854 -1.84 59.33 2871 -1.85 57.50 2888 -1.82 56.07 2905 -1.82 54.78 2922 -1.82 53.11 2939 -1.85 51.66 2956 -1.82 50.31 2973 -1.82 48.79 2990 -1.84 46.96 3007 -1.81 45.41 3024 -1.85 43.82 3041 -1.80 41.44 3058 -1.82 40.93 3075 -1.79 39.66 3092 -1.83 37.86 3109 -1.87 36.30 3126 -1.84 34.77 3143 -1.81 33.07 3160 -1.80 31.37 3177 -1.83 30.22 3194 -1.82 28.71 3211 -1.83 27.54 3228 -1.83 25.59 3245 -1.83 24.12 3262 -1.77 22.16 3279 -1.82 20.84 3296 -1.80 19.44 3313 -1.80 18.34 3330 -1.83 16.85 3347 -1.84 15.15 3364 -1.87 13.40 3381 -1.86 11.45 3398 -1.87 10.31 3415 -1.81 8.68 3432 -1.85 7.37 3449 -1.86 5.81 3466 -1.89 4.73 3483 -1.93 2.93 3500 -1.92 1.29